Starting kernel ...

[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Initializing cgroup subsys cpu
[    0.000000] Initializing cgroup subsys cpuacct
[    0.000000] Linux version 4.4.57-MS_OCS_RM_1.0.7.6-ga5602579fd (santosh@ocsworkstation) (gcc version 5.3.0 (GCC) ) #1 PREEMPT Fri Jul 7 14:50:35 PDT 2017
[    0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] Machine model: MORM_1.0.7.6
[    0.000000] cma: Reserved 48 MiB at 0xbd000000
[    0.000000] Memory policy: Data cache writeback
[    0.000000] CPU: All CPU(s) started in SVC mode.
[    0.000000] AM437x ES1.2 (neon )
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 260416
[    0.000000] Kernel command line: console=ttyO1,115200n8 bootmedium=QSPI serverip= msocsbootver=-MORM_1.0.7.6 fwup=upgrade bootsrc=NORMAL root=/dev/mtdblock5 rw rootfstype=jffs2 rootwait=1
[    0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[    0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[    0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[    0.000000] Memory: 980096K/1048576K available (6099K kernel code, 321K rwdata, 2100K rodata, 260K init, 255K bss, 19328K reserved, 49152K cma-reserved, 212992K highmem)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
[    0.000000]     vmalloc : 0xf0800000 - 0xff800000   ( 240 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xf0000000   ( 768 MB)
[    0.000000]     pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
[    0.000000]     modules : 0xbf000000 - 0xbfe00000   (  14 MB)
[    0.000000]       .text : 0xc0008000 - 0xc080a004   (8201 kB)
[    0.000000]       .init : 0xc080b000 - 0xc084c000   ( 260 kB)
[    0.000000]       .data : 0xc084c000 - 0xc089c720   ( 322 kB)
[    0.000000]        .bss : 0xc089c720 - 0xc08dc458   ( 256 kB)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[    0.000000] Preemptible hierarchical RCU implementation.
[    0.000000] 	Build-time adjustment of leaf fanout to 32.
[    0.000000] NR_IRQS:16 nr_irqs:16 16
[    0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000
[    0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000
[    0.000000] L2C-310 enabling early BRESP for Cortex-A9
[    0.000000] OMAP L2C310: ROM does not support power control setting
[    0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled
[    0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB
[    0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000
[    0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[    0.000011] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[    0.000027] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[    0.000035] OMAP clocksource: timer1 at 24000000 Hz
[    0.000367] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[    0.000376] OMAP clocksource: 32k_counter at 32768 Hz
[    0.000696] Console: colour dummy device 80x30
[    0.000722] WARNING: Your 'console=ttyO1' has been replaced by 'ttyS1'
[    0.000728] This ensures that you still see kernel messages. Please
[    0.000732] update your kernel commandline.
[    0.000746] Calibrating delay loop... 1987.37 BogoMIPS (lpj=9936896)
[    0.060159] pid_max: default: 32768 minimum: 301
[    0.060267] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.060278] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.060933] Initializing cgroup subsys io
[    0.060960] Initializing cgroup subsys memory
[    0.060996] Initializing cgroup subsys devices
[    0.061009] Initializing cgroup subsys freezer
[    0.061022] Initializing cgroup subsys perf_event
[    0.061034] Initializing cgroup subsys pids
[    0.061059] CPU: Testing write buffer coherency: ok
[    0.061419] Setting up static identity map for 0x80008200 - 0x80008260
[    0.062781] devtmpfs: initialized
[    0.072784] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[    0.144015] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[    0.144049] futex hash table entries: 256 (order: -1, 3072 bytes)
[    0.147513] pinctrl core: initialized pinctrl subsystem
[    0.148674] NET: Registered protocol family 16
[    0.150017] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.180167] cpuidle: using governor ladder
[    0.210157] cpuidle: using governor menu
[    0.211983] omap_l3_noc 44000000.ocp: L3 debug error: target 8 mod:0 (unclearable)
[    0.212040] omap_l3_noc 44000000.ocp: L3 application error: target 8 mod:0 (unclearable)
[    0.215384] omap_gpio 44e07000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio0_pins, deferring probe
[    0.215627] omap_gpio 4804c000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio1_pins, deferring probe
[    0.215847] omap_gpio 481ac000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio2_pins, deferring probe
[    0.216049] omap_gpio 481ae000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio3_pins, deferring probe
[    0.216261] omap_gpio 48320000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio4_pins, deferring probe
[    0.216462] omap_gpio 48322000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio5_pins, deferring probe
[    0.221220] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[    0.221235] hw-breakpoint: maximum watchpoint size is 4 bytes.
[    0.256380] edma 49000000.edma: TI EDMA DMA engine driver
[    0.258925] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/i2c0_pins, deferring probe
[    0.258975] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/i2c1_pins, deferring probe
[    0.259077] pps_core: LinuxPPS API ver. 1 registered
[    0.259084] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.259110] PTP clock support registered
[    0.259176] EDAC MC: Ver: 3.0.0
[    0.260090] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[    0.261356] clocksource: Switched to clocksource timer1
[    0.269371] NET: Registered protocol family 2
[    0.270013] TCP established hash table entries: 8192 (order: 3, 32768 bytes)
[    0.270082] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[    0.270216] TCP: Hash tables configured (established 8192 bind 8192)
[    0.270368] UDP hash table entries: 512 (order: 1, 8192 bytes)
[    0.270390] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes)
[    0.270544] NET: Registered protocol family 1
[    0.270879] RPC: Registered named UNIX socket transport module.
[    0.270892] RPC: Registered udp transport module.
[    0.270897] RPC: Registered tcp transport module.
[    0.270902] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.278131] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    0.278731] NFS: Registering the id_resolver key type
[    0.278778] Key type id_resolver registered
[    0.278784] Key type id_legacy registered
[    0.278805] Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
[    0.279423] ntfs: driver 2.1.32 [Flags: R/O].
[    0.279627] jffs2: version 2.2. (NAND) (SUMMARY)   2001-2006 Red Hat, Inc.
[    0.283214] bounce: pool size: 64 pages
[    0.283433] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248)
[    0.283452] io scheduler noop registered
[    0.283463] io scheduler deadline registered
[    0.283502] io scheduler cfq registered (default)
[    0.284971] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796
[    0.330015] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[    0.332502] omap8250 44e09000.serial: No clock speed specified: using default: 48000000
[    0.333188] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250
[    0.333562] omap8250 48022000.serial: No clock speed specified: using default: 48000000
[    0.334119] console [ttyS1] disabled
[    0.334179] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250
[    1.101010] console [ttyS1] enabled
[    1.104869] omap8250 48024000.serial: No clock speed specified: using default: 48000000
[    1.113477] 48024000.serial: ttyS2 at MMIO 0x48024000 (irq = 32, base_baud = 3000000) is a 8250
[    1.128546] loop: module loaded
[    1.134874] m25p80 spi32766.0: mx66l51235l (65536 Kbytes)
[    1.140309] 6 ofpart partitions found on MTD device spi32766.0
[    1.146241] Creating 6 MTD partitions on "spi32766.0":
[    1.151404] 0x000000000000-0x000000090000 : "QSPI.U-BOOT"
[    1.157795] 0x000000090000-0x000000100000 : "QSPI.U-BOOT-backup"
[    1.164699] 0x000000100000-0x000000110000 : "QSPI.U-BOOT-env"
[    1.171320] 0x000000110000-0x000000120000 : "QSPI.FDT"
[    1.177311] 0x000000120000-0x000000920000 : "QSPI.KERNEL-zImage"
[    1.184174] 0x000000920000-0x000004000000 : "QSPI.FILESYSTEM"
[    1.192002] libphy: Fixed MDIO Bus: probed
[    1.261396] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[    1.267490] davinci_mdio 4a101000.mdio: detected phy mask fffffff9
[    1.274989] libphy: 4a101000.mdio: probed
[    1.279007] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver Micrel KSZ9031 Gigabit PHY
[    1.288726] davinci_mdio 4a101000.mdio: phy[2]: device 4a101000.mdio:02, driver Micrel KSZ9031 Gigabit PHY
[    1.299039] cpsw 4a100000.ethernet: Detected MACID = f0:1d:bc:fb:60:69
[    1.305820] cpsw 4a100000.ethernet: cpts: overflow check period 850
[    1.312724] cpsw 4a100000.ethernet: cpsw: Detected MACID = f0:1d:bc:fb:60:6a
[    1.320991] mousedev: PS/2 mouse device common for all mice
[    1.327120] i2c /dev entries driver
[    1.331648] cpuidle: enable-method property 'ti,am4372' found operations
[    1.375483] ledtrig-cpu: registered to indicate activity on CPUs
[    1.382160]  remoteproc0: wkup_m3 is available
[    1.386657]  remoteproc0: Note: remoteproc is still under development and considered experimental.
[    1.395670]  remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[    1.406200]  remoteproc0: Direct firmware load for am335x-pm-firmware.elf failed with error -2
[    1.419795] 20160704: Config ADC1 registers
[    1.424078]  remoteproc0: failed to load am335x-pm-firmware.elf
[    1.430000] === Starting initial ADC ===
[    1.433952] PRCMCMCLKSELADC1CLK:0x0
[    1.437430] ADC1CLKCTRL:0x2
[    1.440212] ADC1CTRL:0x66
[    1.442853] ADC1SYSCONFIG:0x0
[    1.445827] ADC1Clk:0x7
[    1.448284] ADC1STEPCONFIG1:0x11
[    1.451535] ADC1STEPCONFIG2:0x80011
[    1.455028] ADC1STEPCONFIG3:0x100011
[    1.458642] ADC1STEPCONFIG4:0x180011
[    1.462225] ADC1STEPCONFIG5:0x200011
[    1.465788] ADC1STEPCONFIG6:0x280011
[    1.469384] mmc0: MAN_BKOPS_EN bit is not set
[    1.473746] ADC1STEPEN:0x7E
[    1.476530] ADC1IRQENSET:0x2
[    1.479398] ADC1CTRL:0x67
[    1.483273] NET: Registered protocol family 10
[    1.488038] mmc0: new high speed MMC card at address 0001
[    1.494457] sit: IPv6 over IPv4 tunneling driver
[    1.499685] NET: Registered protocol family 17
[    1.504784] mmcblk0: mmc0:0001 8GME4R 7.28 GiB 
[    1.509575] mmcblk0boot0: mmc0:0001 8GME4R partition 1 4.00 MiB
[    1.515864] Key type dns_resolver registered
[    1.520293] omap_voltage_late_init: Voltage driver support not added
[    1.526996] mmcblk0boot1: mmc0:0001 8GME4R partition 2 4.00 MiB
[    1.534156]  mmcblk0: p1 p2 p3 p4
[    1.542257] OMAP GPIO hardware version 0.1
[    1.578838] at24 0-0050: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.587389] pca953x 0-0020: interrupt support not compiled in
[    1.593326] omap_i2c 44e0b000.i2c: bus 0 rev0.12 at 100 kHz
[    1.611534] pca953x 1-0021: failed reading register
[    1.616428] pca953x: probe of 1-0021 failed with error -121
[    1.622255] at24 1-0050: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.629100] at24 1-0051: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.636039] at24 1-0052: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.642782] omap_i2c 4802a000.i2c: bus 1 rev0.12 at 100 kHz
[    1.650404] hctosys: unable to open rtc device (rtc0)
[    7.600827] random: nonblocking pool is initialized
[    8.247263] jffs2: notice: (1) jffs2_build_xattr_subsystem: complete building xattr subsystem, 0 of xdatum (0 unchecked, 0 orphan) and 0 of xref (0 dead, 0 orphan) found.
[    8.266393] VFS: Mounted root (jffs2 filesystem) on device 31:5.
[    8.272850] devtmpfs: mounted
[    8.276286] Freeing unused kernel memory: 260K (c080b000 - c084c000)
[    8.282660] This architecture does not have kernel memory protection.
INIT: version 2.88 booting
[    9.398231] EXT4-fs (mmcblk0p3): recovery complete
[    9.403623] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null)
[    9.416461] EXT4-fs (mmcblk0p4): recovery complete
[    9.421275] EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: (null)
Starting udev
[    9.893913] udevd[97]: starting version 3.1.5
[   10.265661] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[   10.328260] omap_rtc 44e3e000.rtc: already running
[   10.342069] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[   10.436043] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[   10.683889] omap-aes 53501000.aes: OMAP AES hw accel rev: 0.1
[   10.816528] alg: skcipher: Failed to load transform for ecb-aes-omap: -2
[   10.890541] omap_aes_gcm_cra_init: could not load aes driver for encrypting IV
[   10.898200] alg: aead: Failed to load transform for gcm-aes-omap: -2
[   10.935145] omap_aes_gcm_cra_init: could not load aes driver for encrypting IV
[   10.948174] alg: aead: Failed to load transform for rfc4106-gcm-aes-omap: -2
[   10.958887] omap-des 53701000.des: OMAP DES hw accel rev: 0.33
[   10.970590] alg: skcipher: setkey failed on test 5 for ecb-des-omap: flags=100
[   10.984440] ti-pruss 54400000.pruss: creating PRU cores and other child platform devices
[   10.997074] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
[   11.009946] irq: no irq domain found for /ocp/pruss_wrapper@54426000/pruss@54400000/intc@54420000 !
[   11.020741] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
[   11.031103] irq: no irq domain found for /ocp/pruss_wrapper@54426000/pruss@54400000/intc@54420000 !
[   11.071021] omap-sham 53100000.sham: hw accel on OMAP rev 0.0
[   11.085797]  remoteproc1: 54434000.pru0 is available
[   11.090767]  remoteproc1: Note: remoteproc is still under development and considered experimental.
[   11.115068] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha1' could not be loaded.
[   11.135808] alg: hash: Failed to load transform for omap-sha1: -2
[   11.148089]  remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[   11.168523] omap_sham_cra_init_alg: omap-sham: fallback driver 'md5' could not be loaded.
[   11.186435] alg: hash: Failed to load transform for omap-md5: -2
[   11.229549] pru-rproc 54434000.pru0: booting the PRU core manually
[   11.238552] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha1)' could not be loaded.
[   11.251782]  remoteproc1: powering up 54434000.pru0
[   11.257264]  remoteproc1: Booting fw image am437x-pru1_0-fw, size 127628
[   11.267189] alg: hash: Failed to load transform for omap-hmac-sha1: -2
[   11.281734]  remoteproc1: remote processor 54434000.pru0 is now up
[   11.287987] pru-rproc 54434000.pru0: PRU rproc node /ocp/pruss_wrapper@54426000/pruss@54400000/pru0@54434000 probed successfully
[   11.314456] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(md5)' could not be loaded.
[   11.330038] alg: hash: Failed to load transform for omap-hmac-md5: -2
[   11.339809]  remoteproc2: 54438000.pru1 is available
[   11.354437] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha224' could not be loaded.
[   11.363003]  remoteproc2: Note: remoteproc is still under development and considered experimental.
[   11.378125] alg: hash: Failed to load transform for omap-sha224: -2
[   11.391863]  remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[   11.415366] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha256' could not be loaded.
[   11.433576] alg: hash: Failed to load transform for omap-sha256: -2
[   11.456725] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha224)' could not be loaded.
[   11.466145] alg: hash: Failed to load transform for omap-hmac-sha224: -2
[   11.475659]  remoteproc2: registered virtio0 (type 7)
[   11.480769] pru-rproc 54438000.pru1: PRU rproc node /ocp/pruss_wrapper@54426000/pruss@54400000/pru1@54438000 probed successfully
[   11.510689] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha256)' could not be loaded.
[   11.537322] alg: hash: Failed to load transform for omap-hmac-sha256: -2
[   11.550195]  remoteproc2: powering up 54438000.pru1
[   11.562022]  remoteproc2: Booting fw image am437x-pru1_1-fw, size 90616
[   11.568797] ti-pruss 54400000.pruss: configured system_events = 0x00000000000c0000 intr_channels = 0x0000000a host_intr = 0x0000000a
[   11.589157] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha384' could not be loaded.
[   11.604375] alg: hash: Failed to load transform for omap-sha384: -2
[   11.625622] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha512' could not be loaded.
[   11.634295]  remoteproc2: remote processor 54438000.pru1 is now up
[   11.640724] virtio_rpmsg_bus virtio0: creating channel rpmsg-pru addr 0x1f
[   11.651762] virtio_rpmsg_bus virtio0: rpmsg host is online
[   11.668611] alg: hash: Failed to load transform for omap-sha512: -2
[   11.694618] rpmsg_pru rpmsg0: new rpmsg_pru device: /dev/rpmsg_pru31
[   11.727171] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha384)' could not be loaded.
[   11.746803] alg: hash: Failed to load transform for omap-hmac-sha384: -2
[   11.775558] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha512)' could not be loaded.
[   11.791748] alg: hash: Failed to load transform for omap-hmac-sha512: -2
Starting syslogd/klogd: done
Creating eMMC directories...Done.
Initializing shared resources...Done.
Starting Logging Daemon... Done.
[   13.008522] ip_tables: (C) 2000-2006 Netfilter Core Team
[   13.033529] ip6_tables: (C) 2000-2006 Netfilter Core Team
[   13.098944] nf_conntrack version 0.5.0 (16086 buckets, 64344 max)
INIT: Entering runlevel: 5
Configuring network interfaces... done.
Starting OpenBSD Secure Shell server: sshd
done.
Starting rpcbind daemon...done.
starting statd: done
starting 8 nfsd kernel threads: [   14.931570] NFSD: Using /var/lib/nfs/v4recovery as the NFSv4 state recovery directory
[   14.939450] NFSD: starting 90-second grace period (net c0893a68)
done
starting mountd: done
Starting ntpd: done
Starting HPA's tftpd: in.tftpd-hpa
.
----------------------------------------------------------
|    MORM board init script v1.3   |
----------------------------------------------------------
Setting permissions for rpmsg dev file..
Setting permissions for rpmsg dev file. Done.
Setting permissions for i2c userspace adapter files..
Setting permissions for i2c userspace adapter files. Done.
Starting network interfaces...
Done.
Starting runtimewatchdog daemon.. 
Starting GPIO export.. 
[ocs-gpio]: GPIO setup complete
Initializing PMIC.. 
Power Management IC (TPS65218) Initialized.

Power Management IC (TPS65218) FSEAL set to 1.

Initializing PMIC done.. 
Initializing HDC Sensor.. 
Initialization Succeeded for Humidity Temperature Sensor (HDC1080)

Initializing HDC Sensor done.. 
Clear faults on HSC Sensor.. 
ClearFaults for HSC Succeeded

Clear faults on HSC Sensor done.. 
ADC Calibration.. 
i2c target: 1 51

ADC Calibration done.. 
PRU persist config replay..
PRU persist config replay done.
 
RM is operating in manufacturing mode
 
[ocs-gpio]: Throttle bypass state is off
[ocs-gpio]: Throttle bypass state is off
[ocs-gpio]: Throttle OE state is enabled
Local throttle control enabled
[ocs-gpio]: Port buffer state is on
FW Ready signalled.
Starting Telemetry Daemon.. 
OcsTelemetry Daemon Started.. 
Starting GPIO monitor.. 
GPIO monitor started.
Initializing switch interface.. 
Switch initialization started.
 
[ocs-gpio]: Monitoring for port state changes

 
--------------------------------------------------------
  MORM software version summary
 
  Package version    : 1.0.7.6
 
  Rootfs version     : 1.0.7.6
  U-Boot version     : 1.0.7.6
  Kernel version     : 1.0.7.6
  Devicetree version : 1.0.7.6
 
  PRU FW version     : 0.9
 
--------------------------------------------------------
 
 
Starting Redfish REST service...Done
Starting legacy compatibility REST service...Done
[   19.291615] Internal error: Oops: 17 [#1] PREEMPT ARM
[   19.296659] Modules linked in: gpio_mon(O) nf_conntrack_ipv4 nf_defrag_ipv4 nf_conntrack_tftp xt_conntrack nf_conntrack xt_multiport xt_tcpudp ip6table_filter ip6_tables iptable_filter ip_tables x_tables rpmsg_pru virtio_rpmsg_bus pru_rproc pruss_intc pruss omap_sham omap_des am437x_pruss_wrapper omap_aes_driver omap_rng rng_core rtc_omap omap_wdt
[   19.327494] CPU: 0 PID: 320 Comm: rc Tainted: G           O    4.4.57-MS_OCS_RM_1.0.7.6-ga5602579fd #1
[   19.336777] Hardware name: Generic AM43 (Flattened Device Tree)
[   19.342681] task: eeb76c00 ti: eea84000 task.ti: eea84000
[   19.348084] PC is at jffs2_kill_fragtree+0x34/0x80
[   19.352863] LR is at jffs2_kill_fragtree+0x24/0x80
[   19.357641] pc : [<c024b940>]    lr : [<c024b930>]    psr: a00d0113
[   19.357641] sp : eea85c60  ip : eea85c60  fp : eea85c7c
[   19.369092] r10: ee990515  r9 : eec99b00  r8 : eec99b28
[   19.374301] r7 : 00000001  r6 : 00000000  r5 : 00000000  r4 : ee1e5fd8
[   19.380812] r3 : 00000000  r2 : ffffffff  r1 : 600d0113  r0 : 00000000
[   19.387324] Flags: NzCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
[   19.394441] Control: 10c53c7d  Table: ae190059  DAC: 00000051
[   19.400171] Process rc (pid: 320, stack limit = 0xeea84208)
[   19.405728] Stack: (0xeea85c60 to 0xeea86000)
[   19.410077] 5c60: 00000000 eee3e000 ee9a0800 00000001 eea85c9c eea85c80 c024f668 c024b918
[   19.418238] 5c80: eee3e028 ee9a0800 c0614fe4 eea84010 eea85cb4 eea85ca0 c0254f20 c024f5f0
[   19.426398] 5ca0: eee3e028 c0614fe4 eea85ccc eea85cb8 c011b0d0 c0254ef8 ee9a0400 eee3e028
[   19.434558] 5cc0: eea85cec eea85cd0 c011bba0 c011b024 eee3e028 eee3e000 ee9a0800 ffffff92
[   19.442719] 5ce0: eea85d04 eea85cf0 c011d3e8 c011b9d4 eee3e028 eee3e000 eea85d74 eea85d08
[   19.450879] 5d00: c02550cc c011d3d0 eea85d54 eea85d18 c011902c e0021985 0000004c 5d43d3f2
[   19.459039] 5d20: 000000e1 00000001 0000a1ff 00000000 00000008 00000000 00000000 00000000
[   19.467198] 5d40: 00000000 00000008 00000008 00000000 48d8fccd c9af54ef 000000e1 128b7c30
[   19.475358] 5d60: eee3d5d8 ee990500 eea85da4 eea85d78 c024a5c8 c0254f30 c024a4c0 eee3d5d8
[   19.483518] 5d80: 00000001 00000000 00000001 eec9a220 00000000 00000000 eea85dbc eea85da8
[   19.491678] 5da0: c0109d48 c024a4cc eec9a220 00000001 eea85ddc eea85dc0 c010cc50 c0109d2c
[   19.499837] 5dc0: 00000001 01a85f10 eea85e38 00000003 eea85e14 eea85de0 c010ce98 c010cc20
[   19.507997] 5de0: eea85e14 eea85df0 c010a944 eea85e38 eea85e38 00000000 eea85f10 00000001
[   19.516157] 5e00: eea85f10 00000000 eea85e34 eea85e18 c010d7ac c010cc64 00000001 ee689000
[   19.524318] 5e20: eea85e38 00000001 eea85edc eea85e38 c010f160 c010d750 ee97b850 eec9a220
[   19.532478] 5e40: 128b7c30 0000000d ee25310a c08c7c60 ee97b850 eec975d8 eec99b28 00000001
[   19.540638] 5e60: eea85da8 00000058 00000000 00000001 00000001 eea85e78 ee97b850 eee3d550
[   19.548798] 5e80: 00000000 00000000 eee37de8 00000000 00000000 00000001 c084e3a4 00000000
[   19.556957] 5ea0: eea85edc eea85eb0 ee689000 00000000 00000002 ffffff9c ffffff9c 00000001
[   19.565117] 5ec0: ffffff9c eea85f10 000f9158 eea85f40 eea85f04 eea85ee0 c010f290 c010f0d8
[   19.573276] 5ee0: 00000000 eea85fb0 000eb7e4 becf13d8 00000001 ffffff9c eea85f3c eea85f08
[   19.581437] 5f00: c01052b4 c010f250 00000000 eea85f18 c003df60 c003db54 becf13d8 000f84a8
[   19.589597] 5f20: 000f8ae8 000000c3 c000fb44 eea84000 eea85fa4 eea85f40 c0105904 c010526c
[   19.597757] 5f40: c00413a0 c003ec54 eea85f74 eea85f58 c0041620 c0041378 00000000 00000000
[   19.605918] 5f60: c000fb44 eea85f78 eea85fa4 eea85f78 c004171c c00415a4 00010000 00000000
[   19.614078] 5f80: 00000000 00000000 00000000 00040044 20010010 000eb3c0 00000000 eea85fa8
[   19.622237] 5fa0: c000f980 c01058e8 000eb3c0 000f84a8 000f9158 becf13d8 becf13d8 00000065
[   19.630397] 5fc0: 000eb3c0 000f84a8 000f8ae8 000000c3 000f8ae8 00000000 000e89b8 00000000
[   19.638556] 5fe0: 000e46a8 becf13c4 00066944 b6e6fc38 20010010 000f9158 00000000 00000000
[   19.646711] Backtrace: 
[   19.649165] [<c024b90c>] (jffs2_kill_fragtree) from [<c024f668>] (jffs2_do_clear_inode+0x84/0x138)
[   19.658101]  r7:00000001 r6:ee9a0800 r5:eee3e000 r4:00000000
[   19.663773] [<c024f5e4>] (jffs2_do_clear_inode) from [<c0254f20>] (jffs2_evict_inode+0x34/0x38)
[   19.672448]  r7:eea84010 r6:c0614fe4 r5:ee9a0800 r4:eee3e028
[   19.678119] [<c0254eec>] (jffs2_evict_inode) from [<c011b0d0>] (evict+0xb8/0x1c0)
[   19.685580]  r5:c0614fe4 r4:eee3e028
[   19.689158] [<c011b018>] (evict) from [<c011bba0>] (iput+0x1d8/0x288)
[   19.695580]  r5:eee3e028 r4:ee9a0400
[   19.699159] [<c011b9c8>] (iput) from [<c011d3e8>] (iget_failed+0x24/0x28)
[   19.705927]  r7:ffffff92 r6:ee9a0800 r5:eee3e000 r4:eee3e028
[   19.711595] [<c011d3c4>] (iget_failed) from [<c02550cc>] (jffs2_iget+0x1a8/0x34c)
[   19.719058]  r5:eee3e000 r4:eee3e028
[   19.722635] [<c0254f24>] (jffs2_iget) from [<c024a5c8>] (jffs2_lookup+0x108/0x138)
[   19.730183]  r7:ee990500 r6:eee3d5d8 r5:128b7c30 r4:000000e1
[   19.735855] [<c024a4c0>] (jffs2_lookup) from [<c0109d48>] (lookup_real+0x28/0x54)
[   19.743316]  r10:00000000 r9:00000000 r8:eec9a220 r7:00000001 r6:00000000 r5:00000001
[   19.751150]  r4:eee3d5d8 r3:c024a4c0
[   19.754727] [<c0109d20>] (lookup_real) from [<c010cc50>] (__lookup_hash+0x3c/0x44)
[   19.762276]  r5:00000001 r4:eec9a220
[   19.765851] [<c010cc14>] (__lookup_hash) from [<c010ce98>] (walk_component+0x240/0x324)
[   19.773832]  r5:00000003 r4:eea85e38
[   19.777407] [<c010cc58>] (walk_component) from [<c010d7ac>] (path_lookupat+0x68/0x10c)
[   19.785303]  r9:00000000 r8:eea85f10 r7:00000001 r6:eea85f10 r5:00000000 r4:eea85e38
[   19.793057] [<c010d744>] (path_lookupat) from [<c010f160>] (filename_lookup+0x94/0xf0)
[   19.800952]  r7:00000001 r6:eea85e38 r5:ee689000 r4:00000001
[   19.806617] [<c010f0cc>] (filename_lookup) from [<c010f290>] (user_path_at_empty+0x4c/0x54)
[   19.814946]  r8:eea85f40 r7:000f9158 r6:eea85f10 r5:ffffff9c r4:00000001
[   19.821668] [<c010f244>] (user_path_at_empty) from [<c01052b4>] (vfs_fstatat+0x54/0xa8)
[   19.829650]  r6:ffffff9c r5:00000001 r4:becf13d8
[   19.834273] [<c0105260>] (vfs_fstatat) from [<c0105904>] (SyS_stat64+0x28/0x44)
[   19.841561]  r9:eea84000 r8:c000fb44 r7:000000c3 r6:000f8ae8 r5:000f84a8 r4:becf13d8
[   19.849323] [<c01058dc>] (SyS_stat64) from [<c000f980>] (ret_fast_syscall+0x0/0x3c)
[   19.856958]  r4:000eb3c0
[   19.859489] Code: e594200c e3520000 e1a05000 0a00000b (e592300c) 
[   19.916264] jffs2: warning: (443) jffs2_do_read_inode_internal: Truncating ino #1591 to 53297 bytes failed because it only had 4096 bytes to start with!
[   19.968966] Unable to handle kernel NULL pointer dereference at virtual address 0000000c
[   20.001675] pgd = ee298000
[   20.004406] [0000000c] *pgd=ae2b1831, *pte=00000000, *ppte=00000000
[   20.010684] Internal error: Oops: 17 [#2] PREEMPT ARM
[   20.015723] Modules linked in: gpio_mon(O) nf_conntrack_ipv4 nf_defrag_ipv4 nf_conntrack_tftp xt_conntrack nf_conntrack xt_multiport xt_tcpudp ip6table_filter ip6_tables iptable_filter ip_tables x_tables rpmsg_pru virtio_rpmsg_bus pru_rproc pruss_intc pruss omap_sham omap_des am437x_pruss_wrapper omap_aes_driver omap_rng rng_core rtc_omap omap_wdt
[   20.046567] CPU: 0 PID: 443 Comm: python Tainted: G      D    O    4.4.57-MS_OCS_RM_1.0.7.6-ga5602579fd #1
[   20.056199] Hardware name: Generic AM43 (Flattened Device Tree)
[   20.062103] task: ee2a9b80 ti: ee2ae000 task.ti: ee2ae000
[   20.067506] PC is at jffs2_add_full_dnode_to_inode+0x2d0/0x4e4
[   20.073325] LR is at jffs2_add_full_dnode_to_inode+0x2c0/0x4e4
[   20.079144] pc : [<c024b2fc>]    lr : [<c024b2ec>]    psr: 600d0113
[   20.079144] sp : ee2afc68  ip : ee2afc68  fp : ee2afc9c
[   20.090596] r10: eee3e2c0  r9 : 00000004  r8 : ee1e5fc0
[   20.095805] r7 : ee9a0800  r6 : eee3e2d0  r5 : ee1f65b0  r4 : 00000000
[   20.102316] r3 : 00000003  r2 : ee1f65d0  r1 : eee3e2d0  r0 : 00000000
[   20.108828] Flags: nZCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
[   20.115944] Control: 10c53c7d  Table: ae298059  DAC: 00000051
[   20.121674] Process python (pid: 443, stack limit = 0xee2ae208)
[   20.127578] Stack: (0xee2afc68 to 0xee2b0000)
[   20.131926] fc60:                   ee2531c0 00000002 ee2afcd0 ee7b5fc8 00000000 ee2afcd0
[   20.140087] fc80: 00000010 ee7b5fc8 eee3e2c0 ee9a0800 ee2afd1c ee2afca0 c024dce0 c024b038
[   20.148247] fca0: 0000001c ee2afcd0 ee2739a8 ef6c9408 ee2afca0 0000001c ee2afd84 eee3e2c0
[   20.156407] fcc0: 00000044 00000000 00000028 ee2afcd8 00000000 00000000 ee7b5690 00000010
[   20.164568] fce0: 00000000 00000000 00000000 eeab55c0 001e001e ee2ae000 eee3e2c0 ee9a0800
[   20.172728] fd00: eee3e2c0 00001115 c005641c 00000001 ee2afd74 ee2afd20 c024f4bc c024db0c
[   20.180887] fd20: ee2afd44 ee2afd30 00000000 ee2afd84 ee9a0400 0000d8ed ee2afd74 ee2afd48
[   20.189047] fd40: c011b694 c0119b74 9204484c eee3e2e8 eee3e2c0 ee9a0800 ee74f5c0 eedb3c88
[   20.197207] fd60: eedb3c60 ee74f5d5 ee2afde4 ee2afd78 c0254fa0 c024f398 ef01c0c0 600f0013
[   20.205367] fd80: 00000000 024000c0 00002b57 eedb53b8 ee2afdc4 ee2afda0 c00f3524 c00f2d70
[   20.213528] fda0: 00000000 ee2afeb8 eee30770 ee2afeb8 eee3079c ee9a0400 ee2afdec ee2afdc8
[   20.221688] fdc0: c01189fc c01157d4 00001115 8c65fef8 eee30770 ee74f5c0 ee2afe14 ee2afde8
[   20.229848] fde0: c024a5c8 c0254f30 c024a4c0 eee30770 eedb53b8 ee2afeb0 eedb3c88 eee30770
[   20.238008] fe00: eedb53b8 ee2aff5c ee2afe2c ee2afe18 c0109d48 c024a4cc 00020000 eedb53b8
[   20.246168] fe20: ee2afeac ee2afe30 c010e478 c0109d2c c010f180 c010ee00 ee97b850 eee396e8
[   20.254328] fe40: 8c392b48 0000000b fffffdfa 00000000 ee2ae000 00000000 ee265900 00000024
[   20.262489] fe60: 00000000 00000041 01000000 00000000 00000000 eee3e188 ee97b850 eee397f8
[   20.270649] fe80: 0000007e 00000004 ee2afeb0 ee2aff5c 00000001 c000fb44 ee2ae000 00000000
[   20.278810] fea0: ee2aff4c ee2afeb0 c010fad8 c010d97c ee97b850 eedb53b8 8c65fef8 0000000f
[   20.286970] fec0: ee68802c 00000637 ee97b850 eec975d8 eedb3c88 00000101 00000002 00000058
[   20.295130] fee0: 00000000 00000000 00000000 ee2afef0 00000400 00020000 ee2aff3c ee2aff08
[   20.303290] ff00: c011e3b8 c011d9ec c010eeb0 c030f400 00020000 00020000 ffffff9c ee688000
[   20.311449] ff20: ee688000 00000000 00000002 ffffff9c 00000004 ffffff9c ee688000 00000005
[   20.319610] ff40: ee2aff94 ee2aff50 c00ffddc c010fa7c 00000001 00000000 00000000 00020000
[   20.327769] ff60: 00000000 00000024 00000100 00000001 00033020 00000008 00000008 00000005
[   20.335930] ff80: c000fb44 ee2ae000 ee2affa4 ee2aff98 c00ffec0 c00ffcd8 00000000 ee2affa8
[   20.344091] ffa0: c000f980 c00ffeac 00033020 00000008 000b0e38 00020000 000001b6 000001b6
[   20.352250] ffc0: 00033020 00000008 00000008 00000005 000aee28 00000000 00000000 0000002a
[   20.360410] ffe0: 00000000 bed006dc b6d13348 b6d6a260 600f0010 000b0e38 afffd861 afffdc61
[   20.368565] Backtrace: 
[   20.371021] [<c024b02c>] (jffs2_add_full_dnode_to_inode) from [<c024dce0>] (jffs2_do_read_inode_internal+0x1e0/0x188c)
[   20.381691]  r10:ee9a0800 r9:eee3e2c0 r8:ee7b5fc8 r7:00000010 r6:ee2afcd0 r5:00000000
[   20.389526]  r4:ee7b5fc8
[   20.392059] [<c024db00>] (jffs2_do_read_inode_internal) from [<c024f4bc>] (jffs2_do_read_inode+0x130/0x258)
[   20.401774]  r10:00000001 r9:c005641c r8:00001115 r7:eee3e2c0 r6:ee9a0800 r5:eee3e2c0
[   20.409610]  r4:ee2ae000
[   20.412146] [<c024f38c>] (jffs2_do_read_inode) from [<c0254fa0>] (jffs2_iget+0x7c/0x34c)
[   20.420214]  r10:ee74f5d5 r9:eedb3c60 r8:eedb3c88 r7:ee74f5c0 r6:ee9a0800 r5:eee3e2c0
[   20.428050]  r4:eee3e2e8
[   20.430582] [<c0254f24>] (jffs2_iget) from [<c024a5c8>] (jffs2_lookup+0x108/0x138)
[   20.438130]  r7:ee74f5c0 r6:eee30770 r5:8c65fef8 r4:00001115
[   20.443801] [<c024a4c0>] (jffs2_lookup) from [<c0109d48>] (lookup_real+0x28/0x54)
[   20.451262]  r10:ee2aff5c r9:eedb53b8 r8:eee30770 r7:eedb3c88 r6:ee2afeb0 r5:eedb53b8
[   20.459097]  r4:eee30770 r3:c024a4c0
[   20.462675] [<c0109d20>] (lookup_real) from [<c010e478>] (path_openat+0xb08/0xfcc)
[   20.470224]  r5:eedb53b8 r4:00020000
[   20.473803] [<c010d970>] (path_openat) from [<c010fad8>] (do_filp_open+0x68/0xcc)
[   20.481264]  r10:00000000 r9:ee2ae000 r8:c000fb44 r7:00000001 r6:ee2aff5c r5:ee2afeb0
[   20.489100]  r4:00000004
[   20.491634] [<c010fa70>] (do_filp_open) from [<c00ffddc>] (do_sys_open+0x110/0x1d4)
[   20.499270]  r7:00000005 r6:ee688000 r5:ffffff9c r4:00000004
[   20.504936] [<c00ffccc>] (do_sys_open) from [<c00ffec0>] (SyS_open+0x20/0x24)
[   20.512051]  r9:ee2ae000 r8:c000fb44 r7:00000005 r6:00000008 r5:00000008 r4:00033020
[   20.519813] [<c00ffea0>] (SyS_open) from [<c000f980>] (ret_fast_syscall+0x0/0x3c)
[   20.527280] Code: e5952000 e5923004 e3833003 e5823004 (e590300c) 
[   20.645399] ---[ end trace 4b8a6784b311658f ]---
sh: line 1:   443 Segmentation fault      python -c "import sys;[   20.654908] ---[ end trace 4b8a6784b3116590 ]---
 sys.path.append('/usr/lib/commonapi'); from controls.mgmt_switc[   20.668853] Unable to handle kernel NULL pointer dereference at virtual address 00000001
h import *; switch=mgmt_switch('172.17.0.201'); print switch.get[   20.681568] Unable to handle kernel NULL pointer dereference at virtual address 00000001
_switch_status(); switch.logout()" 2> /dev/null
[   20.691314] pgd = c0004000
[   20.704385] Unable to handle kernel NULL pointer dereference at virtual address 00000001
[   20.716780] pgd = ee2dc000
[   20.719499] [00000001] *pgd=ae282831
[   20.731527] pgd = ee294000
[   20.734427] [00000001] *pgd=bcc74831
[   20.738004] Internal error: Oops: 17 [#3] PREEMPT ARM
[   20.743043] Modules linked in: gpio_mon(O) nf_conntrack_ipv4 nf_defrag_ipv4 nf_conntrack_tftp xt_conntrack nf_conntrack xt_multiport xt_tcpudp ip6table_filter ip6_tables iptable_filter ip_tables x_tables rpmsg_pru virtio_rpmsg_bus pru_rproc pruss_intc pruss omap_sham omap_des am437x_pruss_wrapper omap_aes_driver omap_rng rng_core rtc_omap omap_wdt
[   20.773887] CPU: 0 PID: 468 Comm: init Tainted: G      D    O    4.4.57-MS_OCS_RM_1.0.7.6-ga5602579fd #1
[   20.783345] Hardware name: Generic AM43 (Flattened Device Tree)
[   20.789248] task: ee4a5b80 ti: ee26a000 task.ti: ee26a000
[   20.794646] PC is at kmem_cache_alloc+0x80/0x1c0
[   20.799262] LR is at jffs2_alloc_node_frag+0x24/0x28
[   20.804214] pc : [<c00f341c>]    lr : [<c024bfb8>]    psr: 20010113
[   20.804214] sp : ee26bbd8  ip : ee26bc00  fp : ee26bbfc
[   20.815666] r10: eee3e840  r9 : eee3e840  r8 : 000017e0
[   20.820875] r7 : 024000c0  r6 : 00000001  r5 : ee26a000  r4 : ef0010c0
[   20.827385] r3 : 00000000  r2 : 000017e0  r1 : 024000c0  r0 : ef0010c0
[   20.833897] Flags: nzCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
[   20.841015] Control: 10c53c7d  Table: ae294059  DAC: 00000051
[   20.846744] Process init (pid: 468, stack limit = 0xee26a208)
[   20.852474] Stack: (0xee26bbd8 to 0xee26c000)
[   20.856819] bbc0:                                                       00000013 ee1f6550
[   20.864979] bbe0: 00000000 ee9a0800 ee7b5410 eee3e840 ee26bc0c ee26bc00 c024bfb8 c00f33a8
[   20.873141] bc00: ee26bc44 ee26bc10 c024b05c c024bfa0 ee253e40 00000013 ee9dbe70 ee7b5410
[   20.881300] bc20: 00000000 ee26bc78 00000001 ee7b5410 eee3e840 ee9a0800 ee26bcc4 ee26bc48
[   20.889461] bc40: c024dce0 c024b038 0000001c ee26bc78 ee2732a8 00000000 ee26bc48 0000001c
[   20.897621] bc60: ee26bd2c eee3e840 00000044 00000000 00000028 00000000 00000000 00000000
[   20.905781] bc80: 00000000 00000001 00000000 00000000 00000000 ee9dbe70 00000000 ee26a000
[   20.913941] bca0: eee3e840 ee9a0800 eee3e840 000002e0 c005641c 00000001 ee26bd1c ee26bcc8
[   20.922101] bcc0: c024f4bc c024db0c ee26bcec ee26bcd8 00000000 ee26bd2c ee9a0400 00003a8f
[   20.930261] bce0: ee26bd1c ee26bcf0 c011b694 c0119b74 1820eb67 eee3e868 eee3e840 ee9a0800
[   20.938421] bd00: ee995b80 eec982e8 eec982c0 ee995b95 ee26bd8c ee26bd20 c0254fa0 c024f398
[   20.946581] bd20: 00000000 00000002 ee26bd54 ee26be58 00000001 00000000 00000000 18179118
[   20.954741] bd40: ee26bd8c ee26bd50 00000000 ee26be60 eee3f880 ee26be60 eee3f8ac ee9a0400
[   20.962902] bd60: ee26bd94 ee26bd70 c01189fc c01157d4 000002e0 18179118 eee3f880 ee995b80
[   20.971062] bd80: ee26bdbc ee26bd90 c024a5c8 c0254f30 c024a4c0 eee3f880 eec97440 ee26be58
[   20.979222] bda0: eec982e8 eee3f880 eec97440 ee26bf04 ee26bdd4 ee26bdc0 c0109d48 c024a4cc
[   20.987382] bdc0: 00020020 eec97440 ee26be54 ee26bdd8 c010e478 c0109d2c 800f0113 00000028
[   20.995542] bde0: ee26be04 ee26bdf0 00028000 00000001 fffffdfa 00000000 ee26a000 00000000
[   21.003701] be00: ee20f0c0 00000021 00000000 00000041 01263e18 00000000 ee26beac ee26be28
[   21.011861] be20: c00e12bc c001dd94 00000001 ee68c000 ee26be58 ee26bf04 00000001 ee759300
[   21.020020] be40: 00000001 ffffff9c ee26bef4 ee26be58 c010fad8 c010d97c ee97b850 eec97440
[   21.028180] be60: 18179118 00000005 ee68c016 b6e80000 ee97b850 eec975d8 eec982e8 00000101
[   21.036339] be80: 00000002 00000058 00000000 00000000 00000000 ee26be98 ee224034 00000055
[   21.044499] bea0: ee26befc ee26beb0 c001b270 c0064a1c 00000000 00000000 ffffffff 7fffffff
[   21.052659] bec0: 00000000 00000000 ee68c000 00000000 00000002 ffffff9c ee68c000 ee68c000
[   21.060819] bee0: bef388a0 00027200 ee26bf3c ee26bef8 c0105d4c c010fa7c 00000000 ee759300
[   21.068978] bf00: ee26bf24 00020020 00000000 00000021 00000100 00000001 ee26bf3c ee4a5b80
[   21.077138] bf20: ee68c000 bef388a0 00027200 ee759300 ee26bf84 ee26bf40 c0107864 c0105ce8
[   21.085298] bf40: c010eeb0 c030f400 0000000b bef388a0 00027200 00000000 0000000b bef388a0
[   21.093458] bf60: 00027200 bef389dc 0000000b c000fb44 ee26a000 00000000 ee26bfa4 ee26bf88
[   21.101617] bf80: c0107f4c c01076c0 00000000 b6ebdc34 bef388a0 00027200 00000000 ee26bfa8
[   21.109776] bfa0: c000f980 c0107f20 bef388a0 00027200 bef389dc bef388a0 00027200 0000000b
[   21.117936] bfc0: bef388a0 00027200 bef389dc 0000000b 10000000 bef38a64 bef38a68 bef38884
[   21.126096] bfe0: b6eea80c bef38844 b6eea988 b6eea48c a0070010 bef389dc 00000000 00000000
[   21.134250] Backtrace: 
[   21.136699] [<c00f339c>] (kmem_cache_alloc) from [<c024bfb8>] (jffs2_alloc_node_frag+0x24/0x28)
[   21.145375]  r9:eee3e840 r8:ee7b5410 r7:ee9a0800 r6:00000000 r5:ee1f6550 r4:00000013
[   21.153135] [<c024bf94>] (jffs2_alloc_node_frag) from [<c024b05c>] (jffs2_add_full_dnode_to_inode+0x30/0x4e4)
[   21.163034] [<c024b02c>] (jffs2_add_full_dnode_to_inode) from [<c024dce0>] (jffs2_do_read_inode_internal+0x1e0/0x188c)
[   21.173703]  r10:ee9a0800 r9:eee3e840 r8:ee7b5410 r7:00000001 r6:ee26bc78 r5:00000000
[   21.181539]  r4:ee7b5410
[   21.184071] [<c024db00>] (jffs2_do_read_inode_internal) from [<c024f4bc>] (jffs2_do_read_inode+0x130/0x258)
[   21.193786]  r10:00000001 r9:c005641c r8:000002e0 r7:eee3e840 r6:ee9a0800 r5:eee3e840
[   21.201623]  r4:ee26a000
[   21.204157] [<c024f38c>] (jffs2_do_read_inode) from [<c0254fa0>] (jffs2_iget+0x7c/0x34c)
[   21.212225]  r10:ee995b95 r9:eec982c0 r8:eec982e8 r7:ee995b80 r6:ee9a0800 r5:eee3e840
[   21.220061]  r4:eee3e868
[   21.222593] [<c0254f24>] (jffs2_iget) from [<c024a5c8>] (jffs2_lookup+0x108/0x138)
[   21.230142]  r7:ee995b80 r6:eee3f880 r5:18179118 r4:000002e0
[   21.235812] [<c024a4c0>] (jffs2_lookup) from [<c0109d48>] (lookup_real+0x28/0x54)
[   21.243275]  r10:ee26bf04 r9:eec97440 r8:eee3f880 r7:eec982e8 r6:ee26be58 r5:eec97440
[   21.251111]  r4:eee3f880 r3:c024a4c0
[   21.254689] [<c0109d20>] (lookup_real) from [<c010e478>] (path_openat+0xb08/0xfcc)
[   21.262238]  r5:eec97440 r4:00020020
[   21.265817] [<c010d970>] (path_openat) from [<c010fad8>] (do_filp_open+0x68/0xcc)
[   21.273278]  r10:ffffff9c r9:00000001 r8:ee759300 r7:00000001 r6:ee26bf04 r5:ee26be58
[   21.281114]  r4:ee68c000
[   21.283654] [<c010fa70>] (do_filp_open) from [<c0105d4c>] (do_open_execat+0x70/0x170)
[   21.291462]  r7:00027200 r6:bef388a0 r5:ee68c000 r4:ee68c000
[   21.297133] [<c0105cdc>] (do_open_execat) from [<c0107864>] (do_execveat_common+0x1b0/0x634)
[   21.305548]  r8:ee759300 r7:00027200 r6:bef388a0 r5:ee68c000 r4:ee4a5b80
[   21.312263] [<c01076b4>] (do_execveat_common) from [<c0107f4c>] (SyS_execve+0x38/0x40)
[   21.320158]  r10:00000000 r9:ee26a000 r8:c000fb44 r7:0000000b r6:bef389dc r5:00027200
[   21.327993]  r4:bef388a0
[   21.330533] [<c0107f14>] (SyS_execve) from [<c000f980>] (ret_fast_syscall+0x0/0x3c)
[   21.338168]  r5:00027200 r4:bef388a0
[   21.341744] Code: e5936000 e3560000 0a00003c e5943014 (e7960003) 
[   21.354386] , *pte=00000000, *ppte=00000000
[   21.358593] Internal error: Oops: 17 [#4] PREEMPT ARM
[   21.363633] Modules linked in: gpio_mon(O) nf_conntrack_ipv4 nf_defrag_ipv4 nf_conntrack_tftp xt_conntrack nf_conntrack xt_multiport xt_tcpudp ip6table_filter ip6_tables iptable_filter ip_tables x_tables rpmsg_pru virtio_rpmsg_bus pru_rproc pruss_intc pruss omap_sham omap_des am437x_pruss_wrapper omap_aes_driver omap_rng rng_core rtc_omap omap_wdt
[   21.394478] CPU: 0 PID: 461 Comm: python Tainted: G      D    O    4.4.57-MS_OCS_RM_1.0.7.6-ga5602579fd #1
[   21.404110] Hardware name: Generic AM43 (Flattened Device Tree)
[   21.410015] task: ee10a680 ti: ee280000 task.ti: ee280000
[   21.415411] PC is at kmem_cache_alloc+0x80/0x1c0
[   21.420026] LR is at jffs2_alloc_node_frag+0x24/0x28
[   21.424977] pc : [<c00f341c>]    lr : [<c024bfb8>]    psr: 200f0113
[   21.424977] sp : ee281bc0  ip : ee281be8  fp : ee281be4
[   21.436429] r10: eee3e6e0  r9 : 00005000  r8 : 000017e0
[   21.441639] r7 : 024000c0  r6 : 00000001  r5 : ee280000  r4 : ef0010c0
[   21.448149] r3 : 00000000  r2 : 000017e0  r1 : 024000c0  r0 : ef0010c0
[   21.454661] Flags: nzCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
[   21.461777] Control: 10c53c7d  Table: ae2dc059  DAC: 00000051
[   21.467508] Process python (pid: 461, stack limit = 0xee280208)
[   21.473411] Stack: (0xee281bc0 to 0xee282000)
[   21.477760] 1bc0: 000004da ee1f65c0 eee3e6f0 ee9a0800 ee1e5fc0 00005000 ee281bf4 ee281be8
[   21.485921] 1be0: c024bfb8 c00f33a8 ee281c2c ee281bf8 c024b394 c024bfa0 ef195c00 00000251
[   21.494081] 1c00: eeb287a8 ee7b5618 00000000 ee281c60 00000006 ee7b5618 eee3e6e0 ee9a0800
[   21.502242] 1c20: ee281cac ee281c30 c024dce0 c024b038 0000001c ee281c60 ee2739a8 ee281c48
[   21.510403] 1c40: ee281c30 0000001c ee281d14 eee3e6e0 00000044 ee7b5550 00000028 ee281c68
[   21.518563] 1c60: 00000000 ee7b5550 00000000 0000000a 00000000 00000000 00000000 eeb287d8
[   21.526724] 1c80: ee281cd4 ee280000 eee3e6e0 ee9a0800 eee3e6e0 00000bcf c005641c 00000001
[   21.534885] 1ca0: ee281d04 ee281cb0 c024f4bc c024db0c ee281cd4 ee281cc0 00000000 ee281d14
[   21.543045] 1cc0: ee9a0400 0000f0d5 ee281d04 ee281cd8 c011b694 c0119b74 6c448d8a eee3e708
[   21.551205] 1ce0: eee3e6e0 ee9a0800 ee253340 eee3e5a8 eee3e580 ee253355 ee281d74 ee281d08
[   21.559364] 1d00: c0254fa0 c024f398 ee10a680 c085a6c8 ee224c40 ee2248c0 eeb4f930 770a4c55
[   21.567525] 1d20: 00000000 4a2bb4ee ee281d74 ee281d38 00000000 ee281e40 eee3f6e8 ee281e40
[   21.575685] 1d40: eee3f714 ee9a0400 ee281d7c ee281d58 c01189fc c01157d4 00000bcf 4a2bb4ee
[   21.583845] 1d60: eee3f6e8 ee253340 ee281da4 ee281d78 c024a5c8 c0254f30 c024a4c0 eee3f6e8
[   21.592004] 1d80: 00000001 00000000 00000001 eee3f5d8 00000000 00000000 ee281dbc ee281da8
[   21.600164] 1da0: c0109d48 c024a4cc eee3f5d8 00000001 ee281ddc ee281dc0 c010cc50 c0109d2c
[   21.608324] 1dc0: 00000001 01281f10 ee281e38 00000001 ee281e14 ee281de0 c010ce98 c010cc20
[   21.616484] 1de0: ee281e14 ee281df0 c010bddc ee281e38 ee281e38 00000000 ee281f10 00000001
[   21.624644] 1e00: ee281f10 00000000 ee281e34 ee281e18 c010d7ac c010cc64 00000001 ee68a000
[   21.632804] 1e20: ee281e38 00000001 ee281edc ee281e38 c010f160 c010d750 ee97b850 eee3f5d8
[   21.640964] 1e40: 4a2bb4ee 0000000b ee68a03a c08c7c60 ee97b850 eec975d8 eee3e5a8 00000001
[   21.649123] 1e60: 00000002 00000058 00000000 00000000 00000000 ee281e78 000b45fc ee10a680
[   21.657283] 1e80: ee281eac ee68a000 ffffff9c 0003d6e8 00000000 00000001 c084e3a4 00000000
[   21.665442] 1ea0: ee281edc ee281eb0 ee68a000 00000000 00000002 ffffff9c ffffff9c 00000001
[   21.673602] 1ec0: ffffff9c ee281f10 0003d6e8 ee281f40 ee281f04 ee281ee0 c010f290 c010f0d8
[   21.681762] 1ee0: 00000000 00000000 00000000 beda57e8 00000001 ffffff9c ee281f3c ee281f08
[   21.689922] 1f00: c01052b4 c010f250 00000000 00000000 596005df 00000000 beda57e8 00000000
[   21.698083] 1f20: beda57e8 000000c3 c000fb44 ee280000 ee281fa4 ee281f40 c0105904 c010526c
[   21.706243] 1f40: 00000b79 00000000 01f00005 c01041ed 00000008 00000000 00000000 00000000
[   21.714402] 1f60: 00000000 00000000 00000000 00000000 596005df 00000000 596005df 00000000
[   21.722561] 1f80: 00001000 ee280000 00000000 00000000 c00ffec0 00000007 00000000 ee281fa8
[   21.730721] 1fa0: c000f980 c01058e8 00000007 00000000 0003d6e8 beda57e8 beda57e8 0003d711
[   21.738881] 1fc0: 00000007 00000000 beda57e8 000000c3 00000029 b6bae328 0000000a 00000029
[   21.747041] 1fe0: b6f3fa74 beda57a4 b6ecd938 b6d6cc38 800f0010 0003d6e8 00000000 00000000
[   21.755196] Backtrace: 
[   21.757645] [<c00f339c>] (kmem_cache_alloc) from [<c024bfb8>] (jffs2_alloc_node_frag+0x24/0x28)
[   21.766321]  r9:00005000 r8:ee1e5fc0 r7:ee9a0800 r6:eee3e6f0 r5:ee1f65c0 r4:000004da
[   21.774080] [<c024bf94>] (jffs2_alloc_node_frag) from [<c024b394>] (jffs2_add_full_dnode_to_inode+0x368/0x4e4)
[   21.784065] [<c024b02c>] (jffs2_add_full_dnode_to_inode) from [<c024dce0>] (jffs2_do_read_inode_internal+0x1e0/0x188c)
[   21.794734]  r10:ee9a0800 r9:eee3e6e0 r8:ee7b5618 r7:00000006 r6:ee281c60 r5:00000000
[   21.802568]  r4:ee7b5618
[   21.805101] [<c024db00>] (jffs2_do_read_inode_internal) from [<c024f4bc>] (jffs2_do_read_inode+0x130/0x258)
[   21.814817]  r10:00000001 r9:c005641c r8:00000bcf r7:eee3e6e0 r6:ee9a0800 r5:eee3e6e0
[   21.822652]  r4:ee280000
[   21.825186] [<c024f38c>] (jffs2_do_read_inode) from [<c0254fa0>] (jffs2_iget+0x7c/0x34c)
[   21.833254]  r10:ee253355 r9:eee3e580 r8:eee3e5a8 r7:ee253340 r6:ee9a0800 r5:eee3e6e0
[   21.841087]  r4:eee3e708
[   21.843619] [<c0254f24>] (jffs2_iget) from [<c024a5c8>] (jffs2_lookup+0x108/0x138)
[   21.851167]  r7:ee253340 r6:eee3f6e8 r5:4a2bb4ee r4:00000bcf
[   21.856837] [<c024a4c0>] (jffs2_lookup) from [<c0109d48>] (lookup_real+0x28/0x54)
[   21.864298]  r10:00000000 r9:00000000 r8:eee3f5d8 r7:00000001 r6:00000000 r5:00000001
[   21.872132]  r4:eee3f6e8 r3:c024a4c0
[   21.875710] [<c0109d20>] (lookup_real) from [<c010cc50>] (__lookup_hash+0x3c/0x44)
[   21.883258]  r5:00000001 r4:eee3f5d8
[   21.886833] [<c010cc14>] (__lookup_hash) from [<c010ce98>] (walk_component+0x240/0x324)
[   21.894815]  r5:00000001 r4:ee281e38
[   21.898391] [<c010cc58>] (walk_component) from [<c010d7ac>] (path_lookupat+0x68/0x10c)
[   21.906287]  r9:00000000 r8:ee281f10 r7:00000001 r6:ee281f10 r5:00000000 r4:ee281e38
[   21.914043] [<c010d744>] (path_lookupat) from [<c010f160>] (filename_lookup+0x94/0xf0)
[   21.921938]  r7:00000001 r6:ee281e38 r5:ee68a000 r4:00000001
[   21.927605] [<c010f0cc>] (filename_lookup) from [<c010f290>] (user_path_at_empty+0x4c/0x54)
[   21.935933]  r8:ee281f40 r7:0003d6e8 r6:ee281f10 r5:ffffff9c r4:00000001
[   21.942650] [<c010f244>] (user_path_at_empty) from [<c01052b4>] (vfs_fstatat+0x54/0xa8)
[   21.950633]  r6:ffffff9c r5:00000001 r4:beda57e8
[   21.955255] [<c0105260>] (vfs_fstatat) from [<c0105904>] (SyS_stat64+0x28/0x44)
[   21.962542]  r9:ee280000 r8:c000fb44 r7:000000c3 r6:beda57e8 r5:00000000 r4:beda57e8
[   21.970304] [<c01058dc>] (SyS_stat64) from [<c000f980>] (ret_fast_syscall+0x0/0x3c)
[   21.977939]  r4:00000007
[   21.980470] Code: e5936000 e3560000 0a00003c e5943014 (e7960003) 
[   22.080633] [00000001] *pgd=00000000
[   22.084413] Internal error: Oops: 17 [#5] PREEMPT ARM
[   22.089454] Modules linked in: gpio_mon(O) nf_conntrack_ipv4 nf_defrag_ipv4 nf_conntrack_tftp xt_conntrack nf_conntrack xt_multiport xt_tcpudp ip6table_filter ip6_tables iptable_filter ip_tables x_tables rpmsg_pru virtio_rpmsg_bus pru_rproc pruss_intc pruss omap_sham omap_des am437x_pruss_wrapper omap_aes_driver omap_rng rng_core rtc_omap omap_wdt
[   22.120301] CPU: 0 PID: 122 Comm: jffs2_gcd_mtd5 Tainted: G      D    O    4.4.57-MS_OCS_RM_1.0.7.6-ga5602579fd #1
[   22.130625] Hardware name: Generic AM43 (Flattened Device Tree)
[   22.136530] task: ee4a4580 ti: ee496000 task.ti: ee496000
[   22.141928] PC is at kmem_cache_alloc+0x80/0x1c0
[   22.146545] LR is at jffs2_alloc_node_frag+0x24/0x28
[   22.151498] pc : [<c00f341c>]    lr : [<c024bfb8>]    psr: 20070113
[   22.151498] sp : ee497d10  ip : ee497d38  fp : ee497d34
[   22.162950] r10: ee261e00  r9 : ee261e00  r8 : 000017e0
[   22.168160] r7 : 024000c0  r6 : 00000001  r5 : ee496000  r4 : ef0010c0
[   22.174670] r3 : 00000000  r2 : 000017e0  r1 : 024000c0  r0 : ef0010c0
[   22.181182] Flags: nzCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
[   22.188299] Control: 10c53c7d  Table: ae288059  DAC: 00000051
[   22.194030] Process jffs2_gcd_mtd5 (pid: 122, stack limit = 0xee496208)
[   22.200628] Stack: (0xee497d10 to 0xee498000)
[   22.204975] 7d00:                                     0000000e ee1f6540 00000000 ee9a0800
[   22.213136] 7d20: ee7b55c8 ee261e00 ee497d44 ee497d38 c024bfb8 c00f33a8 ee497d7c ee497d48
[   22.221296] 7d40: c024b05c c024bfa0 ee253d40 0000000e ee9a7668 ee7b55c8 00000000 ee497db0
[   22.229456] 7d60: 00000001 ee7b55c8 ee261e00 ee9a0800 ee497dfc ee497d80 c024dce0 c024b038
[   22.237616] 7d80: 0000001c ee497db0 ee2735a8 00000001 ee497d80 0000001c ee497e04 ee261e00
[   22.245776] 7da0: 00000044 00000000 00000028 c000a8b8 00000000 00000000 00000000 00000001
[   22.253935] 7dc0: 00000000 00000000 00000000 ee9a7668 c0050af0 ee261e00 ee9a0800 ee9a0800
[   22.262096] 7de0: ee9a6e60 ee9a082c ee9a6e60 00000000 ee497e64 ee497e00 c024f784 c024db0c
[   22.270256] 7e00: ee9a082c 00000001 00000058 600d0113 cb59efd1 00000004 ee497e64 ee497e28
[   22.278416] 7e20: c025ac18 c0064a5c c085c000 ee9a0b5c ee9a0b44 00000000 ee497e5c ee496000
[   22.286575] 7e40: 000000f2 00000080 ee496000 ee9a0800 00000001 00000000 ee497eb4 ee497e68
[   22.294735] 7e60: c02526d8 c024f728 00000000 ffff92e0 ee497eb8 c08c25f4 ee497e94 ee497e88
[   22.302894] 7e80: c00413a0 c003ec54 ee497eb4 ee496000 c08c25f4 ee9a0800 00000001 00000001
[   22.311053] 7ea0: 00000000 00000000 ee497f64 ee497eb8 c0254524 c025245c 00000001 00000000
[   22.319213] 7ec0: 00000001 00000000 00000080 00000000 00000000 00000000 00000000 00000000
[   22.327373] 7ee0: ee4a4580 c085a6c8 ee440700 ee9aa1c0 eeb74230 eeb74000 ee497f4c ee497f08
[   22.335532] 7f00: c05f7484 c0054954 00000000 a0010013 ee472680 ee9a0800 674f83ef 00000002
[   22.343692] 7f20: 00000000 ee496000 ee472680 ee9a0800 c02543f4 00000000 00000000 00000000
[   22.351852] 7f40: ee497f64 00000000 ee472680 ee9a0800 c02543f4 00000000 ee497fac ee497f68
[   22.360012] 7f60: c004fbc0 c0254400 00000000 00000000 ee472680 ee9a0800 00000000 ee497f7c
[   22.368172] 7f80: ee497f7c 00000000 ee497f88 ee497f88 ee472680 c004fae4 00000000 00000000
[   22.376331] 7fa0: 00000000 ee497fb0 c000fa38 c004faf0 00000000 00000000 00000000 00000000
[   22.384491] 7fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[   22.392650] 7fe0: 00000000 00000000 00000000 00000000 00000013 00000000 afffd861 afffdc61
[   22.400805] Backtrace: 
[   22.403254] [<c00f339c>] (kmem_cache_alloc) from [<c024bfb8>] (jffs2_alloc_node_frag+0x24/0x28)
[   22.411930]  r9:ee261e00 r8:ee7b55c8 r7:ee9a0800 r6:00000000 r5:ee1f6540 r4:0000000e
[   22.419688] [<c024bf94>] (jffs2_alloc_node_frag) from [<c024b05c>] (jffs2_add_full_dnode_to_inode+0x30/0x4e4)
[   22.429586] [<c024b02c>] (jffs2_add_full_dnode_to_inode) from [<c024dce0>] (jffs2_do_read_inode_internal+0x1e0/0x188c)
[   22.440254]  r10:ee9a0800 r9:ee261e00 r8:ee7b55c8 r7:00000001 r6:ee497db0 r5:00000000
[   22.448088]  r4:ee7b55c8
[   22.450622] [<c024db00>] (jffs2_do_read_inode_internal) from [<c024f784>] (jffs2_do_crccheck_inode+0x68/0xa8)
[   22.460511]  r10:00000000 r9:ee9a6e60 r8:ee9a082c r7:ee9a6e60 r6:ee9a0800 r5:ee9a0800
[   22.468348]  r4:ee261e00
[   22.470882] [<c024f71c>] (jffs2_do_crccheck_inode) from [<c02526d8>] (jffs2_garbage_collect_pass+0x288/0xb38)
[   22.480770]  r7:00000000 r6:00000001 r5:ee9a0800 r4:ee496000
[   22.486441] [<c0252450>] (jffs2_garbage_collect_pass) from [<c0254524>] (jffs2_garbage_collect_thread+0x130/0x2bc)
[   22.496763]  r10:00000000 r9:00000000 r8:00000001 r7:00000001 r6:ee9a0800 r5:c08c25f4
[   22.504597]  r4:ee496000
[   22.507133] [<c02543f4>] (jffs2_garbage_collect_thread) from [<c004fbc0>] (kthread+0xdc/0xf4)
[   22.515635]  r8:00000000 r7:c02543f4 r6:ee9a0800 r5:ee472680 r4:00000000
[   22.522355] [<c004fae4>] (kthread) from [<c000fa38>] (ret_from_fork+0x14/0x3c)
[   22.529556]  r7:00000000 r6:00000000 r5:c004fae4 r4:ee472680
[   22.535223] Code: e5936000 e3560000 0a00003c e5943014 (e7960003) 
[   22.544328] cpsw 4a100000.ethernet eth0: Link is Up - 1Gbps/Full - flow control rx/tx
[   22.554806] ---[ end trace 4b8a6784b3116591 ]---
[   22.562481] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
[   22.571669] ---[ end trace 4b8a6784b3116592 ]---
[   22.577766] ---[ end trace 4b8a6784b3116593 ]---
[   23.542589] cpsw 4a100000.ethernet eth1: Link is Up - 1Gbps/Full - flow control off
[   23.551139] IPv6: ADDRCONF(NETDEV_CHANGE): eth1: link becomes ready
[   24.655533] Unable to handle kernel NULL pointer dereference at virtual address 00000001
[   24.663807] pgd = ee214000
[   24.666527] [00000001] *pgd=ae228831, *pte=00000000, *ppte=00000000
[   24.673587] Internal error: Oops: 17 [#6] PREEMPT ARM
[   24.678644] Modules linked in: gpio_mon(O) nf_conntrack_ipv4 nf_defrag_ipv4 nf_conntrack_tftp xt_conntrack nf_conntrack xt_multiport xt_tcpudp ip6table_filter ip6_tables iptable_filter ip_tables x_tables rpmsg_pru virtio_rpmsg_bus pru_rproc pruss_intc pruss omap_sham omap_des am437x_pruss_wrapper omap_aes_driver omap_rng rng_core rtc_omap omap_wdt
[   24.709647] CPU: 0 PID: 472 Comm: ifplugd Tainted: G      D    O    4.4.57-MS_OCS_RM_1.0.7.6-ga5602579fd #1
[   24.719380] Hardware name: Generic AM43 (Flattened Device Tree)
[   24.725300] task: ee10a680 ti: ee496000 task.ti: ee496000
[   24.730719] PC is at kmem_cache_alloc+0x80/0x1c0
[   24.735357] LR is at jffs2_alloc_node_frag+0x24/0x28
[   24.740328] pc : [<c00f341c>]    lr : [<c024bfb8>]    psr: 200e0013
[   24.740328] sp : ee497bd8  ip : ee497c00  fp : ee497bfc
[   24.751797] r10: eee3eb00  r9 : eee3eb00  r8 : 000017e0
[   24.757024] r7 : 024000c0  r6 : 00000001  r5 : ee496000  r4 : ef0010c0
[   24.763549] r3 : 00000000  r2 : 000017e0  r1 : 024000c0  r0 : ef0010c0
[   24.770078] Flags: nzCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
[   24.777211] Control: 10c53c7d  Table: ae214059  DAC: 00000051
[   24.782955] Process ifplugd (pid: 472, stack limit = 0xee496208)
[   24.788960] Stack: (0xee497bd8 to 0xee498000)
[   24.793323] 7bc0:                                                       000003c8 ee1f6570
[   24.801508] 7be0: 00000000 ee9a0800 ee7b5500 eee3eb00 ee497c0c ee497c00 c024bfb8 c00f33a8
[   24.809693] 7c00: ee497c44 ee497c10 c024b05c c024bfa0 00000000 ee7b5500 ee9a71a0 ee7b5500
[   24.817877] 7c20: 00000000 ee497c78 00000001 ee7b5500 eee3eb00 ee9a0800 ee497cc4 ee497c48
[   24.826062] 7c40: c024dce0 c024b038 0000001c ee497c78 ee273628 eee3e9a0 ee497c48 0000001c
[   24.834247] 7c60: ee497d2c eee3eb00 00000044 00000000 00000028 ee497c80 00000000 00000000
[   24.842429] 7c80: 00000000 00000001 00000000 00000000 00000000 ee9a71a0 00000072 ee496000
[   24.850613] 7ca0: eee3eb00 ee9a0800 eee3eb00 000000b9 c005641c 00000001 ee497d1c ee497cc8
[   24.858796] 7cc0: c024f4bc c024db0c ee497cec ee497cd8 00000000 ee497d2c ee9a0400 0000c901
[   24.866979] 7ce0: ee497d1c ee497cf0 c011b694 c0119b74 0000006e eee3eb28 eee3eb00 ee9a0800
[   24.875163] 7d00: ee247bc0 eee3e9c8 eee3e9a0 ee247bd5 ee497d8c ee497d20 c0254fa0 c024f398
[   24.883348] 7d20: eec97908 00080040 ee497d54 ee497d38 c0117038 c0074fb0 00000000 2ef049de
[   24.891531] 7d40: ee497d8c ee497d50 00000000 ee497e60 eee3f908 ee497e60 eee3f934 ee9a0400
[   24.899714] 7d60: ee497d94 ee497d70 c01189fc c01157d4 000000b9 2ef049de eee3f908 ee247bc0
[   24.907899] 7d80: ee497dbc ee497d90 c024a5c8 c0254f30 c024a4c0 eee3f908 eee3f990 ee497e58
[   24.916082] 7da0: eee3e9c8 eee3f908 eee3f990 ee497f04 ee497dd4 ee497dc0 c0109d48 c024a4cc
[   24.924265] 7dc0: 00020020 eee3f990 ee497e54 ee497dd8 c010e478 c0109d2c c00f6714 ef002600
[   24.932448] 7de0: efd6ed8c ee276738 adf0b34f ee9aaa80 fffffdfa 00000000 ee496000 00000000
[   24.940631] 7e00: eebd8b40 00000021 00000000 00000041 01840000 00000000 ee497eac ee497e28
[   24.948815] 7e20: c00e0dfc c001dd94 00000000 ee68f000 ee497e58 ee497f04 00000001 ee283300
[   24.956998] 7e40: 00000001 ffffff9c ee497ef4 ee497e58 c010fad8 c010d97c ee97b850 eee3f990
[   24.965181] 7e60: 2ef049de 0000000e ee68f01d b6f00000 ee97b850 eec975d8 eee3e9c8 00000101
[   24.973364] 7e80: 00000000 00000058 00000000 00000000 00000000 ee497e98 ee9aaab4 00000055
[   24.981547] 7ea0: ee497efc ee497eb0 c001b270 c0064a1c c0254524 c025245c 00000001 00000000
[   24.989729] 7ec0: 00000001 00000000 ee68f000 00000000 00000002 ffffff9c ee68f000 ee68f000
[   24.997912] 7ee0: be8408f8 000270b8 ee497f3c ee497ef8 c0105d4c c010fa7c 00000000 ee283300
[   25.006095] 7f00: ee497f24 00020020 00000000 00000021 00000100 00000001 ee497f3c ee10a680
[   25.014279] 7f20: ee68f000 be8408f8 000270b8 ee283300 ee497f84 ee497f40 c0107864 c0105ce8
[   25.022461] 7f40: c010eeb0 c030f400 b6f79b78 be8408f8 000270b8 00000000 0000000b be8408f8
[   25.030645] 7f60: 000270b8 b6f78000 0000000b c000fb44 ee496000 00000000 ee497fa4 ee497f88
[   25.038829] 7f80: c0107f4c c01076c0 00000000 b6edc6fc 00000004 be8408f8 00000000 ee497fa8
[   25.047012] 7fa0: c000f980 c0107f20 00000004 be8408f8 00014f70 be8408f8 000270b8 b6f79b78
[   25.055194] 7fc0: 00000004 be8408f8 b6f78000 0000000b be8408f8 00000400 0000000c be841a90
[   25.063378] 7fe0: b6edc6cc be8408ec b6edc790 b6edc48c 600e0010 00014f70 afffd861 afffdc61
[   25.071542] Backtrace: 
[   25.074022] [<c00f339c>] (kmem_cache_alloc) from [<c024bfb8>] (jffs2_alloc_node_frag+0x24/0x28)
[   25.082711]  r9:eee3eb00 r8:ee7b5500 r7:ee9a0800 r6:00000000 r5:ee1f6570 r4:000003c8
[   25.090525] [<c024bf94>] (jffs2_alloc_node_frag) from [<c024b05c>] (jffs2_add_full_dnode_to_inode+0x30/0x4e4)
[   25.100452] [<c024b02c>] (jffs2_add_full_dnode_to_inode) from [<c024dce0>] (jffs2_do_read_inode_internal+0x1e0/0x188c)
[   25.111134]  r10:ee9a0800 r9:eee3eb00 r8:ee7b5500 r7:00000001 r6:ee497c78 r5:00000000
[   25.119010]  r4:ee7b5500
[   25.121575] [<c024db00>] (jffs2_do_read_inode_internal) from [<c024f4bc>] (jffs2_do_read_inode+0x130/0x258)
[   25.131302]  r10:00000001 r9:c005641c r8:000000b9 r7:eee3eb00 r6:ee9a0800 r5:eee3eb00
[   25.139178]  r4:ee496000
[   25.141743] [<c024f38c>] (jffs2_do_read_inode) from [<c0254fa0>] (jffs2_iget+0x7c/0x34c)
[   25.149824]  r10:ee247bd5 r9:eee3e9a0 r8:eee3e9c8 r7:ee247bc0 r6:ee9a0800 r5:eee3eb00
[   25.157700]  r4:eee3eb28
[   25.160262] [<c0254f24>] (jffs2_iget) from [<c024a5c8>] (jffs2_lookup+0x108/0x138)
[   25.167822]  r7:ee247bc0 r6:eee3f908 r5:2ef049de r4:000000b9
[   25.173533] [<c024a4c0>] (jffs2_lookup) from [<c0109d48>] (lookup_real+0x28/0x54)
[   25.181007]  r10:ee497f04 r9:eee3f990 r8:eee3f908 r7:eee3e9c8 r6:ee497e58 r5:eee3f990
[   25.188885]  r4:eee3f908 r3:c024a4c0
[   25.192495] [<c0109d20>] (lookup_real) from [<c010e478>] (path_openat+0xb08/0xfcc)
[   25.200055]  r5:eee3f990 r4:00020020
[   25.203666] [<c010d970>] (path_openat) from [<c010fad8>] (do_filp_open+0x68/0xcc)
[   25.211140]  r10:ffffff9c r9:00000001 r8:ee283300 r7:00000001 r6:ee497f04 r5:ee497e58
[   25.219016]  r4:ee68f000
[   25.221586] [<c010fa70>] (do_filp_open) from [<c0105d4c>] (do_open_execat+0x70/0x170)
[   25.229407]  r7:000270b8 r6:be8408f8 r5:ee68f000 r4:ee68f000
[   25.235127] [<c0105cdc>] (do_open_execat) from [<c0107864>] (do_execveat_common+0x1b0/0x634)
[   25.243555]  r8:ee283300 r7:000270b8 r6:be8408f8 r5:ee68f000 r4:ee10a680
[   25.250323] [<c01076b4>] (do_execveat_common) from [<c0107f4c>] (SyS_execve+0x38/0x40)
[   25.258229]  r10:00000000 r9:ee496000 r8:c000fb44 r7:0000000b r6:b6f78000 r5:000270b8
[   25.266105]  r4:be8408f8
[   25.268677] [<c0107f14>] (SyS_execve) from [<c000f980>] (ret_fast_syscall+0x0/0x3c)
[   25.276325]  r5:be8408f8 r4:00000004
[   25.279931] Code: e5936000 e3560000 0a00003c e5943014 (e7960003) 
[   25.295616] ---[ end trace 4b8a6784b3116594 ]---