﻿Starting kernel ...

[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Initializing cgroup subsys cpu
[    0.000000] Initializing cgroup subsys cpuacct
[    0.000000] Linux version 4.4.57-MORM_1.1.0.5-ga5602579fd (santosh@ocsworkstation) (gcc version 5.3.0 (GCC) ) #1 PREEMPT Fri Jun 23 16:21:16 PDT 2017
[    0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] Machine model: MORM_1.1.0.5
[    0.000000] cma: Reserved 48 MiB at 0xbd000000
[    0.000000] Memory policy: Data cache writeback
[    0.000000] CPU: All CPU(s) started in SVC mode.
[    0.000000] AM437x ES1.2 (neon )
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 260416
[    0.000000] Kernel command line: console=ttyO1,115200n8 bootmedium=QSPI serverip= msocsbootver=-MORM_1.1.0.5 fwup=upgrade bootsrc=NORMAL root=/dev/mtdblock5 rw rootfstype=jffs2 rootwait=1
[    0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[    0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[    0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[    0.000000] Memory: 980096K/1048576K available (6099K kernel code, 321K rwdata, 2100K rodata, 260K init, 255K bss, 19328K reserved, 49152K cma-reserved, 212992K highmem)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
[    0.000000]     vmalloc : 0xf0800000 - 0xff800000   ( 240 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xf0000000   ( 768 MB)
[    0.000000]     pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
[    0.000000]     modules : 0xbf000000 - 0xbfe00000   (  14 MB)
[    0.000000]       .text : 0xc0008000 - 0xc080a004   (8201 kB)
[    0.000000]       .init : 0xc080b000 - 0xc084c000   ( 260 kB)
[    0.000000]       .data : 0xc084c000 - 0xc089c720   ( 322 kB)
[    0.000000]        .bss : 0xc089c720 - 0xc08dc458   ( 256 kB)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[    0.000000] Preemptible hierarchical RCU implementation.
[    0.000000] 	Build-time adjustment of leaf fanout to 32.
[    0.000000] NR_IRQS:16 nr_irqs:16 16
[    0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000
[    0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000
[    0.000000] L2C-310 enabling early BRESP for Cortex-A9
[    0.000000] OMAP L2C310: ROM does not support power control setting
[    0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled
[    0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB
[    0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000
[    0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[    0.000011] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[    0.000027] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[    0.000035] OMAP clocksource: timer1 at 24000000 Hz
[    0.000370] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[    0.000378] OMAP clocksource: 32k_counter at 32768 Hz
[    0.000694] Console: colour dummy device 80x30
[    0.000721] WARNING: Your 'console=ttyO1' has been replaced by 'ttyS1'
[    0.000726] This ensures that you still see kernel messages. Please
[    0.000730] update your kernel commandline.
[    0.000745] Calibrating delay loop... 1987.37 BogoMIPS (lpj=9936896)
[    0.060158] pid_max: default: 32768 minimum: 301
[    0.060268] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.060278] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
[    0.060932] Initializing cgroup subsys io
[    0.060959] Initializing cgroup subsys memory
[    0.060995] Initializing cgroup subsys devices
[    0.061009] Initializing cgroup subsys freezer
[    0.061022] Initializing cgroup subsys perf_event
[    0.061036] Initializing cgroup subsys pids
[    0.061063] CPU: Testing write buffer coherency: ok
[    0.061422] Setting up static identity map for 0x80008200 - 0x80008260
[    0.062770] devtmpfs: initialized
[    0.072791] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[    0.144041] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[    0.144073] futex hash table entries: 256 (order: -1, 3072 bytes)
[    0.147470] pinctrl core: initialized pinctrl subsystem
[    0.148626] NET: Registered protocol family 16
[    0.149958] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.180168] cpuidle: using governor ladder
[    0.210158] cpuidle: using governor menu
[    0.211979] omap_l3_noc 44000000.ocp: L3 debug error: target 8 mod:0 (unclearable)
[    0.212035] omap_l3_noc 44000000.ocp: L3 application error: target 8 mod:0 (unclearable)
[    0.215383] omap_gpio 44e07000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio0_pins, deferring probe
[    0.215627] omap_gpio 4804c000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio1_pins, deferring probe
[    0.215842] omap_gpio 481ac000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio2_pins, deferring probe
[    0.216048] omap_gpio 481ae000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio3_pins, deferring probe
[    0.216257] omap_gpio 48320000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio4_pins, deferring probe
[    0.216456] omap_gpio 48322000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio5_pins, deferring probe
[    0.221195] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[    0.221209] hw-breakpoint: maximum watchpoint size is 4 bytes.
[    0.256382] edma 49000000.edma: TI EDMA DMA engine driver
[    0.258930] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/i2c0_pins, deferring probe
[    0.258977] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/i2c1_pins, deferring probe
[    0.259084] pps_core: LinuxPPS API ver. 1 registered
[    0.259091] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.259116] PTP clock support registered
[    0.259181] EDAC MC: Ver: 3.0.0
[    0.260087] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[    0.261352] clocksource: Switched to clocksource timer1
[    0.269383] NET: Registered protocol family 2
[    0.270025] TCP established hash table entries: 8192 (order: 3, 32768 bytes)
[    0.270096] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[    0.270229] TCP: Hash tables configured (established 8192 bind 8192)
[    0.270379] UDP hash table entries: 512 (order: 1, 8192 bytes)
[    0.270401] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes)
[    0.270555] NET: Registered protocol family 1
[    0.270889] RPC: Registered named UNIX socket transport module.
[    0.270900] RPC: Registered udp transport module.
[    0.270905] RPC: Registered tcp transport module.
[    0.270910] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.278134] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    0.278740] NFS: Registering the id_resolver key type
[    0.278785] Key type id_resolver registered
[    0.278792] Key type id_legacy registered
[    0.278811] Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
[    0.279436] ntfs: driver 2.1.32 [Flags: R/O].
[    0.279643] jffs2: version 2.2. (NAND) (SUMMARY)  © 2001-2006 Red Hat, Inc.
[    0.283247] bounce: pool size: 64 pages
[    0.283466] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248)
[    0.283488] io scheduler noop registered
[    0.283499] io scheduler deadline registered
[    0.283538] io scheduler cfq registered (default)
[    0.285008] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796
[    0.330060] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[    0.332519] omap8250 44e09000.serial: No clock speed specified: using default: 48000000
[    0.333204] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250
[    0.333578] omap8250 48022000.serial: No clock speed specified: using default: 48000000
[    0.334137] console [ttyS1] disabled
[    0.334197] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250
[    1.101115] console [ttyS1] enabled
[    1.104980] omap8250 48024000.serial: No clock speed specified: using default: 48000000
[    1.113578] 48024000.serial: ttyS2 at MMIO 0x48024000 (irq = 32, base_baud = 3000000) is a 8250
[    1.128668] loop: module loaded
[    1.135019] m25p80 spi32766.0: mx66l51235l (65536 Kbytes)
[    1.140455] 6 ofpart partitions found on MTD device spi32766.0
[    1.146382] Creating 6 MTD partitions on "spi32766.0":
[    1.151547] 0x000000000000-0x000000090000 : "QSPI.U-BOOT"
[    1.157941] 0x000000090000-0x000000100000 : "QSPI.U-BOOT-backup"
[    1.164850] 0x000000100000-0x000000110000 : "QSPI.U-BOOT-env"
[    1.171512] 0x000000110000-0x000000120000 : "QSPI.FDT"
[    1.177460] 0x000000120000-0x000000920000 : "QSPI.KERNEL-zImage"
[    1.184328] 0x000000920000-0x000004000000 : "QSPI.FILESYSTEM"
[    1.192154] libphy: Fixed MDIO Bus: probed
[    1.261398] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[    1.267491] davinci_mdio 4a101000.mdio: detected phy mask fffffff9
[    1.275038] libphy: 4a101000.mdio: probed
[    1.279057] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver Micrel KSZ9031 Gigabit PHY
[    1.288776] davinci_mdio 4a101000.mdio: phy[2]: device 4a101000.mdio:02, driver Micrel KSZ9031 Gigabit PHY
[    1.299085] cpsw 4a100000.ethernet: Detected MACID = 50:65:83:c9:97:39
[    1.305863] cpsw 4a100000.ethernet: cpts: overflow check period 850
[    1.312765] cpsw 4a100000.ethernet: cpsw: Detected MACID = 50:65:83:c9:97:3b
[    1.321027] mousedev: PS/2 mouse device common for all mice
[    1.327160] i2c /dev entries driver
[    1.331691] cpuidle: enable-method property 'ti,am4372' found operations
[    1.375463] ledtrig-cpu: registered to indicate activity on CPUs
[    1.382140]  remoteproc0: wkup_m3 is available
[    1.386642]  remoteproc0: Note: remoteproc is still under development and considered experimental.
[    1.395654]  remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[    1.406181]  remoteproc0: Direct firmware load for am335x-pm-firmware.elf failed with error -2
[    1.419765] 20160704: Config ADC1 registers
[    1.424048]  remoteproc0: failed to load am335x-pm-firmware.elf
[    1.429970] === Starting initial ADC ===
[    1.433921] PRCMCMCLKSELADC1CLK:0x0
[    1.437398] ADC1CLKCTRL:0x2
[    1.440180] ADC1CTRL:0x66
[    1.442822] ADC1SYSCONFIG:0x0
[    1.445800] ADC1Clk:0x7
[    1.448260] ADC1STEPCONFIG1:0x11
[    1.451513] ADC1STEPCONFIG2:0x80011
[    1.455007] ADC1STEPCONFIG3:0x100011
[    1.458620] ADC1STEPCONFIG4:0x180011
[    1.462202] ADC1STEPCONFIG5:0x200011
[    1.465765] ADC1STEPCONFIG6:0x280011
[    1.469361] mmc0: MAN_BKOPS_EN bit is not set
[    1.473724] ADC1STEPEN:0x7E
[    1.476506] ADC1IRQENSET:0x2
[    1.479374] ADC1CTRL:0x67
[    1.483264] NET: Registered protocol family 10
[    1.488025] mmc0: new high speed MMC card at address 0001
[    1.494467] sit: IPv6 over IPv4 tunneling driver
[    1.499693] NET: Registered protocol family 17
[    1.504793] mmcblk0: mmc0:0001 8GME4R 7.28 GiB 
[    1.509586] mmcblk0boot0: mmc0:0001 8GME4R partition 1 4.00 MiB
[    1.515871] Key type dns_resolver registered
[    1.520302] omap_voltage_late_init: Voltage driver support not added
[    1.527006] mmcblk0boot1: mmc0:0001 8GME4R partition 2 4.00 MiB
[    1.534169]  mmcblk0: p1 p2 p3 p4
[    1.542154] OMAP GPIO hardware version 0.1
[    1.578831] at24 0-0050: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.587377] pca953x 0-0020: interrupt support not compiled in
[    1.593311] omap_i2c 44e0b000.i2c: bus 0 rev0.12 at 100 kHz
[    1.611530] pca953x 1-0021: failed reading register
[    1.616423] pca953x: probe of 1-0021 failed with error -121
[    1.622253] at24 1-0050: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.629095] at24 1-0051: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.636040] at24 1-0052: 8192 byte 24c64 EEPROM, writable, 1 bytes/write
[    1.642787] omap_i2c 4802a000.i2c: bus 1 rev0.12 at 100 kHz
[    1.650397] hctosys: unable to open rtc device (rtc0)
[    7.598711] random: nonblocking pool is initialized
[    8.067240] jffs2: notice: (1) jffs2_build_xattr_subsystem: complete building xattr subsystem, 0 of xdatum (0 unchecked, 0 orphan) and 0 of xref (0 dead, 0 orphan) found.
[    8.085259] VFS: Mounted root (jffs2 filesystem) on device 31:5.
[    8.091747] devtmpfs: mounted
[    8.095196] Freeing unused kernel memory: 260K (c080b000 - c084c000)
[    8.101577] This architecture does not have kernel memory protection.
INIT: version 2.88 booting
[    9.163412] EXT4-fs (mmcblk0p3): recovery complete
[    9.168675] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null)
[    9.182149] EXT4-fs (mmcblk0p4): recovery complete
[    9.186962] EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: (null)
Starting udev
udev: Not using udev cache because of changes detected in the following files:
udev:     /proc/version /proc/cmdline /proc/devices
udev:     lib/udev/rules.d/* etc/udev/rules.d/*
udev: The udev cache will be regenerated. To identify the detected changes,
udev: compare the cached sysconf at   /etc/udev/cache.data
udev: against the current sysconf at  /dev/shm/udev.cache
[    9.549253] udevd[96]: starting version 3.1.5
[    9.934537] omap_rtc 44e3e000.rtc: already running
[    9.967047] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[   10.025894] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[   10.093914] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[   10.258944] omap-aes 53501000.aes: OMAP AES hw accel rev: 0.1
[   10.346113] alg: skcipher: Failed to load transform for ecb-aes-omap: -2
[   10.439340] omap_aes_gcm_cra_init: could not load aes driver for encrypting IV
[   10.458576] alg: aead: Failed to load transform for gcm-aes-omap: -2
[   10.519382] omap_aes_gcm_cra_init: could not load aes driver for encrypting IV
[   10.541604] alg: aead: Failed to load transform for rfc4106-gcm-aes-omap: -2
[   10.576274] omap-sham 53100000.sham: hw accel on OMAP rev 0.0
[   10.593934] ti-pruss 54400000.pruss: creating PRU cores and other child platform devices
[   10.620547] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha1' could not be loaded.
[   10.642722] irq: no irq domain found for /ocp/pruss_wrapper@54426000/pruss@54400000/intc@54420000 !
[   10.661006] alg: hash: Failed to load transform for omap-sha1: -2
[   10.689346] irq: no irq domain found for /ocp/pruss_wrapper@54426000/pruss@54400000/intc@54420000 !
[   10.706566] omap_sham_cra_init_alg: omap-sham: fallback driver 'md5' could not be loaded.
[   10.736280] alg: hash: Failed to load transform for omap-md5: -2
[   10.786669]  remoteproc1: 54434000.pru0 is available
[   10.800370] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha1)' could not be loaded.
[   10.822858]  remoteproc1: Note: remoteproc is still under development and considered experimental.
[   10.836716] alg: hash: Failed to load transform for omap-hmac-sha1: -2
[   10.866668]  remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[   10.897914] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(md5)' could not be loaded.
[   10.924489] alg: hash: Failed to load transform for omap-hmac-md5: -2
[   10.980514] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha224' could not be loaded.
[   10.997707] pru-rproc 54434000.pru0: booting the PRU core manually
[   11.015276]  remoteproc1: powering up 54434000.pru0
[   11.020745]  remoteproc1: Booting fw image am437x-pru1_0-fw, size 127504
[   11.027633] alg: hash: Failed to load transform for omap-sha224: -2
[   11.073563] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha256' could not be loaded.
[   11.082331]  remoteproc1: remote processor 54434000.pru0 is now up
[   11.088548] pru-rproc 54434000.pru0: PRU rproc node /ocp/pruss_wrapper@54426000/pruss@54400000/pru0@54434000 probed successfully
[   11.118528] alg: hash: Failed to load transform for omap-sha256: -2
[   11.169483] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha224)' could not be loaded.
[   11.181819]  remoteproc2: 54438000.pru1 is available
[   11.186789]  remoteproc2: Note: remoteproc is still under development and considered experimental.
[   11.212546] alg: hash: Failed to load transform for omap-hmac-sha224: -2
[   11.246433]  remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[   11.280802] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha256)' could not be loaded.
[   11.309620] alg: hash: Failed to load transform for omap-hmac-sha256: -2
[   11.340980]  remoteproc2: registered virtio0 (type 7)
[   11.364028] pru-rproc 54438000.pru1: PRU rproc node /ocp/pruss_wrapper@54426000/pruss@54400000/pru1@54438000 probed successfully
[   11.384765] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha384' could not be loaded.
[   11.412872] alg: hash: Failed to load transform for omap-sha384: -2
[   11.450965] omap_sham_cra_init_alg: omap-sham: fallback driver 'sha512' could not be loaded.
[   11.480170] alg: hash: Failed to load transform for omap-sha512: -2
[   11.530564] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha384)' could not be loaded.
[   11.558934] alg: hash: Failed to load transform for omap-hmac-sha384: -2
[   11.619085] omap_sham_cra_init_alg: omap-sham: fallback driver 'hmac(sha512)' could not be loaded.
[   11.645895] alg: hash: Failed to load transform for omap-hmac-sha512: -2
[   11.671623] omap-des 53701000.des: OMAP DES hw accel rev: 0.33
[   11.683417] alg: skcipher: setkey failed on test 5 for ecb-des-omap: flags=100
[   11.693431] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
[   11.706015]  remoteproc2: powering up 54438000.pru1
[   11.711341]  remoteproc2: Booting fw image am437x-pru1_1-fw, size 90532
[   11.718620] ti-pruss 54400000.pruss: configured system_events = 0x00000000000c0000 intr_channels = 0x0000000a host_intr = 0x0000000a
[   11.730735] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
[   11.738710]  remoteproc2: remote processor 54438000.pru1 is now up
[   11.745456] virtio_rpmsg_bus virtio0: creating channel rpmsg-pru addr 0x1f
[   11.753087] virtio_rpmsg_bus virtio0: rpmsg host is online
[   11.770290] rpmsg_pru rpmsg0: new rpmsg_pru device: /dev/rpmsg_pru31
Populating dev cache
Starting syslogd/klogd: done
Creating eMMC directories...Done.
Initializing shared resources...Done.
Starting Logging Daemon... Done.
[   13.670551] ip_tables: (C) 2000-2006 Netfilter Core Team
[   13.697308] ip6_tables: (C) 2000-2006 Netfilter Core Team
[   13.767634] nf_conntrack version 0.5.0 (16086 buckets, 64344 max)
INIT: Entering runlevel: 5
Configuring network interfaces... done.
Starting OpenBSD Secure Shell server: sshd
done.
Starting rpcbind daemon...done.
starting statd: done
starting 8 nfsd kernel threads: [   15.604736] NFSD: Using /var/lib/nfs/v4recovery as the NFSv4 state recovery directory
[   15.612727] NFSD: starting 90-second grace period (net c0893a68)
done
starting mountd: done
Starting ntpd: done
Starting HPA's tftpd: in.tftpd-hpa