Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.49-gc2eed4ada2 (ildar@irsu) (gcc version 6.2.0 (GCC) ) #2 PREEMPT Fri Oct 20 18:28:33 +07 2017 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: SW-C100 [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x8a800000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64960 [ 0.000000] Kernel command line: console=ttyS1,115200n8 root=PARTUUID=10decebc-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 189780K/262144K available (7168K kernel code, 424K rwdata, 2372K rodata, 1024K init, 8669K bss, 23212K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0800000 (8160 kB) [ 0.000000] .init : 0xc0b00000 - 0xc0c00000 (1024 kB) [ 0.000000] .data : 0xc0c00000 - 0xc0c6a278 ( 425 kB) [ 0.000000] .bss : 0xc0c6a278 - 0xc14e16a4 (8670 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Running RCU self tests [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] RCU debugfs-based tracing is enabled. [ 0.000000] RCU lockdep checking is enabled. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000022] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000055] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000118] OMAP clocksource: timer1 at 24000000 Hz [ 0.000355] clocksource_probe: no matching clocksources found [ 0.001131] Console: colour dummy device 80x30 [ 0.001229] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.001244] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.001255] ... MAX_LOCK_DEPTH: 48 [ 0.001267] ... MAX_LOCKDEP_KEYS: 8191 [ 0.001278] ... CLASSHASH_SIZE: 4096 [ 0.001288] ... MAX_LOCKDEP_ENTRIES: 32768 [ 0.001299] ... MAX_LOCKDEP_CHAINS: 65536 [ 0.001309] ... CHAINHASH_SIZE: 32768 [ 0.001320] memory used by lock dependency info: 5167 kB [ 0.001332] per task-struct memory footprint: 1536 bytes [ 0.052172] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.167655] pid_max: default: 32768 minimum: 301 [ 0.169017] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.169058] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.179399] CPU: Testing write buffer coherency: ok [ 0.182750] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.199224] EFI services will not be available. [ 0.206537] devtmpfs: initialized [ 0.541381] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.609531] DMA-API: preallocated 4096 debug entries [ 0.609568] DMA-API: debugging enabled by kernel config [ 0.639867] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.639992] futex hash table entries: 256 (order: 1, 11264 bytes) [ 0.645664] pinctrl core: initialized pinctrl subsystem [ 0.664683] NET: Registered protocol family 16 [ 0.676087] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.766519] omap_hwmod: debugss: _wait_target_disable failed [ 0.867941] cpuidle: using governor ladder [ 0.897699] cpuidle: using governor menu [ 1.001396] OMAP GPIO hardware version 0.1 [ 1.247525] No ATAGs? [ 1.248384] hw-breakpoint: debug architecture 0x4 unsupported. [ 1.561578] edma 49000000.edma: TI EDMA DMA engine driver [ 1.581737] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 1.582848] pps_core: LinuxPPS API ver. 1 registered [ 1.582870] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 1.583221] PTP clock support registered [ 1.583538] EDAC MC: Ver: 3.0.0 [ 1.600099] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 1.619777] clocksource: Switched to clocksource timer1 [ 1.806667] NET: Registered protocol family 2 [ 1.813819] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 1.813957] TCP bind hash table entries: 2048 (order: 4, 73728 bytes) [ 1.815222] TCP: Hash tables configured (established 2048 bind 2048) [ 1.815864] UDP hash table entries: 256 (order: 2, 20480 bytes) [ 1.816252] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes) [ 1.819038] NET: Registered protocol family 1 [ 1.824804] RPC: Registered named UNIX socket transport module. [ 1.824839] RPC: Registered udp transport module. [ 1.824856] RPC: Registered tcp transport module. [ 1.824872] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.831899] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 1.867780] workingset: timestamp_bits=14 max_order=16 bucket_order=2 [ 2.155179] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 2.185364] NFS: Registering the id_resolver key type [ 2.185990] Key type id_resolver registered [ 2.186017] Key type id_legacy registered [ 2.217794] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 2.218067] io scheduler noop registered [ 2.218090] io scheduler deadline registered [ 2.225017] io scheduler cfq registered (default) [ 2.262947] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 2.550215] random: fast init done [ 3.397900] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 3.474276] console [ttyS1] disabled [ 3.475228] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 158, base_baud = 3000000) is a 8250 [ 4.100834] console [ttyS1] enabled [ 4.121668] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 4.335198] brd: module loaded [ 4.462498] loop: module loaded [ 4.488102] libphy: Fixed MDIO Bus: probed [ 4.579898] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 4.586058] davinci_mdio 4a101000.mdio: detected phy mask fffefffe [ 4.607893] libphy: 4a101000.mdio: probed [ 4.612243] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver TI DP83867 [ 4.622010] davinci_mdio 4a101000.mdio: phy[16]: device 4a101000.mdio:10, driver TI DP83867 [ 4.634927] cpsw 4a100000.ethernet: Detected MACID = 50:f1:4a:0b:83:c3 [ 4.643602] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 4.675487] i2c /dev entries driver [ 4.696805] cpuidle: enable-method property 'ti,am3352' found operations [ 4.741475] ledtrig-cpu: registered to indicate activity on CPUs [ 4.765537] NET: Registered protocol family 10 [ 4.783146] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 4.802567] NET: Registered protocol family 17 [ 4.808464] 8021q: 802.1Q VLAN Support v1.8 [ 4.813796] Key type dns_resolver registered [ 4.818499] omap_voltage_late_init: Voltage driver support not added [ 4.841832] kmemleak: Kernel memory leak detector initialized [ 4.851061] kmemleak: Automatic memory scanning thread started [ 4.972149] tps65910 0-002d: No interrupt support, no core IRQ [ 4.998928] vrtc: supplied by vbat [ 5.014587] vio: supplied by vbat [ 5.026116] vdd1: supplied by vbat [ 5.038379] vdd2: supplied by vbat [ 5.057409] vdig1: supplied by vbat [ 5.069015] vdig2: supplied by vbat [ 5.081171] vpll: supplied by vbat [ 5.092505] vdac: supplied by vbat [ 5.104649] vaux1: supplied by vbat [ 5.116079] vaux2: supplied by vbat [ 5.127839] vaux33: supplied by vbat [ 5.139431] vmmc: supplied by vbat [ 5.151562] vbb: supplied by vbat [ 5.166533] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 5.325022] hctosys: unable to open rtc device (rtc0) [ 5.347072] Waiting for root device PARTUUID=10decebc-02... [ 5.385638] mmc0: host does not support reading read-only switch, assuming write-enable [ 5.398141] mmc0: new high speed SDHC card at address aaaa [ 5.405018] mmc1: new high speed MMC card at address 0001 [ 5.431132] mmcblk0: mmc0:aaaa SL16G 14.8 GiB [ 5.442027] mmcblk1: mmc1:0001 MMC04G 3.60 GiB [ 5.449758] mmcblk1boot0: mmc1:0001 MMC04G partition 1 16.0 MiB [ 5.467048] mmcblk1boot1: mmc1:0001 MMC04G partition 2 16.0 MiB [ 5.474662] mmcblk0: p1 p2 [ 5.702187] EXT4-fs (mmcblk0p2): recovery complete [ 5.713325] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 5.722168] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 5.748556] devtmpfs: mounted [ 5.756439] Freeing unused kernel memory: 1024K INIT: version 2.88 booting Error opening /dev/fb0: No such file or directory Starting udev [ 10.192282] udevd[111]: starting version 3.2 [ 10.349183] udevd[112]: starting eudev-3.2 [ 12.749323] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) hwclock: can't open '/dev/misc/rtc': No such file or directory Fri Oct 20 12:09:33 UTC 2017 hwclock: can't open '/dev/misc/rtc': No such file or directory INIT: Entering runlevel: 5 Configuring network interfaces... [ 17.828904] net eth0: initializing cpsw version 1.12 (0) [ 17.866918] net eth0: initialized cpsw ale version 1.4 [ 17.883355] net eth0: ALE Table size 1024 [ 17.910551] net eth0: phy "4a101000.mdio:00" not found on slave 0, err -19 [ 17.917966] net eth0: phy "4a101000.mdio:10" not found on slave 1, err -19 [ 17.968467] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 17.975960] 8021q: adding VLAN 0 to HW filter on device eth0 udhcpc (v1.24.1) started Sending discover... Sending discover... Sending discover... No lease, forking to background done. Starting system message bus: dbus. Starting OpenBSD Secure Shell server: sshd done. Starting rpcbind daemon...done. starting statd: done Starting atd: OK hwclock: can't open '/dev/misc/rtc': No such file or directory exportfs: can't open /etc/exports for reading NFS daemon support not enabled in kernel Starting system log daemon...0 Starting kernel log daemon...0 Starting crond: OK Poky (Yocto Project Reference Distro) 2.2.2 am335x-evm /dev/ttyS1