diff --git a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/include/dss_dctrl.h b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/include/dss_dctrl.h index cafefd617..ad8bdd6e3 100755 --- a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/include/dss_dctrl.h +++ b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/include/dss_dctrl.h @@ -604,6 +604,12 @@ typedef struct /**< DSI Instance ID, currently note used */ uint32_t numOfLanes; /**< Number of outputs lanes for DSI output, max 4 */ + uint32_t laneSpeedInKbps; + /**< Exact DPHY lane speed from the selected speed band in Megabits per sec. + * This parameter is set to default value during init time. + * If updated in the application after init, newly set value will be used + * for DPHY clock configurations. + */ } Dss_DctrlDsiParams; /* ========================================================================== */ diff --git a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/src/drv/dctrl/dss_dctrlDsi.c b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/src/drv/dctrl/dss_dctrlDsi.c index 162ee9420..1289fed74 100755 --- a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/src/drv/dctrl/dss_dctrlDsi.c +++ b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/pdk_jacinto_08_01_00_36/packages/ti/drv/dss/src/drv/dctrl/dss_dctrlDsi.c @@ -69,6 +69,7 @@ #define DPHYTX0_CORE_BASE (CSL_DPHY_TX0_BASE) /* Base Address of DSI Wrapper */ #define DSITX2_WRAP_REGS_BASE (CSL_DSS_DSI0_DSI_WRAP_MMR_VBUSP_CFG_DSI_WRAP_BASE) +#define DSITX_DPHY_REF_CLK_KHZ_DEF (19200U) /* ========================================================================== */ @@ -100,6 +101,22 @@ typedef struct } Dss_DctrlDSIDrvObj; +/** + * struct Dsitx_DphyRangeData + * + * \brief This structure holds information about DSI Tx Range. Typically used + * for DPHY programming. + * + */ +typedef struct +{ + uint32_t rangeMin; + /**< Lower boundary of the range */ + uint32_t rangeMax; + /**< Hogher boundary of the range */ + uint32_t progVal; + /**< Value to be programmed for given range */ +} Dsitx_DphyRangeData; /* ========================================================================== */ @@ -128,6 +145,185 @@ extern "C" { static Dss_DctrlDSIDrvObj gDssDctrlDsiDrvObj; +/* This contains information of the PLL input divider value for DPHY + rangeMin and rangeMax is in KHz */ + +static Dsitx_DphyRangeData gDsiTxIpDivInfo[] = +{ + { + .rangeMin = 9600U, + .rangeMax = 19200U, + .progVal = 1U, + }, + { + .rangeMin = 19200U, + .rangeMax = 38400U, + .progVal = 2U, + }, + { + .rangeMin = 38400U, + .rangeMax = 76800U, + .progVal = 4U, + }, + { + .rangeMin = 76800U, + .rangeMax = 150000U, + .progVal = 8U, + }, +}; + +/* This contains information of the PLL output divider value for DPHY + rangeMin and rangeMax is in Mbps */ +static Dsitx_DphyRangeData gDsiTxOpDivInfo[] = +{ + { + .rangeMin = 1250U, + .rangeMax = 2500U, + .progVal = 1U, + }, + { + .rangeMin = 630U, + .rangeMax = 1240U, + .progVal = 2U, + }, + { + .rangeMin = 320U, + .rangeMax = 620U, + .progVal = 4U, + }, + { + .rangeMin = 160U, + .rangeMax = 310U, + .progVal = 8U, + }, + { + .rangeMin = 80U, + .rangeMax = 150U, + .progVal = 16U, + }, +}; + +/* This contains information of the PLL output divider value for DPHY + rangeMin and rangeMax is in Mbps */ +static Dsitx_DphyRangeData gDsiTxLaneSpeedBandInfo[] = +{ + { + .rangeMin = 80U, + .rangeMax = 100U, + .progVal = 0x0, + }, + { + .rangeMin = 100U, + .rangeMax = 120U, + .progVal = 0x1, + }, + { + .rangeMin = 120U, + .rangeMax = 160U, + .progVal = 0x2, + }, + { + .rangeMin = 160U, + .rangeMax = 200U, + .progVal = 0x3, + }, + { + .rangeMin = 200U, + .rangeMax = 240U, + .progVal = 0x4, + }, + { + .rangeMin = 240U, + .rangeMax = 320U, + .progVal = 0x5, + }, + { + .rangeMin = 320U, + .rangeMax = 390U, + .progVal = 0x6, + }, + { + .rangeMin = 390U, + .rangeMax = 450U, + .progVal = 0x7, + }, + { + .rangeMin = 450U, + .rangeMax = 510U, + .progVal = 0x8, + }, + { + .rangeMin = 510U, + .rangeMax = 560U, + .progVal = 0x9, + }, + { + .rangeMin = 560U, + .rangeMax = 640U, + .progVal = 0xA, + }, + { + .rangeMin = 640U, + .rangeMax = 690U, + .progVal = 0xB, + }, + { + .rangeMin = 690U, + .rangeMax = 770U, + .progVal = 0xC, + }, + { + .rangeMin = 770U, + .rangeMax = 870U, + .progVal = 0xD, + }, + { + .rangeMin = 870U, + .rangeMax = 950U, + .progVal = 0xE, + }, + { + .rangeMin = 950U, + .rangeMax = 1000U, + .progVal = 0xF, + }, + { + .rangeMin = 1000U, + .rangeMax = 1200U, + .progVal = 0x10, + }, + { + .rangeMin = 1200U, + .rangeMax = 1400U, + .progVal = 0x11, + }, + { + .rangeMin = 1400U, + .rangeMax = 1600U, + .progVal = 0x12, + }, + { + .rangeMin = 1600U, + .rangeMax = 1800U, + .progVal = 0x13, + }, + { + .rangeMin = 1800U, + .rangeMax = 2000U, + .progVal = 0x14, + }, + { + .rangeMin = 2000U, + .rangeMax = 2200U, + .progVal = 0x15, + }, + { + .rangeMin = 2200U, + .rangeMax = 2500U, + .progVal = 0x16, + }, +}; + /* ========================================================================== */ /* Internal/Private Function Declarations */ @@ -156,6 +352,7 @@ static int32_t dssDctrlEnableDsiLink(Dss_DctrlDSIDrvObj *dsiObj); static int32_t dssDctrlEnableDsiDatapath(Dss_DctrlDSIDrvObj *dsiObj); static int32_t dssDctrlWaitForLaneReady(Dss_DctrlDSIDrvObj *dsiObj); +static int32_t dssdctrlCalcDsiParams(Dss_DctrlDSIDrvObj *dsiObj, const Dss_DctrlDsiParams *dsiPrms); /* ========================================================================== */ /* Function Definitions */ @@ -181,10 +378,10 @@ void Dss_dctrlDrvInitDSI() dsiObj->dphyTxIpDiv = 0x2; dsiObj->dphyTxOpDiv = 0x2; - dsiObj->dphyTxFbDiv = 0x173; + dsiObj->dphyTxFbDiv = 0x178;//0x173; dsiObj->dphyTxRate = 0x1CE; - dsiObj->cfgDsiTx.numOfLanes = 0x2u; - dsiObj->privDsiTx.numOfLanes = 0x2u; + dsiObj->cfgDsiTx.numOfLanes = 0x4u;//0x2u; + dsiObj->privDsiTx.numOfLanes = 0x4u;//0x2u; } int32_t Dss_dctrlDrvSetDSIParams(Dss_DctrlDrvInfo *drvInfo, @@ -198,6 +395,8 @@ int32_t Dss_dctrlDrvSetDSIParams(Dss_DctrlDrvInfo *drvInfo, dsiObj->cfgDsiTx.numOfLanes = dsiPrms->numOfLanes; dsiObj->privDsiTx.numOfLanes = dsiPrms->numOfLanes; + status = dssdctrlCalcDsiParams(dsiObj, dsiPrms); + /* Checks to see if the configuration (num of lanes) is valid */ status = DSITX_Probe(&dsiObj->cfgDsiTx, &dsiObj->sysReqDsiTx); if (CDN_EOK == status) @@ -294,6 +493,105 @@ int32_t Dss_dctrlDrvEnableVideoDSI(Dss_DctrlDrvInfo *drvInfo, /* Internal/Private Function Definitions */ /* ========================================================================== */ +static int32_t dssdctrlCalcDsiParams(Dss_DctrlDSIDrvObj *dsiObj, const Dss_DctrlDsiParams *dsiPrms) +{ + int32_t retVal = FVID2_SOK; + uint32_t min, max; + uint32_t idx = 0U; + uint64_t tempResult, refClkKHz; + + /* Get speed band for given lane speed */ + for (idx = 0U ; + idx < (sizeof(gDsiTxLaneSpeedBandInfo) / sizeof(Dsitx_DphyRangeData)); + idx++) + { + min = gDsiTxLaneSpeedBandInfo[idx].rangeMin * 1000; + max = gDsiTxLaneSpeedBandInfo[idx].rangeMax * 1000; + if ((dsiPrms->laneSpeedInKbps >= min) && + (dsiPrms->laneSpeedInKbps <= max)) + { + break; + } + + } + if (idx < (sizeof(gDsiTxLaneSpeedBandInfo) / sizeof(Dsitx_DphyRangeData))) + { + dsiObj->dphyTxRate = (gDsiTxLaneSpeedBandInfo[idx].progVal) | + (gDsiTxLaneSpeedBandInfo[idx].progVal << 5); + } + else + { + retVal = FVID2_EFAIL; + } + + if (retVal == FVID2_SOK) + { + /* TODO: Read the clock runtime through sciclient APIs */ + refClkKHz = DSITX_DPHY_REF_CLK_KHZ_DEF; + /* Calculate DPHY ipdiv - PLL input divider */ + if (retVal == FVID2_SOK) + { + for (idx = 0U ; + idx < (sizeof(gDsiTxIpDivInfo) / sizeof(Dsitx_DphyRangeData)); + idx++) + { + if ((refClkKHz >= gDsiTxIpDivInfo[idx].rangeMin) && + (refClkKHz < gDsiTxIpDivInfo[idx].rangeMax)) + { + break; + } + } + if (idx < (sizeof(gDsiTxIpDivInfo) / sizeof(Dsitx_DphyRangeData))) + { + dsiObj->dphyTxIpDiv = gDsiTxIpDivInfo[idx].progVal; + } + else + { + retVal = FVID2_EFAIL; + } + } + + /* Calculate DPHY opdiv - PLL output divider */ + if (retVal == FVID2_SOK) + { + for (idx = 0U ; + idx < (sizeof(gDsiTxOpDivInfo) / sizeof(Dsitx_DphyRangeData)); + idx++) + { + min = gDsiTxOpDivInfo[idx].rangeMin * 1000; + max = gDsiTxOpDivInfo[idx].rangeMax * 1000; + if ((dsiPrms->laneSpeedInKbps >= min) && + (dsiPrms->laneSpeedInKbps <= max)) + { + break; + } + } + if (idx < (sizeof(gDsiTxOpDivInfo) / sizeof(Dsitx_DphyRangeData))) + { + dsiObj->dphyTxOpDiv = gDsiTxOpDivInfo[idx].progVal; + } + else + { + retVal = FVID2_EFAIL; + } + } + + /* Calculate DPHY fbdiv - PLL feedback divider */ + if (retVal == FVID2_SOK) + { + tempResult = (((uint64_t)dsiPrms->laneSpeedInKbps) * + ((uint64_t)2U) * + ((uint64_t)dsiObj->dphyTxIpDiv) * + ((uint64_t)dsiObj->dphyTxOpDiv)); + tempResult /= (uint64_t)refClkKHz; + + dsiObj->dphyTxFbDiv = (uint32_t)tempResult; + } + } + + return retVal; +} + static void dssDctrlSetDSIInCtrlMod() { /* diff --git a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/modules/src/app_display_module.c b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/modules/src/app_display_module.c index d33912b0c..ef696e600 100644 --- a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/modules/src/app_display_module.c +++ b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/modules/src/app_display_module.c @@ -82,10 +82,10 @@ vx_status app_init_display(vx_context context, DisplayObj *displayObj, char *obj displayObj->disp_params.opMode = TIVX_KERNEL_DISPLAY_ZERO_BUFFER_COPY_MODE;//TIVX_KERNEL_DISPLAY_BUFFER_COPY_MODE; displayObj->disp_params.pipeId = 0; /* pipe ID = 2 */ - displayObj->disp_params.outWidth = DISPLAY_WIDTH; - displayObj->disp_params.outHeight = DISPLAY_HEIGHT; - displayObj->disp_params.posX = (1920-DISPLAY_WIDTH)/2; - displayObj->disp_params.posY = (1080-DISPLAY_HEIGHT)/2; + displayObj->disp_params.outWidth = 1920U;//DISPLAY_WIDTH; + displayObj->disp_params.outHeight = 1080U;//DISPLAY_HEIGHT; + displayObj->disp_params.posX = 0;//(1920-DISPLAY_WIDTH)/2; + displayObj->disp_params.posY = 0;//(1080-DISPLAY_HEIGHT)/2; displayObj->disp_params_obj = vxCreateUserDataObject(context, "tivx_display_params_t", sizeof(tivx_display_params_t), &displayObj->disp_params); status = vxGetStatus((vx_reference)displayObj->disp_params_obj); diff --git a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_cfg_mcu2_0.h b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_cfg_mcu2_0.h index 9c5e5f2a6..433b04153 100755 --- a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_cfg_mcu2_0.h +++ b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_cfg_mcu2_0.h @@ -88,13 +88,13 @@ /* define below to enable eDP display, make sure to undef ENABLE_DSS_HDMI & ENABLE_DSS_DSI as well */ - #define ENABLE_DSS_EDP + #undef ENABLE_DSS_EDP /* define below to enable HDMI display, make sure to undef ENABLE_DSS_EDP & ENABLE_DSS_DSI as well */ #undef ENABLE_DSS_HDMI /* define below to enable DSI display, make sure to undef ENABLE_DSS_HDMI & ENABLE_DSS_EDP as well */ - #undef ENABLE_DSS_DSI + #define ENABLE_DSS_DSI #define ENABLE_I2C #define ENABLE_BOARD diff --git a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_init.c b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_init.c index 94709bfe7..49b97f63b 100755 --- a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_init.c +++ b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/platform/j721e/rtos/common/app_init.c @@ -550,15 +550,15 @@ int32_t appInit() #ifdef ENABLE_DSS_DSI prm.display_type = APP_DSS_DEFAULT_DISPLAY_TYPE_DSI; - prm.timings.width = 1280U; - prm.timings.height = 800U; + prm.timings.width = 1920U;//1280U; + prm.timings.height = 1080U;//800U; prm.timings.hFrontPorch = 110U; prm.timings.hBackPorch = 220U; prm.timings.hSyncLen = 40U; prm.timings.vFrontPorch = 5U; prm.timings.vBackPorch = 20U; prm.timings.vSyncLen = 5U; - prm.timings.pixelClock = 74250000ULL; + prm.timings.pixelClock = 149139000ULL;//74250000ULL; #endif status = appDssDefaultInit(&prm); APP_ASSERT_SUCCESS(status); diff --git a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dctrl.c b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dctrl.c index 190728a9b..e09585923 100755 --- a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dctrl.c +++ b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dctrl.c @@ -534,7 +534,8 @@ static int32_t appDctrlSetDsiParamsCmd(Fvid2_Handle handle, if(0 == retVal) { - dsi_params.numOfLanes = prms->num_lanes; + dsi_params.numOfLanes = 4u;//prms->num_lanes; + dsi_params.laneSpeedInKbps = 900000u; retVal = Fvid2_control(handle, IOCTL_DSS_DCTRL_SET_DSI_PARAMS, &dsi_params, NULL); diff --git a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dss_defaults.c b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dss_defaults.c index ddfda3a91..2864f0524 100755 --- a/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dss_defaults.c +++ b/ti-processor-sdk-rtos-j721e-evm-08_01_00_13/vision_apps/utils/dss/src/app_dss_defaults.c @@ -148,7 +148,7 @@ int32_t appDssDefaultInit(app_dss_default_prm_t *prm) if (prm->display_type == APP_DSS_DEFAULT_DISPLAY_TYPE_DSI) { - appDssConfigureUB941AndUB925(prm); +// appDssConfigureUB941AndUB925(prm); } appDssInitParamsInit(&dssParams); @@ -348,7 +348,7 @@ int32_t appDctrlDefaultInit(app_dss_default_obj_t *obj) if(obj->initPrm.display_type==APP_DSS_DEFAULT_DISPLAY_TYPE_DSI) { /* Only two lanes output supported for AOU LCD */ - dsiParams.num_lanes = 2u; + dsiParams.num_lanes = 4u;//2u; retVal+= appRemoteServiceRun(cpuId, APP_DCTRL_REMOTE_SERVICE_NAME, APP_DCTRL_CMD_SET_DSI_PARAMS, &dsiParams, sizeof(app_dctrl_dsi_params_t), 0U); }