Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpuset [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.32-gadde2ca9f8 (ilya@ASUS) (gcc version 5.3.1 2016017 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] Machine model: Novomar-dashboard [ 0.000000] bootconsole [earlycon0] enabled [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000095800000, size 5B [ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shal [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 6B [ 0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shal [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009d000000, size 3B [ 0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shal [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009f000000, size 8B [ 0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shal [ 0.000000] cma: Reserved 24 MiB at 0x00000000fe400000 [ 0.000000] Forcing write-allocate cache policy for SMP [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] OMAP4: Map 0x00000000ffd00000 to fe600000 for dram barrier [ 0.000000] DRA752 ES2.0 [ 0.000000] PERCPU: Embedded 11 pages/cpu @eed2e000 s14848 r8192 d22016 u45056 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 40 [ 0.000000] Kernel command line: console=ttyO2,115200n8 earlyprintk [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 1679688K/1897472K available (6579K kernel code, 360K rwdata, 2) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) [ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc08ce044 (8985 kB) [ 0.000000] .init : 0xc08cf000 - 0xc0a0e000 (1276 kB) [ 0.000000] .data : 0xc0a0e000 - 0xc0a68370 ( 361 kB) [ 0.000000] .bss : 0xc0a6a000 - 0xc0ab26c0 ( 290 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] ti_dt_clocks_register: failed to lookup clock node gmac_gmii_ref_clk_dv [ 0.000000] OMAP clockevent source: timer1 at 32786 Hz [ 0.000000] Architected cp15 timer(s) running at 6.14MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16s [ 0.000004] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511s [ 0.008305] Switching to timer-based delay loop, resolution 162ns [ 0.014955] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, maxs [ 0.025214] OMAP clocksource: 32k_counter at 32768 Hz [ 0.030933] Console: colour dummy device 80x30 [ 0.035584] WARNING: Your 'console=ttyO2' has been replaced by 'ttyS2' [ 0.042377] This ensures that you still see kernel messages. Please [ 0.048892] update your kernel commandline. [ 0.053284] Calibrating delay loop (skipped), value calculated using timer frequen) [ 0.063918] pid_max: default: 32768 minimum: 301 [ 0.068825] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.075711] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.083584] Initializing cgroup subsys io [ 0.087805] Initializing cgroup subsys memory [ 0.092377] Initializing cgroup subsys devices [ 0.097027] Initializing cgroup subsys freezer [ 0.101687] Initializing cgroup subsys perf_event [ 0.106604] Initializing cgroup subsys pids [ 0.111001] CPU: Testing write buffer coherency: ok [ 0.116294] /cpus/cpu@0 missing clock-frequency property [ 0.121840] /cpus/cpu@1 missing clock-frequency property [ 0.127396] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.133317] Setting up static identity map for 0x80008380 - 0x800083d8 [ 0.220408] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.220471] Brought up 2 CPUs [ 0.229488] SMP: Total of 2 processors activated (24.59 BogoMIPS). [ 0.235927] CPU: All CPU(s) started in HYP mode. [ 0.240750] CPU: Virtualization extensions available. [ 0.246347] devtmpfs: initialized [ 0.277367] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.286269] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.495337] Unhandled fault: asynchronous external abort (0x1211) at 0x00000000 [ 0.502927] pgd = c0003000 [ 0.505790] [00000000] *pgd=80000080004003, *pmd=00000000 [ 0.511428] Internal error: : 1211 [#1] PREEMPT SMP ARM [ 0.516874] Modules linked in: [ 0.520098] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 4.4.32-gadde2ca9f8 #2 [ 0.527328] Hardware name: Generic DRA74X (Flattened Device Tree) [ 0.533665] task: ee890000 ti: ee882000 task.ti: ee882000 [ 0.539294] PC is at omap_rtc_wait_not_busy+0x38/0x50 [ 0.544565] LR is at omap_rtc_wait_not_busy+0x30/0x50 [ 0.549834] pc : [] lr : [] psr: 40000093 [ 0.549834] sp : ee883de0 ip : ee883de0 fp : ee883dfc [ 0.561789] r10: 00000000 r9 : c08cf600 r8 : 000000a8 [ 0.567236] r7 : c0a1b788 r6 : 0001a36e r5 : c0a3ae34 r4 : 00000032 [ 0.574018] r3 : fa838000 r2 : fa838078 r1 : fa838044 r0 : 0001a36e [ 0.580801] Flags: nZcv IRQs off FIQs on Mode SVC_32 ISA ARM Segment kernel [ 0.588475] Control: 30c5387d Table: 80003000 DAC: fffffffd [ 0.594457] Process swapper/0 (pid: 1, stack limit = 0xee882210) [ 0.600704] Stack: (0xee883de0 to 0xee884000) [ 0.605260] 3de0: c0a1b788 a0000013 c0a180d8 c0a1bcc0 ee883e14 ee883e00 c00271a4 c0 [ 0.613739] 3e00: c0a1b788 00000003 ee883e2c ee883e18 c0024b10 c0027194 c0a1b788 00 [ 0.622216] 3e20: ee883e5c ee883e30 c0024c8c c0024aa4 c002bdd8 c0672f10 ee883e5c 03 [ 0.630694] 3e40: c002da60 c0a1b788 00000000 c0a6a608 ee883e84 ee883e60 c0024f18 c0 [ 0.639171] 3e60: ee883e84 ee883e70 c0a1b788 00000002 c0a1b7d4 ee9f6100 ee883eb4 e8 [ 0.647648] 3e80: c08dbabc c0024d80 c08dc2fc c0a1b788 c0a15b78 0000000c ee9f6100 c8 [ 0.656125] 3ea0: c0a15b78 c0a13730 ee883ecc ee883eb8 c08dc378 c08db9fc c0a13730 cc [ 0.664602] 3ec0: ee883f4c ee883ed0 c000982c c08dc308 ee883ef4 ee883ee0 c004f208 c0 [ 0.673080] 3ee0: effff600 c06a5c64 ee883f4c ee883ef8 c004f518 c08cf60c ee883f34 cc [ 0.681557] 3f00: c080b1b8 c080ab60 00000001 00000001 00000000 c08cbe74 c0882444 00 [ 0.690034] 3f20: 00000474 c0a6a000 c0a6a000 c091cff4 c090f820 000000a8 c08cf600 02 [ 0.698512] 3f40: ee883f94 ee883f50 c08cff68 c00097a0 00000001 00000001 00000000 c0 [ 0.706989] 3f60: 02088191 c08cbe74 40200a08 c0a6a000 c066e2d4 00000000 00000000 00 [ 0.715466] 3f80: 00000000 00000000 ee883fac ee883f98 c066e2ec c08cfda0 00000000 c4 [ 0.723943] 3fa0: 00000000 ee883fb0 c000fb88 c066e2e0 00000000 00000000 00000000 00 [ 0.732421] 3fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00 [ 0.740898] 3fe0: 00000000 00000000 00000000 00000000 00000013 00000000 72287a00 40 [ 0.749370] Backtrace: [ 0.751975] [] (omap_rtc_wait_not_busy) from [] (omap_hwmod_rt) [ 0.761341] r7:c0a1bcc0 r6:c0a180d8 r5:a0000013 r4:c0a1b788 [ 0.767251] [] (omap_hwmod_rtc_lock) from [] (_write_sysconfig) [ 0.776080] r5:00000003 r4:c0a1b788 [ 0.779842] [] (_write_sysconfig) from [] (_enable_sysc+0x148/) [ 0.788226] r5:00000020 r4:c0a1b788 [ 0.791989] [] (_enable_sysc) from [] (_enable+0x1a4/0x2d8) [ 0.799569] r6:c0a6a608 r5:00000000 r4:c0a1b788 [ 0.804406] [] (_enable) from [] (_setup.part.15+0xcc/0x3fc) [ 0.812077] r7:ee9f6100 r6:c0a1b7d4 r5:00000002 r4:c0a1b788 [ 0.817987] [] (_setup.part.15) from [] (__omap_hwmod_setup_al) [ 0.826905] r6:c0a13730 r5:c0a15b78 r4:c0a1b788 [ 0.831742] [] (__omap_hwmod_setup_all) from [] (do_one_initca) [ 0.840837] r5:c08dc2fc r4:c0a13730 [ 0.844600] [] (do_one_initcall) from [] (kernel_init_freeable) [ 0.853607] r10:00000002 r9:c08cf600 r8:000000a8 r7:c090f820 r6:c091cff4 r5:c0a6a0 [ 0.861740] r4:c0a6a000 [ 0.864436] [] (kernel_init_freeable) from [] (kernel_init+0x1) [ 0.872908] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c066e4 [ 0.881041] r4:c0a6a000 [ 0.883735] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 0.891583] r5:c066e2d4 r4:00000000 [ 0.895344] Code: e1a00007 ebfff913 e3100001 e1a00006 (189da8f0) [ 0.901698] ---[ end trace 9303b4b9833a5971 ]--- [ 0.906551] Kernel panic - not syncing: Attempted to kill init! exitcode=0x0000000b [ 0.906551] [ 0.916103] CPU1: stopping [ 0.918971] CPU: 1 PID: 0 Comm: swapper/1 Tainted: G D 4.4.32-gadde2c2 [ 0.927448] Hardware name: Generic DRA74X (Flattened Device Tree) [ 0.933781] Backtrace: [ 0.936391] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 0.944243] r7:ee8b9f40 r6:20000193 r5:00000000 r4:c0a3ae4c [ 0.950155] [] (show_stack) from [] (dump_stack+0x8c/0xa0) [ 0.957658] [] (dump_stack) from [] (handle_IPI+0x184/0x198) [ 0.965330] r7:ee8b9f40 r6:00000000 r5:00000001 r4:c0a0b424 [ 0.971239] [] (handle_IPI) from [] (gic_handle_irq+0x78/0x7c) [ 0.979087] r7:fa212000 r6:ee8b9f40 r5:fa21200c r4:c0a108e0 [ 0.984996] [] (gic_handle_irq) from [] (__irq_svc+0x40/0x74) [ 0.992759] Exception stack(0xee8b9f40 to 0xee8b9f88) [ 0.998026] 9f40: 00000001 00000000 00000000 c0020800 ee8b8000 c0a104ac 00000000 00 [ 1.006503] 9f60: ee8b9fb0 c0677214 c0a1050c ee8b9f9c ee8b9fa0 ee8b9f90 c0010614 c8 [ 1.014977] 9f80: 60000013 ffffffff [ 1.018636] r9:c0677214 r8:ee8b9fb0 r7:ee8b9f74 r6:ffffffff r5:60000013 r4:c001068 [ 1.026697] [] (arch_cpu_idle) from [] (default_idle_call+0x28) [ 1.035090] [] (default_idle_call) from [] (cpu_startup_entry+) [ 1.044016] [] (cpu_startup_entry) from [] (secondary_start_ke) [ 1.053379] r7:c0a6a2a8 [ 1.056067] [] (secondary_start_kernel) from [<8000956c>] (0x8000956c) [ 1.063737] r7:c0a6a2a8 r6:30c0387d r5:00000000 r4:ae843d80 [ 1.069648] ---[ end Kernel panic - not syncing: Attempted to kill init! exitcode=b [ 1.069648]