root@A:/app$dmesg [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 6.6.32+ (peng@peng) (aarch64-oe-linux-gcc (GCC) 13.3.0, GNU ld (GNU Binutils) 2.42.0.20240716) #5 SMP PREEMPT Wed May 21 08:36:08 CST 2025 [ 0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '') [ 0.000000] printk: bootconsole [ns16550a0] enabled [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000085000000, size 170 MiB [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000bfffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x000000009b4fffff] [ 0.000000] node 0: [mem 0x000000009b500000-0x000000009e6fffff] [ 0.000000] node 0: [mem 0x000000009e700000-0x000000009e77ffff] [ 0.000000] node 0: [mem 0x000000009e780000-0x000000009fffffff] [ 0.000000] node 0: [mem 0x00000000a0000000-0x00000000bfffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000bfffffff] [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: Trusted OS migration not required [ 0.000000] psci: SMC Calling Convention v1.4 [ 0.000000] percpu: Embedded 19 pages/cpu s38824 r8192 d30808 u77824 [ 0.000000] pcpu-alloc: s38824 r8192 d30808 u77824 alloc=19*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] alternatives: applying boot alternatives [ 0.000000] Kernel command line: console=ttyS2,115200n8 init=/sbin/init quiet earlycon=ns16550a,mmio32,0x02800000 root=/dev/mmcblk0p6 rw bootmode=A rootfstype=ext4 rootwait [ 0.000000] Unknown kernel command line parameters "bootmode=A", will be passed to user space. [ 0.000000] Dentry cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] Inode-cache hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 258048 [ 0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off [ 0.000000] software IO TLB: area num 2. [ 0.000000] software IO TLB: mapped [mem 0x00000000bac00000-0x00000000bec00000] (64MB) [ 0.000000] Memory: 696796K/1048576K available (8896K kernel code, 994K rwdata, 2500K rodata, 1728K init, 446K bss, 177700K reserved, 174080K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=2. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 256 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] Root IRQ handler: gic_handle_irq [ 0.000000] GICv3: GICv3 features: 16 PPIs [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000001880000 [ 0.000000] ITS [mem 0x01820000-0x0182ffff] [ 0.000000] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS [ 0.000000] ITS@0x0000000001820000: Devices Table too large, reduce ids 20->19 [ 0.000000] ITS@0x0000000001820000: allocated 524288 Devices @80800000 (flat, esz 8, psz 64K, shr 0) [ 0.000000] ITS: using cache flushing for cmd queue [ 0.000000] GICv3: using LPI property table @0x0000000080040000 [ 0.000000] GIC: using cache flushing for LPI property table [ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x0000000080050000 [ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention. [ 0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns [ 0.000000] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns [ 0.000301] Console: colour dummy device 80x25 [ 0.000351] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=800000) [ 0.000364] pid_max: default: 32768 minimum: 301 [ 0.000450] LSM: initializing lsm=capability,integrity [ 0.000547] Mount-cache hash table entries: 2048 (order: 2, 16384 bytes, linear) [ 0.000559] Mountpoint-cache hash table entries: 2048 (order: 2, 16384 bytes, linear) [ 0.002173] RCU Tasks: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1. [ 0.002242] RCU Tasks Trace: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1. [ 0.002409] rcu: Hierarchical SRCU implementation. [ 0.002414] rcu: Max phase no-delay instances is 1000. [ 0.002642] Platform MSI: msi-controller@1820000 domain created [ 0.002882] PCI/MSI: /bus@f0000/interrupt-controller@1800000/msi-controller@1820000 domain created [ 0.002986] EFI services will not be available. [ 0.003161] smp: Bringing up secondary CPUs ... [ 0.003750] Detected VIPT I-cache on CPU1 [ 0.003824] GICv3: CPU1: found redistributor 1 region 0:0x00000000018a0000 [ 0.003840] GICv3: CPU1: using allocated LPI pending table @0x0000000080060000 [ 0.003892] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.004029] smp: Brought up 1 node, 2 CPUs [ 0.004040] SMP: Total of 2 processors activated. [ 0.004045] CPU features: detected: 32-bit EL0 Support [ 0.004050] CPU features: detected: CRC32 instructions [ 0.004101] CPU: All CPU(s) started at EL2 [ 0.004105] alternatives: applying system-wide alternatives [ 0.005360] devtmpfs: initialized [ 0.013937] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.013970] futex hash table entries: 512 (order: 3, 32768 bytes, linear) [ 0.018692] pinctrl core: initialized pinctrl subsystem [ 0.019224] DMI not present or invalid. [ 0.019694] NET: Registered PF_NETLINK/PF_ROUTE protocol family [ 0.020801] DMA: preallocated 128 KiB GFP_KERNEL pool for atomic allocations [ 0.020876] DMA: preallocated 128 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.020947] DMA: preallocated 128 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.021012] audit: initializing netlink subsys (disabled) [ 0.021195] audit: type=2000 audit(0.020:1): state=initialized audit_enabled=0 res=1 [ 0.021583] thermal_sys: Registered thermal governor 'step_wise' [ 0.021767] ASID allocator initialised with 65536 entries [ 0.038967] Modules: 29088 pages in range for non-PLT usage [ 0.038984] Modules: 520608 pages in range for PLT usage [ 0.039636] HugeTLB: registered 1.00 GiB page size, pre-allocated 0 pages [ 0.039650] HugeTLB: 0 KiB vmemmap can be freed for a 1.00 GiB page [ 0.039657] HugeTLB: registered 32.0 MiB page size, pre-allocated 0 pages [ 0.039661] HugeTLB: 0 KiB vmemmap can be freed for a 32.0 MiB page [ 0.039666] HugeTLB: registered 2.00 MiB page size, pre-allocated 0 pages [ 0.039670] HugeTLB: 0 KiB vmemmap can be freed for a 2.00 MiB page [ 0.039675] HugeTLB: registered 64.0 KiB page size, pre-allocated 0 pages [ 0.039679] HugeTLB: 0 KiB vmemmap can be freed for a 64.0 KiB page [ 0.040657] k3-chipinfo 43000014.chipid: Family:AM62PX rev:SR1.0 JTAGID[0x0bb9d02f] Detected [ 0.041144] iommu: Default domain type: Translated [ 0.041149] iommu: DMA domain TLB invalidation policy: strict mode [ 0.041530] mc: Linux media interface: v0.10 [ 0.041568] videodev: Linux video capture interface: v2.00 [ 0.041607] pps_core: LinuxPPS API ver. 1 registered [ 0.041612] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.041629] PTP clock support registered [ 0.041727] scmi_core: SCMI protocol bus registered [ 0.043399] vgaarb: loaded [ 0.043716] clocksource: Switched to clocksource arch_sys_counter [ 0.043940] VFS: Disk quotas dquot_6.6.0 [ 0.043969] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.046708] NET: Registered PF_INET protocol family [ 0.046867] IP idents hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 0.047995] tcp_listen_portaddr_hash hash table entries: 512 (order: 1, 8192 bytes, linear) [ 0.048021] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear) [ 0.048033] TCP established hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.048092] TCP bind hash table entries: 8192 (order: 6, 262144 bytes, linear) [ 0.048312] TCP: Hash tables configured (established 8192 bind 8192) [ 0.048416] UDP hash table entries: 512 (order: 2, 16384 bytes, linear) [ 0.048455] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes, linear) [ 0.048598] NET: Registered PF_UNIX/PF_LOCAL protocol family [ 0.048633] NET: Registered PF_XDP protocol family [ 0.048652] PCI: CLS 0 bytes, default 64 [ 0.049578] Initialise system trusted keyrings [ 0.049803] workingset: timestamp_bits=46 max_order=18 bucket_order=0 [ 0.083882] Key type asymmetric registered [ 0.083894] Asymmetric key parser 'x509' registered [ 0.083925] io scheduler mq-deadline registered [ 0.083930] io scheduler kyber registered [ 0.083961] io scheduler bfq registered [ 0.087434] pinctrl-single 4084000.pinctrl: 34 pins, size 136 [ 0.088108] pinctrl-single f4000.pinctrl: 171 pins, size 684 [ 0.093276] Serial: 8250/16550 driver, 12 ports, IRQ sharing enabled [ 0.102991] loop: module loaded [ 0.105269] i2c_dev: i2c /dev entries driver [ 0.106584] sdhci: Secure Digital Host Controller Interface driver [ 0.106596] sdhci: Copyright(c) Pierre Ossman [ 0.106811] sdhci-pltfm: SDHCI platform and OF driver helper [ 0.107329] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 0.108447] optee: probing for conduit method. [ 0.108483] optee: revision 4.2 (12d7c4ee) [ 0.108779] optee: dynamic shared memory is enabled [ 0.109012] optee: initialized driver [ 0.109908] NET: Registered PF_PACKET protocol family [ 0.114615] registered taskstats version 1 [ 0.114709] Loading compiled-in X.509 certificates [ 0.125217] ti-sci 44043000.system-controller: ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)') [ 0.169398] ti-sci-intr bus@f0000:interrupt-controller@a00000: Interrupt Router 3 domain created [ 0.169645] ti-sci-inta 48000000.interrupt-controller: Interrupt Aggregator domain 28 created [ 0.169900] ti-sci-inta 4e400000.interrupt-controller: Interrupt Aggregator domain 200 created [ 0.180859] ti-udma 485c0000.dma-controller: Channels: 35 (tchan: 20, rchan: 15) [ 0.184651] printk: console [ttyS2] disabled [ 0.184990] 2800000.serial: ttyS2 at MMIO 0x2800000 (irq = 250, base_baud = 3000000) is a 8250 [ 0.185057] printk: console [ttyS2] enabled [ 0.185064] printk: bootconsole [ns16550a0] disabled [ 0.188956] 2850000.serial: ttyS5 at MMIO 0x2850000 (irq = 252, base_baud = 3000000) is a 8250 [ 0.189393] panel-simple panel0: supply power not found, using dummy regulator [ 0.192127] [drm] Initialized tidss 1.0.0 20180215 for 30200000.dss on minor 0 [ 0.192161] tidss 30200000.dss: [drm] No compatible format found [ 0.192171] tidss 30200000.dss: [drm] Cannot find any crtc or sizes [ 0.235727] davinci_mdio 8000f00.mdio: davinci mdio revision 17.7, bus freq 1000000 [ 0.236834] \x1b[35;1m DP83TC812_probe \x1b[0m [ 0.458821] mdio_bus 8000f00.mdio: MDIO device at address 1 is missing. [ 0.464140] davinci_mdio 8000f00.mdio: phy[0]: device 8000f00.mdio:00, driver TI DP83TC813CS2.0 [ 0.464184] am65-cpsw-nuss 8000000.ethernet: initializing am65 cpsw nuss version 0x6BA01903, cpsw version 0x6BA81903 Ports: 3 quirks:00000006 [ 0.464627] am65-cpsw-nuss 8000000.ethernet: initialized cpsw ale version 1.5 [ 0.464637] am65-cpsw-nuss 8000000.ethernet: ALE Table size 512 [ 0.465308] am65-cpsw-nuss 8000000.ethernet: CPTS ver 0x4e8a010d, freq:500000000, add_val:1 pps:0 [ 0.469853] am65-cpsw-nuss 8000000.ethernet: set new flow-id-base 19 [ 0.477900] cdns-csi2rx 30101000.csi-bridge: Probed CSI2RX with 4/4 lanes, 4 streams, external D-PHY [ 0.481145] mmc0: CQHCI version 5.10 [ 0.490228] mmc1: CQHCI version 5.10 [ 0.495271] clk: Disabling unused clocks [ 0.520277] mmc0: SDHCI controller on fa10000.mmc [fa10000.mmc] using ADMA 64-bit [ 0.530437] mmc1: SDHCI controller on fa00000.mmc [fa00000.mmc] using ADMA 64-bit [ 0.530794] Waiting for root device /dev/mmcblk0p6... [ 0.567317] mmc1: new high speed SDHC card at address aaaa [ 0.567980] mmcblk1: mmc1:aaaa SA16G 14.8 GiB [ 0.570548] mmcblk1: p1 p2 p3 [ 0.633581] mmc0: Command Queue Engine enabled [ 0.633608] mmc0: new HS200 MMC card at address 0001 [ 0.634214] mmcblk0: mmc0:0001 S40008 7.28 GiB [ 0.636203] Alternate GPT is invalid, using primary GPT. [ 0.636248] mmcblk0: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 [ 0.637571] mmcblk0boot0: mmc0:0001 S40008 4.00 MiB [ 0.638441] mmcblk0boot1: mmc0:0001 S40008 4.00 MiB [ 0.639216] mmcblk0rpmb: mmc0:0001 S40008 4.00 MiB, chardev (245:0) [ 0.647081] EXT4-fs (mmcblk0p6): recovery complete [ 0.647640] EXT4-fs (mmcblk0p6): mounted filesystem 89d80bfa-b837-3755-a96d-2a316afa227b r/w with ordered data mode. Quota mode: none. [ 0.647749] VFS: Mounted root (ext4 filesystem) on device 179:38. [ 0.648171] devtmpfs: mounted [ 0.648719] Freeing unused kernel memory: 1728K [ 0.648819] Run /sbin/init as init process [ 0.648824] with arguments: [ 0.648827] /sbin/init [ 0.648830] with environment: [ 0.648833] HOME=/ [ 0.648836] TERM=linux [ 0.648839] bootmode=A [ 0.760484] systemd[1]: System time before build time, advancing clock. [ 0.904436] systemd-sysv-generator[79]: SysV service '/etc/init.d/banner.sh' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.904666] systemd-sysv-generator[79]: SysV service '/etc/init.d/bootmisc.sh' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.904810] systemd-sysv-generator[79]: SysV service '/etc/init.d/devpts.sh' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.904964] systemd-sysv-generator[79]: SysV service '/etc/init.d/halt' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.905094] systemd-sysv-generator[79]: SysV service '/etc/init.d/hostname.sh' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.905230] systemd-sysv-generator[79]: SysV service '/etc/init.d/modutils.sh' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.905350] systemd-sysv-generator[79]: SysV service '/etc/init.d/rc' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.905495] systemd-sysv-generator[79]: SysV service '/etc/init.d/rcS' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.905654] systemd-sysv-generator[79]: SysV service '/etc/init.d/rmnologin.sh' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.906545] systemd-sysv-generator[79]: SysV service '/etc/init.d/udev' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.906705] systemd-sysv-generator[79]: SysV service '/etc/init.d/urandom' lacks a native systemd unit file. ~ Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it safe, robust and future-proof. ! This compatibility logic is deprecated, expect removal soon. ! [ 0.967924] systemd[1]: sysinit.target: Wants dependency dropin /usr/lib/systemd/system/sysinit.target.wants/systemd-udevd.service.bk is not a valid unit name, ignoring. [ 0.990831] systemd[1]: sockets.target: Wants dependency dropin /usr/lib/systemd/system/sockets.target.wants/systemd-udevd-control.socket_bk is not a valid unit name, ignoring. [ 1.039796] systemd[1]: Binding to IPv6 address not available since kernel does not support IPv6. [ 1.039842] systemd[1]: Binding to IPv6 address not available since kernel does not support IPv6. [ 1.129801] systemd[1]: systemd-journald.service: unit configures an IP firewall, but the local system does not support BPF/cgroup firewalling. [ 1.129832] systemd[1]: systemd-journald.service: (This warning is only shown for the first unit using IP firewalling.) [ 1.302163] systemd-journald[85]: Collecting audit messages is enabled. [ 2.039940] EXT4-fs (mmcblk0p7): recovery complete [ 2.039979] EXT4-fs (mmcblk0p7): mounted filesystem 0d406069-15d0-4358-ab9e-19ae38ddc721 r/w with ordered data mode. Quota mode: none. [ 2.068307] EXT4-fs (mmcblk0p2): mounted filesystem f6a031da-70b2-2858-a5e5-83b1fe233a57 ro with ordered data mode. Quota mode: none. [ 2.152767] EXT4-fs (mmcblk0p10): recovery complete [ 2.153630] EXT4-fs (mmcblk0p10): mounted filesystem 4b2d419a-d595-11ee-85fd-c3269e09a10c r/w with ordered data mode. Quota mode: none. [ 2.327065] FAT-fs (mmcblk1p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 3.377286] \x1b[35m 1 max96724_probe begin \x1b[0m [ 3.396003] \x1b[31merr: i2c_transfer i2c_addr:0x40 reg_addr:0x0101 failed return -121 \x1b[0m [ 3.419488] \x1b[31merr: i2c_transfer i2c_addr:0x40 reg_addr:0x0194 failed return -121 \x1b[0m [ 3.429382] \x1b[31merr: i2c_transfer i2c_addr:0x40 reg_addr:0x0331 failed return -121 \x1b[0m [ 3.478973] \x1b[31merr: i2c_transfer i2c_addr:0x40 reg_addr:0x0389 failed return -121 \x1b[0m [ 3.498814] \x1b[31merr: i2c_transfer i2c_addr:0x40 reg_addr:0x0380 failed return -121 \x1b[0m [ 3.540588] [drm] Initialized tidss 1.0.0 20180215 for 30220000.dss on minor 1 [ 3.542795] \x1b[31merr: sensor_0 not exist,please check your connection \x1b[0m [ 3.561489] vdec 30210000.video-codec: Added wave5 driver with caps: 'ENCODE' 'DECODE' [ 3.561508] vdec 30210000.video-codec: Product Code: 0x521c [ 3.561515] vdec 30210000.video-codec: Firmware Revision: 320127 [ 3.578430] \x1b[31merr: sensor_1 not exist,please check your connection \x1b[0m [ 3.580367] \x1b[31merr: sensor_2 not exist,please check your connection \x1b[0m [ 3.582301] \x1b[31merr: sensor_3 not exist,please check your connection \x1b[0m [ 3.630891] \x1b[31merr: max96724_init_cfg_1 not support \x1b[0m [ 3.637527] \x1b[35m 1 max96724_probe end \x1b[0m [ 3.830727] Console: switching to colour frame buffer device 240x67 [ 3.965579] tidss 30220000.dss: [drm] fb0: tidssdrmfb frame buffer device [ 4.107840] \x1b[32m pvr_probe begin \x1b[0m [ 4.119034] PVR_K: 124: Device: fd80000.gpu [ 4.127163] PVR_K: 124: Read BVNC 36.53.104.796 from HW device registers [ 4.127292] PVR_K: 124: RGX Device registered BVNC 36.53.104.796 with 1 core in the system [ 4.133654] [drm] Initialized pvr 24.1.6554834 20170530 for fd80000.gpu on minor 2 [ 4.133684] \x1b[32m pvr_probe end \x1b[0m [ 4.984705] EXT4-fs (mmcblk1p2): mounted filesystem 591d0601-c257-dc4f-8079-e0d1779ce39e r/w with ordered data mode. Quota mode: none. [ 5.006122] EXT4-fs (mmcblk1p3): mounted filesystem f87851dc-7734-584f-a70e-a391dd88ae93 r/w with ordered data mode. Quota mode: none. [ 15.072002] \x1b[31merr: get_frame_count not support \x1b[0m [ 15.077890] \x1b[31merr: get_frame_count not support \x1b[0m [ 15.083279] \x1b[31merr: get_frame_count not support \x1b[0m [ 15.088209] \x1b[31merr: get_frame_count not support \x1b[0m [ 19.092168] \x1b[31merr: get_frame_count not support \x1b[0m [ 19.096800] \x1b[31merr: get_frame_count not support \x1b[0m [ 19.101419] \x1b[31merr: get_frame_count not support \x1b[0m [ 19.106039] \x1b[31merr: get_frame_count not support \x1b[0m [ 19.110689] \x1b[31merr: inited: 0 0 0 0 \x1b[0m [ 19.383266] \x1b[35m \x1b[31m KOBJ_REMOVE (lock_status:0x0) cnt: 4 -> 0\x1b[0m \x1b[0m [ 19.658383] \x1b[35m SCANNING( 0) cnt: 0 -> 0 \x1b[0m [ 19.666399] \x1b[35m LOCK: 0 0 0 0 \x1b[0m [ 19.675065] \x1b[35m PCLK: 0 0 0 0 HS_DET: 0 0 0 0 \x1b[0m [ 32.368029] \x1b[35m SCANNING( 10) cnt: 0 -> 0 \x1b[0m [ 32.372404] \x1b[35m LOCK: 0 0 0 0 \x1b[0m [ 32.375535] \x1b[35m PCLK: 0 0 0 0 HS_DET: 0 0 0 0 \x1b[0m [ 45.063533] \x1b[35m SCANNING( 20) cnt: 0 -> 0 \x1b[0m [ 45.067912] \x1b[35m LOCK: 0 0 0 0 \x1b[0m [ 45.071043] \x1b[35m PCLK: 0 0 0 0 HS_DET: 0 0 0 0 \x1b[0m [ 47.820456] audit: type=1701 audit(1709054811.056:2): auid=4294967295 uid=0 gid=0 ses=4294967295 pid=601 comm="triangle" exe="/sdcard/vktriangle/triangle" sig=6 res=1 [ 57.757844] \x1b[35m SCANNING( 30) cnt: 0 -> 0 \x1b[0m [ 57.762223] \x1b[35m LOCK: 0 0 0 0 \x1b[0m [ 57.765377] \x1b[35m PCLK: 0 0 0 0 HS_DET: 0 0 0 0 \x1b[0m [ 70.452843] \x1b[35m SCANNING( 40) cnt: 0 -> 0 \x1b[0m [ 70.457226] \x1b[35m LOCK: 0 0 0 0 \x1b[0m [ 70.460370] \x1b[35m PCLK: 0 0 0 0 HS_DET: 0 0 0 0 \x1b[0m [ 83.147751] \x1b[35m SCANNING( 50) cnt: 0 -> 0 \x1b[0m [ 83.152147] \x1b[35m LOCK: 0 0 0 0 \x1b[0m [ 83.155279] \x1b[35m PCLK: 0 0 0 0 HS_DET: 0 0 0 0 \x1b[0m root@A:/app$