## Booting kernel from Legacy Image at 80700000 ... Image Name: Linux-2.6.37_IPNC_DM365EVM_5.1.0 Created: 2017-03-31 6:41:28 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 5150144 Bytes = 4.9 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.37_IPNC_DM365EVM_5.1.0 (root@spectross-laptop) (gcc version 4 .3.3 (Sourcery G++ Lite 2009q1-203) ) #2 PREEMPT Fri Mar 31 12:11:27 IST 2017 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DM36x EVM Memory policy: ECC disabled, Data cache writeback DaVinci dm36x_rev1.2 variant 0x8 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 12192 Kernel command line: mem=48M console=ttyS0,115200n8 noinitrd root=/dev/mmcblk0p 2 rootwait ip=192.168.1.253:192.168.1.184:192.168.1.1:255.255.255.0:::off cmemk .phys_start=0x83000000 cmemk.phys_end=0x88000000 cmemk.phys_start_1=0x00001000 cmemk.phys_end_1=0x00008000 cmemk.pools_1=1x28672 cmemk.allowOverlap=1 cmemk.us eHeapIfPoolUnavailable=1 PID hash table entries: 256 (order: -2, 1024 bytes) Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 48MB = 48MB total Memory: 43440k/43440k available, 5712k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xff000000 - 0xffe00000 ( 14 MB) vmalloc : 0xc3800000 - 0xfea00000 ( 946 MB) lowmem : 0xc0000000 - 0xc3000000 ( 48 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc002d000 ( 148 kB) .text : 0xc002d000 - 0xc04c0000 (4684 kB) .data : 0xc04c0000 - 0xc04f15c0 ( 198 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptable hierarchical RCU implementation. RCU-based detection of stalled CPUs is disabled. Verbose stalled-CPUs detection is disabled. NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 215.44 BogoMIPS (lpj=1077248) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok DaVinci: 8 gpio irqs NET: Registered protocol family 16 EVM: HD imager video input bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb vpss vpss: dm365_vpss vpss probed vpss vpss: dm365_vpss vpss probe success Advanced Linux Sound Architecture Driver Version 1.0.23. cfg80211: Calling CRDA to update world regulatory domain Switching to clocksource timer0_1 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 2048 (order: 2, 16384 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 2048 bind 2048) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. Installing knfsd (copyright (C) 1996 okir@monad.swb.de). JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. msgmni has been set to 84 io scheduler noop registered (default) CSL: Module install successful, device major num = 254 CSL: Module version 0.10.00, built on Mar 31 2017 11:56:51 I2C: Module install successful, device major num = 253 DMA: Module install successful, device major num = 252 EVM: switch to tvp5146 SD video input DRV: Sensor interface selected on DM365 EVM DRV: Module install successful DRV: Module built on Mar 31 2017 11:56:53 DRV: EDMACC.QUEPRI = 00002777 DRV: SYSTEM.MSTPRI0 = 00440011 DRV: SYSTEM.MSTPRI1 = 00000444 DRV: ISP.BCR = 00000002 DRV: SYSTEM.MISC = 00000399 EDMAK module: built on Mar 31 2017 at 11:56:40 Reference Linux version 2.6.37 File /media/59707d8b-08b0-46ea-9588-2978df3e4c87/IPNC_/Source/dvsdk_ipnctools /linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/edma/src/module/edmak.c IRQK module: built on Mar 31 2017 at 11:56:36 Reference Linux version 2.6.37 File /media/59707d8b-08b0-46ea-9588-2978df3e4c87/IPNC_/Source/dvsdk_ipnctools /linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/irq/src/module/irqk.c irqk initialized CMEMK module: built on Mar 31 2017 at 11:56:38 Reference Linux version 2.6.37 File /media/59707d8b-08b0-46ea-9588-2978df3e4c87/IPNC_/Source/dvsdk_ipnctools /linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c allocated heap buffer 0xc4000000 of size 0x5000000 heap fallback enabled - will try heap if pool buffer is not available CMEM Range Overlaps Kernel Physical - allowing overlap CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83000000) cmemk initialized Serial: 8250/16550 driver, 2 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c20000 (irq = 40) is a 16550A console [ttyS0] enabled serial8250 serial8250.0: unable to register port at index 1 (IO0 MEM1d06000 IRQ 41): -22 brd: module loaded at24 1-0050: 32768 byte 24c256 EEPROM (writable) Read MAC addr from EEPROM: 00:0e:99:03:50:a1 NAND device: Manufacturer ID: 0x2c, Chip ID: 0xd3 (Micron ) 2 NAND chips detected Creating 5 MTD partitions on "davinci_nand.0": 0x000000000000-0x000000f00000 : "bootloader" 0x000000f00000-0x000001000000 : "params" 0x000001000000-0x000001400000 : "kernel" 0x000001400000-0x000021400000 : "filesystem1" 0x000021400000-0x000080000000 : "filesystem2" davinci_nand davinci_nand.0: controller rev. 2.3 spi_davinci spi_davinci.0: Controller at 0xfec66000 davinci_mdio davinci_mdio.0: davinci mdio revision 1.4 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown console [netcon0] enabled netconsole: network logging started mice: PS/2 mouse device common for all mice input: TSC2004 Touchscreen as /devices/virtual/input/input0 dm365evm_keys: probe of 1-0025 failed with error -16 i2c /dev entries driver Linux media interface: v0.10 lirc_dev: IR Remote Control driver registered, major 246 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR RC5 (streamzap) protocol handler initialized IR LIRC bridge handler initialized Linux video capture interface: v2.00 vpbe-osd vpbe-osd: OSD sub device probe success vpbe-venc vpbe-venc: VENC sub device probe success vpbe-v4l2 vpbe-v4l2: vpbe v4l2 device registered ths7303 1-002c: chip found @ 0x58 (DaVinci I2C adapter) write byte data failed vpbe-v4l2 vpbe-v4l2: v4l2 sub device ths7303 registered Setting default output to Composite Setting default mode to ntsc vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device. vpbe-v4l2 vpbe-v4l2: layer=c29a3400,layer->video_dev=c29a34f4 vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device. vpbe-v4l2 vpbe-v4l2: layer=c29a3600,layer->video_dev=c29a36f4 watchdog watchdog: heartbeat 60 sec davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: USB HID core driver asoc: tlv320aic3x-hifi <-> davinci-mcbsp mapping ok ALSA device list: #0: DaVinci DM365 EVM TCP cubic registered NET: Registered protocol family 17 lib80211: common routines for IEEE802.11 drivers mmc0: new SDHC card at address e624 mmcblk0: mmc0:e624 SD08G 7.40 GiB mmcblk0: p1 p2 net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=221613) IP-Config: Complete: device=eth0, addr=192.168.1.253, mask=255.255.255.0, gw=192.168.1.1, host=192.168.1.253, domain=, nis-domain=(none), bootserver=192.168.1.184, rootserver=192.168.1.184, rootpath= EXT3-fs (mmcblk0p2): error: couldn't mount because of unsupported optional feat ures (240) EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional feat ures (244) EXT4-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is re commended EXT4-fs (mmcblk0p2): recovery complete EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:2. Freeing init memory: 148K INIT: version 2.86 booting PHY: 0:01 - Link is Up - 100/Full INIT: Entering runlevel: 5 Starting telnet daemon. Starting syslogd/klogd: done getty: ioctl() TIOCSPGRP call failed: I _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org 192.168.1.253 console Arago 2009.11 192.168.1.253 console 192.168.1.253 login: root -sh: can't access tty; job control turned off root@192:~# root@192:~# ./av_server.out DM368 DEI D1 H264 3000000 & root@192:~# -sh: ./av_server.out: not found root@192:~# root@192:~# root@192:~# cd /opt/ipnc/ root@192:/opt/ipnc# ./av_server.out DM368 DEI D1 H264 3000000 & root@192:/opt/ipnc# DM365MM Init Successful AVSERVER UI: Initializing. CLK Hz, ARM Hz = 432000000 DDR Hz = 340000000 VPSS Hz = 340000000 IMCOP Hz = 340000000 [OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter DM365MM Init SuccessfulSYSTEM.MSTPRI0 value changed to 00440011 CONFIGURING AVSERVER FOR DM368 ..... Creat queue id:0 queue id:0 root@192:/opt/ipnc#