Sensor selected : ACCELINK-ADS6311 Querying ACCELINK-ADS6311 1554.849383 s: ISS: Querying sensor [ACCELINK-ADS6311] ... !!! 1554.849526 s: ISS: Querying sensor [ACCELINK-ADS6311] ... Done !!! ########################SensorObj Start############################ Sensor Name: ACCELINK-ADS6311 Sensor Information: Raw Parameters: Width: 228 Height: 4128 Number of Exposures: 1 Line Interleaved: false Format[0]: Pixel Container: 1052674 MSB: 11 Format[1]: Pixel Container: 0 MSB: 0 Format[2]: Pixel Container: 0 MSB: 0 Meta Height Before: 0 Meta Height After: 0 Features: 0 AEWB Mode: 3 FPS: 20 Number of Data Lanes: 4 Data Lane Map[0]: 1 Data Lane Map[1]: 2 Data Lane Map[2]: 3 Data Lane Map[3]: 4 Data Lane Polarity[0]: 0 Data Lane Polarity[1]: 0 Data Lane Polarity[2]: 0 Data Lane Polarity[3]: 0 CSI Lane Band Speed: 15 Number of Channels Supported: 8 Camera Identifier (DCC ID): 631 Sensor Name: ACCELINK-ADS6311 Number of Sensors Found: 11 Sensor Features Enabled: 32 Sensor Features Supported: 0 Sensor DCC Enabled: 0 Sensor WDR Enabled: 0 Sensor Exposure Control Enabled: 0 Sensor Gain Control Enabled: 0 Number of Cameras Enabled: 1 Channel Mask: 0x10 Interactive Mode: 0 Enable LDC: 0 Sensor Index: 7 Use Case Option: 0 Image Width: 228 Image Height: 4128 Sensor Output Format: 0 ########################SensorObj End############################ Creating context done! Kernel loading done! Sensor init done! configure_capture_params status is 0x0 ! [CAPTURE_MODULE] - create capture RAW image object done! create_capture_output status is 0x0 ! create_error_detection_frame status is 0x0 ! configure_capture_output_write status is 0x0 ! Init init_msg_consumer! App Init Done! workid 0 Graph create done! workid 0 Capture graph done! workid 0 Graph verify done! App Create Graph Done! appStartImageSensor :ACCELINK-ADS6311, ch_mask 0x10 ready image buffer: 0 beginning status 0 ready image buffer: 1 beginning status 0 ready image buffer: 2 beginning status 0 ready image buffer: 3 beginning status 0 ========================= Demo : Camera Demo ========================= s: Save CSIx, VISS and LDC outputs e: Stats Export to file p: Print performance statistics x: Exit Enter Choice: