diff --git a/android/abi_gki_protected_exports_aarch64 b/android/abi_gki_protected_exports_aarch64 index 4afadd916..1c05de4ab 100644 --- a/android/abi_gki_protected_exports_aarch64 +++ b/android/abi_gki_protected_exports_aarch64 @@ -5,11 +5,6 @@ __hci_cmd_sync_sk __hci_cmd_sync_status __hci_cmd_sync_status_sk __nfc_alloc_vendor_cmd_reply_skb -alloc_can_err_skb -alloc_can_skb -alloc_candev_mqs -alloc_canfd_skb -alloc_canxl_skb baswap bt_accept_dequeue bt_accept_enqueue @@ -44,37 +39,6 @@ btbcm_set_bdaddr btbcm_setup_apple btbcm_setup_patchram btbcm_write_pcm_int_params -can_bus_off -can_change_mtu -can_change_state -can_dropped_invalid_skb -can_eth_ioctl_hwts -can_ethtool_op_get_ts_info_hwts -can_fd_dlc2len -can_fd_len2dlc -can_free_echo_skb -can_get_echo_skb -can_get_state_str -can_proto_register -can_proto_unregister -can_put_echo_skb -can_rx_offload_add_fifo -can_rx_offload_add_manual -can_rx_offload_add_timestamp -can_rx_offload_del -can_rx_offload_enable -can_rx_offload_get_echo_skb -can_rx_offload_irq_finish -can_rx_offload_irq_offload_fifo -can_rx_offload_irq_offload_timestamp -can_rx_offload_queue_tail -can_rx_offload_queue_timestamp -can_rx_offload_threaded_irq_finish -can_rx_register -can_rx_unregister -can_send -can_skb_get_frame_len -can_sock_destruct cdc_ncm_bind_common cdc_ncm_change_mtu cdc_ncm_fill_tx_frame @@ -86,8 +50,6 @@ cdc_ncm_rx_verify_nth32 cdc_ncm_select_altsetting cdc_ncm_tx_fixup cdc_ncm_unbind -close_candev -free_candev generic_mii_ioctl h4_recv_buf hci_alloc_dev_priv @@ -209,8 +171,6 @@ nfc_tm_data_received nfc_tm_deactivated nfc_unregister_device nfc_vendor_cmd_reply -of_can_transceiver -open_candev ppp_channel_index ppp_dev_name ppp_input @@ -230,10 +190,8 @@ qca_send_pre_shutdown_cmd qca_set_bdaddr qca_set_bdaddr_rome qca_uart_setup -register_candev register_pppox_proto rtl8152_get_version -safe_candev_priv slhc_compress slhc_free slhc_init @@ -244,7 +202,6 @@ tipc_dump_done tipc_dump_start tipc_nl_sk_walk tipc_sk_fill_sock_diag -unregister_candev unregister_pppox_proto usb_serial_claim_interface usb_serial_deregister_drivers @@ -325,4 +282,4 @@ wwan_port_txoff wwan_port_txon wwan_register_ops wwan_remove_port -wwan_unregister_ops \ No newline at end of file +wwan_unregister_ops