-Boot SPL 2016.05-00009-gac1d50f (May 24 2018 - 19:01:03)
DRA762-GP ES1.0
no pinctrl for hs200_1_8v
no pinctrl for ddr_1_8v
Trying to boot from MMC1
reading dra7-ipu2-fw.lzop
reading dra7-dsp1-fw.lzop
reading dra7-dsp2-fw.lzop
reading dra7-ipu1-fw.lzop
spl_load_file_fat: error reading file dra7-ipu1-fw.lzop, err - -1
spl: error reading image dra7-ipu1-fw.lzop, err - -1
Error loading remotecore IPU1!,Continuing with boot ...
spl: falcon_args_file not set in environment, falling back to default
reading single-stage-boot.dtb
reading uImage
reading uImage
[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Initializing cgroup subsys cpuset
[    0.000000] Initializing cgroup subsys cpu
[    0.000000] Initializing cgroup subsys cpuacct
[    0.000000] Linux version 4.4.84+ (root@ubuntu) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #7 SMP PREEMPT Thu May 24 19:01:25 PDT 2018
[    0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[    0.000000] Machine model: TI DRA762 EVM
[    0.000000] bootconsole [earlycon0] enabled
[    0.000000] Reserved memory: OVERLAP DETECTED!
[    0.000000] vsdk_sr1_mem@84000000 (0x0000000084000000--0x0000000099000000) overlaps with cmem@95400000 (0x0000000095400000--0x0000000095800000)
[    0.000000] Reserved memory: created DMA memory pool at 0x0000000040300000, size 3 MiB
[    0.000000] Reserved memory: initialized node cmem@40300000, compatible id shared-dma-pool
[    0.000000] Reserved memory: regions without no-map are not yet supported
[    0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 80 MiB
[    0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool
[    0.000000] Reserved memory: created CMA memory pool at 0x000000009e000000, size 32 MiB
[    0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool
[    0.000000] Reserved memory: regions without no-map are not yet supported
[    0.000000] Reserved memory: created CMA memory pool at 0x00000000a1000000, size 32 MiB
[    0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool
[    0.000000] Reserved memory: created CMA memory pool at 0x00000000a3000000, size 32 MiB
[    0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool
[    0.000000] Reserved memory: regions without no-map are not yet supported
[    0.000000] Reserved memory: created DMA memory pool at 0x00000000a9000000, size 64 MiB
[    0.000000] Reserved memory: initialized node cmem@A9000000, compatible id shared-dma-pool
[    0.000000] cma: Reserved 64 MiB at 0x00000000fb000000
[    0.000000] Forcing write-allocate cache policy for SMP
[    0.000000] Memory policy: Data cache writealloc
[    0.000000] OMAP4: Map 0x000000027fd00000 to fe600000 for dram barrier
[    0.000000] On node 0 totalpages: 1025792
[    0.000000] free_area_init_node: node 0, pgdat c068adc0, node_mem_map 00000000
[    0.000000]   DMA zone: 1728 pages used for memmap
[    0.000000]   DMA zone: 0 pages reserved
[    0.000000]   DMA zone: 179200 pages, LIFO batch:31
[    0.000000] Unable to handle kernel NULL pointer dereference at virtual address 00000000
[    0.000000] pgd = c0003000
[    0.000000] [00000000] *pgd=80000080004003, *pmd=00000000
[    0.000000] Internal error: Oops: 206 [#1] PREEMPT SMP ARM
[    0.000000] Modules linked in:
[    0.000000] CPU: 0 PID: 0 Comm: swapper Not tainted 4.4.84+ #7
[    0.000000] Hardware name: Generic DRA74X (Flattened Device Tree)
[    0.000000] task: c06577b0 ti: c0652000 task.ti: c0652000
[    0.000000] pc : [<c06385b0>]    lr : [<00000000>]    psr: 600000d3
[    0.000000] sp : c0653d90  ip : 00000001  fp : c0653dbc
[    0.000000] r10: 00000000  r9 : 00000024  r8 : 00000001
[    0.000000] r7 : 000b0000  r6 : c06bb7c0  r5 : c06574d0  r4 : 00080000
[    0.000000] r3 : 00000000  r2 : 00000000  r1 : 00000001  r0 : ffffffff
[    0.000000] Flags: nZCv  IRQs off  FIQs off  Mode SVC_32  ISA ARM  Segment kernel
[    0.000000] Control: 30c5387d  Table: 80003000  DAC: fffffffd
[    0.000000] Process swapper (pid: 0, stack limit = 0xc0652210)
[    0.000000] Stack: (0xc0653d90 to 0xc0654000)
[    0.000000] 3d80:                                     00080000 c068b0c4 c068bdc0 c0646168
[    0.000000] 3da0: 00030000 00000000 00000000 00000000 c0653e24 c0653dc0 c061c03c c0638540
[    0.000000] 3dc0: 00000000 00000000 00000000 00000000 00000000 00000000 80007003 0002bc00
[    0.000000] 3de0: c0578c38 c057ff2c c057ff54 00000000 fffffffe 000b0000 00000000 000b0000
[    0.000000] 3e00: c0653e38 7fd00000 00000000 00080000 c0653e48 c06bc510 c0653e84 c0653e28
[    0.000000] 3e20: c060b2d0 c061bd20 00000fff 00000000 00000000 0027fd00 00030000 00000000
[    0.000000] 3e40: 001cfd00 00000000 00004400 00000000 00101200 00000000 c0669a70 eff9a000
[    0.000000] 3e60: 00000000 c0007ff8 00000000 80007003 00800000 00000ff8 c0653f0c c0653e88
[    0.000000] 3e80: c060d678 c060b174 04000000 c0644008 c0800000 00c00000 c0000000 00c00000
[    0.000000] 3ea0: c063a428 c0644108 00080800 00000000 00080000 00000000 b0000000 00000000
[    0.000000] 3ec0: 80800000 00000000 b0000000 00000000 ffff1000 000affa5 00001000 00000007
[    0.000000] 3ee0: b0000000 c06cf234 c0605f74 c0008000 c0641a28 c0641a18 412fc0f2 c063a428
[    0.000000] 3f00: c0653f9c c0653f10 c0609478 c060c99c 0000006c 30c5387d 00000000 600001d3
[    0.000000] 3f20: 00000000 00000000 c061a914 c0080964 c0653fc4 00000001 00000000 ffffffff
[    0.000000] 3f40: c0654400 00000000 c0653f6c c0653f58 c008098c c008032c c05709dc c0653f94
[    0.000000] 3f60: c0653f8c c0653f70 c00ce468 c0080970 c0653f9c 00000000 c068e000 00000001
[    0.000000] 3f80: 00000000 ffffffff c0654400 00000000 c0653ff4 c0653fa0 c06069b8 c0608f2c
[    0.000000] 3fa0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[    0.000000] 3fc0: 00000000 c0641a28 00000000 c068e214 c0654484 c0641a24 c0658a30 80007000
[    0.000000] 3fe0: 412fc0f2 00000000 00000000 c0653ff8 80008090 c060690c 00000000 00000000
[    0.000000] Backtrace: 
[    0.000000] Function entered at [<c0638534>] from [<c061c03c>]
[    0.000000]  r10:00000000 r9:00000000 r8:00000000 r7:00030000 r6:c0646168 r5:c068bdc0
[    0.000000]  r4:c068b0c4 r3:00080000
[    0.000000] Function entered at [<c061bd14>] from [<c060b2d0>]
[    0.000000]  r10:c06bc510 r9:c0653e48 r8:00080000 r7:00000000 r6:7fd00000 r5:c0653e38
[    0.000000]  r4:000b0000
[    0.000000] Function entered at [<c060b168>] from [<c060d678>]
[    0.000000]  r10:00000ff8 r9:00800000 r8:80007003 r7:00000000 r6:c0007ff8 r5:00000000
[    0.000000]  r4:eff9a000
[    0.000000] Function entered at [<c060c990>] from [<c0609478>]
[    0.000000]  r10:c063a428 r9:412fc0f2 r8:c0641a18 r7:c0641a28 r6:c0008000 r5:c0605f74
[    0.000000]  r4:c06cf234
[    0.000000] Function entered at [<c0608f20>] from [<c06069b8>]
[    0.000000]  r10:00000000 r9:c0654400 r8:ffffffff r7:00000000 r6:00000001 r5:c068e000
[    0.000000]  r4:00000000
[    0.000000] Function entered at [<c0606900>] from [<80008090>]
[    0.000000]  r10:00000000 r9:412fc0f2 r8:80007000 r7:c0658a30 r6:c0641a24 r5:c0654484
[    0.000000]  r4:c068e214
[    0.000000] Code: e596e000 e0443003 1a00000e e0020392 (e79ec002) 
[    0.000000] ---[ end trace cb88537fdc8fa200 ]---
[    0.000000] Kernel panic - not syncing: Attempted to kill the idle task!
[    0.000000] ---[ end Kernel panic - not syncing: Attempted to kill the idle task!