The output for “omapconf show dpll” is: |--------------------------------------------                          | | DPLL Configuration                     | DPLL_PER        | |--------------------------------------------                          | | Status                                             | Locked              | |                                                         |                           | | Mode                                             | Lock                  | | Automatic Control                      | Not Supported | |  LPST = Low-Power STop            |                           | |  LPBP = Low-Power ByPass       |                           | |  FRBP = Fast-Relock ByPass       |                           | |  MNBP = MN ByPass                   |                           | |                                                         |                           | | Sigma-Delta Divider                    | 4                        | | SELFREQDCO                                | 0                        | |                                                         |                           | | Ref. Frequency (MHz)                | 24.000              | | M Multiplier Factor                    | 960                    | | N Divider Factor                          | 23                      | | Lock Frequency (MHz)               | 960                    | |                                                         |                           | | CLKOUT Output                           |                           | |   Status                                           | Enabled            | |   Clock Divider                              | 5                        | |   Clock Speed (MHz)                    | 192                    | |                                                         |                           | | CLK_DCO_LDO Output               |                           | |   Status                                           | Enabled            | |   Clock Speed (MHz)                    | 960                    | |                                                         |                           | |--------------------------------------------                          | |---------------------------------------------------------------------------------------------                                               | | DPLL Configuration                     | DPLL_CORE     | DPLL_MPU      | DPLL_DDR      | DPLL_DISP                    | |---------------------------------------------------------------------------------------------                                               | | Status                                            | Locked              | Locked              | Locked              | Bypassed                     | |                                                         |                           |                           |                           |                              | | Mode                                             | Lock                  | Lock                  | Lock                  | MNBP                         | | Automatic Control                      | Not Supported | Not Supported | Not Supported | Not Supported | |  LPBP = Low-Power ByPass       |                           |                           |                           |                              | |  FRBP = Fast-Relock ByPass       |                           |                           |                           |                              | |  MNBP = MN ByPass                   |                           |                           |                           |                              | | Low-Power Mode                       | Disabled           | Disabled           | Disabled           | Disabled                     | |                                                         |                           |                           |                           |                              | | Automatic Recalibration            | Disabled           | Disabled           | Disabled           | Disabled                     | | Clock Ramping during Relock   | Disabled           | Disabled           | Disabled           | Disabled                     | | Ramping Rate (x REFCLK(s))      | 2                        | 2                        | 2                        | 2                            | | Ramping Levels                            | No Ramp          | No Ramp          | No Ramp          | No Ramp                      | |                                                         |                           |                           |                           |                              | | Bypass Clock                                 | CLKINP             | CLKINP             | CLKINP             | CLKINP                       | | Bypass Clock Divider                   |                           |                           |                           |                              | | REGM4XEN Mode                       | Disabled           | Disabled           | Disabled           | Disabled                     | |                                                         |                           |                           |                           |                              | | Ref. Frequency (MHz)                | 24.000              | 24.000              | 24.000              | 24.000                       | | M Multiplier Factor                    | 1000                 | 25                      | 400                    | 0                            | | N Divider Factor                          | 23                      | 1                        | 23                      | 0                            | | Lock Frequency (MHz)               | 1000                 | 300                    | 400                    | 0 (0)                        | |                                                         |                           |                           |                           |                              | | M2 Output                                    |                           |                           |                           |                              | |   Status                                          |                           | Enabled            | Enabled            | Gated                        | |   Clock Divider                              |                           | 1                        | 1                        | 1                            | |   Clock Speed (MHz)                    |                           | 300                    | 400                    | 24 (24)                      | |                                                         |                           |                           |                           |                              | | CLK_DCO_LDO Output               |                           |                           |                           |                              | |   Status                                          | Gated               |                           |                           |                              | |   Clock Speed (MHz)                    | 2000                 |                           |                           |                              | |                                                         |                           |                           |                           |                              | |                                                         |                           |                           |                           |                              | | M4 Output                                    |                           |                           |                           |                              | |   Status                                          | Enabled            |                           |                           |                              | |   Clock Divider                              | 10                      |                           |                           |                              | |   Clock Speed (MHz)                    | 200                    |                           |                           |                              | |                                                         |                           |                           |                           |                              | | M5 Output                                    |                           |                           |                           |                              | |   Status                                          | Enabled            |                           |                           |                              | |   Clock Divider                              | 8                        |                           |                           |                              | |   Clock Speed (MHz)                    | 250                    |                           |                           |                              | |                                                         |                           |                           |                           |                              | | M6 Output                                    |                           |                           |                           |                              | |   Status                                          | Gated               |                           |                           |                              | |   Clock Divider                              | 4                        |                           |                           |                              | |   Clock Speed (MHz)                    | 500                    |                           |                           |                              | |---------------------------------------------------------------------------------------------                                               |