[0.000000 0.000000] [0.000115 0.000115] U-Boot 2010.06 (Apr 05 2017 - 12:24:30) DM385_IPNC_3.50.00 [0.002714 0.002599] [0.004921 0.002207] NAND device: Manufacturer ID: 0x01, Chip ID: 0xf1 (Spansion/AMD NAND 128MiB 3,3V 8-bit) [0.012753 0.007832] [0.014940 0.002187] [0.015007 0.000067] [0.015063 0.000056] NAND read: device 0 offset 0x20000, size 0x1e000 [0.222977 0.207914] 122880 bytes read: OK [0.228982 0.006005] [0.229048 0.000066] U-Boot 2010.06 (Apr 05 2017 - 12:24:59) DM385_IPNC_3.50.00 [0.240970 0.011922] [0.241031 0.000061] NAND device: Manufacturer ID: 0x01, Chip ID: 0xf1 (Spansion/AMD NAND 128MiB 3,3V 8-bit) [0.248620 0.007589] [0.666005 0.417385] [0.668930 0.002925] Data (writethrough) Cache is ON [0.671960 0.003030] [0.671995 0.000035] Loading from NAND 128MiB 3,3V 8-bit, offset 0x280000 [0.676587 0.004592] Image Name: Linux-2.6.37_DM385_CARDVR_3.50.0 [0.681247 0.004660] Image Type: ARM Linux Kernel Image (uncompressed) [0.687037 0.005790] Data Size: 1763452 Bytes = 1.7 MiB [0.690300 0.003263] Load Address: 80008000 [0.693173 0.002873] Entry Point: 80008000 [1.569985 0.876812] ## Booting kernel from Legacy Image at 80007fc0 ... [1.573470 0.003485] Image Name: Linux-2.6.37_DM385_CARDVR_3.50.0 [1.579170 0.005700] Image Type: ARM Linux Kernel Image (uncompressed) [1.583918 0.004748] Data Size: 1763452 Bytes = 1.7 MiB [1.587235 0.003317] Load Address: 80008000 [1.590066 0.002831] Entry Point: 80008000 [1.592933 0.002867] OK [1.593074 0.000141] OK [1.593210 0.000136] [1.593257 0.000047] Starting kernel ... [1.594128 0.000871] [1.597979 0.003851] Uncompressing Linux... done, booting the kernel. [2.025965 0.427986] Trying to install type control for IRQ375 [2.029267 0.003302] Trying to set irq flags for IRQ375 [2.032409 0.003142] omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! [2.674976 0.642567] omap_voltage_late_init: Voltage driver support not added [2.937989 0.263013] INIT: version 2.86 booting [3.137985 0.199996] First Runlevel [3.536974 0.398989] SysLink version : 2.20.02.20 [3.537776 0.000802] SysLink module created on Date:Apr 5 2017 Time:12:30:42 [3.543594 0.005818] Trace enabled [3.545133 0.001539] Trace SetFailureReason enabled [3.612661 0.067528] /dev/mem opened. [4.530002 0.917341] [4.530106 0.000104] [host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 1. [4.633977 0.103871] Finish Runlevel [5.052010 0.418033] [5.052100 0.000090] [host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 0. [5.169972 0.117872] [m3video] SYSTEM : Frequency - 200000000, - 200000000 [5.175038 0.005066] [m3vpss ] SYSTEM : Frequency - 200000000, - 200000000 [5.185920 0.010882] [m3vpss ] UTILS: CPU KHz = 400000 Khz *** [5.188307 0.002387] [m3vpss ] 91: MEM: Shared Region 2: Base = 0xb1000000, Length = 0x0d900000 (217 MB) [5.197032 0.008725] [m3vpss ] 91: MEM: Shared Region 1: Base = 0x8b800000, Length = 0x01e00000 (30 MB) [5.203625 0.006593] [m3vpss ] Received character 's' [6.183980 0.980355] [m3video] UTILS: CPU KHz = 400000 Khz *** [6.186163 0.002183] [m3video] 1091: MEM: Shared Region 2: Base = 0xb1000000, Length = 0x0d900000 (217 MB) [6.194100 0.007937] [m3video] 1092: MEM: Shared Region 1: Base = 0x8b800000, Length = 0x01e00000 (30 MB) [6.200565 0.006465] [m3video] Received character 's' [6.218985 0.018420] [6.221108 0.002043] [6.226926 0.005818] message_receive_thread creation success for Module ID=12 [6.230471 0.003545] Set amixer Start...!!! [6.268987 0.038516] Error: SemWait: Invalid Semaphore handler [6.278960 0.009973] Error: SemRelease: Invalid Semaphore handler [6.282251 0.003291] ./bin/ipnc_rdk_mcfw.out VNF_QUALITY CARDVRSINGLESTREAM MIPIDISPLAY_CH0 LCD AVI_RECORD_TRUE MJPEG_STREAM_FALSE LIVE_STREAM_FALSE TRIPLE_H264 TI2A AEWB HIGH_SPEED1 H264 HIGH_SPEEFHD & [6.504970 0.222719] [m3vpss ] === I2C0/2 Clk is active === [6.727975 0.223005] [m3vpss ] AR0330 Camera Sensor Configuration Start...!!! [6.730619 0.002644] [m3vpss ] [6.970973 0.240354] Set amixer Done...!!! [6.980957 0.009984] [m3vpss ] AR0330 Camera Sensor Configuration Done...!!! [6.984648 0.003691] [m3vpss ] [7.104987 0.120339] [m3vpss ] Received character 't' [7.139991 0.035004] [m3video] Received character 't' [7.343003 0.203012] [7.343092 0.000089] [host] Application Start Completed [7.738008 0.394916] [7.738097 0.000089] [host] DEBUG : cPtr = CAMERA:1 [7.743916 0.005819] 742: PB_LOGS: Entered playbackTsk_main() [7.747164 0.003248] 574: PB_LOGS: Entered videoSubmit_main() [7.806981 0.059817] [7.807074 0.000093] [host] cOverlay : 1 [7.807817 0.000743] [7.807886 0.000069] [host] IN MultiCh_cardvr_demo Config file read success [7.840970 0.033084] [7.841068 0.000098] [host] :::###### FullHD Decoder Selected to create configuration... ######## [7.847675 0.006607] [7.847738 0.000063] [host] :::###### ########################################################### [7.856338 0.008600] [7.856407 0.000069] [host] ::: In Usecase width = (1920)... [7.861082 0.004675] [7.861150 0.000068] [host] ::: In Usecase height = (1080)... [7.868193 0.007043] [7.868272 0.000079] [host] ::: In Usecase width(D1) = (720)... [7.870858 0.002586] [7.870921 0.000063] [host] ::: In Usecase height(D1) = (480)... [7.875740 0.004819] [7.875805 0.000065] [host] ::: In Usecase width for 720p = (1280)... [7.881785 0.005980] [7.881852 0.000067] [host] ::: In Usecase height 720p = (720)... [7.887761 0.005909] [7.887830 0.000069] [host] ::: In DEC Create FullHD... [7.892016 0.004186] [7.892084 0.000068] [host] : Checking width in Decoder (CH0) FullHD side = 1920 [7.898166 0.006082] [7.898218 0.000052] [host] : Checking Height in Decoder(CH0) FullHD side = 1080 [7.903281 0.005063] [7.903346 0.000065] [host] : Checking width in Decoder (CH1) side = 720 [7.909160 0.005814] [7.909235 0.000075] [host] : Checking Height in Decoder(CH1) side = 480 [7.915018 0.005783] [7.915087 0.000069] [host] : Checking width in Decoder (CH2) for D1 side = 1280 [7.920153 0.005066] [7.920221 0.000068] [host] : Checking Height in Decoder(CH2) for D1 side = 720 [8.131992 0.211771] [m3vpss ] DCC server task running [8.194977 0.062985] Starting udev [8.237450 0.003036] [8.239933 0.002483] message_receive_thread creation success for Module ID=2 [8.354978 0.115045] [m3vpss ] TVP5158 Video Decoder Configuration Start...!!! [8.358637 0.003659] [m3vpss ] TVP5158: 0x58: NO Patch downloaded, using ROM firmware. [8.398961 0.040324] [m3vpss ] TVP5158 Video Decoder Configuration Done...!!! [8.520974 0.070999] [m3vpss ] {SWOSD} edma3Handle->tccVal = 36 [8.524280 0.003306] [m3vpss ] {SWOSD} edma3Handle->chId = 36 [8.532919 0.008639] [m3vpss ] {SWOSD} edma3Handle->tccVal = 37 [8.535377 0.002458] [m3vpss ] {SWOSD} edma3Handle->chId = 37 [8.538833 0.003456] [m3vpss ] {SWOSD} edma3Handle->tccVal = 38 [8.544242 0.005409] [m3vpss ] {SWOSD} edma3Handle->chId = 38 [8.547694 0.003452] [m3vpss ] {SWOSD} edma3Handle->tccVal = 39 [8.553242 0.005548] [m3vpss ] {SWOSD} edma3Handle->chId = 39 [8.555574 0.002332] [m3vpss ] {SWOSD} edma3Handle->tccVal = 40 [8.560970 0.005396] [m3vpss ] {SWOSD} edma3Handle->chId = 40 [8.983978 0.357988] Caching udev devnodes [9.868941 0.010679] [9.869068 0.000127] [host] USECASE SETUP DONE [9.870059 0.000991] [9.870122 0.000063] [host] ################# : In iSetOSD() [9.872423 0.002301] [9.872485 0.000062] [host] ################# : In iSetOSD() [9.877925 0.005440] [9.877998 0.000073] [host] ################# : In iSetOSD() [9.881436 0.003438] [9.881501 0.000065] [host] ################# : In iSetOSD() [9.884975 0.003474] [m3vpss ] : width is 720 and height is 480 : dataFormat 1 [9.889934 0.004959] [m3vpss ] : pitch 0 is 1440 : pitch 1 is 0 : pitch 2 is 0 [9.895856 0.005922] [m3vpss ] DisplayId = 4,DataFormat = 1 [9.902295 0.006439] [m3vpss ] : DisplayLink_drvSwitchCh(665) Display channel no is 0 [9.906279 0.003984] WIS_STREAMER_VER = 0.00.01 [9.909144 0.002865] /opt/dvr/bin/wis-streamer [9.912013 0.002869] camera1 [9.912322 0.000309] ###########IsSilence = 0 ################ [9.914641 0.002319] ###########streamingMode = 0 ################ [9.920070 0.005429] ###########audioType = 0 ################ [9.923452 0.003382] ###########svcEnable = 0 ################ [9.926835 0.003383] In fn share_memory_init [9.929591 0.002756] [9.929659 0.000068] [host] : MSG_CMD_GET_MEM case [9.931812 0.002153] [9.931873 0.000061] [host] : total mem size is 59703296 [9.937200 0.005327] [9.937302 0.000102] [host] Active channel : 4 [9.940243 0.002941] [m3vpss ] : DisplayLink_drvSwitchCh(665) Display channel no is 4 [9.945398 0.005155] Sending discover... [9.948046 0.002648] Initializing... [9.948626 0.000580] [9.948689 0.000063] [host] ##############Deciding encoder channel################# [9.954725 0.006036] [9.954785 0.000060] [host] ENC_DISABLE [9.957524 0.002739] [9.957587 0.000063] [host] [9.958915 0.001328] Disable Channel: 1 [9.959579 0.000664] [host] [9.961916 0.002337] Disable Channel: 2 [9.962587 0.000671] [host] [9.964917 0.002330] Disable Channel: 3...done initializing [10.099988 0.117777] [m3vpss ] 4936: CAMERA: Fields = 1 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) [10.135999 0.036011] : the sample rate is 8000 [10.137123 0.001124] : IN Fn (Audio_captureCreate) AudioSampling Rate=8000 [10.142690 0.005567] [10.142759 0.000069] [host] [10.146039 0.003280] Audio capture task created [m3vpss ] 5062: CAPTURE: Fields = 0 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) [10.246986 0.100947] [10.247086 0.000100] [host] AUDIO : period size = 500 frames, dir = 0 [10.250659 0.003573] [10.250726 0.000067] [host] AUDIO : period time = 62500 us, dir = 0 [10.321640 0.000672] [10.324801 0.003109] [10.799401 0.004477] INIT: Entering runlevel: 5 [10.852952 0.053551] Starting telnet daemon [10.876918 0.023966] [10.916954 0.040036] Starting syslogd/klogd: done [11.012984 0.096030] c [11.013140 0.000156] _____ _____ _ _ [11.016745 0.003605] | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ [11.021551 0.004806] | | _| .'| . | . | | __| _| . | | | -_| _| _| [11.027407 0.005856] |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| [11.033254 0.005847] |___| |___| [11.038081 0.004827] [11.038117 0.000036] Arago Project http://arago-project.org dm814x-evm ttyO0 [11.043999 0.005882] [11.044051 0.000052] Arago 2011.09 dm814x-evm ttyO0 [11.047034 0.002983] [11.047082 0.000048] dm814x-evm login: root (automatic login) [11.185495 0.009107] root@dm814x-evm:~# [11.248187 0.062692] [host] [11.248456 0.000269] Application Run Completed [11.349149 0.003097] [11.349208 0.000059] [host] : total mem size is 59703296 [11.352523 0.003315] [11.352612 0.000089] [host] ITT server task running !!! [11.356008 0.003396] [11.357936 0.001928] [host] [11.358261 0.000325] ITT ittServer_run [11.360920 0.002659] [11.360988 0.000068] [host] ITT Server Message initialization successful [11.363723 0.002735] [11.363787 0.000064] [host] [11.366069 0.002282] ITT capture task created [11.368932 0.002863] [11.368995 0.000063] [host] DCC server Message ques is open succefully [11.372709 0.003714] [11.372768 0.000059] [host] Setting cmd <1> in message <403ebc00> [11.377211 0.004443] [11.377274 0.000063] [host] Posting message <403ebc00> in QId <10002> [11.391170 0.003350] [m3vpss ] Command 1 recived from HOST A8 [11.399984 0.005406] [11.400044 0.000060] [host] Response from M3 is : 1 [11.403118 0.003074] [m3vpss ] Command 2 recived from HOST A8 [11.405498 0.002380] [m3vpss ] New DCC data of size <33603> [11.408851 0.003353] [11.408911 0.000060] [host] Response from M3 is : 1 [11.415681 0.006770] [11.415763 0.000082] [host] Default parameters were sent sucessfully [11.417504 0.001741] [11.417554 0.000050] [host] Server Socket created with ID <22> [11.424996 0.002886] [m3vpss ] Call to VNF_LINK_CMD_UPDATE_DCC -1