Main Start QMSS successfully initialized CPPI successfully initialized PA successfully initialized ******************************** *********** CONSUMER *********** ******************************** WARNING: Please ensure that the CONSUMER is executing before running the PRODUCER!! Debug: Waiting for module reset... Debug: Waiting for module local reset... Debug: Waiting for SRIO ports to be operational... Debug: SRIO port 0 is operational. Debug: Lanes status shows lanes formed as one 4x port GPIO INIT... Debug: DrvConfig Rx host descriptor 0x@10856d00 Buffer: 0x@90000cc0 Return Queue 0x2e0 Debug: DrvConfig Rx host descriptor 0x@10856d80 Buffer: 0x@90000dc0 Return Queue 0x2e0 Debug: DrvConfig Rx host descriptor 0x@10856e00 Buffer: 0x@90000ec0 Return Queue 0x2e0 Debug: DrvConfig Rx host descriptor 0x@10856e80 Buffer: 0x@90000fc0 Return Queue 0x2e0 Debug: DrvConfig Ping: 0x1085ab00 Pong: 0x1085ab08 Debug: DrvConfig Rx Free Queue: 0x2e0 Rx Completion Queue: 0x2c8 Flow Id: 0 Debug: DrvConfig Tx host descriptor 0x@10856f00 Buffer: 0x@900010c0 Debug: DrvConfig Tx host descriptor 0x@10856f80 Buffer: 0x@900011c0 Debug: DrvConfig Tx host descriptor 0x@10857000 Buffer: 0x@900012c0 Debug: DrvConfig Tx host descriptor 0x@10857080 Buffer: 0x@900013c0 Debug: DrvConfig Tx Free Queue: 0x2e1 Tx Queue: 0x2a0 Debug: SRIO Driver Instance 0x@80006ae0 has been created Debug: SRIO Driver handle 0x80006ae0. consumerDIONWriteThroughput() Start Throughput: (RX side, DIO_NW, 3.125GBaud, 4X, tab delimited) Producer 1. Inter Stack Test TCP/IP Stack Example Client NetworkOpen Stack Test Start PASS successfully initialized Ethernet subsystem successfully initialized Ethernet eventId : 48 and vectId (Interrupt) : 7 Verify_Init: Expected 16 entry count for gTxFreeQHnd queue 736, found 20 entriesVerify_Init: Expected 0 entry count for Queue number = 898, found 114 entries Verify_Init: Expected 0 entry count for Queue number = 899, found 4 entries Warning:Queue handler Verification failed Registration of the EMAC Successful, waiting for link up .. Network Added: If-1:192.168.0.41 Service Status: HTTP : Enabled : : 000