Data Read

Data Read Worstcases

  • To investigate any result further, click on the link in the cell to open the waveforms. Viewing waveforms requires a valid EZwave license.
  • Click on the main header (e.g., "Setup" or "Hold") to view more details about how the margin was derived
  • Click on the second-level header (e.g., "Margin," "Measurement," or "Pass/Fail") to sort the table by that column
  • * Indicates that this measurement column from BER Eye, not PRBS Waveform

Data Read Worstcases

  Signal/DRAM/Controller Status Corner Setup Hold Pulse Width Overshoot Undershoot Overshoot Area Undershoot Area
# Signal Driving DRAM.Pin Receiving Controller.Pin Pass/Fail Case tUI [ps] Widest Horizontal Eye [mV] Reference Voltage Used [mV] Measurement [ps] Output Variation [ps] Base Requirement [ps] Margin [ps] Measurement [ps] Output Variation [ps] Base Requirement [ps] Margin [ps] Measurement [ps] Output Variation [ps] Base Requirement [ps] Margin [ps] Measurement [mV] Limit [mV] Margin [mV] Measurement [mV] Limit [mV] Margin [mV] Measurement [V*ns] Limit [V*ns] Margin [V*ns] Measurement [V*ns] Limit [V*ns] Margin [V*ns]
1 LPDDR4_DQ0_4 U7.F2 U6.C2 Pass Typ 625.0 186.2 182.3 271.6 -131.2 -62.0 78.400 260.6 -131.2 -62.0 67.400 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
2 LPDDR4_DQ10_4 U7.E11 U6.T2 Pass Typ 625.0 177.0 182.3 259.5 -131.2 -62.0 66.300 257.4 -131.2 -62.0 64.200 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
3 LPDDR4_DQ11_4 U7.B11 U6.U2 Pass Typ 625.0 185.6 182.3 272.1 -131.2 -62.0 78.900 256.0 -131.2 -62.0 62.800 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
4 LPDDR4_DQ12_4 U7.C11 U6.U3 Pass Typ 625.0 181.8 182.3 268.3 -131.2 -62.0 75.100 257.9 -131.2 -62.0 64.700 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
5 LPDDR4_DQ13_4 U7.F11 U6.U4 Pass Typ 625.0 185.8 182.3 266.9 -131.2 -62.0 73.700 263.8 -131.2 -62.0 70.600 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
6 LPDDR4_DQ14_4 U7.F9 U6.T4 Pass Typ 625.0 184.8 182.3 271.9 -131.2 -62.0 78.700 267.7 -131.2 -62.0 74.5 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
7 LPDDR4_DQ15_4 U7.E9 U6.T5 Pass Typ 625.0 186.5 182.3 273.1 -131.2 -62.0 79.900 267.9 -131.2 -62.0 74.700 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
8 LPDDR4_DQ1_4 U7.E4 U6.E4 Pass Typ 625.0 184.6 182.3 262.3 -131.2 -62.0 69.100 263.5 -131.2 -62.0 70.300 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
9 LPDDR4_DQ2_4 U7.E2 U6.D3 Pass Typ 625.0 186.2 182.3 269.8 -131.2 -62.0 76.600 261.0 -131.2 -62.0 67.800 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
10 LPDDR4_DQ3_4 U7.F4 U6.E5 Pass Typ 625.0 185.5 182.3 267.6 -131.2 -62.0 74.400 273.2 -131.2 -62.0 80.0 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
11 LPDDR4_DQ4_4 U7.C2 U6.D2 Pass Typ 625.0 186.4 182.3 270.2 -131.2 -62.0 77.0 258.6 -131.2 -62.0 65.400 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
12 LPDDR4_DQ5_4 U7.C4 U6.F3 Pass Typ 625.0 185.9 182.3 271.9 -131.2 -62.0 78.700 257.9 -131.2 -62.0 64.700 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
13 LPDDR4_DQ6_4 U7.B4 U6.F1 Pass Typ 625.0 187.7 182.3 273.7 -131.2 -62.0 80.5 256.2 -131.2 -62.0 63.0 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
14 LPDDR4_DQ7_4 U7.B2 U6.F2 Pass Typ 625.0 186.4 182.3 266.6 -131.2 -62.0 73.400 257.4 -131.2 -62.0 64.200 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
15 LPDDR4_DQ8_4 U7.C9 U6.R3 Pass Typ 625.0 185.5 182.3 267.2 -131.2 -62.0 74.0 258.3 -131.2 -62.0 65.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
16 LPDDR4_DQ9_4 U7.B9 U6.R2 Pass Typ 625.0 187.4 182.3 277.7 -131.2 -62.0 84.5 251.0 -131.2 -62.0 57.800 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
17 LPDDR4_DQ0_4 U7.F2 U6.C2 Pass Slow 625.0 170.2 174.3 240.5 -131.2 -62.0 47.300 267.3 -131.2 -62.0 74.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
18 LPDDR4_DQ10_4 U7.E11 U6.T2 Pass Slow 625.0 176.9 174.3 227.3 -131.2 -62.0 34.100 265.0 -131.2 -62.0 71.800 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
19 LPDDR4_DQ11_4 U7.B11 U6.U2 Pass Slow 625.0 174.9 174.3 235.9 -131.2 -62.0 42.700 262.0 -131.2 -62.0 68.800 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
20 LPDDR4_DQ12_4 U7.C11 U6.U3 Pass Slow 625.0 173.5 174.3 237.0 -131.2 -62.0 43.800 265.6 -131.2 -62.0 72.400 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
21 LPDDR4_DQ13_4 U7.F11 U6.U4 Pass Slow 625.0 169.9 174.3 234.9 -131.2 -62.0 41.700 269.7 -131.2 -62.0 76.5 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
22 LPDDR4_DQ14_4 U7.F9 U6.T4 Pass Slow 625.0 175.8 174.3 236.2 -131.2 -62.0 43.0 274.0 -131.2 -62.0 80.800 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
23 LPDDR4_DQ15_4 U7.E9 U6.T5 Pass Slow 625.0 178.6 174.3 240.4 -131.2 -62.0 47.200 273.5 -131.2 -62.0 80.300 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
24 LPDDR4_DQ1_4 U7.E4 U6.E4 Pass Slow 625.0 175.8 174.3 230.5 -131.2 -62.0 37.300 270.4 -131.2 -62.0 77.200 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
25 LPDDR4_DQ2_4 U7.E2 U6.D3 Pass Slow 625.0 177.3 174.3 236.5 -131.2 -62.0 43.300 267.3 -131.2 -62.0 74.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
26 LPDDR4_DQ3_4 U7.F4 U6.E5 Pass Slow 625.0 177.1 174.3 234.5 -131.2 -62.0 41.300 279.4 -131.2 -62.0 86.200 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
27 LPDDR4_DQ4_4 U7.C2 U6.D2 Pass Slow 625.0 173.5 174.3 239.3 -131.2 -62.0 46.100 265.4 -131.2 -62.0 72.200 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
28 LPDDR4_DQ5_4 U7.C4 U6.F3 Pass Slow 625.0 177.8 174.3 239.8 -131.2 -62.0 46.600 264.7 -131.2 -62.0 71.5 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
29 LPDDR4_DQ6_4 U7.B4 U6.F1 Pass Slow 625.0 173.5 174.3 242.0 -131.2 -62.0 48.800 262.3 -131.2 -62.0 69.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
30 LPDDR4_DQ7_4 U7.B2 U6.F2 Pass Slow 625.0 170.5 174.3 235.9 -131.2 -62.0 42.700 263.5 -131.2 -62.0 70.300 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
31 LPDDR4_DQ8_4 U7.C9 U6.R3 Pass Slow 625.0 178.2 174.3 234.2 -131.2 -62.0 41.0 265.3 -131.2 -62.0 72.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
32 LPDDR4_DQ9_4 U7.B9 U6.R2 Pass Slow 625.0 174.1 174.3 246.4 -131.2 -62.0 53.200 256.1 -131.2 -62.0 62.900 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
33 LPDDR4_DQ0_4 U7.F2 U6.C2 Pass Fast 625.0 196.6 195.8 293.6 -131.2 -62.0 100.400 251.5 -131.2 -62.0 58.300 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
34 LPDDR4_DQ10_4 U7.E11 U6.T2 Pass Fast 625.0 195.9 195.8 281.8 -131.2 -62.0 88.600 249.1 -131.2 -62.0 55.900 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
35 LPDDR4_DQ11_4 U7.B11 U6.U2 Pass Fast 625.0 197.7 195.8 296.7 -131.2 -62.0 103.5 249.2 -131.2 -62.0 56.0 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
36 LPDDR4_DQ12_4 U7.C11 U6.U3 Pass Fast 625.0 192.6 195.8 290.0 -131.2 -62.0 96.800 249.1 -131.2 -62.0 55.900 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
37 LPDDR4_DQ13_4 U7.F11 U6.U4 Pass Fast 625.0 196.4 195.8 289.9 -131.2 -62.0 96.700 255.3 -131.2 -62.0 62.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
38 LPDDR4_DQ14_4 U7.F9 U6.T4 Pass Fast 625.0 195.4 195.8 295.1 -131.2 -62.0 101.900 259.4 -131.2 -62.0 66.200 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
39 LPDDR4_DQ15_4 U7.E9 U6.T5 Pass Fast 625.0 196.6 195.8 296.4 -131.2 -62.0 103.200 258.6 -131.2 -62.0 65.400 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
40 LPDDR4_DQ1_4 U7.E4 U6.E4 Pass Fast 625.0 195.3 195.8 284.9 -131.2 -62.0 91.700 255.2 -131.2 -62.0 62.0 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
41 LPDDR4_DQ2_4 U7.E2 U6.D3 Pass Fast 625.0 197.1 195.8 293.0 -131.2 -62.0 99.800 252.5 -131.2 -62.0 59.300 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
42 LPDDR4_DQ3_4 U7.F4 U6.E5 Pass Fast 625.0 196.8 195.8 290.6 -131.2 -62.0 97.400 264.3 -131.2 -62.0 71.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
43 LPDDR4_DQ4_4 U7.C2 U6.D2 Pass Fast 625.0 197.1 195.8 292.9 -131.2 -62.0 99.700 249.2 -131.2 -62.0 56.0 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
44 LPDDR4_DQ5_4 U7.C4 U6.F3 Pass Fast 625.0 197.1 195.8 294.5 -131.2 -62.0 101.300 249.3 -131.2 -62.0 56.100 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
45 LPDDR4_DQ6_4 U7.B4 U6.F1 Pass Fast 625.0 199.0 195.8 296.5 -131.2 -62.0 103.300 247.1 -131.2 -62.0 53.900 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
46 LPDDR4_DQ7_4 U7.B2 U6.F2 Pass Fast 625.0 197.1 195.8 289.3 -131.2 -62.0 96.100 248.6 -131.2 -62.0 55.400 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
47 LPDDR4_DQ8_4 U7.C9 U6.R3 Pass Fast 625.0 196.6 195.8 290.6 -131.2 -62.0 97.400 250.1 -131.2 -62.0 56.900 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
48 LPDDR4_DQ9_4 U7.B9 U6.R2 Pass Fast 625.0 198.4 195.8 300.7 -131.2 -62.0 107.5 242.1 -131.2 -62.0 48.900 N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A