Address

Address Worstcases

  • To investigate any result further, click on the link in the cell to open the waveforms. Viewing waveforms requires a valid EZwave license.
  • Click on the main header (e.g., "Setup" or "Hold") to view more details about how the margin was derived
  • Click on the second-level header (e.g., "Margin," "Measurement," or "Pass/Fail") to sort the table by that column
  • * Indicates that this measurement column from BER Eye, not PRBS Waveform

Address Worstcases

  Signal/Dram Status Corner Setup Hold Pulse Width tDIVW_1bit Min Slew Rate Max Slew Rate Voltage Margin between Signal and Eye-Mask Peak Voltage Overshoot Undershoot Overshoot Area Undershoot Area
# Signal Accessed DRAM Pass/Fail Case tUI [ps] Widest horizontal eye [mV] Reference voltage used [mV] Measurement [ps] Output Variation [ps] Base Requirement [ps] Margin [ps] Measurement [ps] Output Variation [ps] Base Requirement [ps] Margin [ps] Measurement [ps] Output Variation [ps] Base Requirement [ps] Margin [ps] Measurement [ps] Output Variation [ps] Base Requirement [ps] Margin [ps] Measurement [V/ns] Limit [V/ns] Margin [V/ns] Measurement [V/ns] Limit [V/ns] Margin [V/ns] Margin [mV] Above/Below Reference Voltage [mV] Above/Below Reference Voltage Required [mV] Above/Below Reference Voltage Margin [mV] Measurement [mV] Limit [mV] Margin [mV] Measurement [mV] Limit [mV] Margin [mV] Measurement [V*ns] Limit [V*ns] Margin [V*ns] Measurement [V*ns] Limit [V*ns] Margin [V*ns] Monotonic
1 LPDDR4_CA0_4 U7.H2 Pass Typ 1250.0 232.1 233.1 602.8 -8.0 -188.0 407.3 588.0 -8.0 -188.0 392.5 1238.9 -16.0 -688.0 535.4 N/A N/A N/A N/A 4.000 1.000 3.000 5.522 7.000 1.478 136.842 232.6 105.0 127.6 0.0 300.0 300.0 45.7 300.0 254.3 0.000 0.100 0.100 0.005 0.100 0.095 Pass
2 LPDDR4_CA1_4 U7.J2 Pass Typ 1250.0 231.1 233.1 613.3 -8.0 -188.0 417.8 584.1 -8.0 -188.0 388.6 1244.6 -16.0 -688.0 541.1 N/A N/A N/A N/A 4.200 1.000 3.200 5.181 7.000 1.819 134.844 233.9 105.0 128.9 0.0 300.0 300.0 30.0 300.0 270.0 0.000 0.100 0.100 0.003 0.100 0.097 Pass
3 LPDDR4_CA2_4 U7.H9 Pass Typ 1250.0 232.4 233.1 603.9 -8.0 -188.0 408.4 582.1 -8.0 -188.0 386.6 1238.0 -16.0 -688.0 534.5 N/A N/A N/A N/A 3.816 1.000 2.816 5.255 7.000 1.745 123.776 233.0 105.0 128.0 0.0 300.0 300.0 25.6 300.0 274.4 0.000 0.100 0.100 0.003 0.100 0.097 Pass
4 LPDDR4_CA3_4 U7.H10 Pass Typ 1250.0 236.3 233.1 581.9 -8.0 -188.0 386.4 604.6 -8.0 -188.0 409.1 1240.9 -16.0 -688.0 537.4 N/A N/A N/A N/A 3.815 1.000 2.815 4.756 7.000 2.244 131.969 233.4 105.0 128.4 0.0 300.0 300.0 41.1 300.0 258.9 0.000 0.100 0.100 0.005 0.100 0.095 Pass
5 LPDDR4_CA4_4 U7.H11 Pass Typ 1250.0 229.8 233.1 589.3 -8.0 -188.0 393.8 601.3 -8.0 -188.0 405.8 1242.9 -16.0 -688.0 539.4 N/A N/A N/A N/A 4.011 1.000 3.011 5.075 7.000 1.925 134.060 236.6 105.0 131.6 0.0 300.0 300.0 43.9 300.0 256.1 0.000 0.100 0.100 0.005 0.100 0.095 Pass
6 LPDDR4_CA5_4 U7.J11 Pass Typ 1250.0 230.3 233.1 609.9 -8.0 -188.0 414.4 586.1 -8.0 -188.0 390.6 1243.9 -16.0 -688.0 540.4 N/A N/A N/A N/A 4.161 1.000 3.161 5.120 7.000 1.880 135.447 233.8 105.0 128.8 0.0 300.0 300.0 23.9 300.0 276.1 0.000 0.100 0.100 0.003 0.100 0.097 Pass
7 LPDDR4_CS_4 U7.H4 Pass Typ 1250.0 233.2 233.1 580.4 -8.0 -188.0 384.9 603.8 -8.0 -188.0 408.3 1233.2 -16.0 -688.0 529.7 N/A N/A N/A N/A 3.840 1.000 2.840 4.859 7.000 2.141 88.474 236.0 105.0 131.0 0.0 300.0 300.0 51.9 300.0 248.1 0.000 0.100 0.100 0.009 0.100 0.091 Pass
8 LPDDR4_CA0_4 U7.H2 Pass Slow 1250.0 244.6 244.6 602.1 -8.0 -188.0 406.6 587.8 -8.0 -188.0 392.3 1239.5 -16.0 -688.0 536.0 N/A N/A N/A N/A 3.957 1.000 2.957 5.201 7.000 1.799 148.557 244.2 105.0 139.2 0.0 300.0 300.0 43.7 300.0 256.3 0.000 0.100 0.100 0.005 0.100 0.095 Pass
9 LPDDR4_CA1_4 U7.J2 Pass Slow 1250.0 244.8 244.6 612.3 -8.0 -188.0 416.8 583.1 -8.0 -188.0 387.6 1243.8 -16.0 -688.0 540.3 N/A N/A N/A N/A 4.129 1.000 3.129 4.900 7.000 2.100 145.505 245.3 105.0 140.3 0.0 300.0 300.0 28.4 300.0 271.6 0.000 0.100 0.100 0.003 0.100 0.097 Pass
10 LPDDR4_CA2_4 U7.H9 Pass Slow 1250.0 243.4 244.6 602.9 -8.0 -188.0 407.4 581.0 -8.0 -188.0 385.5 1238.4 -16.0 -688.0 534.9 N/A N/A N/A N/A 3.738 1.000 2.738 4.936 7.000 2.064 137.512 244.5 105.0 139.5 0.0 300.0 300.0 25.3 300.0 274.7 0.000 0.100 0.100 0.004 0.100 0.096 Pass
11 LPDDR4_CA3_4 U7.H10 Pass Slow 1250.0 247.1 244.6 580.9 -8.0 -188.0 385.4 604.1 -8.0 -188.0 408.6 1240.1 -16.0 -688.0 536.6 N/A N/A N/A N/A 3.696 1.000 2.696 4.485 7.000 2.515 144.783 244.9 105.0 139.9 0.0 300.0 300.0 39.6 300.0 260.4 0.000 0.100 0.100 0.005 0.100 0.095 Pass
12 LPDDR4_CA4_4 U7.H11 Pass Slow 1250.0 242.0 244.6 588.1 -8.0 -188.0 392.6 600.3 -8.0 -188.0 404.8 1242.5 -16.0 -688.0 539.0 N/A N/A N/A N/A 3.859 1.000 2.859 4.769 7.000 2.231 145.962 248.3 105.0 143.3 0.0 300.0 300.0 42.7 300.0 257.3 0.000 0.100 0.100 0.005 0.100 0.095 Pass
13 LPDDR4_CA5_4 U7.J11 Pass Slow 1250.0 244.9 244.6 609.1 -8.0 -188.0 413.6 586.2 -8.0 -188.0 390.7 1244.2 -16.0 -688.0 540.7 N/A N/A N/A N/A 4.108 1.000 3.108 4.785 7.000 2.215 146.330 245.4 105.0 140.4 0.0 300.0 300.0 22.6 300.0 277.4 0.000 0.100 0.100 0.003 0.100 0.097 Pass
14 LPDDR4_CS_4 U7.H4 Pass Slow 1250.0 244.5 244.6 579.5 -8.0 -188.0 384.0 603.1 -8.0 -188.0 407.6 1232.2 -16.0 -688.0 528.7 N/A N/A N/A N/A 3.544 1.000 2.544 4.567 7.000 2.433 102.858 247.7 105.0 142.7 0.0 300.0 300.0 55.6 300.0 244.4 0.000 0.100 0.100 0.009 0.100 0.091 Pass
15 LPDDR4_CA0_4 U7.H2 Pass Fast 1250.0 232.4 234.3 602.0 -8.0 -188.0 406.5 587.9 -8.0 -188.0 392.4 1238.6 -16.0 -688.0 535.1 N/A N/A N/A N/A 3.897 1.000 2.897 5.207 7.000 1.793 138.773 233.4 105.0 128.4 0.0 300.0 300.0 43.8 300.0 256.2 0.000 0.100 0.100 0.005 0.100 0.095 Pass
16 LPDDR4_CA1_4 U7.J2 Pass Fast 1250.0 231.4 234.3 612.5 -8.0 -188.0 417.0 583.7 -8.0 -188.0 388.2 1243.7 -16.0 -688.0 540.2 N/A N/A N/A N/A 4.056 1.000 3.056 5.004 7.000 1.996 136.957 234.8 105.0 129.8 0.0 300.0 300.0 29.0 300.0 271.0 0.000 0.100 0.100 0.003 0.100 0.097 Pass
17 LPDDR4_CA2_4 U7.H9 Pass Fast 1250.0 232.5 234.3 603.8 -8.0 -188.0 408.3 582.7 -8.0 -188.0 387.2 1237.3 -16.0 -688.0 533.8 N/A N/A N/A N/A 3.789 1.000 2.789 5.045 7.000 1.955 125.595 233.8 105.0 128.8 0.0 300.0 300.0 24.4 300.0 275.6 0.000 0.100 0.100 0.003 0.100 0.097 Pass
18 LPDDR4_CA3_4 U7.H10 Pass Fast 1250.0 237.1 234.3 582.2 -8.0 -188.0 386.7 604.6 -8.0 -188.0 409.1 1241.2 -16.0 -688.0 537.7 N/A N/A N/A N/A 3.855 1.000 2.855 4.657 7.000 2.343 134.208 234.1 105.0 129.1 0.0 300.0 300.0 40.1 300.0 259.9 0.000 0.100 0.100 0.005 0.100 0.095 Pass
19 LPDDR4_CA4_4 U7.H11 Pass Fast 1250.0 231.8 234.3 588.7 -8.0 -188.0 393.2 601.5 -8.0 -188.0 406.0 1243.3 -16.0 -688.0 539.8 N/A N/A N/A N/A 3.956 1.000 2.956 4.908 7.000 2.092 136.553 237.0 105.0 132.0 0.0 300.0 300.0 42.3 300.0 257.7 0.000 0.100 0.100 0.005 0.100 0.095 Pass
20 LPDDR4_CA5_4 U7.J11 Pass Fast 1250.0 231.6 234.3 608.8 -8.0 -188.0 413.3 585.9 -8.0 -188.0 390.4 1243.2 -16.0 -688.0 539.7 N/A N/A N/A N/A 4.000 1.000 3.000 4.909 7.000 2.091 138.190 234.6 105.0 129.6 0.0 300.0 300.0 22.4 300.0 277.6 0.000 0.100 0.100 0.003 0.100 0.097 Pass
21 LPDDR4_CS_4 U7.H4 Pass Fast 1250.0 236.3 234.3 580.8 -8.0 -188.0 385.3 603.7 -8.0 -188.0 408.2 1234.6 -16.0 -688.0 531.1 N/A N/A N/A N/A 3.801 1.000 2.801 4.860 7.000 2.140 89.491 237.5 105.0 132.5 0.0 300.0 300.0 46.0 300.0 254.0 0.000 0.100 0.100 0.008 0.100 0.092 Pass