[C71X_0] DSPLIB_DEBUGPRINT DSPLIB_add_d CP 0 DSPLIB_DEBUGPRINT DSPLIB_add_d CP 1 --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- DSPLIB_add testing starts. --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- | No | ID | Status | Num pt | Kernel Init | Kernel Compute | NatC Compute | Arch. Compute | Efficiency | Est. Compute | Accuracy | Description | | | | | cyc | cyc | cyc | cyc (est.) | vs Arch.(%) | cyc (est.) | vs Est.(%) | --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- DSPLIB_DEBUGPRINT DSPLIB_add_d data_type 12 dataSize 256 DSPLIB_DEBUGPRINT DSPLIB_add_d pIn1 64800380 pIn2 648007c0 DSPLIB_DEBUGPRINT DSPLIB_add_d CP 0 DSPLIB_DEBUGPRINT DSPLIB_add_d CP 1 status_init 0 DSPLIB_DEBUGPRINT DSPLIB_add_d CP 2 status_init 0 DSPLIB_DEBUGPRINT DSPLIB_add_d CP 3 status_opt 0