################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := E:/TICodeComposerStudio/ccsv6/tools/compiler/c6000_7.4.16

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./DSPF_sp_fftSPxSP.obj" \
"./DSPF_sp_fftSPxSP_cn.obj" \
"./DSPF_sp_fftSPxSP_d.obj" \
"./uartStdio.obj" \
"E:/TICodeComposerStudio/dsplib_c674x_3_1_0_0/packages/ti/dsplib/src/DSPF_sp_fftSPxSP/c674/lnk.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-ldrivers.lib \
-lutils.lib \
-lplatform.lib \
-lsystem_config.lib \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
DSPF_sp_fftSPxSP_674LE_LE_COFF.out \

EXE_OUTPUTS__QUOTED += \
"DSPF_sp_fftSPxSP_674LE_LE_COFF.out" \

BIN_OUTPUTS += \
DSPF_sp_fftSPxSP_674LE_LE_COFF.hex \

BIN_OUTPUTS__QUOTED += \
"DSPF_sp_fftSPxSP_674LE_LE_COFF.hex" \


# All Target
all: DSPF_sp_fftSPxSP_674LE_LE_COFF.out

# Tool invocations
DSPF_sp_fftSPxSP_674LE_LE_COFF.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"E:/TICodeComposerStudio/ccsv6/tools/compiler/c6000_7.4.16/bin/cl6x" -mv6740 --abi=coffabi -g --define=c6748 --diag_warning=225 --mem_model:data=far --debug_software_pipeline -k -z -m"DSPF_sp_fftSPxSP_674LE_LE_COFF.map" --stack_size=0x800 --heap_size=0x800 -i"E:/TICodeComposerStudio/ccsv6/tools/compiler/c6000_7.4.16/lib" -i"E:/TICodeComposerStudio/pdk_C6748_2_0_0_0/C6748_StarterWare_1_20_03_03/binary/c674x/cgt_ccs/c6748/drivers/Debug" -i"E:/TICodeComposerStudio/pdk_C6748_2_0_0_0/C6748_StarterWare_1_20_03_03/binary/c674x/cgt_ccs/c6748/lcdkC6748/platform/Debug" -i"E:/TICodeComposerStudio/pdk_C6748_2_0_0_0/C6748_StarterWare_1_20_03_03/binary/c674x/cgt_ccs/c6748/system_config/Debug" -i"E:/TICodeComposerStudio/pdk_C6748_2_0_0_0/C6748_StarterWare_1_20_03_03/binary/c674x/cgt_ccs/utils/Debug" -i"E:/TICodeComposerStudio/ccsv6/tools/compiler/c6000_7.4.16/include" --reread_libs --warn_sections --xml_link_info="DSPF_sp_fftSPxSP_674LE_LE_COFF_linkInfo.xml" --rom_model -o "DSPF_sp_fftSPxSP_674LE_LE_COFF.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

DSPF_sp_fftSPxSP_674LE_LE_COFF.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"E:/TICodeComposerStudio/ccsv6/tools/compiler/c6000_7.4.16/bin/hex6x"  -o "DSPF_sp_fftSPxSP_674LE_LE_COFF.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "DSPF_sp_fftSPxSP_cn.d" "DSPF_sp_fftSPxSP_d.d" "uartStdio.d" 
	-$(RM) "DSPF_sp_fftSPxSP.d" 
	-$(RM) "DSPF_sp_fftSPxSP.obj" "DSPF_sp_fftSPxSP_cn.obj" "DSPF_sp_fftSPxSP_d.obj" "uartStdio.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets