[host] FS ::: FullHD Decoder Selected to create configuration... [host] FOSSILSHALE ::: In Usecase width = (1920)... [host] FOSSILSHALE ::: In Usecase height = (1080)... [host] FOSSILSHALE ::: In Usecase width(D1) = (720)... [host] FOSSILSHALE ::: In Usecase height(D1) = (480)... [host] FOSSILSHALE ::: In Usecase width for HD = (1280)... [host] FOSSILSHALE ::: In Usecase height HD = (720)... [host] FS ::: In DEC Create FullHD... [host] FS : Checking width in Decoder (CH0) FullHD side = 1920 [host] FS : Checking Height in Decoder(CH0) FullHD side = 1080 [host] FS : Checking width in Decoder (CH1) side = 720 [host] FS : Checking Height in Decoder(CH1) side = 480 [host] FS : Checking width in Decoder (CH2) for D1 side = 1280 [host] FS : Checking Height in Decoder(CH2) for D1 side = 720 [m3vpss ] Stream ID 0: chId = 0 VpsUtils_queCreate. [m3vpss ] DCC server task running [m3vpss ] I2C0: DEV 0x58: RD 0x08 = 0x51 [m3vpss ] I2C0: DEV 0x58: RD 0x09 = 0x58 [m3vpss ] I2C0: DEV 0x58: RD 0x04 = 0x02 [m3vpss ] I2C0: DEV 0x58: RD 0x05 = 0x00 [m3vpss ] I2C0: DEV 0x58: RD 0x06 = 0x00 [m3vpss ] I2C0: DEV 0x58: WR 0xfe = 0x0f [m3vpss ] I2C0: DEV 0x58: WR 0xc0 = 0x00 [m3vpss ] I2C0: DEV 0x58: WR 0xc4 = 0x00 [m3vpss ] I2C0: DEV 0x58: WR 0xc8 = 0x02 [m3vpss ] I2C0: DEV 0x58: WR 0xc3 = 0x60 [m3vpss ] I2C0: DEV 0x58: WR 0xfe = 0x0f [m3vpss ] I2C0: DEV 0x58: RD 0xc1 = 0x88 [m3vpss ] I2C0: DEV 0x58: RD 0xc2 = 0x88 [m3vpss ] I2C0: DEV 0x58: WR 0xc1 = 0x55 [m3vpss ] I2C0: DEV 0x58: WR 0xc2 = 0x55 [m3vpss ] CAPTURE::HEAPID:0 USED:212000 [m3vpss ] I2C0: DEV 0x58: WR 0xfe = 0x0f [m3vpss ] I2C0: DEV 0x58: WR 0xe8 = 0x60 [m3vpss ] I2C0: DEV 0x58: WR 0xe9 = 0x00 [m3vpss ] I2C0: DEV 0x58: WR 0xea = 0xb0 [m3vpss ] I2C0: DEV 0x58: RD 0xe0 = 0x00 [m3vpss ] TVP5158: 0x58: NO Patch downloaded, using ROM firmware. [m3vpss ] I2C0: DEV 0x58: RD 0x08 = 0x51 [m3vpss ] I2C0: DEV 0x58: RD 0x09 = 0x58 [m3vpss ] I2C0: DEV 0x58: RD 0x04 = 0x02 [m3vpss ] I2C0: DEV 0x58: RD 0x05 = 0x00 [m3vpss ] I2C0: DEV 0x58: RD 0x06 = 0x00 [m3vpss ] TVP5158: 0x58: 5158:0002:0000 [m3vpss ] I2C0: DEV 0x58: WR 0xfe = 0x0f [m3vpss ] I2C0: DEV 0x58: WR 0xa9 = 0x04 [m3vpss ] I2C0: DEV 0x58: WR 0x90 = 0x29 [m3vpss ] I2C0: DEV 0x58: WR 0x91 = 0xf0 [m3vpss ] I2C0: DEV 0x58: WR 0x92 = 0x6e [m3vpss ] I2C0: DEV 0x58: WR 0x93 = 0x00 [m3vpss ] I2C0: DEV 0x58: WR 0xb0 = 0x60 [m3vpss ] I2C0: DEV 0x58: WR 0xb1 = 0x17 [m3vpss ] I2C0: DEV 0x58: WR 0xb2 = 0x20 [m3vpss ] I2C0: DEV 0x58: WR 0x0e = 0xff [m3vpss ] I2C0: DEV 0x58: WR 0xfe = 0x0f [m3vpss ] I2C0: DEV 0x58: WR 0xba = 0x01 [m3vpss ] FS: [m3vpss ] SCLR:HEAPID:0 USED:64 [m3vpss ] SCLR:HEAPID:1 USED:5952 [m3vpss ] FS: [m3vpss ] NSF::HEAPID:0 USED:128 [m3vpss ] NSF::HEAPID:1 USED:9152 [m3vpss ] FS ::: By Default SwosdEnable = (0)... [m3vpss ] {SWOSD} edma3Handle->tccVal = 36 [m3vpss ] {SWOSD} edma3Handle->chId = 36 [m3vpss ] FS ::: By Default SwosdEnable = (0)... [m3vpss ] {SWOSD} edma3Handle->tccVal = 37 [m3vpss ] {SWOSD} edma3Handle->chId = 37 [m3vpss ] FS ::: By Default SwosdEnable = (0)... [m3vpss ] {SWOSD} edma3Handle->tccVal = 38 [m3vpss ] {SWOSD} edma3Handle->chId = 38 [m3vpss ] FS ::: By Default SwosdEnable = (0)... [m3vpss ] {SWOSD} edma3Handle->tccVal = 39 [m3vpss ] {SWOSD} edma3Handle->chId = 39 [m3vpss ] FS ::: By Default SwosdEnable = (0)... [m3vpss ] {SWOSD} edma3Handle->tccVal = 40 [m3vpss ] {SWOSD} edma3Handle->chId = 40 [m3video] 8786: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_0] ... [m3vpss ] FS: [m3video] 8787: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_0] ... [m3video] ENCLINK_H264:HEAPID:0 USED:13808 [m3video] ENCLINK_H264:HEAPID:0 USED:11912 [m3video] ENCLINK_H264:HEAPID:0 USED:11912 [m3video] ENCLINK_H264:HEAPID:0 USED:11912 [m3video] ENCLINK_H264:HEAPID:0 USED:11912 [m3video] ENCLINK:HEAPID:0 USED:61776 [m3video] 9378: SYSTEM: Opening ListMP [HOST_IPC_OUT_28] ... [m3video] 9378: SYSTEM: Opening ListMP [HOST_IPC_IN_28] ... [m3video] FS: System_ipcMsgQOpen for ProcessId=3 [m3video] 9379: SYSTEM: Opening MsgQ [HOST_MSGQ] ... [m3video] 9382: DECODE: Create in progress ... !!! [m3video] 9574: DECODE: Creating CH0 of 1920 x 1080 [PROGRESSIVE] [NON-TILED ],target bitrate = 10000 Kbps ... [m3video] DECLINK_H264:HEAPID:0 USED:2368 [m3video] 9610: DECODE: Creating CH1 of 720 x 480 [PROGRESSIVE] [NON-TILED ],target bitrate = 10000 Kbps ... [m3video] DECLINK_H264:HEAPID:0 USED:2368 [m3video] 9619: DECODE: Creating CH2 of 1280 x 720 [PROGRESSIVE] [NON-TILED ],target bitrate = 10000 Kbps ... [m3vpss ] 9658: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_0] ... [m3vpss ] 9659: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_0] ... [m3video] DECLINK_H264:HEAPID:0 USED:2368 [m3vpss ] FS: System_ipcMsgQOpen for ProcessId=1 [m3video] 9655: DECODE: All CH Create ... DONE !!! [m3vpss ] 9660: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ... [m3vpss ] 9662: DEI : Create in progress !!! [m3video] DECLINK:HEAPID:0 USED:7144 [m3video] 9656: DECODE: Create ... DONE !!! [m3vpss ] 9749: DEI : Loading Down-scaling Co-effs [m3vpss ] 9749: DEI : Co-effs Loading ... DONE !!! [m3vpss ] DEI:HEAPID:0 USED:64 [m3vpss ] DEI:HEAPID:1 USED:6304 [m3vpss ] 9749: DEI : Create Done !!! [m3vpss ] FS: [m3vpss ] UTILS: DMA: Allocated CH (TCC) = 41 (41) [m3vpss ] UTILS: DMA: Allocated CH (TCC) = 42 (42) [host] USECASE SETUP DONE [host] ################# FS: In iSetOSD() [host] ################# FS: In iSetOSD() [m3vpss ] FS : width is 720 and height is 480 : dataFormat 1 [m3vpss ] FS : pitch 0 is 1440 : pitch 1 is 0 : pitch 2 is 0 [m3vpss ] DisplayId = 4,DataFormat = 1 [m3vpss ] FS: DisplayLink_drvSwitchCh(665) Display channel no is 0 [m3vpss ] SWOSD : $$$$$$ streamId $$$$$$ == 0!!! [host] ################# FS: In iSetOSD() [host] ################# FS: In iSetOSD() [m3vpss ] SWOSD : $$$$$$ streamId $$$$$$ == 1!!! [m3vpss ] SWOSD : $$$$$$ streamId $$$$$$ == 2!!! [m3vpss ] SWOSD : $$$$$$ streamId $$$$$$ == 3!!! [host] FS :::######### Active channel ######### : 3 [host] ##############Deciding encoder channel################# [host] ENC_DISABLE [host] Disable Channel: 1 [host] Disable Channel: 2 [host] Disable Channel: 3 [m3vpss ] FS: DisplayLink_drvSwitchCh(665) Display channel no is 3 [m3vpss ] I2C0: DEV 0x58: WR 0xfe = 0x0f [m3vpss ] I2C0: DEV 0x58: RD 0xb2 = 0x20 [m3vpss ] I2C0: DEV 0x58: WR 0xb2 = 0x25 [m3vpss ] 9959: CAMERA: Fields = 1 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) [m3video] Channel:0 inputframerate:25 targetfps:30 FS : the sample rate is 8000 FS: IN Fn (Audio_captureCreate) AudioSampling Rate=8000 [host] Audio capture task created [m3vpss ] 10089: CAPTURE: Fields = 0 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) [m3video] Channel:1 inputframerate:30 targetfps:30 [m3video] Channel:2 inputframerate:30 targetfps:30 [m3video] Channel:3 inputframerate:30 targetfps:30 [host] AUDIO : period size = 500 frames, dir = 0 [host] AUDIO : period time = 62500 us, dir = 0 [m3vpss ] CT: 3975, 3dlut index:1 [Func:main][Line:1889] [VERSION:0.00.03] avirecord_start App state ...-1 avirecord_start App state Is Init state ...0 cAuto_RecordDuration : 60 avirecstart 131073;0;131089;60; avirecord_start App state ...2 avirecord_start Done..... [FUNC:getlocaltime] [ctimeBuff:19700101080015] In sdstatus() message_receive_thread creation success for Module ID=2