U-Boot 2010.06 (Sep 13 2017 - 17:39:34) DM388_IPNC_3.80.01

DM385-GP rev 1.1

ARM clk: 600MHz
DDR clk: 533MHz
L3 clk:  200MHz
IVA clk: 450MHz
ISS clk: 400MHz
DSP Default OFF
DSS Default OFF

DRAM:  1 GiB
DCACHE:  Off
MMC:   OMAP SD/MMC: 0, ON-BOARD SDIO: 1
Using default environment

The 2nd stage U-Boot will now be auto-loaded
Please do not interrupt the countdown till DM385_IPNC prompt if 2nd stage is already flashed
Hit any key to stop autoboot:  0 
reading u-boot.bin

196036 bytes read
## Starting application at 0x80800000 ...


U-Boot 2010.06 (Sep 13 2017 - 17:40:05) DM388_IPNC_3.80.01

DM385-GP rev 1.1

ARM clk: 600MHz
DDR clk: 533MHz
L3 clk:  200MHz
IVA clk: 450MHz
ISS clk: 400MHz
DSP Default OFF
DSS Default OFF

I2C:   ready
DRAM:  1 GiB
DCACHE:  On
NAND:  HW ECC BCH8 Selected
256 MiB
MMC:   OMAP SD/MMC: 0, ON-BOARD SDIO: 1
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
@@                                                               @@
@@                                                               @@
@@                                                               @@
@@                                                               @@
@@       _______   __       __   ______    ______    ______      @@
@@      /       \ /  \     /  | /      \  /      \  /      \     @@
@@      $$$$$$$  |$$  \   /$$ |/$$$$$$  |/$$$$$$  |/$$$$$$  |    @@
@@      $$ |  $$ |$$$  \ /$$$ |$$ ___$$ |$$ \__$$ |$$ \__$$ |    @@
@@      $$ |  $$ |$$$$  /$$$$ |  /   $$< $$    $$< $$    $$<     @@
@@      $$ |  $$ |$$ $$ $$/$$ | _$$$$$  | $$$$$$  | $$$$$$  |    @@
@@      $$ |__$$ |$$ |$$$/ $$ |/  \__$$ |$$ \__$$ |$$ \__$$ |    @@
@@      $$    $$/ $$ | $/  $$ |$$    $$/ $$    $$/ $$    $$/     @@
@@      $$$$$$$/  $$/      $$/  $$$$$$/   $$$$$$/   $$$$$$/      @@
@@                                                               @@
@@                                                               @@
@@                                                               @@
@@                                                               @@
@@                                                               @@
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@

Net:   Ethernet clocking: 0x52
<ethaddr> not set. Reading from E-fuse
Detected MACID:a4:d5:78:d5:4f:4a
cpsw
Hit any key to stop autoboot:  3  2  1  0 
reading boot.scr

438 bytes read
Running bootscript from MMC/SD to set the ENV...
## Executing script at 80900000
reading uImage

2500608 bytes read
## Booting kernel from Legacy Image at 81000000 ...
   Image Name:   Linux-2.6.37_DM388_IPNC_3.80.01
   Image Type:   ARM Linux Kernel Image (uncompressed)
   Data Size:    2500544 Bytes = 2.4 MiB
   Load Address: 80008000
   Entry Point:  80008000
   Verifying Checksum ... OK
   Loading Kernel Image ... OK
OK
Using machid 0xf3c from environment

Starting kernel ...

Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37_DM388_IPNC_3.80.01 (anvesha@ubuntu-anvesha) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #14 Thu Sep 21 11:01:49 IST 2017
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: dm385evm
vram size = 4194304 at 0x0
bootconsole [earlycon0] enabled
ti81xx_reserve: ### Reserved DDR region @83500000
reserved size = 4194304 at 0x0
FB: Reserving 4194304 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is DM385 1.0
SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000
Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 12436
Kernel command line: console=ttyO0,115200n8 noinitrd mem=54M rootwait vram=4M notifyk.vpssm3_sva=0xBFD00000 root=/dev/mmcblk0p2 rw eth=00:0C:0C:02:30:FB ip=dhcp cmemk.phys_start=0x83600000 cmemk.phys_end=0x85600000 cmemk.allowOverlap=1 earlyprintk
cpsw: kernel boot params Ethernet address: 00:0C:0C:02:30:FB
PID hash table entries: 256 (order: -2, 1024 bytes)
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory: 48MB 1MB = 49MB total
Memory: 44264k/44264k available, 11032k reserved, 0K highmem
Virtual kernel memory layout:
    vector  : 0xffff0000 - 0xffff1000   (   4 kB)
    fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)
    DMA     : 0xffc00000 - 0xffe00000   (   2 MB)
    vmalloc : 0xc3800000 - 0xf8000000   ( 840 MB)
    lowmem  : 0xc0000000 - 0xc3600000   (  54 MB)
    pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
    modules : 0xbf000000 - 0xbfe00000   (  14 MB)
      .init : 0xc0008000 - 0xc0040000   ( 224 kB)
      .text : 0xc0040000 - 0xc04c2000   (4616 kB)
      .data : 0xc04c2000 - 0xc0502f80   ( 260 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:375
omap_hwmod: gpio1: softreset failed (waited 10000 usec)
omap_hwmod: gpio2: softreset failed (waited 10000 usec)
omap_hwmod: gpio3: softreset failed (waited 10000 usec)
omap_hwmod: gpio4: softreset failed (waited 10000 usec)
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ368
Trying to install interrupt handler for IRQ369
Trying to install interrupt handler for IRQ370
Trying to install interrupt handler for IRQ371
Trying to install interrupt handler for IRQ372
Trying to install interrupt handler for IRQ373
Trying to install interrupt handler for IRQ374
Trying to install type control for IRQ375
Trying to set irq flags for IRQ375
OMAP clockevent source: GPTIMER1 at 20000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 599.65 BogoMIPS (lpj=2998272)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
TI81XX: Map 0x83500000 to 0xfe500000 for dram barrier
TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy: 
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 4
Cannot clk_get ck_32
Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
bio: create slab <bio-0> at 0
SCSI subsystem initialized
USBSS revision 4ea2080b
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
regulator: VRTC: 1800 mV 
regulator: VIO: 1500 mV 
regulator: VDD1: 600 <--> 1500 mV at 1200 mV 
regulator: VDD2: 600 <--> 1500 mV at 1200 mV 
regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV 
regulator: LDO1: 1100 <--> 3300 mV at 1800 mV 
regulator: LDO2: 1100 <--> 3300 mV at 1800 mV 
regulator: LDO3: 1100 <--> 3300 mV at 3300 mV 
regulator: LDO4: 1100 <--> 3300 mV at 1800 mV 
regulator: LDO5: 1100 <--> 3300 mV at 3300 mV 
regulator: LDO6: 1100 <--> 3300 mV at 3300 mV 
regulator: LDO7: 1100 <--> 3300 mV at 3300 mV 
regulator: LDO8: 1100 <--> 3300 mV at 1800 mV 
tps65911-rtc tps65911-rtc: rtc core: registered tps65911-rtc as rtc0
tps65910 1-002d: No interrupt support, no core IRQ
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, peripheral, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
usb2phy: computed values rxcalib(15)DACs(20 13 14)
usb2phy: override computed values rxcalib(15)DACs(20 13 14)
usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f6a5b76
musb-hdrc musb-hdrc.0: USB Peripheral mode controller at c381e000 using DMA, IRQ 18
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 2048 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
TCP: Hash tables configured (established 2048 bind 2048)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 86
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
CMEMK module: built on Sep 12 2017 at 11:45:41
  Reference Linux version 2.6.37
  File /home/anvesha/DM388/ipnc_3.8/Source/ti_tools/linuxutils_3_23_00_01/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc5000000 of size 0x2000000
cmemk initialized
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
console [ttyO0] enabled, bootconsole disabled
console [ttyO0] enabled, bootconsole disabled
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
brd: module loaded
loop: module loaded
omap2-nand driver initializing
ONFI param page 0 valid
ONFI flash detected
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron NAND 256MiB 3,3V 16-bit)
omap2-nand: detected x16 NAND flash 
Creating 8 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000020000 : "U-Boot-min"
0x000000020000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x000006fc0000 : "File System"
0x000006fc0000-0x000007bc0000 : "Data"
0x000007bc0000-0x00000b0c0000 : "File System2"
0x00000b0c0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffc
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
g_mass_storage gadget: Mass Storage Function, version: 2009/09/11
g_mass_storage gadget: Number of LUNs=1
 lun0: LUN: removable file: (no medium)
g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11
g_mass_storage gadget: userspace failed to provide iSerialNumber
g_mass_storage gadget: g_mass_storage ready
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
notify_shm_drv: no DSP present (MULTIPROC_INVALIDID)
notify_init : notify drivercreated  for  remote proc id 1 at physical Address 0xbfd00000
cm: Module associated with clock hdmi_i2s_fck didn't enable in 100000 tries
asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok
asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok
ALSA device list:
  #0: TI81XX EVM
nf_conntrack version 0.5.0 (691 buckets, 2764 max)
ip_tables: (C) 2000-2006 Netfilter Core Team
TCP cubic registered
NET: Registered protocol family 17
Bridge firewalling registered
lib80211: common routines for IEEE802.11 drivers
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
Detected MACID=0:c:c:2:30:fb
tps65911-rtc tps65911-rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
mmc1: new high speed SDHC card at address aaaa
mmcblk0: mmc1:aaaa SS08G 7.40 GiB 
 mmcblk0: p1 p2

CPSW phy found : id is : 0x4dd074

CPSW phy found : id is : 0x4dd074
Sending DHCP requests .
PHY: 0:01 - Link is Up - 0/Half
PHY: 0:01 - Link is Down
PHY: 0:01 - Link is Up - 100/Half
., OK
IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.1.2
IP-Config: Complete:
     device=eth0, addr=192.168.1.2, mask=255.255.255.0, gw=192.168.1.1,
     host=192.168.1.2, domain=, nis-domain=(none),
     bootserver=0.0.0.0, rootserver=0.0.0.0, rootpath=
EXT3-fs: barriers not enabled
kjournald starting.  Commit interval 5 seconds
EXT3-fs (mmcblk0p2): warning: mounting fs with errors, running e2fsck is recommended
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 224K
INIT: version 2.86 booting
Please wait: booting...
Starting udev
Remounting root file system...
Caching udev devnodes
root: mount: mounting /dev/root on / failed: No such file or directory
Configuring network interfaces... udhcpc (v1.13.2) started
Sending discover...
Sending select for 192.168.1.2...
Lease of 192.168.1.2 obtained, lease time 86400
adding dns 192.168.1.1
done.
Setting up IP spoofing protection: rp_filter.
rm: cannot remove '/tmp': Device or resource busy
Fri Nov  9 12:48:00 GMT-8 2012
 inside finish.sh 
UBI: attaching mtd5 to ubi0
UBI: physical eraseblock size:   131072 bytes (128 KiB)
UBI: logical eraseblock size:    126976 bytes
UBI: smallest flash I/O unit:    2048
UBI: sub-page size:              512
UBI: VID header offset:          2048 (aligned 2048)
UBI: data offset:                4096
UBI: max. sequence number:       1664
UBI: attached mtd5 to ubi0
UBI: MTD device name:            "Data"
UBI: MTD device size:            12 MiB
UBI: number of good PEBs:        96
UBI: number of bad PEBs:         0
UBI: number of corrupted PEBs:   0
UBI: max. allowed volumes:       128
UBI: wear-leveling threshold:    4096
UBI: number of internal volumes: 1
UBI: number of user volumes:     1
UBI: available PEBs:             0
UBI: total number of reserved PEBs: 96
UBI: number of PEBs reserved for bad PEB handling: 2
UBI: max/mean erase counter: 20/18
UBI: image sequence number:  -776408747
UBI: background thread "ubi_bgt0d" started, PID 300
UBI device number 0, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 0, volume 0, name "ubifs_volume"
UBIFS: file system size:   10285056 bytes (10044 KiB, 9 MiB, 81 LEBs)
UBIFS: journal size:       1015809 bytes (992 KiB, 0 MiB, 6 LEBs)
UBIFS: media format:       w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root:  485787 bytes (474 KiB)
UBI: attaching mtd7 to ubi1
UBI: physical eraseblock size:   131072 bytes (128 KiB)
UBI: logical eraseblock size:    126976 bytes
UBI: smallest flash I/O unit:    2048
UBI: sub-page size:              512
UBI: VID header offset:          2048 (aligned 2048)
UBI: data offset:                4096
UBI: max. sequence number:       226
UBI: attached mtd7 to ubi1
UBI: MTD device name:            "Reserved"
UBI: MTD device size:            79 MiB
UBI: number of good PEBs:        634
UBI: number of bad PEBs:         0
UBI: number of corrupted PEBs:   0
UBI: max. allowed volumes:       128
UBI: wear-leveling threshold:    4096
UBI: number of internal volumes: 1
UBI: number of user volumes:     1
UBI: available PEBs:             0
UBI: total number of reserved PEBs: 634
UBI: number of PEBs reserved for bad PEB handling: 6
UBI: max/mean erase counter: 23/12
UBI: image sequence number:  1352455207
UBI: background thread "ubi_bgt1d" started, PID 312
UBI device number 1, total 634 LEBs (80502784 bytes, 76.8 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
UBIFS: file system size:   78090240 bytes (76260 KiB, 74 MiB, 615 LEBs)
UBIFS: journal size:       3936256 bytes (3844 KiB, 3 MiB, 31 LEBs)
UBIFS: media format:       w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root:  3688395 bytes (3601 KiB)
numid=1,iface=MIXER,name='PCM Playback Volume'
  ; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
  : values=127,127
  | dBscale-min=-63.50dB,step=0.50dB,mute=0
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.21.02.10
SysLink module created on Date:Sep 12 2017 Time:11:46:04
Trace enabled
Trace SetFailureReason enabled
/dev/mem opened.
             Phy Addr : 0x48181560 Data : 0x00000002
          Unhandled fault: external abort on non-linefetch (0x1018) at 0x4021f0e4
   Phy Addr : 0x48180f10 Data : 0x00000000
             Phy Addr : 0x48180508 Data : 0x00000302
             Phy Addr : 0x48180520 Data : 0x00000002
             Phy Addr : 0x48180524 Data : 0x00000002
             Phy Addr : 0x48180528 Data : 0x00000002
             Phy Addr : 0x4c0000e4 Data : 0x00170209
Bus error

 [host]  Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )

 [host]  Setting L3 bandwidth regulator for [ISS     ] to [press=[3,3] BW=400, WM Cycles=2500]

 [host]  Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]

 [host]  Setting DMM priority for [ISS     ] to [0] ( 0x4e000634 = 0x00080000 )
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
queue id:32769
IPNC_3.80.01 (anvesha@ubuntu-anvesha) (gcc version 4.5.3 20110311 (prere 
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040

 [host] Attached to slave procId 0.

 [host] Attached to slave procId 1.

 [host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 0.

 [host] Started slave procId 0.

 [host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 1.

 [host] Started slave procId 1.

 [host] After Ipc_loadcallback status [0x00000000]

 [host] After Ipc_loadcallback status [0x00000000]
 [m3video] ***** SYSTEM  : Frequency <ORG> - 200000000, <NEW> - 200000000
 [m3vpss ] ***** SYSTEM  : Frequency <ORG> - 200000000, <NEW> - 200000000
 [m3video]  
 [m3vpss ] notify_attach  rtnVal  0
 [m3video]  *** UTILS: CPU KHz = 400000 Khz ***
 [m3vpss ] initProxyServer  rtnVal  0
 [m3video]  
 [m3video]  76: SYSTEM  : System Common Init in progress !!!
 [m3video]  82: SYSTEM: IPC init in progress !!!
 [m3video]  87: SYSTEM: Attaching to [HOST] ... 
 [m3video]  141: SYSTEM: Attaching to [HOST] ... 
 [m3video]  191: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
 [m3video]  192: SYSTEM: Attaching to [VPSS-M3] ... 

 [host] After Ipc_startcallback status [0x00000000]
 [m3vpss ]  
 [m3vpss ]  *** UTILS: CPU KHz = 400000 Khz ***
 [m3vpss ]  
 [m3vpss ]  193: SYSTEM  : System Common Init in progress !!!
 [m3vpss ]  194: SYSTEM: IPC init in progress !!!
 [m3vpss ]  194: SYSTEM: Attaching to [HOST] ... 
 [m3video]  241: SYSTEM: Attaching to [VPSS-M3] ... 
 [m3vpss ]  243: SYSTEM: Attaching to [HOST] ... 

 [host] After Ipc_startcallback status [0x00000000]
 [m3vpss ]  254: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
 [m3vpss ]  254: SYSTEM: Attaching to [VIDEO-M3] ... 
 [m3video]  291: SYSTEM: Attaching to [VPSS-M3] ... 
 [m3video]  304: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
 [m3vpss ]  303: SYSTEM: Attaching to [VIDEO-M3] ... 
 [m3video]  304: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
 [m3vpss ]  304: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
 [m3vpss ]  304: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
 [m3vpss ]  305: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
 [m3vpss ]  305: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
 [m3vpss ]  307: SYSTEM: Notify register to [HOST] line 0, event 12 ... 
 [m3vpss ]  308: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ... 
 [m3vpss ]  308: SYSTEM: IPC init DONE !!!
 [m3vpss ]  323: MEM: Shared Region 2: Base = 0xbb900000, Length = 0x02900000 (41 MB) 
 [m3vpss ]  324: MEM: Shared Region 1: Base = 0xbe500000, Length = 0x01500000 (21 MB) 
 [m3vpss ]  326: SYSTEM  : System Common Init Done !!!
 [m3vpss ] Received character 's'
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
 [m3video]  404: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
 [m3video]  405: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
 [m3video]  405: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
 [m3video]  407: SYSTEM: Notify register to [HOST] line 0, event 12 ... 
 [m3video]  407: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ... 
 [m3video]  408: SYSTEM: IPC init DONE !!!
 [m3video] Received character 's'
queue id:65538
Creat queue id:131076
queue id:131076
Can't open /proc/pwm/pwm1:: No such file or directory

CPU is TI812x

*****************************************************************

    IPNC BUILD VERSION: IPNC RDK VERSION 03.80.00.06 (FULL FEATURE)	

*****************************************************************

DEMOCFG Value	: 0
Videocodecmode	: 8
Videocodecres 	: 0
streamtype 	: 2

 vsenable : 0
./bin/ipnc_rdk_mcfw.out   VNF_QUALITY TRISTREAM TRIPLE_H264 TI2A AEWB 1080P_D1 H264 HIGH_SPEED1 H264 HIGH_SPEED2 MJPEG 80 &
 [m3video]  423: MEM: Shared Region 2: Base = 0xbb900000, Length = 0x02900000 (41 MB) 
 [m3video]  423: MEM: Shared Region 1: Base = 0xbe500000, Length = 0x01500000 (21 MB) 
 [m3video]  426: SYSTEM  : System Common Init Done !!!

 [host] 

 [host]  MultiChannel Framework for IPNC - (c) Texas Instruments 2012

 [host] 

 [host]  USAGE: ./ipnc_rdk_mcfw.out <crop_wdth> <crop_height>  <FIT_VERTICAL/FIT_HORIZONTAL>

 [host] 

 [host] load enter

 [host] App_loadDemo0

 [host] App_loadDemo else 1
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040

 [host] App_loadDemo else 2
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040

 [host] App_loadDemo else 3

 [host] App_loadDemo else 6
ApproDrvInit: 7
Creat queue id:163845
queue id:163845
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
 [m3video]  625: SYSTEM  : System Video Init in progress !!!
 [m3video]  626: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
 [m3vpss ]  626: SYSTEM  : System VPSS Init in progress !!!
 [m3video]  626: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
 [m3video]  627: SYSTEM: ListElem Shared Addr = 0xbe284180
 [m3video]  629: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
 [m3video]  630: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
 [m3video]  630: SYSTEM: ListElem Shared Addr = 0xbe287680
 [m3video]  640: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
 [m3vpss ] === I2C0/2 Clk is active ===
 [m3video]  640: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
 [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_1_0
 [m3video]  641: SYSTEM: ListElem Shared Addr = 0xbe28ab80
 [m3vpss ]  PLATFORM: UNKNOWN CPU detected, defaulting to ISS_PLATFORM_CPU_REV_2_1
 [m3video]  643: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ...
 [m3vpss ]  646: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
 [m3video]  644: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ...
 [m3vpss ]  646: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
 [m3video]  644: SYSTEM: ListElem Shared Addr = 0xbe2a4800
 [m3vpss ]  647: SYSTEM: ListElem Shared Addr = 0xbe2be480
 [m3video]  646: HDVICP: Doing PRCM for IVAHD[0] ... 
 [m3video]  647: HDVICP: PRCM for IVAHD[0] ... DONE.
 [m3video]  648: SYSTEM  : Initializing Links !!! 
 [m3vpss ]  649: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
 [m3vpss ]  650: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
 [m3video]  648: SYSTEM  : FREE SPACE : System Heap      = 2088976 B, Mbx = 10240 msgs) 
 [m3vpss ]  651: SYSTEM: ListElem Shared Addr = 0xbe2c1980
 [m3video]  648: SYSTEM  : FREE SPACE : SR0 Heap         = 2354304 B (2 MB) 
 [m3vpss ]  665: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
 [m3vpss ]  665: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
 [m3video]  649: SYSTEM  : FREE SPACE : Frame Buffer     = 42991488 B (40 MB) 
 [m3vpss ]  665: SYSTEM: ListElem Shared Addr = 0xbe2c4e80
 [m3video]  649: SYSTEM  : FREE SPACE : Bitstream Buffer = 22019968 B (20 MB) 
 [m3vpss ]  668: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
 [m3vpss ]  669: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
 [m3video]  650: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
 [m3vpss ]  669: SYSTEM: ListElem Shared Addr = 0xbe2e4880
 [m3video]  651: SYSTEM  : FREE SPACE : Tiler Buffer     = 57 B (0 MB)  - TILER OFF 
 [m3vpss ]  672: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ...
 [m3vpss ]  672: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ...
 [m3video] Entered the MctnfLink_init() 
 [m3vpss ]  673: SYSTEM: ListElem Shared Addr = 0xbe304280
 [m3vpss ]  679: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
 [m3vpss ]  680: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
 [m3vpss ]  680: SYSTEM: ListElem Shared Addr = 0xbe323c80
 [m3vpss ]  683: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ...
 [m3vpss ]  683: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ...
 [m3vpss ]  684: SYSTEM: ListElem Shared Addr = 0xbe33d900
 [m3vpss ]  686: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
 [m3vpss ]  686: SYSTEM  : FVID2 Init in progress !!!
 [m3video]  708: SYSTEM  : Initializing Links ... DONE !!! 
 [m3video]  708: SYSTEM  : System Video Init Done !!!
 [m3vpss ]  758: SYSTEM  : FVID2 Init in progress DONE !!!
 [m3vpss ]  758: SYSTEM  : Device Init in progress !!!
 [m3vpss ]  Iss_init called !!!!!! 
 [m3vpss ]  CPIS_init DONE !!!!!! 
 [m3vpss ] initPrms.isI2cInitReq = 1
 [m3vpss ] initPrms.isI2cInitReq = 0
 [m3vpss ]  944: SYSTEM  : Device Init in progress DONE !!!
 [m3vpss ]  996: SYSTEM  : System VPSS Init Done !!!
 [m3vpss ]  996: UTILS: DMA: HWI Create for INT62 !!!
 [m3vpss ]  996: SYSTEM  : Initializing Links !!! 
 [m3vpss ]  996: SYSTEM  : FREE SPACE : System Heap      = 1682736 B, Mbx = 10240 msgs) 
 [m3vpss ]  997: SYSTEM  : FREE SPACE : SR0 Heap         = 1740928 B (1 MB) 
 [m3vpss ]  997: SYSTEM  : FREE SPACE : Frame Buffer     = 38681472 B (36 MB) 
 [m3vpss ]  997: SYSTEM  : FREE SPACE : Bitstream Buffer = 22019968 B (20 MB) 
 [m3vpss ]  998: SYSTEM  : FREE SPACE : Tiler Buffer     = 57 B (0 MB)  - TILER OFF 
 [m3vpss ]  1128: SYSTEM  : Initializing Links ... DONE !!! 
 [m3vpss ] Received character 't'

 [host] App_loadDemo else 7
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
 [m3video] Received character 't'

 [host] App_loadDemo else 8

 [host] App_loadDemo10

 [host] App_loadDemo11

 [host] App_loadDemo12
DMA: Module install successful, device major num = 248 

 [host] App_lDRV: Module install successful
oadDemo13
ERRORDRV: Module built on Sep 21 2017 12:45:16 
: Module osa_kermod does not exist in /proc/modules

 [host] App_loadDemo14
HDMI W1 rev 4.0
HDMI CEC Spec version 1.2

 [host] App_loadDemo15

 [host]  

 [host]  ORG 0x46c00524: 0

 [host]  NEW 0x46c00524: 2

 [host]  

 [host] App_loadDemo16

 [host] App_loadDemo0

 [host] Application Start Completed

 [host] App_loadDemo_exit

 [host] load exit
rundemo enter

 [host] rundemo enter
App_runDemo()

 [host] App_runDemo()
App_runDemo()1

 [host] App_runDemo()1

 [host]  0: SYSTEM: System Common Init in progress !!!

 [host]  0: SYSTEM: IPC init in progress !!!

 [host]  14: SYSTEM: CPU [DSP] is NOT available on this platform !!!

 [host]  15: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [0] !!!

 [host]  15: SYSTEM: CPU [VPSS-M3] syslink proc ID is [1] !!!

 [host]  15: SYSTEM: CPU [HOST] syslink proc ID is [2] !!!

 [host]  15: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...

 [host]  16: SYSTEM: Creating MsgQ [HOST_MSGQ] ...

 [host]  18: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...

 [host]  19: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...

 [host]  19: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...

 [host]  20: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ... 

 [host]  21: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ... 

 [host]  22: SYSTEM: IPC init DONE !!!

 [host]  23: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...

 [host]  25: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...

 [host]  27: SYSTEM: ListElem Shared Addr = 0x40595580

 [host]  28: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ...

 [host]  29: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ...

 [host]  31: SYSTEM: ListElem Shared Addr = 0x405af200

 [host]  33: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...

 [host]  35: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...

 [host]  36: SYSTEM: ListElem Shared Addr = 0x405c8e80

 [host]  37: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...

 [host]  39: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...

 [host]  40: SYSTEM: ListElem Shared Addr = 0x405e8880

 [host]  41: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...

 [host]  43: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...

 [host]  45: SYSTEM: ListElem Shared Addr = 0x40608280

 [host]  45: SYSTEM: System Common Init Done !!!
App_runDemo()2

 [host] App_runDemo()2
App_runDemo()3

 [host] App_runDemo()3
App_runDemo()4

 [host] App_runDemo()4
App_runDemo()5

 [host] App_runDemo()5
App_runDemo()6

 [host] App_runDemo()6

 [host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
 [m3vpss ] tiedVencs VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP

 [host]  VSYS_USECASE_CAP_DIS0

 [host] MultiCh_createVCaptureVDisplayorig

 [host]  118: MCFW  : CPU Revision [ES1.0] !!! 

 [host]  119: MCFW  : Detected [2x SIL1161A, 2x TVP7002 Catalog2x SIL1161A, 2x TVP7002 DVR] Board !!! 

 [host]  119: MCFW  : Base Board Revision [REV A] !!! 

 [host]  119: MCFW  : Daughter Card Revision [REV A] !!! 
 [m3vpss ] VPS_DCTRL_INST_0
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDCOMP
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP
 [m3vpss ] HDCOMPCLK
 [m3vpss ] SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
 [m3vpss ]  2619: CAPTURE: Create in progress !!!
 [m3vpss ]  2655: CAPTURE: VIP0 PortA capture mode is [16-bit, Non-mux Embedded Sync] !!! 
 [m3vpss ]  KAILASH Vps_captCreate:227
 [m3vpss ] 	TI_8107_BUILD
 [m3vpss ]  2806: CAPTURE: VIP 0: VID DEC 1025 (0x5d): 7002:0002:0000, AUD_STATUS -9
 [m3vpss ] CAPTURE::HEAPID:0	USED:224
 [m3vpss ]  2807: CAPTURE: Create Done !!!

 [host] MultiCh_createVCaptureVDisplayend

 [host]  VSYS_USECASE_CAP_DIS1
App_runDemo()7

 [host] App_runDemo()7
App_runDemo()8

 [host] App_runDemo()8
 [m3vpss ]  3341: DISPLAY: Create in progress !!!
 [m3vpss ] DisplayId = 1,DataFormat = 7
 [m3vpss ] SC2 displayInstId = 6
 [m3vpss ]  3343: DISPLAY: Create Done !!!
 [m3vpss ]  3345: DISPLAY: Start in progress !!!
App_runDemo()9

 [host] App_runDemo()9
App_runDemo()10

 [host] App_runDemo()10

 [host] Vcap_start

 [host] MultiCh_prfLoadCalcEnable

 [host] MultiCh_prfLoadCalcEnable0

 [host] MultiCh_prfLoadCalcEnable1

 [host] MultiCh_prfLoadCalcEnable0

 [host] MultiCh_prfLoadCalcEnable1

 [host] MultiCh_prfLoadCalcEnable0

 [host] MultiCh_prfLoadCalcEnable5

 [host] Vcap_start11
 [m3vpss ]  3384: DISPLAY: Start Done !!!
 [m3vpss ]  3385: DISPLAY: AUX PATH: 50 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!! 
 [m3vpss ]  3386: CAPTURE: Start in progress !!!
 [m3vpss ]  3387: CAPTURE: Start Done !!!

 [host] Vcap_end

 [host] App_runDemo() exit
rundemo exit

 [host] rundemo exit
 [m3vpss ]  3512: CAPTURE: Fields = 0 (fps = 0), Total Resets = 0 (Avg 0 ms per reset)
INIT: Entering runlevel: 5
 inside autorun 
 sbulla: unknown partition table
Starting telnet daemon.
Starting syslogd/klogd:  sbulla: unknown partition table
done

 _____                    _____           _         _   
|  _  |___ ___ ___ ___   |  _  |___ ___  |_|___ ___| |_ 
|     |  _| .'| . | . |  |   __|  _| . | | | -_|  _|  _|
|__|__|_| |__,|_  |___|  |__|  |_| |___|_| |___|___|_|  
              |___|                    |___|            

Arago Project http://arago-project.org DM385_IPNC ttyO0

Arago 2011.09 DM385_IPNC ttyO0

DM385_IPNC login: root (automatic login)
root@DM385_IPNC:~# mkdosfs 3.0.12 (29 Oct 2011)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
There is 1 reserved sector.
Root directory contains 512 slots and uses 32 sectors.
Volume ID is b0fddc94, no volume label.
insmod: error inserting 'g_file_storage.ko': -1 No such device
Simple mixer control 'PGA',0
  Capabilities: cvolume cswitch penum
  Capture channels: Front Left - Front Right
  Limits: Capture 0 - 119
  Front Left: Capture 80 [67%] [40.00dB] [on]
  Front Right: Capture 80 [67%] [40.00dB] [on]
queue id:0
./boa: /usr/lib/libssl.so.1.0.0: no version information available (required by ./boa)
./boa: /usr/lib/libcrypto.so.1.0.0: no version information available (required by ./boa)
ApproDrvInit: 3
queue id:163845
queue id:0
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.

 [host]  31099: MSGQ: WARNING: Trying to send command [0x7004] to link [0] on processor [DSP], BUT [DSP] is NOT present on this platform !!!
 [m3vpss ]  35599: DISPLAY: AUX PATH: 59 fps, Latency (Min / Max) = ( 1 / 17 ), Callback Interval (Min / Max) = ( 16 / 17 ) !!! 
 [m3vpss ]  
 [m3vpss ]  41800: LOAD: CPU: 4.6% HWI: 1.1%, SWI:0.4% 
 [m3vpss ]  
 [m3vpss ]  41801: LOAD: TSK: CAPTURE             : 0.6% 
 [m3vpss ]  41801: LOAD: TSK: DISPLAY0            : 0.9% 
 [m3vpss ]  41801: LOAD: TSK: MISC                : 1.6% 
 [m3vpss ]  
 [m3video]  
 [m3video]  42302: LOAD: CPU: 0.8% HWI: 0.4%, SWI:0.2% 
 [m3video]  
 [m3video]  42303: LOAD: TSK: MISC                : 0.2% 
 [m3video]  

 [host]  71306: MSGQ: WARNING: Trying to send command [0x7004] to link [0] on processor [DSP], BUT [DSP] is NOT present on this platform !!!
 [m3vpss ]  75806: DISPLAY: AUX PATH: 59 fps, Latency (Min / Max) = ( 0 / 18 ), Callback Interval (Min / Max) = ( 16 / 17 ) !!! 
 [m3vpss ]  
 [m3vpss ]  82008: LOAD: CPU: 4.6% HWI: 1.1%, SWI:0.4% 
 [m3vpss ]  
 [m3vpss ]  82008: LOAD: TSK: CAPTURE             : 0.6% 
 [m3vpss ]  82008: LOAD: TSK: DISPLAY0            : 0.9% 
 [m3vpss ]  82009: LOAD: TSK: MISC                : 1.6% 
 [m3vpss ]  
 [m3video]  
 [m3video]  82510: LOAD: CPU: 0.8% HWI: 0.4%, SWI:0.2% 
 [m3video]  
 [m3video]  82510: LOAD: TSK: MISC                : 0.2% 
 [m3video]