# Default - 0
randParams         = 0 

# 0: Caffe, 1: TensorFlow, Default - 0
modelType          = 0 

# 0: Fixed quantization By tarininng Framework, 1: Dyanamic quantization by TIDL, Default - 1
quantizationStyle  = 1 

# quantRoundAdd/100 will be added while rounding to integer, Default - 50
quantRoundAdd      = 25

numParamBits       = 8
# 0 : 8bit Unsigned, 1 : 8bit Signed Default - 1
inElementType      = 0 

inputNetFile       = "..\..\test\testvecs\config\caffe_jacinto_models\trained\object_detection\jdetNet_512x512\deploy.prototxt
inputParamsFile       = "..\..\test\testvecs\config\caffe_jacinto_models\trained\object_detection\jdetNet_512x512\ti-jdetNet_512x512.caffemodel"
outputNetFile      = "..\..\test\testvecs\config\tidl_models\jdetnet\tidl_net_jdetNet_ssd.bin"
outputParamsFile   = "..\..\test\testvecs\config\tidl_models\jdetnet\tidl_param_jdetNet_ssd.bin"

rawSampleInData = 1
preProcType   = 4
sampleInData = "..\..\test\testvecs\input\000100_512x512_bgr.y"
tidlStatsTool = "..\quantStatsTool\eve1_test_dl_algo.out.exe"
layersGroupId = 0 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 2 1 2 1 2 1 2 1 2 1 2 1 2 1 2 1 2 1 2 1 2 1 2 2 2 2 0
conv2dKernelType = 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1