root@unipos-am335x:~# ethtool eth0
Settings for eth0:
        Supported ports: [ TP MII ]
        Supported link modes:   10baseT/Half 10baseT/Full
                                100baseT/Half 100baseT/Full
                                1000baseT/Half 1000baseT/Full
        Supported pause frame use: Symmetric
        Supports auto-negotiation: Yes
        Advertised link modes:  10baseT/Half 10baseT/Full
                                100baseT/Half 100baseT/Full
                                1000baseT/Half 1000baseT/Full
        Advertised pause frame use: Symmetric
        Advertised auto-negotiation: Yes
        Link partner advertised link modes:  10baseT/Half 10baseT/Full
                                             100baseT/Half 100baseT/Full
        Link partner advertised pause frame use: Symmetric Receive-only
        Link partner advertised auto-negotiation: Yes
        Speed: 100Mb/s
        Duplex: Full
        Port: MII
        PHYAD: 3
        Transceiver: external
        Auto-negotiation: on
        Supports Wake-on: d
        Wake-on: d
        Current message level: 0x00000000 (0)

        Link detected: yes

root@unipos-am335x:~# ethtool -S eth0
NIC statistics:
     Good Rx Frames: 0
     Broadcast Rx Frames: 0
     Multicast Rx Frames: 0
     Pause Rx Frames: 0
     Rx CRC Errors: 0
     Rx Align/Code Errors: 0
     Oversize Rx Frames: 0
     Rx Jabbers: 0
     Undersize (Short) Rx Frames: 0
     Rx Fragments: 0
     Rx Octets: 0
     Good Tx Frames: 71
     Broadcast Tx Frames: 27
     Multicast Tx Frames: 44
     Pause Tx Frames: 0
     Deferred Tx Frames: 0
     Collisions: 0
     Single Collision Tx Frames: 0
     Multiple Collision Tx Frames: 0
     Excessive Collisions: 0
     Late Collisions: 0
     Tx Underrun: 0
     Carrier Sense Errors: 0
     Tx Octets: 15630
     Rx + Tx 64 Octet Frames: 0
     Rx + Tx 65-127 Octet Frames: 34
     Rx + Tx 128-255 Octet Frames: 2
     Rx + Tx 256-511 Octet Frames: 35
     Rx + Tx 512-1023 Octet Frames: 0
     Rx + Tx 1024-Up Octet Frames: 0
     Net Octets: 15630
     Rx Start of Frame Overruns: 0
     Rx Middle of Frame Overruns: 0
     Rx DMA Overruns: 0
     Rx DMA chan 0: head_enqueue: 1
     Rx DMA chan 0: tail_enqueue: 127
     Rx DMA chan 0: pad_enqueue: 0
     Rx DMA chan 0: misqueued: 0
     Rx DMA chan 0: desc_alloc_fail: 0
     Rx DMA chan 0: pad_alloc_fail: 0
     Rx DMA chan 0: runt_receive_buf: 0
     Rx DMA chan 0: runt_transmit_bu: 0
     Rx DMA chan 0: empty_dequeue: 0
     Rx DMA chan 0: busy_dequeue: 0
     Rx DMA chan 0: good_dequeue: 0
     Rx DMA chan 0: requeue: 0
     Rx DMA chan 0: teardown_dequeue: 0
     Tx DMA chan 0: head_enqueue: 69
     Tx DMA chan 0: tail_enqueue: 2
     Tx DMA chan 0: pad_enqueue: 0
     Tx DMA chan 0: misqueued: 2
     Tx DMA chan 0: desc_alloc_fail: 0
     Tx DMA chan 0: pad_alloc_fail: 0
     Tx DMA chan 0: runt_receive_buf: 0
     Tx DMA chan 0: runt_transmit_bu: 0
     Tx DMA chan 0: empty_dequeue: 69
     Tx DMA chan 0: busy_dequeue: 0
     Tx DMA chan 0: good_dequeue: 71
     Tx DMA chan 0: requeue: 0
     Tx DMA chan 0: teardown_dequeue: 0

root@unipos-am335x:~# ifconfig
can0      Link encap:UNSPEC  HWaddr 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00
          UP RUNNING NOARP  MTU:16  Metric:1
          RX packets:126 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:4000
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)
          Interrupt:164

can1      Link encap:UNSPEC  HWaddr 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00
          UP RUNNING NOARP  MTU:16  Metric:1
          RX packets:126 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:4000
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)
          Interrupt:165

eth0      Link encap:Ethernet  HWaddr C8:A0:30:89:F2:C5
          inet6 addr: fe80::caa0:30ff:fe89:f2c5%763860/64 Scope:Link
          UP BROADCAST RUNNING MULTICAST  MTU:1500  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:72 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1000
          RX bytes:0 (0.0 B)  TX bytes:15468 (15.1 KiB)
          Interrupt:174

lo        Link encap:Local Loopback
          inet addr:127.0.0.1  Mask:255.0.0.0
          inet6 addr: ::1%763860/128 Scope:Host
          UP LOOPBACK RUNNING  MTU:65536  Metric:1
          RX packets:163 errors:0 dropped:0 overruns:0 frame:0
          TX packets:163 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1
          RX bytes:12481 (12.1 KiB)  TX bytes:12481 (12.1 KiB)

tun0      Link encap:UNSPEC  HWaddr 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00
          inet addr:10.0.0.1  P-t-P:10.0.0.1  Mask:255.255.255.0
          UP POINTOPOINT NOARP MULTICAST  MTU:1500  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:128
          RX bytes:0 (0.0 B)  TX bytes:0 (0.0 B)