U-Boot SPL 2014.07 (Sep 30 2016 - 20:16:53) SPL: Please implement spl_start_uboot() for your board SPL: Direct Linux boot not active! reading u-boot.img reading u-boot.img U-Boot 2014.07 (Sep 30 2016 - 20:16:53) I2C: ready DRAM: 1 GiB NAND: 512 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 reading uboot.env ** Unable to read "uboot.env" from mmc0:1 ** Using default environment Net: not set. Validating first E-fuse MAC cpsw, usb_ether Hit any key to stop autoboot: 1  0 switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 reading uEnv.txt ** Unable to read file uEnv.txt ** reading /zImage 7543672 bytes read in 353 ms (20.4 MiB/s) reading /am43x-epos-evm.dtb 50434 bytes read in 8 ms (6 MiB/s) Booting from mmc0 ... Kernel image @ 0x82000000 [ 0x000000 - 0x731b78 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff0000, end 8ffff501 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.45-05040-g49854665-dirty (viraj@AHMCPU1982) (gcc version 4.9.4 20151028 (prerelease) (Linaro GCC 4.9-2016.02) ) #11 PREEMPT Tue Sep 5 19:41:37 IST 2017 [ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM43x EPOS EVM [ 0.000000] cma: Reserved 48 MiB at 0xbd000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM437x ES1.2 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 260416 [ 0.000000] Kernel command line: console=ttyS0,115200n8 androidboot.console=ttyS0 rootwait ro androidboot.hardware=am43xevm_epos security=selinux androidboot.selinux=permissive consoleblank=0 root=/dev/mmcblk0p2 rw init=/init rootfstype=ext4 rootwait drm.rnodes=1 console=ttyO0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 972528K/1048576K available (10240K kernel code, 785K rwdata, 3396K rodata, 1024K init, 448K bss, 26896K reserved, 49152K cma-reserved, 212992K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) [ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0b00000 (11232 kB) [ 0.000000] .init : 0xc0f00000 - 0xc1000000 (1024 kB) [ 0.000000] .data : 0xc1000000 - 0xc10c470c ( 786 kB) [ 0.000000] .bss : 0xc10c470c - 0xc1134730 ( 449 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C-310 enabling early BRESP for Cortex-A9 [ 0.000000] OMAP L2C310: ROM does not support power control setting [ 0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled [ 0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB [ 0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000 [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000012] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 85899345900ns [ 0.000030] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 76450417870 ns [ 0.000040] OMAP clocksource: timer1 at 25000000 Hz [ 0.000419] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000428] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000829] Console: colour dummy device 80x30 [ 0.000871] Calibrating delay loop... 1993.93 BogoMIPS (lpj=9969664) [ 0.060153] pid_max: default: 32768 minimum: 301 [ 0.060273] Security Framework initialized [ 0.060292] SELinux: Initializing. [ 0.060374] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.060385] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.061184] Initializing cgroup subsys io [ 0.061216] Initializing cgroup subsys memory [ 0.061259] Initializing cgroup subsys devices [ 0.061273] Initializing cgroup subsys freezer [ 0.061289] Initializing cgroup subsys perf_event [ 0.061301] Initializing cgroup subsys pids [ 0.061313] Initializing cgroup subsys debug [ 0.061378] CPU: Testing write buffer coherency: ok [ 0.061875] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.075252] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 [ 0.148781] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.153020] pinctrl core: initialized pinctrl subsystem [ 0.154374] NET: Registered protocol family 16 [ 0.156177] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.180206] cpuidle: using governor ladder [ 0.210188] cpuidle: using governor menu [ 0.212599] omap_l3_noc 44000000.ocp: L3 debug error: target 8 mod:0 (unclearable) [ 0.212666] omap_l3_noc 44000000.ocp: L3 application error: target 8 mod:0 (unclearable) [ 0.216268] OMAP GPIO hardware version 0.1 [ 0.217568] omap_gpio 481ac000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/display_mux_pins, deferring probe [ 0.221912] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/nand_flash_x8, deferring probe [ 0.225791] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. [ 0.225809] hw-breakpoint: maximum watchpoint size is 4 bytes. [ 0.267533] edma 49000000.edma: TI EDMA DMA engine driver [ 0.271926] SCSI subsystem initialized [ 0.272248] usbcore: registered new interface driver usbfs [ 0.272320] usbcore: registered new interface driver hub [ 0.272433] usbcore: registered new device driver usb [ 0.272974] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.273031] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring probe [ 0.273166] media: Linux media interface: v0.10 [ 0.273220] Linux video capture interface: v2.00 [ 0.273267] pps_core: LinuxPPS API ver. 1 registered [ 0.273274] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.273299] PTP clock support registered [ 0.273355] EDAC MC: Ver: 3.0.0 [ 0.274405] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.274802] Advanced Linux Sound Architecture Driver Initialized. [ 0.276907] clocksource: Switched to clocksource timer1 [ 0.324731] NET: Registered protocol family 2 [ 0.325526] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.325602] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.325679] TCP: Hash tables configured (established 8192 bind 8192) [ 0.325830] UDP hash table entries: 512 (order: 1, 8192 bytes) [ 0.325852] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) [ 0.326039] NET: Registered protocol family 1 [ 0.326486] RPC: Registered named UNIX socket transport module. [ 0.326501] RPC: Registered udp transport module. [ 0.326507] RPC: Registered tcp transport module. [ 0.326512] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.329333] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.329458] audit: initializing netlink subsys (disabled) [ 0.329529] audit: type=2000 audit(0.320:1): initialized [ 0.334929] VFS: Disk quotas dquot_6.6.0 [ 0.335119] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.336057] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.336887] NFS: Registering the id_resolver key type [ 0.337093] Key type id_resolver registered [ 0.337104] Key type id_legacy registered [ 0.337199] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.337581] fuse init (API version 7.23) [ 0.350551] jitterentropy: Initialization failed with host not compliant with requirements: 2 [ 0.351196] bounce: pool size: 64 pages [ 0.351330] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 0.351352] io scheduler noop registered [ 0.351366] io scheduler deadline registered [ 0.351527] io scheduler cfq registered (default) [ 0.354714] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796 [ 0.357570] backlight supply power not found, using dummy regulator [ 0.359411] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.361446] omap8250 44e09000.serial: No clock speed specified: using default: 48000000 [ 0.361757] console [ttyS0] disabled [ 0.361850] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 1.141807] console [ttyS0] enabled [ 1.146356] [drm] Initialized drm 1.1.0 20060810 [ 1.152326] 4832a000.dss supply vdda_video not found, using dummy regulator [ 1.159509] OMAP DSS rev 2.0 [ 1.162595] omapdss_dss 4832a000.dss: bound 4832a400.dispc (ops dispc_component_ops) [ 1.184335] brd: module loaded [ 1.193579] loop: module loaded [ 1.201292] libphy: Fixed MDIO Bus: probed [ 1.205946] tun: Universal TUN/TAP device driver, 1.6 [ 1.211210] tun: (C) 1999-2004 Max Krasnyansky [ 1.217582] CAN device driver interface [ 1.276979] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.283118] davinci_mdio 4a101000.mdio: detected phy mask fffeffff [ 1.290163] libphy: 4a101000.mdio: probed [ 1.294209] davinci_mdio 4a101000.mdio: phy[16]: device 4a101000.mdio:10, driver NS DP83848C 10/100 Mbps PHY [ 1.305004] cpsw 4a100000.ethernet: Detected MACID = 34:b1:f7:3d:95:4a [ 1.311834] cpsw 4a100000.ethernet: cpts: overflow check period 850 [ 1.319122] PPP generic driver version 2.4.2 [ 1.323572] PPP BSD Compression module registered [ 1.328412] PPP Deflate Compression module registered [ 1.333514] PPP MPPE Compression module registered [ 1.338373] NET: Registered protocol family 24 [ 1.748860] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.755444] ehci-pci: EHCI PCI platform driver [ 1.760028] ehci-platform: EHCI generic platform driver [ 1.765518] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 1.771786] ohci-pci: OHCI PCI platform driver [ 1.776321] ohci-platform: OHCI generic platform driver [ 1.782156] dwc3 48390000.usb: otg: primary host xhci-hcd.0.auto registered [ 1.789199] dwc3 48390000.usb: otg: shared host xhci-hcd.0.auto registered [ 1.796103] dwc3 48390000.usb: otg: can't start till gadget registers [ 1.802662] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 1.808214] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 1 [ 1.816336] xhci-hcd xhci-hcd.1.auto: hcc params 0x0238f06d hci version 0x100 quirks 0x00210010 [ 1.825159] xhci-hcd xhci-hcd.1.auto: irq 188, io mem 0x483d0000 [ 1.831415] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.838266] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.845519] usb usb1: Product: xHCI Host Controller [ 1.850431] usb usb1: Manufacturer: Linux 4.4.45-05040-g49854665-dirty xhci-hcd [ 1.857781] usb usb1: SerialNumber: xhci-hcd.1.auto [ 1.863213] hub 1-0:1.0: USB hub found [ 1.867054] hub 1-0:1.0: 1 port detected [ 1.871367] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 1.876892] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 2 [ 1.884690] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 1.892950] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003 [ 1.899788] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.907053] usb usb2: Product: xHCI Host Controller [ 1.911951] usb usb2: Manufacturer: Linux 4.4.45-05040-g49854665-dirty xhci-hcd [ 1.919301] usb usb2: SerialNumber: xhci-hcd.1.auto [ 1.924667] hub 2-0:1.0: USB hub found [ 1.928497] hub 2-0:1.0: 1 port detected [ 1.932975] usbcore: registered new interface driver usb-storage [ 1.939448] mousedev: PS/2 mouse device common for all mice [ 1.945294] usbcore: registered new interface driver xpad [ 1.950826] usbcore: registered new interface driver usb_acecad [ 1.956820] usbcore: registered new interface driver aiptek [ 1.962486] usbcore: registered new interface driver gtco [ 1.968147] usbcore: registered new interface driver hanwang [ 1.973884] usbcore: registered new interface driver kbtab [ 1.980105] i2c /dev entries driver [ 1.983652] gspca_main: v2.14.0 registered [ 1.989348] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.996597] device-mapper: uevent: version 1.0.3 [ 2.001614] device-mapper: ioctl: 4.34.0-ioctl (2015-10-28) initialised: dm-devel@redhat.com [ 2.010739] cpuidle: enable-method property 'ti,am4372' found operations [ 2.018478] omap_hsmmc 48060000.mmc: Got CD GPIO [ 2.059290] ledtrig-cpu: registered to indicate activity on CPUs [ 2.065441] hidraw: raw HID events driver (C) Jiri Kosina [ 2.079161] usbcore: registered new interface driver usbhid [ 2.084769] usbhid: USB HID core driver [ 2.088953] ashmem: initialized [ 2.094643] usbcore: registered new interface driver snd-usb-audio [ 2.102597] u32 classifier [ 2.105329] input device check on [ 2.109110] Actions configured [ 2.112584] Netfilter messages via NETLINK v0.30. [ 2.117448] nf_conntrack version 0.5.0 (15963 buckets, 63852 max) [ 2.124320] ctnetlink v0.93: registering with nfnetlink. [ 2.130557] xt_time: kernel timezone is -0000 [ 2.135382] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.141038] arp_tables: (C) 2002 David S. Miller [ 2.145822] Initializing XFRM netlink socket [ 2.150952] NET: Registered protocol family 10 [ 2.157157] mip6: Mobile IPv6 [ 2.160190] ip6_tables: (C) 2000-2006 Netfilter Core Team [ 2.166079] sit: IPv6 over IPv4 tunneling driver [ 2.171601] NET: Registered protocol family 17 [ 2.176143] mmc0: host does not support reading read-only switch, assuming write-enable [ 2.184327] NET: Registered protocol family 15 [ 2.188848] can: controller area network core (rev 20120528 abi 9) [ 2.195138] NET: Registered protocol family 29 [ 2.199701] can: raw protocol (rev 20120528) [ 2.204007] can: broadcast manager protocol (rev 20120528 t) [ 2.209823] mmc0: new high speed SDHC card at address aaaa [ 2.215734] can: netlink gateway (rev 20130117) max_hops=1 [ 2.222287] Key type dns_resolver registered [ 2.227025] mmcblk0: mmc0:aaaa SS08G 7.40 GiB [ 2.232648] omap_voltage_late_init: Voltage driver support not added [ 2.239282] mmcblk0: p1 p2 p3 p4 [ 2.245685] registered taskstats version 1 [ 2.251863] Key type encrypted registered [ 2.257636] omapdrm omapdrm.0: DMM not available, disable DMM support [ 2.265118] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 2.271882] [drm] No driver support for vblank timestamp query. [ 2.323634] Console: switching to colour frame buffer device 100x30 [ 2.346764] omapdrm omapdrm.0: fb0: omapdrm frame buffer device [ 2.376946] [drm] Initialized omapdrm 1.0.0 20110917 on minor 0 [ 2.383730] GPIO line 97 (SelLCDorHDMI) hogged as output/high [ 2.390468] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 2.395640] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 2.403195] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xdc [ 2.409658] nand: Micron MT29F4G08ABAEAWP [ 2.413688] nand: 512 MiB, SLC, erase size: 256 KiB, page size: 4096, OOB size: 224 [ 2.421444] using OMAP_ECC_BCH16_CODE_HW ECC scheme [ 2.426448] 10 ofpart partitions found on MTD device 8000000.nand [ 2.432594] Creating 10 MTD partitions on "8000000.nand": [ 2.438060] 0x000000000000-0x000000040000 : "NAND.SPL" [ 2.444331] 0x000000040000-0x000000080000 : "NAND.SPL.backup1" [ 2.451234] 0x000000080000-0x0000000c0000 : "NAND.SPL.backup2" [ 2.458071] 0x0000000c0000-0x000000100000 : "NAND.SPL.backup3" [ 2.464798] 0x000000100000-0x000000180000 : "NAND.u-boot-spl-os" [ 2.471755] 0x000000180000-0x000000280000 : "NAND.u-boot" [ 2.478264] 0x000000280000-0x0000002c0000 : "NAND.u-boot-env" [ 2.484859] 0x0000002c0000-0x000000300000 : "NAND.u-boot-env.backup1" [ 2.492296] 0x000000300000-0x000000a00000 : "NAND.kernel" [ 2.499284] 0x000000a00000-0x000020000000 : "NAND.file-system" [ 2.583947] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 2.593901] input: pixcir_tangoc as /devices/platform/44000000.ocp/44e0b000.i2c/i2c-0/0-005c/input/input0 [ 2.604310] omap_i2c 44e0b000.i2c: bus 0 rev0.12 at 100 kHz [ 2.611090] omap_i2c 4819c000.i2c: bus 2 rev0.12 at 100 kHz [ 2.617638] hctosys: unable to open rtc device (rtc0) [ 2.629086] vbat: disabling [ 2.631950] v1_0bat: disabling [ 2.635760] v1_8bat: disabling [ 2.639745] ALSA device list: [ 2.642732] No soundcards found. [ 2.664783] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.673203] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 2.681279] Freeing unused kernel memory: 1024K (c0f00000 - c1000000) [ 2.728815] init: init started! [ 2.752139] SELinux: Android master kernel running Android M policy in compatibility mode. [ 2.766397] SELinux: Permission module_load in class system not defined in policy. [ 2.774666] SELinux: Class netlink_iscsi_socket not defined in policy. [ 2.781385] SELinux: Class netlink_fib_lookup_socket not defined in policy. [ 2.788489] SELinux: Class netlink_connector_socket not defined in policy. [ 2.795481] SELinux: Class netlink_netfilter_socket not defined in policy. [ 2.802524] SELinux: Class netlink_generic_socket not defined in policy. [ 2.809356] SELinux: Class netlink_scsitransport_socket not defined in policy. [ 2.816697] SELinux: Class netlink_rdma_socket not defined in policy. [ 2.823267] SELinux: Class netlink_crypto_socket not defined in policy. [ 2.830079] SELinux: Permission audit_read in class capability2 not defined in policy. [ 2.838313] SELinux: the above unknown classes and permissions will be denied [ 2.894760] audit: type=1403 audit(2.880:2): policy loaded auid=4294967295 ses=4294967295 [ 2.904136] init: (Initializing SELinux non-enforcing took 0.17s.) [ 2.910659] audit: type=1400 audit(2.900:3): avc: denied { read } for pid=1 comm="init" name="selinux_version" dev="mmcblk0p2" ino=145 scontext=u:r:kernel:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 [ 2.930276] audit: type=1400 audit(2.920:4): avc: denied { open } for pid=1 comm="init" path="/selinux_version" dev="mmcblk0p2" ino=145 scontext=u:r:kernel:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 [ 2.949954] audit: type=1400 audit(2.940:5): avc: denied { getattr } for pid=1 comm="init" path="/selinux_version" dev="mmcblk0p2" ino=145 scontext=u:r:kernel:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 [ 2.986290] init: init second stage started! [ 3.035241] init: waitpid failed: No child processes [ 3.045297] init: (Loading properties from /default.prop took 0.00s.) [ 3.068668] init: (Parsing /init.environ.rc took 0.00s.) [ 3.075935] init: (Parsing /init.usb.rc took 0.00s.) [ 3.084049] init: (Parsing init.am43xevm_epos.usb.rc took 0.00s.) [ 3.090394] init: (Parsing /init.am43xevm_epos.rc took 0.01s.) [ 3.101724] init: (Parsing /init.usb.configfs.rc took 0.01s.) [ 3.112151] init: (Parsing /init.zygote32.rc took 0.00s.) [ 3.122332] init: (Parsing /init.trace.rc took 0.00s.) [ 3.127677] init: (Parsing /init.rc took 0.07s.) [ 3.132881] init: SELinux: Could not get canonical path /adb_keys restorecon: No such file or directory. [ 3.147073] init: Starting service 'ueventd'... [ 3.152901] init: Waiting for /dev/.coldboot_done... [ 3.162410] ueventd: ueventd started! [ 3.166371] audit: type=1400 audit(3.150:6): avc: denied { read } for pid=112 comm="ueventd" name="ueventd.rc" dev="mmcblk0p2" ino=149 scontext=u:r:ueventd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 [ 3.186292] audit: type=1400 audit(3.170:7): avc: denied { open } for pid=112 comm="ueventd" path="/ueventd.rc" dev="mmcblk0p2" ino=149 scontext=u:r:ueventd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 [ 3.206233] audit: type=1400 audit(3.190:8): avc: denied { getattr } for pid=112 comm="ueventd" path="/ueventd.rc" dev="mmcblk0p2" ino=149 scontext=u:r:ueventd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 [ 3.659450] ueventd: Coldboot took 0.42s. [ 3.664526] init: Waiting for /dev/.coldboot_done took 0.51s. [ 3.670740] init: /dev/hw_random not found [ 3.675066] audit: type=1400 audit(3.660:9): avc: denied { write } for pid=1 comm="init" name="ttyS0" dev="tmpfs" ino=6931 scontext=u:r:init:s0 tcontext=u:object_r:serial_device:s0 tclass=chr_file permissive=1 [ 3.696623] audit: type=1400 audit(3.680:10): avc: denied { mounton } for pid=1 comm="init" path="/acct" dev="mmcblk0p2" ino=1775 scontext=u:r:init:s0 tcontext=u:object_r:unlabeled:s0 tclass=dir permissive=1 [ 3.728558] init: write_file: Unable to open '/proc/sys/kernel/hung_task_timeout_secs': No such file or directory [ 3.739347] init: write_file: Unable to open '/proc/sys/kernel/sched_tunable_scaling': No such file or directory [ 3.750039] init: write_file: Unable to open '/proc/sys/kernel/sched_compat_yield': No such file or directory [ 3.763040] init: write_file: Unable to write to '/dev/cpuctl/cpu.shares': Invalid argument [ 3.778560] init: write_file: Unable to open '/proc/sys/abi/swp': No such file or directory [ 3.794107] init: /dev/hw_random not found [ 3.801008] fs_mgr: __mount(source=/dev/block/mmcblk0p2,target=/system,type=ext4)=0 [ 3.813323] EXT4-fs (mmcblk0p3): Ignoring removed nomblk_io_submit option [ 3.830820] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,errors=panic [ 3.841256] fs_mgr: __mount(source=/dev/block/mmcblk0p3,target=/data,type=ext4)=0 [ 3.853216] EXT4-fs (mmcblk0p4): Ignoring removed nomblk_io_submit option [ 3.868258] EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,errors=panic [ 3.883198] fs_mgr: __mount(source=/dev/block/mmcblk0p4,target=/cache,type=ext4)=0 [ 3.930842] pwm_tiehrpwm: disagrees about version of symbol module_layout [ 3.958183] tilcdc: disagrees about version of symbol module_layout [ 3.973381] tda998x: disagrees about version of symbol module_layout [ 3.987154] ti_am335x_tscadc: disagrees about version of symbol module_layout [ 3.998358] ti_am335x_tsc: disagrees about version of symbol module_layout [ 4.014294] init: Warning! Service logd needs a SELinux domain defined; please fix! [ 4.022619] init: Starting service 'logd'... [ 4.028241] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 4.054406] init: (Loading properties from /system/build.prop took 0.01s.) [ 4.066149] init: (Loading properties from /vendor/build.prop took 0.00s.) [ 4.073921] init: (Loading properties from /factory/factory.prop took 0.00s.) [ 4.081965] init: /recovery not specified in fstab [ 4.096790] init: Warning! Service vold needs a SELinux domain defined; please fix! [ 4.105972] init: Starting service 'vold'... [ 4.115950] init: Not bootcharting. [ 4.233791] init: Warning! Service exec 0 (/system/bin/tzdatacheck) needs a SELinux domain defined; please fix! [ 4.266852] init: Starting service 'exec 0 (/system/bin/tzdatacheck)'... [ 4.405091] init: Service 'exec 0 (/system/bin/tzdatacheck)' (pid 123) exited with status 0 [ 4.430007] init: (Loading properties from /data/local.prop took 0.00s.) [ 4.452914] random: init: uninitialized urandom read (40 bytes read, 19 bits of entropy available) [ 4.485382] init: Warning! Service logd-reinit needs a SELinux domain defined; please fix! [ 4.505663] logd.auditd: start [ 4.509018] init: Starting service 'logd-reinit'... [ 4.518096] init: write_file: Unable to open '/proc/sys/vm/min_free_order_shift': No such file or directory [ 4.580126] init: Starting service 'healthd'... [ 4.585927] init: Starting service 'console'... [ 4.628028] init: Warning! Service lmkd needs a SELinux domain defined; please fix! [ 4.635890] init: Starting service 'lmkd'... [ 4.651346] binder: 131:131 transaction failed 29189, size 0-0 [ 4.708992] init: Warning! Service servicemanager needs a SELinux domain defined; please fix! [ 4.739118] init: Starting service 'servicemanager'... [ 4.759115] init: Warning! Service surfaceflinger needs a SELinux domain defined; please fix! [ 4.817281] init: Starting service 'surfaceflinger'... [ 4.823579] init: cannot find '/vendor/bin/pvrsrvinit', disabling 'pvrsrvinit' [ 4.865977] init: cannot find '/system/bin/sgx/rc.pvr', disabling 'pvr' [ 4.899200] init: Service 'logd-reinit' (pid 129) exited with status 194 [ 4.906831] init: write_file: Unable to write to '/sys/devices/system/cpu/cpu0/cpufreq/scaling_setspeed': Invalid argument [ 4.918783] logd.daemon: reinit [ 4.962299] file system registered shell@am43xevm_epos:/ $ [ 4.979323] init: write_file: Unable to open '/config/usb_gadget/g1/functions/rndis.gs4/wceis': No such file or directory [ 4.998271] init: Warning! Service netd needs a SELinux domain defined; please fix! [ 5.006138] init: Starting service 'netd'... [ 5.012500] init: Warning! Service debuggerd needs a SELinux domain defined; please fix! [ 5.032103] init: Starting service 'debuggerd'... [ 5.048965] init: cannot find '/system/bin/debuggerd64', disabling 'debuggerd64' [ 5.097331] init: cannot find '/system/bin/rild', disabling 'ril-daemon' [ 5.104741] init: Warning! Service drm needs a SELinux domain defined; please fix! [ 5.117270] logd.klogd: 5110293560 [ 5.157145] init: Starting service 'drm'... [ 5.163429] init: Warning! Service media needs a SELinux domain defined; please fix! [ 5.217248] init: Starting service 'media'... [ 5.223650] init: Warning! Service installd needs a SELinux domain defined; please fix! [ 5.277176] init: Starting service 'installd'... [ 5.283069] init: cannot find '/system/bin/install-recovery.sh', disabling 'flash_recovery' [ 5.307999] init: Warning! Service keystore needs a SELinux domain defined; please fix! [ 5.325805] init: Starting service 'keystore'... [ 5.359288] init: Warning! Service zygote needs a SELinux domain defined; please fix! [ 5.387196] init: Starting service 'zygote'... [ 5.393679] init: Warning! Service gatekeeperd needs a SELinux domain defined; please fix! [ 5.437484] init: Starting service 'gatekeeperd'... [ 5.486890] init: Warning! Service perfprofd needs a SELinux domain defined; please fix! [ 5.508129] init: Starting service 'perfprofd'... [ 5.514629] init: Starting service 'adbd'... [ 5.689610] healthd: No charger supplies found [ 5.694118] healthd: No battery devices found [ 5.767381] read descriptors [ 5.770319] read strings [ 5.802517] init: write_file: Unable to write to '/config/usb_gadget/g1/UDC': No such device [ 5.841638] random: perfprofd: uninitialized urandom read (40 bytes read, 31 bits of entropy available) [ 9.223552] type=1400 audit(4.520:27): avc: denied { write } for pid=122 comm="vold" name="property_service" dev="tmpfs" ino=6739 scontext=u:r:init:s0 tcontext=u:object_r:property_socket:s0 tclass=sock_file permissive=1 [ 10.771403] init: Service 'surfaceflinger' (pid 138) killed by signal 6 [ 10.787502] init: Service 'surfaceflinger' (pid 138) killing any children in process group [ 10.807242] init: Service 'zygote' is being killed... [ 10.822737] init: Service 'zygote' (pid 152) killed by signal 9 [ 10.841870] init: Service 'zygote' (pid 152) killing any children in process group [ 10.857405] init: write_file: Unable to open '/sys/android_power/request_state': No such file or directory [ 10.877330] init: write_file: Unable to write to '/sys/power/state': Invalid argument [ 10.907966] init: Service 'media' is being killed... [ 10.923475] init: Service 'netd' is being killed... [ 10.941288] init: Service 'netd' (pid 142) killed by signal 9 [ 10.948110] init: Service 'netd' (pid 142) killing any children in process group [ 10.956542] init: Service 'media' (pid 145) killed by signal 9 [ 10.962596] init: Service 'media' (pid 145) killing any children in process group [ 10.970802] init: Untracked pid 243 killed by signal 9 [ 10.976547] init: Warning! Service netd needs a SELinux domain defined; please fix! [ 10.984494] init: Starting service 'netd'... [ 10.990556] init: Warning! Service surfaceflinger needs a SELinux domain defined; please fix! [ 11.007169] init: Starting service 'surfaceflinger'... [ 11.014163] init: Warning! Service media needs a SELinux domain defined; please fix! [ 11.047319] init: Starting service 'media'... [ 11.053646] init: Warning! Service zygote needs a SELinux domain defined; please fix! [ 11.107150] init: Starting service 'zygote'... [ 11.727613] type=1400 audit(4.540:28): avc: denied { create } for pid=122 comm="vold" scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=netlink_kobject_uevent_socket permissive=1 [ 13.505418] type=1400 audit(4.540:29): avc: denied { setopt } for pid=122 comm="vold" scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=netlink_kobject_uevent_socket permissive=1 shell@am43xevm_epos:/ $ shell@am43xevm_epos:/ $ shell@am43xevm_epos:/ $ shell@am43xevm_epos:/ $ logcat --------- beginning of main 01-01 00:00:00.320 121 121 W auditd : type=2000 audit(0.0:1): initialized 01-01 00:00:02.880 121 121 I auditd : type=1403 audit(0.0:2): policy loaded auid=4294967295 ses=4294967295 01-01 00:00:02.900 1 1 I init : type=1400 audit(0.0:3): avc: denied { read } for name="selinux_version" dev="mmcblk0p2" ino=145 scontext=u:r:kernel:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:02.920 1 1 I init : type=1400 audit(0.0:4): avc: denied { open } for path="/selinux_version" dev="mmcblk0p2" ino=145 scontext=u:r:kernel:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:02.940 1 1 I init : type=1400 audit(0.0:5): avc: denied { getattr } for path="/selinux_version" dev="mmcblk0p2" ino=145 scontext=u:r:kernel:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:03.150 112 112 I ueventd : type=1400 audit(0.0:6): avc: denied { read } for name="ueventd.rc" dev="mmcblk0p2" ino=149 scontext=u:r:ueventd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:03.170 112 112 I ueventd : type=1400 audit(0.0:7): avc: denied { open } for path="/ueventd.rc" dev="mmcblk0p2" ino=149 scontext=u:r:ueventd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:03.190 112 112 I ueventd : type=1400 audit(0.0:8): avc: denied { getattr } for path="/ueventd.rc" dev="mmcblk0p2" ino=149 scontext=u:r:ueventd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:03.660 1 1 I init : type=1400 audit(0.0:9): avc: denied { write } for name="ttyS0" dev="tmpfs" ino=6931 scontext=u:r:init:s0 tcontext=u:object_r:serial_device:s0 tclass=chr_file permissive=1 01-01 00:00:03.680 1 1 I init : type=1400 audit(0.0:10): avc: denied { mounton } for path="/acct" dev="mmcblk0p2" ino=1775 scontext=u:r:init:s0 tcontext=u:object_r:unlabeled:s0 tclass=dir permissive=1 --------- beginning of system 01-01 00:00:04.509 122 122 I vold : Vold 3.0 (the awakening) firing up 01-01 00:00:04.520 122 122 I vold : type=1400 audit(0.0:27): avc: denied { write } for name="property_service" dev="tmpfs" ino=6739 scontext=u:r:init:s0 tcontext=u:object_r:property_socket:s0 tclass=sock_file permissive=1 01-01 00:00:04.521 122 122 V vold : Detected support for: ext4 vfat 01-01 00:00:04.540 122 122 I vold : type=1400 audit(0.0:28): avc: denied { create } for scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=netlink_kobject_uevent_socket permissive=1 01-01 00:00:04.540 122 122 I vold : type=1400 audit(0.0:29): avc: denied { setopt } for scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=netlink_kobject_uevent_socket permissive=1 01-01 00:00:04.540 122 122 I vold : type=1400 audit(0.0:30): avc: denied { bind } for scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=netlink_kobject_uevent_socket permissive=1 01-01 00:00:04.540 122 122 I vold : type=1400 audit(0.0:31): avc: denied { getopt } for scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=netlink_kobject_uevent_socket permissive=1 01-01 00:00:04.590 122 122 I vold [ 20.234947] type=1400 audit(4.650:36): avc: denied { ioctl } for pid=132 comm="init" path="/dev/ttyS0" dev="tmpfs" ino=6931 ioctlcmd=540e scontext=u:r:init:s0 tcontext=u:object_r:serial_device:s0 tclass=chr_file permissive=1 : type=1400 audit(0.0:32): avc: denied { read } for scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=netlink_kobject_uevent_socket permissive=1 01-01 00:00:04.600 131 131 I init : type=1400 audit(0.0:33): avc: denied { entrypoint } for path="/sbin/healthd" dev="mmcblk0p2" ino=140 scontext=u:r:healthd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:04.630 131 131 I healthd : type=1400 audit(0.0:34): avc: denied { read } for path="/sbin/healthd" dev="mmcblk0p2" ino=140 scontext=u:r:healthd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 01-01 00:00:04.836 135 135 I lowmemorykiller: Using in-kernel low memory killer interface 01-01 00:00:05.183 143 143 I : debuggerd: starting 01-01 00:00:05.269 142 142 I Netd : Netd 1.0 starting 01-01 00:00:05.324 142 142 D TetherController: Setting IP forward enable = 0 01-01 00:00:05.337 138 138 I SurfaceFlinger: SurfaceFlinger is starting 01-01 00:00:05.338 138 138 I SurfaceFlinger: SurfaceFlinger's main thread ready to run. Initializing graphics H/W... 01-01 00:00:05.411 146 146 I installd: installd firing up 01-01 00:00:05.414 138 138 W linker : /system/lib/egl/libEGL_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0x52c 01-01 00:00:05.519 138 138 W linker : /system/lib/libIMGegl.so: unused DT entry: type 0xf arg 0x9f4 01-01 00:00:05.577 138 138 W linker : /system/lib/libsrv_um.so: unused DT entry: type 0xf arg 0xdb1 01-01 00:00:05.579 138 138 D libEGL : loaded /system/lib/egl/libEGL_POWERVR_SGX530_125.so 01-01 00:00:05.778 155 155 I perfprofd: starting Android Wide Profiling daemon 01-01 00:00:05.783 138 138 W linker : /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xe50 01-01 00:00:05.811 153 153 I gatekeeperd: Starting gatekeeperd... 01-01 00:00:05.832 155 155 E perfprofd: unable to open configuration file /data/data/com.google.android.gms/files/perfprofd.conf 01-01 00:00:05.855 155 155 I perfprofd: random seed set to 800441537 01-01 00:00:05.925 138 138 W linker : /system/lib/libusc.so: unused DT entry: type 0xf arg 0x319 01-01 00:00:05.935 153 153 W gatekeeperd: falling back to software GateKeeper 01-01 00:00:05.942 149 149 I keystore: Found keymaster0 module Keymaster OpenSSL HAL, version 2 01-01 00:00:05.942 149 149 I SoftKeymaster: system/keymaster/soft_keymaster_device.cpp, Line 122: Creating device 01-01 00:00:05.942 149 149 D SoftKeymaster: system/keymaster/soft_keymaster_device.cpp, Line 123: Device address: 0xb6be4000 01-01 00:00:05.942 149 149 I keystore: Keymaster0 module is software-only. Using SoftKeymasterDevice instead. 01-01 00:00:05.942 149 149 I SoftKeymaster: system/keymaster/soft_keymaster_device.cpp, Line 122: Creating device 01-01 00:00:05.942 149 149 D SoftKeymaster: system/keymaster/soft_keymaster_device.cpp, Line 123: Device address: 0xb6be4180 01-01 00:00:06.017 137 137 E SELinux : avc: denied { add } for service=android.service.gatekeeper.IGateKeeperService scontext=u:r:init:s0 tcontext=u:object_r:gatekeeper_service:s0 tclass=service_manager 01-01 00:00:06.094 137 137 E SELinux : avc: denied { add } for service=android.security.keystore scontext=u:r:init:s0 tcontext=u:object_r:keystore_service:s0 tclass=service_manager 01-01 00:00:06.196 138 138 W linker : /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xf5e 01-01 00:00:06.223 138 138 E IMGSRV : pvr_metrics.c:95: PVRSRVMetricsTimeNow: using (potentially) low resolution timer 01-01 00:00:06.787 137 137 E SELinux : avc: denied { add } for service=drm.drmManager scontext=u:r:init:s0 tcontext=u:object_r:drmserver_service:s0 tclass=service_manager 01-01 00:00:07.226 138 138 W linker : /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xe50 01-01 00:00:07.227 138 138 W linker : /system/lib/libusc.so: unused DT entry: type 0xf arg 0x319 01-01 00:00:07.230 138 138 D libEGL : loaded /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so 01-01 00:00:07.239 138 138 W linker : /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xf5e 01-01 00:00:07.315 138 138 D libEGL : loaded /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so 01-01 00:00:07.375 138 138 W linker : /system/lib/libpvrANDROID_WSEGL.so: unused DT entry: type 0xf arg 0x101 01-01 00:00:07.377 138 138 E IMGSRV : pvr_bridge_u.c:83: OpenServices: Cannot open device driver /dev/pvrsrvkm. 01-01 00:00:07.377 138 138 E IMGSRV : bridged_pvr_glue.c:361: PVRSRVConnect: Unable to open connection. 01-01 00:00:07.377 138 138 E IMGSRV : srv_sgx.c:43: Couldn't connect to services 01-01 00:00:07.377 138 138 W libEGL : eglInitialize(0x1) failed (EGL_BAD_ALLOC) 01-01 00:00:07.389 138 138 W gralloc : FBIOPUT_VSCREENINFO failed, page flipping not supported 01-01 00:00:07.389 138 138 W gralloc : page flipping not supported (yres_virtual=480, requested=960) 01-01 00:00:07.389 138 138 I gralloc : using (fd=12) 01-01 00:00:07.389 138 138 I gralloc : id = omapdrm 01-01 00:00:07.389 138 138 I gralloc : xres = 800 px 01-01 00:00:07.389 138 138 I gralloc : yres = 480 px 01-01 00:00:07.389 138 138 I gralloc : xres_virtual = 800 px 01-01 00:00:07.389 138 138 I gralloc : yres_virtual = 480 px 01-01 00:00:07.389 138 138 I gralloc : bpp = 32 01-01 00:00:07.389 138 138 I gralloc : r = 16:8 01-01 00:00:07.389 138 138 I gralloc : g = 8:8 01-01 00:00:07.389 138 138 I gralloc : b = 0:8 01-01 00:00:07.389 138 138 I gralloc : width = 127 mm (160.000000 dpi) 01-01 00:00:07.389 138 138 I gralloc : height = 76 mm (160.421051 dpi) 01-01 00:00:07.389 138 138 I gralloc : refresh rate = 60.00 Hz 01-01 00:00:07.398 138 138 I SurfaceFlinger: Using composer version 1.0 01-01 00:00:07.398 138 138 W SurfaceFlinger: no suitable EGLConfig found, trying a simpler query 01-01 00:00:07.399 138 138 F SurfaceFlinger: no suitable EGLConfig found, giving up --------- beginning of crash 01-01 00:00:07.399 138 138 F libc : Fatal signal 6 (SIGABRT), code -6 in tid 138 (surfaceflinger) 01-01 00:00:07.506 143 143 F DEBUG : *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** 01-01 00:00:07.507 143 143 F DEBUG : Build fingerprint: 'Android/am43xevm_epos_sd/am43xevm_epos:6.0.1/MOB31T/viraj09021851:eng/test-keys' 01-01 00:00:07.507 143 143 F DEBUG : Revision: '0' 01-01 00:00:07.507 143 143 F DEBUG : ABI: 'arm' 01-01 00:00:07.507 143 143 F DEBUG : pid: 138, tid: 138, name: surfaceflinger >>> /system/bin/surfaceflinger <<< 01-01 00:00:07.507 143 143 F DEBUG : signal 6 (SIGABRT), code -6 (SI_TKILL), fault addr -------- 01-01 00:00:07.529 143 143 F DEBUG : Abort message: 'no suitable EGLConfig found, giving up' 01-01 00:00:07.529 143 143 F DEBUG : r0 00000000 r1 0000008a r2 00000006 r3 b6f7eb7c 01-01 00:00:07.529 143 143 F DEBUG : r4 b6f7eb84 r5 b6f7eb34 r6 00000002 r7 0000010c 01-01 00:00:07.529 143 143 F DEBUG : r8 00000001 r9 ffff694a sl b6f2f940 fp 00000001 01-01 00:00:07.529 143 143 F DEBUG : ip 00000006 sp beee95c0 lr b6dc506d pc b6dc7468 cpsr 40000010 01-01 00:00:07.639 143 143 F DEBUG : 01-01 00:00:07.639 143 143 F DEBUG : backtrace: 01-01 00:00:07.639 143 143 F DEBUG : #00 pc 00041468 /system/lib/libc.so (tgkill+12) 01-01 00:00:07.639 143 143 F DEBUG : #01 pc 0003f069 /system/lib/libc.so (pthread_kill+32) 01-01 00:00:07.639 143 143 F DEBUG : #02 pc 0001b597 /system/lib/libc.so (raise+10) 01-01 00:00:07.639 143 143 F DEBUG : #03 pc 00018737 /system/lib/libc.so (__libc_android_abort+34) 01-01 00:00:07.639 143 143 F DEBUG : #04 pc 000174b8 /system/lib/libc.so (abort+4) 01-01 00:00:07.639 143 143 F DEBUG : #05 pc 00008997 /system/lib/libcutils.so (__android_log_assert+86) 01-01 00:00:07.639 143 143 F DEBUG : #06 pc 000281b1 /system/lib/libsurfaceflinger.so (_ZN7android12RenderEngine15chooseEglConfigEPvi+300) 01-01 00:00:07.639 143 143 F DEBUG : #07 pc 00027db1 /system/lib/libsurfaceflinger.so (_ZN7android12RenderEngine6createEPvi+60) 01-01 00:00:07.639 143 143 F DEBUG : #08 pc 0001896f /system/lib/libsurfaceflinger.so (_ZN7android14SurfaceFlinger4initEv+310) 01-01 00:00:07.639 143 143 F DEBUG : #09 pc 00000e9d /system/bin/surfaceflinger 01-01 00:00:07.639 143 143 F DEBUG : #10 pc 00017365 /system/lib/libc.so (__libc_init+44) 01-01 00:00:07.639 143 143 F DEBUG : #11 pc 00000d60 /system/bin/surfaceflinger 01-01 00:00:08.607 145 145 V MediaUtils: physMem: 1047248896 01-01 00:00:08.607 145 145 V MediaUtils: requested limit: 680711720 01-01 00:00:08.608 145 145 V MediaUtils: actual limit: 680711720 01-01 00:00:08.608 145 145 V MediaUtils: original limits: 4294967295/4294967295 01-01 00:00:08.608 145 145 V MediaUtils: new limits: 680711720/4294967295 01-01 00:00:08.813 145 145 I mediaserver: ServiceManager: 0xb608e120 01-01 00:00:08.813 145 145 I AudioFlinger: Using default 3000 mSec as standby time. 01-01 00:00:08.814 137 137 E SELinux : avc: denied { add } for service=media.audio_flinger scontext=u:r:init:s0 tcontext=u:object_r:mediaserver_service:s0 tclass=service_manager 01-01 00:00:08.815 145 145 E : batterystats service unavailable! 01-01 00:00:08.815 145 145 E : batterystats service unavailable! 01-01 00:00:08.816 145 145 I CameraService: CameraService started (pid=145) 01-01 00:00:08.816 145 145 I CameraService: CameraService process starting 01-01 00:00:08.816 145 145 E : batterystats service unavailable! 01-01 00:00:08.816 145 145 E : batterystats service unavailable! 01-01 00:00:08.817 145 145 E CameraService: Could not load camera HAL module: -2 (No such file or directory) 01-01 00:00:08.820 145 145 I AudioPolicyService: AudioPolicyService CSTOR in new mode 01-01 00:00:08.825 145 145 I APM::ConfigParsingUtils: loadAudioPolicyConfig() loaded /system/etc/audio_policy.conf 01-01 00:00:08.826 137 137 E SELinux : avc: denied { find } for service=media.audio_flinger scontext=u:r:init:s0 tcontext=u:object_r:mediaserver_service:s0 tclass=service_manager 01-01 00:00:08.831 145 145 I AudioFlinger: loadHwModule() Loaded primary audio interface from Default audio HW HAL (audio) handle 1 01-01 00:00:08.831 145 145 I AudioFlinger: openOutput(), module 1 Device 2, SamplingRate 48000, Format 0x000001, Channels 3, flags 2 01-01 00:00:08.831 145 145 I AudioFlinger: AudioStreamOut::open(), mHalFormatIsLinearPcm = 1 01-01 00:00:08.831 145 145 I AudioFlinger: HAL output buffer size 1024 frames, normal sink buffer size 1024 frames 01-01 00:00:08.861 145 145 I BufferProvider: found effect "Multichannel Downmix To Stereo" from The Android Open Source Project 01-01 00:00:08.862 145 145 I AudioFlinger: Using module 1 has the primary audio interface 01-01 00:00:08.863 145 207 I AudioFlinger: AudioFlinger's thread 0xb4580000 ready to run 01-01 00:00:08.864 145 207 E AudioFlinger: no wake lock to update! 01-01 00:00:08.864 145 207 E cutils-trace: Error opening trace file: Permission denied (13) 01-01 00:00:08.867 145 208 I AudioFlinger: AudioFlinger's thread 0xb4340000 ready to run 01-01 00:00:08.868 145 145 E AudioFlinger: int android::load_audio_interface(const char*, audio_hw_device_t**) couldn't load audio hw module audio.a2dp (No such file or directory) 01-01 00:00:08.868 145 145 I AudioFlinger: loadHwModule() error -2 loading module a2dp 01-01 00:00:08.868 145 145 W APM::AudioPolicy[ 21.308808] type=1400 audit(4.650:37): avc: denied { entrypoint } for pid=132 comm="init" path="/system/bin/sh" dev="mmcblk0p2" ino=537 scontext=u:r:shell:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 Manager: could not open HW module a2dp 01-01 00:00:08.870 145 145 E SoundTriggerHwService: couldn't load sound trigger module sound_trigger.primary (No such file or directory) 01-01 00:00:08.871 145 145 I RadioService: RadioService 01-01 00:00:08.871 145 145 I RadioService: onFirstRef 01-01 00:00:08.871 145 145 E RadioService: couldn't load radio module radio.primary (No such file or directory) 01-01 00:00:10.760 143 143 F DEBUG : 01-01 00:00:10.760 143 143 F DEBUG : Tombstone written to: /data/tombstones/tombstone_08 01-01 00:00:10.915 137 137 I ServiceManager: service 'media.audio_flinger' died 01-01 00:00:10.915 137 137 I ServiceManager: service 'media.player' died 01-01 00:00:10.915 137 137 I ServiceManager: service 'media.resource_manager' died 01-01 00:00:10.915 137 137 I ServiceManager: service 'media.camera' died 01-01 00:00:10.915 137 137 I ServiceManager: service 'media.audio_policy' died 01-01 00:00:10.915 137 137 I ServiceManager: service 'media.radio' died 01-01 00:00:10.915 137 137 I ServiceManager: service 'media.sound_trigger_hw' died 01-01 00:00:11.189 244 244 I Netd : Netd 1.0 starting 01-01 00:00:11.220 244 244 D TetherController: Setting IP forward enable = 0 01-01 00:00:11.397 245 245 I SurfaceFlinger: SurfaceFlinger is starting 01-01 00:00:11.400 245 245 I SurfaceFlinger: SurfaceFlinger's main thread ready to run. Initializing graphics H/W... 01-01 00:00:11.402 245 245 W linker : /system/lib/egl/libEGL_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0x52c 01-01 00:00:11.403 245 245 W linker : /system/lib/libIMGegl.so: unused DT entry: type 0xf arg 0x9f4 01-01 00:00:11.404 245 245 W linker : /system/lib/libsrv_um.so: unused DT entry: type 0xf arg 0xdb1 01-01 00:00:11.405 245 245 D libEGL : loaded /system/lib/egl/libEGL_POWERVR_SGX530_125.so 01-01 00:00:11.406 245 245 W linker : /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xe50 01-01 00:00:11.407 245 245 W linker : /system/lib/libusc.so: unused DT entry: type 0xf arg 0x319 01-01 00:00:11.452 245 245 W linker : /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xf5e 01-01 00:00:11.466 245 245 E IMGSRV : pvr_metrics.c:95: PVRSRVMetricsTimeNow: using (potentially) low resolution timer 01-01 00:00:12.469 245 245 W linker : /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xe50 01-01 00:00:12.470 245 245 W linker : /system/lib/libusc.so: unused DT entry: type 0xf arg 0x319 01-01 00:00:12.472 245 245 D libEGL : loaded /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so 01-01 00:00:12.481 245 245 W linker : /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xf5e 01-01 00:00:12.544 245 245 D libEGL : loaded /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so 01-01 00:00:12.596 245 245 W linker : /system/lib/libpvrANDROID_WSEGL.so: unused DT entry: type 0xf arg 0x101 01-01 00:00:12.597 245 245 E IMGSRV : pvr_bridge_u.c:83: OpenServices: Cannot open device driver /dev/pvrsrvkm. 01-01 00:00:12.597 245 245 E IMGSRV : bridged_pvr_glue.c:361: PVRSRVConnect: Unable to open connection. 01-01 00:00:12.597 245 245 E IMGSRV : srv_sgx.c:43: Couldn't connect to services 01-01 00:00:12.597 245 245 W libEGL : eglInitialize(0x1) failed (EGL_BAD_ALLOC) 01-01 00:00:12.611 245 245 W gralloc : FBIOPUT_VSCREENINFO failed, page flipping not supported 01-01 00:00:12.611 245 245 W gralloc : page flipping not supported (yres_virtual=480, requested=960) 01-01 00:00:12.611 245 245 I gralloc : using (fd=12) 01-01 00:00:12.611 245 245 I gralloc : id = omapdrm 01-01 00:00:12.611 245 245 I gralloc : xres = 800 px 01-01 00:00:12.611 245 245 I gralloc : yres = 480 px 01-01 00:00:12.611 245 245 I gralloc : xres_virtual = 800 px 01-01 00:00:12.611 245 245 I gralloc : yres_virtual = 480 px 01-01 00:00:12.611 245 245 I gralloc : bpp = 32 01-01 00:00:12.611 245 245 I gralloc : r = 16:8 01-01 00:00:12.611 245 245 I gralloc : g = 8:8 01-01 00:00:12.611 245 245 I gralloc : b = 0:8 01-01 00:00:12.611 245 245 I gralloc : width = 127 mm (160.000000 dpi) 01-01 00:00:12.611 245 245 I gralloc : height = 76 mm (160.421051 dpi) 01-01 00:00:12.611 245 245 I gralloc : refresh rate = 60.00 Hz 01-01 00:00:12.615 245 245 I SurfaceFlinger: Using composer version 1.0 01-01 00:00:12.616 245 245 W SurfaceFlinger: no suitable EGLConfig found, trying a simpler query 01-01 00:00:12.616 245 245 F SurfaceFlinger: no suitable EGLConfig found, giving up 01-01 00:00:12.616 245 245 F libc : Fatal signal 6 (SIGABRT), code -6 in tid 245 (surfaceflinger) 01-01 00:00:12.799 143 143 F DEBUG : *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** 01-01 00:00:12.800 143 143 F DEBUG : Build fingerprint: 'Android/am43xevm_epos_sd/am43xevm_epos:6.0.1/MOB31T/viraj09021851:eng/test-keys' 01-01 00:00:12.800 143 143 F DEBUG : Revision: '0' 01-01 00:00:12.800 143 143 F DEBUG : ABI: 'arm' 01-01 00:00:12.800 143 143 F DEBUG : pid: 245, tid: 245, name: surfaceflinger >>> /system/bin/surfaceflinger <<< 01-01 00:00:12.800 143 143 F DEBUG : signal 6 (SIGABRT), code -6 (SI_TKILL), fault addr -------- 01-01 00:00:12.832 143 143 F DEBUG : Abort message: 'no suitable EGLConfig found, giving up' 01-01 00:00:12.832 143 143 F DEBUG : r0 00000000 r1 000000f5 r2 00000006 r3 b6fbcb7c 01-01 00:00:12.832 143 143 F DEBUG : r4 b6fbcb84 r5 b6fbcb34 r6 00000002 r7 0000010c 01-01 00:00:12.832 143 143 F DEBUG : r8 00000001 r9 ffff694a sl b6f6d940 fp 00000001 01-01 00:00:12.832 143 143 F DEBUG : ip 00000006 sp be86b5c0 lr b6e0306d pc b6e05468 cpsr 40000010 01-01 00:00:12.879 143 143 F DEBUG : 01-01 00:00:12.879 143 143 F DEBUG : backtrace: 01-01 00:00:12.879 143 143 F DEBUG : #00 pc 00041468 /system/lib/libc.so (tgkill+12) 01-01 00:00:12.879 143 143 F DEBUG : #01 pc 0003f069 /system/lib/libc.so (pthread_kill+32) 01-01 00:00:12.879 143 143 F DEBUG : #02 pc 0001b597 /system/lib/libc.so (raise+10) 01-01 00:00:12.879 143 143 F DEBUG : #03 pc 00018737 /system/lib/libc.so (__libc_android_abort+34) 01-01 00:00:12.879 143 143 F DEBUG : #04 pc 000174b8 /system/lib/libc.so (abort+4) 01-01 00:00:12.879 143 143 F DEBUG : #05 pc 00008997 /system/lib/libcutils.so (__android_log_assert+86) 01-01 00:00:12.879 143 143 F DEBUG : #06 pc 000281b1 /system/lib/libsurfaceflinger.so (_ZN7android12RenderEngine15chooseEglConfigEPvi+300) 01-01 00:00:12.879 143 143 F DEBUG : #07 pc 00027db1 /system/lib/libsurfaceflinger.so (_ZN7android12RenderEngine6createEPvi+60) 01-01 00:00:12.913 143 143 F DEBUG : #08 pc 0001896f /system/lib/libsurfaceflinger.so (_ZN7android14SurfaceFlinger4initEv+310) 01-01 00:00:12.913 143 143 F DEBUG : #09 pc 00000e9d /system/bin/surfaceflinger 01-01 00:00:12.913 143 143 F DEBUG : #10 pc 00017365 /system/lib/libc.so (__libc_init+44) 01-01 00:00:12.913 143 143 F DEBUG : #11 pc 00000d60 /system/bin/surfaceflinger 01-01 00:00:13.040 246 246 V MediaUtils: physMem: 1047248896 01-01 00:00:13.040 246 246 V MediaUtils: requested limit: 680711720 01-01 00:00:13.040 246 246 V MediaUtils: actual limit: 680711720 01-01 00:00:13.040 246 246 V MediaUtils: original lim[ 22.002396] init: Service 'surfaceflinger' (pid 348) killed by signal 6 its: 4294967295/4294967295 01-01 00:00:13.040 246 246 V Med[ 22.014878] type=1400 audit(4.670:38): avc: denied { read write } for pid=132 comm="sh" path="/dev/ttyS0" dev="tmpfs" ino=6931 scontext=u:r:shell:s0 tcontext=u:object_r:serial_device:s0 tclass=chr_file permissive=1 iaUtils: new limits: 680711720/4294967295 01-01 00:00:13.042 246 246 I mediaserver: ServiceManager: 0xb610e120 01-01 00:00[ 22.048623] init: Service 'surfaceflinger' (pid 348) killing any children in process group :13.042 246 246 I AudioFlinger: Using default 3000 mSec as standby time. 01-01 00:00:13.043 246 246 E : batterystats service unavailable! 01-01 00:00:13.043 246 246 E : batterystats service unavailable! 01-01 00:00:13.060 2[ 22.077237] init: Service 'zygote' is being killed... 46 246 I CameraService: CameraService started (pid=246) 01-01 00:00:13.060 246 246 I CameraService: CameraService process starting 01-01 00:00:13.060 246 246 E : batterysta[ 22.098423] init: Warning! Service surfaceflinger needs a SELinux domain defined; please fix! ts service unavailable! 01-01 00:00:13.061 246 246 E : batterystats service unavailable! 01-01 00:00:13.061 246 246 E CameraService: Could not load camera HAL module: -2 (No such file or directory) 01-01 00:00:13.071 246 246 I AudioPolicyService: AudioPolicyService CSTOR in new mode 01-01 00:00:[ 22.137272] init: Starting service 'surfaceflinger'... 13.072 246 246 I APM::ConfigParsingUtils: loadAudioPolicyCon[ 22.146129] init: Service 'zygote' (pid 351) killed by signal 9 fig() loaded /system/etc/audio_policy.conf 01-01 00:00:13.083 246 246 I AudioFlinger: loadHwModule() Loaded primary audio interface from Default audio HW HAL (audio) handle 1 01-01 00:00:13.083 246 246 I AudioFlinger: openOutput(), module 1 Device 2, SamplingRate 48000, Format 0x000001, Channels 3, flags 2 01-01 00:00:13.083 246 246 I AudioFlinger: AudioStreamOut::op[ 22.187212] init: Service 'zygote' (pid 351) killing any children in process group en(), mHalFormatIsLinearPcm = 1 01-01 00:00:13.084 246 246 I AudioFlinger: HAL output buffer size 1024 frames, normal sink buffer size 1024 frames 01-01 00:00:13.113 246 246 I BufferProvider: found effect "Multichannel Downmix To Stereo" from The Android Open Source Project 01-01 00:00:13.113 246 246 I AudioFlinger: Using module 1 has the primary audio interface 01-[ 22.227373] init: write_file: Unable to open '/sys/android_power/request_state': No such file or directory 01 00:00:13.121 246 276 I AudioFlinger: AudioFlinger's thread 0xb45c0000 ready to run 01-01 00:00:13.124 246 276 E AudioFlinger: no wake lock to update! 01-01 00:00:13.124 246 276 E cutils-trace: Error opening trace file: Permission denied (13) 01-01 00:00:13.130 246 277 I AudioFlinger: AudioFlinger'[ 22.267305] init: write_file: Unable to write to '/sys/power/state': Invalid argument s thread 0xb4380000 ready to run 01-01 00:00:13.131 246 246[ 22.276808] init: Service 'media' is being killed... E AudioFlinger: int android::load_audio_interface(const char*, audio_hw_device_t**) couldn't load audio hw module audio.a2dp (No such file or directory) 01-01 00:00:13.131 246 246 I AudioFlinger: loadHwModule() error -2 loading module a2dp 01-01 00:00:13.131 246 246 W APM::AudioPolicyManager: could not open HW module a2dp 01-01 00:00:13.133 246 246 E SoundTriggerHwService: couldn't load sound trigger module sound_trigger.primary (No such file or directory) 01-01 00:00:13.134 246 246 I RadioService: RadioService 01-01 00:00:13.134 246 246 I RadioService: onFirstRef 01-01 00:00:13.134 246 246 E RadioSer[ 22.343288] init: Service 'netd' is being killed... vice: couldn't load radio module radio.primary (No such file or directory) 01-01 00:00:15.090 247 247 D AndroidRuntime: >>>[ 22.359429] init: Service 'netd' (pid 317) killed by signal 9 >>> START com.android.internal.os.ZygoteInit uid 0 <<<<<< 01-01[ 22.365373] init: Service 'netd' (pid 317) killing any children in process group 00:00:15.260 143 143 F DEBUG : 01-01 00:00:15.260 143 143 F DEBUG : Tombstone written to: /data/tombstones/tombstone_08 01-01 00:00:15.432 137 137 I ServiceManager: service 'media.audio_flinger' died 01-01 00:00:15.432 137 137 I Se[ 22.399031] init: Service 'media' (pid 350) killed by signal 9 rviceManager: service 'media.player' died 01-01 00:00:15.432 [ 22.406712] init: Service 'media' (pid 350) killing any children in process group 137 137 I ServiceManager: service 'media.resource_manager' died 01-01 00:00:15.432 137 137 I ServiceManager: service 'media.camera' died 01-01 00:00:15.432 137 137 I ServiceManager: service 'media.audio_policy' died 01-01 00:00:15.432 137 137 I ServiceManager: service 'media.radio' died 01-01 00:00:15.432 137 137 I ServiceManager: service 'media.sound_trigger_hw' died 01-01 00:00:15.548 317 317 I Netd : Netd 1.0 starting 01-01 00:00:15.549 317 317 D TetherController: Setti[ 22.461187] init: Untracked pid 455 killed by signal 9 ng IP forward enable = 0 01-01 00:00:16.909 348 348 I Surfa[ 22.471071] init: Warning! Service netd needs a SELinux domain defined; please fix! ceFlinger: SurfaceFlinger is starting 01-01 00:00:16.941 348 [ 22.483446] init: Starting service 'netd'... 348 I SurfaceFlinger: SurfaceFlinger's main thread ready to ru[ 22.495099] init: Warning! Service media needs a SELinux domain defined; please fix! n. Initializing graphics H/W... 01-01 00:00:16.943 348 348 W linker : /system/lib/egl/libEGL_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0x52c 01-01 00:00:16.944 348 348 W linker : /system/lib/libIMGegl.so: unused DT entry: type 0xf ar[ 22.527181] init: Starting service 'media'... g 0x9f4 01-01 00:00:16.945 348 348 W linker : /system/lib/[ 22.535493] init: Warning! Service zygote needs a SELinux domain defined; please fix! libsrv_um.so: unused DT entry: type 0xf arg 0xdb1 01-01 00:00:16.946 348 348 D libEGL : loaded /system/lib/egl/libEGL_POWERVR_SGX530_125.so 01-01 00:00:16.948 348 348 W linker : /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xe50 01-01 00:00:16.949 348 348 W linker : /system/lib/libusc.so: unused DT entry: type 0xf arg 0x319 01-01 00:00:16.953 348 348 W linker : /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xf5e 0[ 22.587210] init: Starting service 'zygote'... 1-01 00:00:16.966 348 348 E IMGSRV : pvr_metrics.c:95: PVRSRVMetricsTimeNow: using (potentially) low resolution timer 01-01 00:00:17.969 348 348 W linker : /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xe50 01-01 00:00:17.970 348 348 W linker : /system/lib/libusc.so: unused DT entry: type 0xf arg 0x319 01-01 00:00:17.973 348 348 D libEGL : loaded /system/lib/egl/libGLESv1_CM_POWERVR_SGX530_125.so 01-01 00:00:17.981 348 348 W linker : /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so: unused DT entry: type 0xf arg 0xf5e 01-01 00:00:18.043 348 348 D libEGL : loaded /system/lib/egl/libGLESv2_POWERVR_SGX530_125.so 01-01 00:00:18.104 348 348 W linker : /system/lib/libpvrANDROID_WSEGL.so: unused DT entry: type 0xf arg 0x101 01-01 00:00:18.105 348 348 E IMGSRV : pvr_bridge_u.c:83: OpenServices: Cannot open device driver /dev/pvrsrvkm. 01-01 00:00:18.105 348 348 E IMGSRV : bridged_pvr_glue.c:361: PVRSRVConnect: Unable to open connection. 01-01 00:00:18.105 348 348 E IMGSRV : srv_sgx.c:43: Couldn't connect to services 01-01 00:00:18.105 348 348 W libEGL : eglInitialize(0x1) failed (EGL_BAD_ALLOC) 01-01 00:00:18.108 348 348 W gralloc : FBIOPUT_VSCREENINFO failed, page flipping not supported 01-01 00:00:18.108 348 348 W gralloc : page flipping not supported (yres_virtual=480, requested=960) 01-01 00:00:18.108 348 348 I gralloc : using (fd=12) 01-01 00:00:18.108 348 348 I gralloc : id = omapdrm 01-01 00:00:18.108 348 348 I gralloc : xres = 800 px 01-01 00:00:18.108 348 348 I gralloc : yres = 480 px 01-01 00:00:18.108 348 348 I gralloc : xres_virtual = 800 px 01-01 00:00:18.108 348 348 I gralloc : yres_virtual = 480 px 01-01 00:00:18.108 348 348 I gralloc : bpp = 32 01-01 00:00:18.108 348 348 I gralloc : r = 16:8 01-01 00:00:18.108 348 348 I gralloc : g = 8:8 01-01 00:00:18.108 348 348 I gralloc : b = 0:8 01-01 00:00:18.108 348 348 I gralloc : width = 127 mm (160.000000 dpi) 01-01 00:00:18.108 348 348 I gralloc : height = 76 mm (160.421051 dpi) 01-01 00:00:18.108 348 348 I gralloc : refresh rate = 60.00 Hz 01-01 00:00:18.114 348 348 I SurfaceFlinger: Using composer version 1.0 01-01 00:00:18.114 348 348 W SurfaceFlinger: no suitable EGLConfig found, trying a simpler query 01-01 00:00:18.115 348 348 F SurfaceFlinger: no suitable EGLConfig found, giving up 01-01 00:00:18.115 348 348 F libc : Fatal signal 6 (SIGABRT), code -6 in tid 348 (surfaceflinger) 01-01 00:00:18.222 143 143 F DEBUG : *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** 01-01 00:00:18.222 143 143 F DEBUG : Build fingerprint: 'Android/am43xevm_epos_sd/am43xevm_epos:6.0.1/MOB31T/viraj09021851:eng/test-keys' 01-01 00:00:18.222 143 143 F DEBUG : Revision: '0' 01-01 00:00:18.222 143 143 F DEBUG : ABI: 'arm' 01-01 00:00:18.223 143 143 F DEBUG : pid: 348, tid: 348, name: surfaceflinger >>> /system/bin/surfaceflinger <<< 01-01 00:00:18.223 143 143 F DEBUG : signal 6 (SIGABRT), code -6 (SI_TKILL), fault addr -------- 01-01 00:00:18.245 143 143 F DEBUG : Abort message: 'no suitable EGLConfig found, giving up' 01-01 00:00:18.245 143 143 F DEBUG : r0 00000000 r1 0000015c r2 00000006 r3 b6f70b7c 01-01 00:00:18.245 143 143 F DEBUG : r4 b6f70b84 r5 b6f70b34 r6 00000002 r7 0000010c 01-01 00:00:18.245 143 143 F DEBUG : r8 00000001 r9 ffff694a sl b6f21940 fp 00000001 01-01 00:00:18.245 143 143 F DEBUG : ip 00000006 sp beb605c0 lr b6db706d pc b6db9468 cpsr 40000010 01-01 00:00:18.288 143 143 F DEBUG : 01-01 00:00:18.288 143 143 F DEBUG : backtrace: 01-01 00:00:18.288 143 143 F DEBUG : #00 pc 00041468 /system/lib/libc.so (tgkill+12) 01-01 00:00:18.289 143 143 F DEBUG : #01 pc 0003f069 /system/lib/libc.so (pthread_kill+32) 01-01 00:00:18.289 143 143 F DEBUG : #02 pc 0001b597 /system/lib/libc.so (raise+10) 01-01 00:00:18.289 143 143 F DEBUG : #03 pc 00018737 /system/lib/libc.so (__libc_android_abort+34) 01-01 00:00:18.289 143 143 F DEBUG : #04 pc 000174b8 /system/lib/libc.so (abort+4) 01-01 00:00:18.289 143 143 F [ 23.877548] type=1400 audit(4.670:39): avc: denied { read } for pid=132 comm="sh" path="/system/bin/linker" dev="mmcblk0p2" ino=454 scontext=u:r:shell:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 DEBUG : #05 pc 00008997 /system/lib/libcutils.so (__android_log_assert+86) 01-01 00:00:18.289 143 143 F DEBUG : #06 pc 000281b1 /system/lib/libsurfaceflinger.so (_ZN7android12RenderEngine15chooseEglConfigEPvi+300) 01-01 00:00:18.289 143 143 F DEBUG : #07 pc 00027db1 /system/lib/libsurfaceflinger.so (_ZN7android12RenderEngine6createEPvi+60) 01-01 00:00:18.289 143 143 F DEBUG : #08 pc 0001896f /system/lib/libsurfaceflinger.so (_ZN7android14SurfaceFlinger4initEv+310) 01-01 00:00:18.289 143 143 F DEBUG : #09 pc 00000e9d /system/bin/surfaceflinger 01-01 00:00:18.289 143 143 F DEBUG : #10 pc 00017365 /system/lib/libc.so (__libc_init+44) 01-01 00:00:18.289 143 143 F DEBUG : #11 pc 00000d60 /system/bin/surfaceflinger 01-01 00:00:18.564 350 350 V MediaUtils: physMem: 1047248896 01-01 00:00:18.564 350 350 V MediaUtils: requested limit: 680711720 01-01 00:00:18.564 350 350 V MediaUtils: actual limit: 680711720 01-01 00:00:18.564 350 350 V MediaUtils: original limits: 4294967295/4294967295 01-01 00:00:18.564 350 350 V MediaUtils: new limits: 680711720/4294967295 01-01 00:00:18.581 350 350 I mediaserver: ServiceManager: 0xb604e120 01-01 00:00:18.581 350 350 I AudioFlinger: Using default 3000 mSec as standby time. 01-01 00:00:18.583 350 350 E : batterystats service unavailable! 01-01 00:00:18.584 350 350 E : batterystats service unavailable! 01-01 00:00:18.585 350 350 I CameraService: CameraService started (pid=350) 01-01 00:00:18.585 350 350 I CameraService: CameraService process starting 01-01 00:00:18.585 350 350 E : batterystats service unavailable! 01-01 00:00:18.585 350 350 E : batterystats service unavailable! 01-01 00:00:18.585 350 350 E CameraService: Could not load camera HAL module: -2 (No such file or directory) 01-01 00:00:18.591 350 350 I AudioPolicyService: AudioPolicyService CSTOR in new mode 01-01 00:00:18.592 350 350 I APM::ConfigParsingUtils: loadAudioPolicyConfig() loaded /system/etc/audio_policy.conf 01-01 00:00:18.602 350 350 I AudioFlinger: loadHwModule() Loaded primary audio interface from Default audio HW HAL (audio) handle 1 01-01 00:00:18.602 350 350 I AudioFlinger: openOutput(), module 1 Device 2, SamplingRate 48000, Format 0x000001, ^C 130|shell@am43xevm_epos:/ $ [ 25.585165] type=1400 audit(4.670:40): avc: denied { open } for pid=132 comm="sh" path="/system/lib/libc++.so" dev="mmcblk0p2" ino=1197 scontext=u:r:shell:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=1 shell@am43xevm_epos:/ $ps USER PID PPID VSIZE RSS WCHAN PC NAME root 1 0 3748 1004 0 00000000 S /init root 2 0 0 0 0 00000000 S kthreadd root 3 2 0 0 0 00000000 S ksoftirqd/0 root 4 2 0 0 0 00000000 S kworker/0:0 root 5 2 0 0 0 00000000 S kworker/0:0H root 6 2 0 0 0 00000000 S kworker/u2:0 root 7 2 0 0 0 00000000 S rcu_preempt root 8 2 0 0 0 00000000 S rcu_sched root 9 2 0 0 0 00000000 S rcu_bh root 10 2 0 0 0 00000000 S netns root 11 2 0 0 0 00000000 S perf root 12 2 0 0 0 00000000 S kworker/0:1 root 13 2 0 0 0 00000000 S writeback root 14 2 0 0 0 00000000 S ksmd root 15 2 0 0 0 00000000 S crypto root 16 2 0 0 0 00000000 S bioset root 17 2 0 0 0 00000000 S kblockd root 18 2 0 0 0 00000000 S edac-poller root 19 2 0 0 0 00000000 S cfg80211 root 20 2 0 0 0 00000000 S rpciod root 21 2 0 0 0 00000000 S kswapd0 root 22 2 0 0 0 00000000 S fsnotify_mark root 23 2 0 0 0 00000000 S nfsiod root 44 2 0 0 0 00000000 S kworker/u2:1 root 54 2 0 0 0 00000000 S bioset root 55 2 0 0 0 00000000 S bioset root 56 2 0 0 0 00000000 S bioset root 57 2 0 0 0 00000000 S bioset root 58 2 0 0 0 00000000 S bioset root 59 2 0 0 0 00000000 S bioset root 60 2 0 0 0 00000000 S bioset root 61 2 0 0 0 00000000 S bioset root 62 2 0 0 0 00000000 S bioset root 63 2 0 0 0 00000000 S bioset root 64 2 0 0 0 00000000 S bioset root 65 2 0 0 0 00000000 S bioset root 66 2 0 0 0 00000000 S bioset root 67 2 0 0 0 00000000 S bioset root 68 2 0 0 0 00000000 S bioset root 69 2 0 0 0 00000000 S bioset root 70 2 0 0 0 00000000 S bioset root 71 2 0 0 0 00000000 S bioset root 72 2 0 0 0 00000000 S bioset root 73 2 0 0 0 00000000 S bioset root 74 2 0 0 0 00000000 S bioset root 75 2 0 0 0 00000000 S bioset root 76 2 0 0 0 00000000 S bioset root 77 2 0 0 0 00000000 S bioset root 78 2 0 0 0 00000000 S memory_wq root 79 2 0 0 0 00000000 S spi1 root 80 2 0 0 0 00000000 S spi2 root 82 2 0 0 0 00000000 S usb_otg root 83 2 0 0 0 00000000 S irq/149-dwc3-ot root 84 2 0 0 0 00000000 S dm_bufio_cache root 85 2 0 0 0 00000000 S irq/40-48060000 root 86 2 0 0 0 00000000 S binder root 87 2 0 0 0 00000000 S ipv6_addrconf root 88 2 0 0 0 00000000 S bioset root 89 2 0 0 0 00000000 S mmcqd/0 root 94 2 0 0 0 00000000 S deferwq root 95 2 0 0 0 00000000 S bioset root 96 2 0 0 0 00000000 S bioset root 97 2 0 0 0 00000000 S bioset root 98 2 0 0 0 00000000 S bioset root 99 2 0 0 0 00000000 S bioset root 100 2 0 0 0 00000000 S bioset root 101 2 0 0 0 00000000 S bioset root 102 2 0 0 0 00000000 S bioset root 103 2 0 0 0 00000000 S bioset root 104 2 0 0 0 00000000 S bioset root 105 2 0 0 0 00000000 S irq/133-44e0b00 root 106 2 0 0 0 00000000 S irq/223-tps6521 root 107 2 0 0 0 00000000 S irq/84-pixcir_t root 108 2 0 0 0 00000000 S irq/134-4819c00 root 109 2 0 0 0 00000000 S kworker/0:1H root 110 2 0 0 0 00000000 S jbd2/mmcblk0p2- root 111 2 0 0 0 00000000 S ext4-rsv-conver root 112 1 1952 836 0 00000000 S /sbin/ueventd root 115 2 0 0 0 00000000 S jbd2/mmcblk0p3- root 116 2 0 0 0 00000000 S ext4-rsv-conver root 117 2 0 0 0 00000000 S jbd2/mmcblk0p4- root 118 2 0 0 0 00000000 S ext4-rsv-conver root 119 2 0 0 0 00000000 S pvr_timer root 120 2 0 0 0 00000000 S PVR Linux Fence logd 121 1 10932 3484 0 00000000 S /system/bin/logd root 122 1 8852 3596 0 00000000 S /system/bin/vold root 128 2 0 0 0 00000000 S kauditd root 131 1 2452 568 0 00000000 S /sbin/healthd shell 132 1 3024 1628 sigsuspend b6ea2060 S /system/bin/sh root 135 1 3064 1848 0 00000000 S /system/bin/lmkd system 137 1 3016 1696 0 00000000 S /system/bin/servicemanager root 140 2 0 0 0 00000000 S f_mtp root 143 1 4444 2504 0 00000000 S /system/bin/debuggerd drm 144 1 12520 5852 0 00000000 S /system/bin/drmserver root 146 1 2744 1756 0 00000000 S /system/bin/installd keystore 149 1 5464 2984 0 00000000 S /system/bin/keystore system 153 1 5272 2680 0 00000000 S /system/bin/gatekeeperd root 155 1 2760 1856 0 00000000 S /system/xbin/perfprofd root 156 1 4240 444 0 00000000 S /sbin/adbd root 6186 1 4056 2560 0 00000000 S /system/bin/netd system 6187 1 9956 3892 0 00000000 S /system/bin/surfaceflinger media 6188 1 14784 6380 0 00000000 R /system/bin/mediaserver root 6189 1 34176 8080 0 00000000 R /system/bin/app_process shell 6194 132 2708 1760 0 b6e76d88 R ps root 6200 6186 2240 684 0 00000000 R /system/bin/iptables shell@am43xevm_epos:/ $