U-Boot 2014.07 (Aug 14 2017 - 21:38:42) CPU : DRA752-GP ES2.0 Board: DRA74x EVM REV I2C: ready DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Using default environment serial# not set, setting... Target spinup took 0 ms. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... Device 0: (0:0) Vendor: ATA Prod.: suf rod vecise.. Rev: nain Type: Hard Disk Capacity: not available Found 1 device(s). SCSI: Net: not set. Validating first E-fuse MAC cpsw Hit any key to stop autoboot: 0 @ADAPTER@ switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 reading uEnv.txt 221 bytes read in 3 ms (71.3 KiB/s) Loaded environment from uEnv.txt Importing environment from mmc0 ... 3984181 bytes read in 210 ms (18.1 MiB/s) 109113 bytes read in 16 ms (6.5 MiB/s) Booting from mmc0 ... Kernel image @ 0x82000000 [ 0x000000 - 0x3b20f8 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8e6fd000, end 8e71aa38 ... OK Starting kernel ... U-Boot 2014.07 (Aug 14 2017 - 21:11:58) CPU : DRA752-GP ES2.0 Board: DRA74x EVM REV I2C: ready DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Using default environment serial# not set, setting... Target spinup took 0 ms. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... Device 0: (0:0) Vendor: ATA Prod.: suf rod vecise.. Rev: nain Type: Hard Disk Capacity: not available Found 1 device(s). SCSI: Net: not set. Validating first E-fuse MAC cpsw Hit any key to stop autoboot: 0 @ADAPTER@ switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 3984229 bytes read in 210 ms (18.1 MiB/s) Booting from mmc0 ... ## Booting kernel from Legacy Image at 82000000 ... Image Name: Linux uImage Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3984165 Bytes = 3.8 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK