################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv62/ccsv6/tools/compiler/gcc-arm-none-eabi-4_9-2015q3

GEN_OPTS__FLAG := @"configPkg/compiler.opt"
GEN_CMDS__FLAG := -Wl,-T"configPkg/linker.cmd"

ORDERED_OBJS += \
"./GPIO_soc.o" \
"./I2C_soc.o" \
"./SPI_idkAM437x_board.o" \
"./SPI_log.o" \
"./SPI_soc.o" \
"./UART_soc.o" \
"./icss_emac_osal.o" \
"./main_a9.o" \
"./netHooks.o" \
"./osdrv_ndkdeviceconfig.o" \
$(GEN_CMDS__FLAG) \
-Wl,--start-group \
-lgcc \
-lrdimon \
-lm \
-lnosys \
-lc \
-Wl,--end-group \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.out \

EXE_OUTPUTS__QUOTED += \
"NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.out" \

BIN_OUTPUTS += \
NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.hex \

BIN_OUTPUTS__QUOTED += \
"NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.hex" \


# All Target
all: NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.out

# Tool invocations
NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.out: $(OBJS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: GNU Linker'
	"C:/ti/ccsv62/ccsv6/tools/compiler/gcc-arm-none-eabi-4_9-2015q3/bin/arm-none-eabi-gcc.exe" -mcpu=cortex-a9 -march=armv7-a -marm -mfloat-abi=hard -mfpu=neon -Dam4379 -DidkAM437x -DBUILDCFG_MOD_SPI -DUART_V1 -DIDK_AM437X -DSOC_AM437x -DAM4XX_FAMILY_BUILD -g -gdwarf-3 -gstrict-dwarf -Wall -Wl,-Map,"NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.map" -nostartfiles -static -Wl,--gc-sections -L"C:/ti/bios_6_45_01_29/packages/gnu/targets/arm/libs/install-native/arm-none-eabi/lib/fpu" -L"$(BIOS_INSTALL_PATH)/packages/gnu/targets/arm/libs/install-native/arm-none-eabi/lib/fpu" -Wl,--defsym,STACKSIZE=0x18000 -Wl,--defsym,HEAPSIZE=0x400 -o"NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: GNU Objcopy Utility'
	"C:/ti/ccsv62/ccsv6/tools/compiler/gcc-arm-none-eabi-4_9-2015q3/bin/arm-none-eabi-objcopy.exe"  $(EXE_OUTPUTS__QUOTED) "NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject.hex"
	@echo 'Finished building: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_MISC_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)$(GEN_CMDS__QUOTED)
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-$(RM) "GPIO_soc.d" "I2C_soc.d" "SPI_idkAM437x_board.d" "SPI_log.d" "SPI_soc.d" "UART_soc.d" "icss_emac_osal.d" "main_a9.d" "netHooks.d" "osdrv_ndkdeviceconfig.d" 
	-$(RM) "GPIO_soc.o" "I2C_soc.o" "SPI_idkAM437x_board.o" "SPI_log.o" "SPI_soc.o" "UART_soc.o" "icss_emac_osal.o" "main_a9.o" "netHooks.o" "osdrv_ndkdeviceconfig.o" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-C:/ti/pdk_am437x_1_0_4/packages/pdkAppImageCreate.bat C:/ti/pdk_am437x_1_0_4/packages C:/ti/ccsv62/ccsv6/tools/compiler/gcc-arm-none-eabi-4_9-2015q3 C:/ti/pdk_am437x_1_0_4/packages/MyExampleProjects/NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject/Debug NIMU_ICSS_BasicExample_idkAM437x_wSoCLib_armExampleproject AM437x arm
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets