ICSS_EMAC_testGetPruStats: PRU/ICSS#0 (No Ethernet Cable / RJ45 Open) txBcast:0x0 txMcast:0x0 txUcast:0x0 txOctets:0x0 rxBcast:0x0 rxMcast:0x0 rxUcast:0x0 rxOctets:0x0 tx64byte:0x0 tx65_127byte:0x0 tx128_255byte:0x0 tx512_1023byte:0x0 tx1024byte:0x0 rx64byte:0x0 rx65_127byte:0x0 rx128_255byte:0x0 rx512_1023byte:0x0 rx1024byte:0x0 lateColl:0x0 singleColl:0x0 multiColl:0x0 excessColl:0x0 rxMisAlignmentFrames:0x0 stormPrevCounter:0x0 macRxError:0x0 SFDError:0x0 defTx:0x0 macTxError:0x0 rxOverSizedFrames:0x0 rxUnderSizedFrames:0x0 rxCRCFrames:0x0 droppedPackets:0x0 txOverFlow:0x0 txUnderFlow:0x0 sqeTestError:0x0 TXqueueLevel:0x0 CSError:0x0 ICSS_EMAC_testGetPruStats: PRU/ICSS#1 (Connect to PC) txBcast:0xf txMcast:0x0 txUcast:0xa txOctets:0x6b0 rxBcast:0x1d rxMcast:0x4c rxUcast:0x9 rxOctets:0x4f95 tx64byte:0x11 tx65_127byte:0x8 tx128_255byte:0x0 tx512_1023byte:0x0 tx1024byte:0x0 rx64byte:0x12 rx65_127byte:0x41 rx128_255byte:0x17 rx512_1023byte:0x0 rx1024byte:0x8 lateColl:0x0 singleColl:0x0 multiColl:0x0 excessColl:0x0 rxMisAlignmentFrames:0x0 stormPrevCounter:0x0 macRxError:0x0 SFDError:0x0 defTx:0x5c8 macTxError:0x0 rxOverSizedFrames:0x0 rxUnderSizedFrames:0x0 rxCRCFrames:0x0 droppedPackets:0x0 txOverFlow:0x0 txUnderFlow:0x0 sqeTestError:0x0 TXqueueLevel:0x0 CSError:0x0