****** Server exec ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! ***** Link is not ready! [Server_exec] MPU-DSP IF Mem Init Done. (0x2c768) SolverInit Start! SolverInit End! ********************************************** * PCIe Test Start * [Server_exec] Send Cmd 1, * RC mode * ********************************************** Version #: 0x02020007; string PCIE LLD Revision: 02.02.00.07:Dec 13 2016:16:54:46 ********* edma3init() Passed! edma3Id = 1 PCIe Power Up. PowerUP linkCap gen=2 change to 1 ****** Max Payload: [256, 256] Bytes [LOCAL BAR 1] Successfully configured Address Translation! Addr=0xa0000000 Type=0x0 memSpace=0x0 BarIdx=0x1 ******************** Start pcieIbTransCfg [LOCAL]Configure IB region for memory transfer Dir: 0x1 tlpType:0x0 lowerBaseAddr: 0xa0000000 upperBaseAddr: 0x0 WindowSize: 0xfffffff lowerTargetAddr: 0x40810000 upperTargetAddr:0x0 ***** MatchMode:0 (BAR match = 1) Successfully configured Inbound Translation! StartAddr=0x90000000 OffsetAddr=0x40810000 ******************** Start pcieObTransCfg Pcie_getMemSpaceReserved Success (resSize 0x0) [LOCAL] Configure OB region for remote configuration access space Dir: 0x0 tlpType:0x2 lowerBaseAddr: 0x1000 upperBaseAddr: 0x0 WindowSize: 0xfff lowerTargetAddr: 0x0 upperTargetAddr:0x0 [LOCAL]Configure OB region for memory transfer Dir: 0x0 tlpType:0x0 lowerBaseAddr: 0x1000000 upperBaseAddr: 0x0 WindowSize: 0xffffff lowerTargetAddr: 0x80000000 upperTargetAddr:0x0 Successfully configured Outbound Translation! Addr=0x70000000 ***************** Starting link training #2 ... Link 2 is up. Checking link speed and # of lanes Expect 1 lanes, found 1 lanes (PASS) Expect gen 1 speed, found gen 1 speed (PASS) [REMOTE] memSp 0 busMs 0 resp 0 serrEn 0 [REMOTE] memSp 1 busMs 1 resp 1 serrEn 1 [REMOTE] Success in enabling memory access and mastership o f the bus! [Remote] type0BarIdx: 0 Base 0 Prefetch 0 Type 0 memSpace 0 [Remote] type0Bar32bitIdx: 0 reg.raw 0 reg.reg32 0 [Remote] type0BarIdx: 1 Base 0 Prefetch 0 Type 0 memSpace 0 [Remote] type0Bar32bitIdx: 1 reg.raw 0 reg.reg32 0 [REMOTE BAR 1] Successfully configured Address Translation! [Remote] BarIdx=0x1 Addr=0x80000000 Prefetech=0x0 Type=0x0 memSpace=0x0 [Remote] type0BarIdx: 1 Base 8000000 Prefetch 0 Type 0 memSpace 0 [Remote] type0Bar32bitIdx: 1 reg.raw 80000000 ************** Register Values: Remote vndDevID:0x701110ee devId:7011 vndId:10ee RevID:0x5800000 revId:0 classCode:58000 deviceCMD:0x45 appReqRetryEn:0 busNum:0 devNum:0 ltssmEn:1 ltssmState:11 Bist:0x0 bist:0 hdrType:0 subId:0x710ee subId:7 subVndId:10ee ************** Register Values: Local vndDevID:0x8888104c devId:8888 vndId:104c RevID:0x1 revId:1 classCode:0 deviceCMD:0x45 appReqRetryEn:0 busNum:0 devNum:0 ltssmEn:1 ltssmState:11 Bist:0x10000 bist:0 hdrType:1 subId:0x0 subId:0 subVndId:0 ***** Write Start from RC to EP [TaskPcie] Pcie Ready! ******** return without HwiP_Create Construct Hwi object *****PCIE Ints Count 0 srcBuff1 0x83000000 dstBuff1 0x85100000