|
Ansys SIwave 2023 R2 (solver build: May 17 2023 Win64) Host Name: LTPW07XV35 |
| Net Name | Impedance Warning Tolerance |
Impedance Violation Tolerance |
SE or Diff | Cross Section Type | Target Z0 (Ohms) |
Violation | Layer of Violation | Max |Z-Z0|/Z0 |
Z of Max (Ohms) |
Length of Max (mm) |
Z of Longest Violation/Warning (Ohms) |
Length of Longest Violation/Warning (mm) |
Pairing Ratio length paired/length total |
| N19619542 | 10.0% | 20.0% | SE | MSL | 50.0 | Yes | "TOP" | 137.5% | 118.7 | 1.041 | 118.7 | 1.041 | |
| N19619546 | 10.0% | 20.0% | SE | MSL | 50.0 | Yes | "TOP" | 140.8% | 120.4 | 1.345 | 120.4 | 1.345 | |
| N17985944 | 10.0% | 20.0% | SE | MSL | 50.0 | No | -0.3% | 49.8 | 2.435 | 49.8 | 2.435 | ||
| N17991965 | 10.0% | 20.0% | SE | MSL | 50.0 | No | -0.3% | 49.8 | 2.435 | 49.8 | 2.435 | ||
| N19619538 | 10.0% | 20.0% | SE | MSL | 50.0 | No | -0.4% | 49.8 | 9.024 | 49.8 | 9.024 | ||
| N19619550 | 10.0% | 20.0% | SE | MSL | 50.0 | No | -0.3% | 49.8 | 29.763 | 49.8 | 29.763 | ||
| RF_ANT1 | 10.0% | 20.0% | SE | MSL | 50.0 | No | -0.9% | 49.5 | 2.032 | 49.5 | 2.032 | ||
| RF_ANT2 | 10.0% | 20.0% | SE | MSL | 50.0 | No | -0.8% | 49.6 | 2.184 | 49.6 | 2.184 |