################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := D:/CCS7/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./EMIFAPinmuxSetup.obj" \
"./FFT.obj" \
"./FindN.obj" \
"./GetParameter.obj" \
"./GrLine.obj" \
"./demoTouch.obj" \
"./fontcm40.obj" \
"./gpio_key_fun.obj" \
"./lcd.obj" \
"./main.obj" \
"../C6748.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-l"../../../Library/MathLib/mathlib.ae674" \
-l"../../../Library/StarterWare/NandLib/Debug/nand.lib" \
-l"../../../Library/Platform/Debug/Platform.lib" \
-l"../../../Library/StarterWare/SystemConfig/Debug/system_config.lib" \
-l"../../../Library/StarterWare/grlib/Debug/grlib.lib" \
-l"../../../Library/StarterWare/usblib/Debug/usblib.lib" \
-l"../../../Library/StarterWare/utils/Debug/utils.lib" \
-l"../../../Library/StarterWare/Drivers/Debug/drivers.lib" \
-l"../../../Library/DSPLib/dsplib.ae674" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
FringeCount.out \

EXE_OUTPUTS__QUOTED += \
"FringeCount.out" \

BIN_OUTPUTS += \
FringeCount.hex \

BIN_OUTPUTS__QUOTED += \
"FringeCount.hex" \


# All Target
all: FringeCount.out

# Tool invocations
FringeCount.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"D:/CCS7/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/bin/cl6x" -mv6740 --abi=eabi -g --gcc --define=c6748 --diag_wrap=off --display_error_number --diag_warning=225 -z -m"FringeCount.map" --stack_size=0x800 --heap_size=0x800 -i"../../../Library" -i"D:/CCS7/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/lib" -i"D:/CCS7/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/include" --reread_libs --display_error_number --diag_wrap=off --warn_sections --xml_link_info="FringeCount_linkInfo.xml" --rom_model -o "FringeCount.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

FringeCount.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"D:/CCS7/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/bin/hex6x"  -o "FringeCount.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "EMIFAPinmuxSetup.obj" "FFT.obj" "FindN.obj" "GetParameter.obj" "GrLine.obj" "demoTouch.obj" "fontcm40.obj" "gpio_key_fun.obj" "lcd.obj" "main.obj" 
	-$(RM) "EMIFAPinmuxSetup.d" "FFT.d" "FindN.d" "GetParameter.d" "GrLine.d" "demoTouch.d" "fontcm40.d" "gpio_key_fun.d" "lcd.d" "main.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets