################################################################################
# Automatically-generated file. Do not edit!
################################################################################

CG_TOOL_ROOT := /home/kushal/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"./main.obj" \
"./rsc_table_vayu_dsp.obj" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := rm -rf
RMDIR := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
SharedStruct.out \

EXE_OUTPUTS__QUOTED += \
"SharedStruct.out" \

BIN_OUTPUTS += \
SharedStruct.hex \

BIN_OUTPUTS__QUOTED += \
"SharedStruct.hex" \


# All Target
all: $(OBJS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "SharedStruct.out"

# Tool invocations
SharedStruct.out: $(OBJS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"/home/kushal/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/bin/cl6x" -mv6600 -g --define=am5728 --define=core1 --define=SOC_AM572x --define=evmAM572x --define=USE_BIOS --define=C66X --diag_wrap=off --display_error_number --diag_warning=225 -z -m"SharedStruct.map" --stack_size=0x800 --heap_size=0x800 -i"/home/kushal/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/lib" -i"/home/kushal/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/include" --reread_libs --define=CORE1=1 --warn_sections --display_error_number --diag_wrap=off --xml_link_info="SharedStruct_linkInfo.xml" --rom_model -o "SharedStruct.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

SharedStruct.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"/home/kushal/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/bin/hex6x"  -o "SharedStruct.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_CMDS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-$(RM) "main.obj" "rsc_table_vayu_dsp.obj" 
	-$(RM) "main.d" "rsc_table_vayu_dsp.d" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-cp /home/kushal/ab_repo/projects/blower2018/developers/kushal/developement/Test/SharedStruct/Debug/SharedStruct.out /home/kushal/ti-processor-sdk-linux-am57xx-evm-05.00.00.15/targetNFS/lib/firmware/.
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets