U-Boot SPL 2018.01 (Jan 18 2019 - 08:46:18) muwei - MPU Max Freq = 600 muwei - NOT board_is_beaglebonex muwei - 2 muwei - 3 muwei - 4 muwei - 5 ~�sdram_init after U-Boot SPL 2018.01 (Jan 18 2019 - 08:46:18) Trying to boot from USB eth ** Bad device mmc 0 ** Using default environment not set. Validating first E-fuse MAC Could not get PHY for cpsw: addr 0 cpsw, usb_ether Error: usb_ether address not set. using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 60:64:05:04:2f:36 HOST MAC de:ad:be:ef:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! BOOTP broadcast 1 BOOTP broadcast 2 BOOTP broadcast 3 BOOTP broadcast 4 BOOTP broadcast 5 DHCP client bound to address 192.168.2.2 (3917 ms) Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.2 Filename 'u-boot-restore.img'. Load address: 0x82000000 Loading: ################################################################# ################################################################# ### 1.8 MiB/s done Bytes transferred = 678224 (a5950 hex) U-Boot 2018.01 (Jan 18 2019 - 08:46:18 +0800) CPU : AM335X-GP rev 2.1 Model: TI AM335x EVM DRAM: 512 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 ** Bad device mmc 0 ** Using default environment not set. Validating first E-fuse MAC Net: Could not get PHY for cpsw: addr 0 cpsw, usb_ether Hit any key to stop autoboot: 0 using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 60:64:05:04:2f:36 HOST MAC de:ad:be:ef:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! BOOTP broadcast 1 BOOTP broadcast 2 BOOTP broadcast 3 BOOTP broadcast 4 BOOTP broadcast 5 DHCP client bound to address 192.168.2.2 (3977 ms) using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 60:64:05:04:2f:36 HOST MAC de:ad:be:ef:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.2 Filename 'zImage'. Load address: 0x82000000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ############## 605.5 KiB/s done Bytes transferred = 4009860 (3d2f84 hex) using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 60:64:05:04:2f:36 HOST MAC de:ad:be:ef:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.2 Filename 'am335x-evmsk.dtb'. Load address: 0x88000000 Loading: ### 7.8 KiB/s done Bytes transferred = 41517 (a22d hex) ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff2000, end 8ffff22c ... OK muwei-Kernel add: 0x82000000 Starting kernel ... muwei-machid=0xe05 muwei-r2=0x8fff2000 muwei-value=0x13105a4d