################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/C5500 Code Generation Tools 4.4.1

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"../c5505.cmd" \
"C:/Users/11569/Workspaces/build/Debug/main_wakeup.obj" \
"C:/Users/11569/Workspaces/build/Debug/vector.obj" \
$(GEN_CMDS__FLAG) \
-l"rts55x.lib" \
-l"libc.a" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include src/subdir_vars.mk
-include src/asm/subdir_vars.mk
-include subdir_rules.mk
-include src/subdir_rules.mk
-include src/asm/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
Wakeup_interrupt.out \

EXE_OUTPUTS__QUOTED += \
"Wakeup_interrupt.out" \


# All Target
all: Wakeup_interrupt.out

# Tool invocations
Wakeup_interrupt.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C5500 Linker'
	"C:/ti/C5500 Code Generation Tools 4.4.1/bin/cl55" -vcpu:3.3 --memory_model=large -g --define="_DEBUG" --define="C55X" --define=c5515 --display_error_number --diag_warning=225 --ptrdiff_size=16 --algebraic -k --obj_directory="C:/Users/11569/Workspaces/build/Debug" --asm_directory="C:/Users/11569/Workspaces/build/Debug" -z -m"Wakeup_interrupt.map" --stack_size=0x200 --heap_size=0x400 -i"C:/ti/C5500 Code Generation Tools 4.4.1/lib" -i"C:/ti/C5500 Code Generation Tools 4.4.1/include" -i"C:/Users/11569/Workspaces/workspace_c5515/Wakeup_interrupt" -i"C:/Users/11569/Workspaces/build" --reread_libs --display_error_number --warn_sections --xml_link_info="Wakeup_interrupt_linkInfo.xml" --entry_point=reset_isr --rom_model --sys_stacksize=0x200 -o "Wakeup_interrupt.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "src\main_wakeup.pp" 
	-$(RM) "C:\Users\11569\Workspaces\build\Debug\main_wakeup.obj" "C:\Users\11569\Workspaces\build\Debug\vector.obj" 
	-$(RM) "src\asm\vector.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets