#
# Automatically generated file; DO NOT EDIT.
# U-Boot 2021.01 Configuration
#

#
# Compiler: aarch64-none-linux-gnu-gcc (GNU Toolchain for the A-profile Architecture 9.2-2019.12 (arm-9.10)) 9.2.1 20191025
#
CONFIG_CREATE_ARCH_SYMLINK=y
# CONFIG_ARC is not set
CONFIG_ARM=y
# CONFIG_M68K is not set
# CONFIG_MICROBLAZE is not set
# CONFIG_MIPS is not set
# CONFIG_NDS32 is not set
# CONFIG_NIOS2 is not set
# CONFIG_PPC is not set
# CONFIG_RISCV is not set
# CONFIG_SANDBOX is not set
# CONFIG_SH is not set
# CONFIG_X86 is not set
# CONFIG_XTENSA is not set
CONFIG_SYS_ARCH="arm"
CONFIG_SYS_CPU="armv8"
CONFIG_SYS_SOC="k3"
CONFIG_SYS_VENDOR="ti"
CONFIG_SYS_BOARD="j721e"
CONFIG_SYS_CONFIG_NAME="j721e_evm"
CONFIG_SYS_DISABLE_DCACHE_OPS=y
# CONFIG_SYS_ICACHE_OFF is not set
# CONFIG_SPL_SYS_ICACHE_OFF is not set
# CONFIG_SYS_DCACHE_OFF is not set
# CONFIG_SPL_SYS_DCACHE_OFF is not set

#
# ARM architecture
#
CONFIG_ARM64=y
# CONFIG_POSITION_INDEPENDENT is not set
# CONFIG_INIT_SP_RELATIVE is not set
# CONFIG_GIC_V3_ITS is not set
CONFIG_STATIC_RELA=y
CONFIG_DMA_ADDR_T_64BIT=y
CONFIG_ARM_ASM_UNIFIED=y
# CONFIG_SYS_ARM_CACHE_CP15 is not set
# CONFIG_SYS_ARM_MMU is not set
# CONFIG_SYS_ARM_MPU is not set
CONFIG_SYS_ARM_ARCH=8
CONFIG_SYS_CACHE_SHIFT_6=y
CONFIG_SYS_CACHELINE_SIZE=64
CONFIG_SYS_ARM_CACHE_WRITEBACK=y
# CONFIG_SYS_ARM_CACHE_WRITETHROUGH is not set
# CONFIG_SYS_ARM_CACHE_WRITEALLOC is not set
# CONFIG_ARCH_CPU_INIT is not set
CONFIG_SYS_ARCH_TIMER=y
# CONFIG_ARM_SMCCC is not set
# CONFIG_SEMIHOSTING is not set
# CONFIG_SYS_L2CACHE_OFF is not set
# CONFIG_ENABLE_ARM_SOC_BOOT0_HOOK is not set
CONFIG_ARM64_SUPPORT_AARCH32=y
# CONFIG_ARCH_AT91 is not set
# CONFIG_TARGET_EDB93XX is not set
# CONFIG_TARGET_ASPENITE is not set
# CONFIG_TARGET_GPLUGD is not set
# CONFIG_ARCH_DAVINCI is not set
# CONFIG_ARCH_KIRKWOOD is not set
# CONFIG_ARCH_MVEBU is not set
# CONFIG_TARGET_APF27 is not set
# CONFIG_ARCH_ORION5X is not set
# CONFIG_TARGET_SPEAR300 is not set
# CONFIG_TARGET_SPEAR310 is not set
# CONFIG_TARGET_SPEAR320 is not set
# CONFIG_TARGET_SPEAR600 is not set
# CONFIG_TARGET_STV0991 is not set
# CONFIG_TARGET_X600 is not set
# CONFIG_TARGET_FLEA3 is not set
# CONFIG_TARGET_MX35PDK is not set
# CONFIG_ARCH_BCM283X is not set
# CONFIG_ARCH_BCM63158 is not set
# CONFIG_ARCH_BCM68360 is not set
# CONFIG_ARCH_BCM6858 is not set
# CONFIG_TARGET_VEXPRESS_CA15_TC2 is not set
# CONFIG_ARCH_BCMSTB is not set
# CONFIG_TARGET_VEXPRESS_CA5X2 is not set
# CONFIG_TARGET_VEXPRESS_CA9X4 is not set
# CONFIG_TARGET_BCM23550_W1D is not set
# CONFIG_TARGET_BCM28155_AP is not set
# CONFIG_TARGET_BCMCYGNUS is not set
# CONFIG_TARGET_BCMNSP is not set
# CONFIG_TARGET_BCMNS2 is not set
# CONFIG_TARGET_BCMNS3 is not set
# CONFIG_ARCH_EXYNOS is not set
# CONFIG_ARCH_S5PC1XX is not set
# CONFIG_ARCH_HIGHBANK is not set
# CONFIG_ARCH_INTEGRATOR is not set
# CONFIG_ARCH_IPQ40XX is not set
# CONFIG_ARCH_KEYSTONE is not set
CONFIG_ARCH_K3=y
# CONFIG_ARCH_OMAP2PLUS is not set
# CONFIG_ARCH_MESON is not set
# CONFIG_ARCH_MEDIATEK is not set
# CONFIG_ARCH_LPC32XX is not set
# CONFIG_ARCH_IMX8 is not set
# CONFIG_ARCH_IMX8M is not set
# CONFIG_ARCH_IMXRT is not set
# CONFIG_ARCH_MX23 is not set
# CONFIG_ARCH_MX25 is not set
# CONFIG_ARCH_MX28 is not set
# CONFIG_ARCH_MX31 is not set
# CONFIG_ARCH_MX7ULP is not set
# CONFIG_ARCH_MX7 is not set
# CONFIG_ARCH_MX6 is not set
CONFIG_SPL_LDSCRIPT="arch/arm/cpu/armv8/u-boot-spl.lds"
# CONFIG_ARCH_MX5 is not set
# CONFIG_ARCH_NEXELL is not set
# CONFIG_ARCH_OWL is not set
# CONFIG_ARCH_QEMU is not set
# CONFIG_ARCH_RMOBILE is not set
# CONFIG_TARGET_S32V234EVB is not set
# CONFIG_ARCH_SNAPDRAGON is not set
# CONFIG_ARCH_SOCFPGA is not set
# CONFIG_ARCH_SUNXI is not set
# CONFIG_ARCH_U8500 is not set
# CONFIG_ARCH_VERSAL is not set
# CONFIG_ARCH_VF610 is not set
# CONFIG_ARCH_ZYNQ is not set
# CONFIG_ARCH_ZYNQMP_R5 is not set
# CONFIG_ARCH_ZYNQMP is not set
# CONFIG_ARCH_TEGRA is not set
# CONFIG_TARGET_VEXPRESS64_AEMV8A is not set
# CONFIG_TARGET_VEXPRESS64_BASE_FVP is not set
# CONFIG_TARGET_VEXPRESS64_JUNO is not set
# CONFIG_TARGET_TOTAL_COMPUTE is not set
# CONFIG_TARGET_LS2080A_EMU is not set
# CONFIG_TARGET_LS2080A_SIMU is not set
# CONFIG_TARGET_LS1088AQDS is not set
# CONFIG_TARGET_LS2080AQDS is not set
# CONFIG_TARGET_LS2080ARDB is not set
# CONFIG_TARGET_LS2081ARDB is not set
# CONFIG_TARGET_LX2160ARDB is not set
# CONFIG_TARGET_LX2160AQDS is not set
# CONFIG_TARGET_LX2162AQDS is not set
# CONFIG_TARGET_HIKEY is not set
# CONFIG_TARGET_HIKEY960 is not set
# CONFIG_TARGET_POPLAR is not set
# CONFIG_TARGET_LS1012AQDS is not set
# CONFIG_TARGET_LS1012ARDB is not set
# CONFIG_TARGET_LS1012A2G5RDB is not set
# CONFIG_TARGET_LS1012AFRWY is not set
# CONFIG_TARGET_LS1012AFRDM is not set
# CONFIG_TARGET_LS1028AQDS is not set
# CONFIG_TARGET_LS1028ARDB is not set
# CONFIG_TARGET_LS1088ARDB is not set
# CONFIG_TARGET_LS1021AQDS is not set
# CONFIG_TARGET_LS1021ATWR is not set
# CONFIG_TARGET_LS1021ATSN is not set
# CONFIG_TARGET_LS1021AIOT is not set
# CONFIG_TARGET_LS1043AQDS is not set
# CONFIG_TARGET_LS1043ARDB is not set
# CONFIG_TARGET_LS1046AQDS is not set
# CONFIG_TARGET_LS1046ARDB is not set
# CONFIG_TARGET_LS1046AFRWY is not set
# CONFIG_TARGET_SL28 is not set
# CONFIG_TARGET_COLIBRI_PXA270 is not set
# CONFIG_ARCH_UNIPHIER is not set
# CONFIG_ARCH_STM32 is not set
# CONFIG_ARCH_STI is not set
# CONFIG_ARCH_STM32MP is not set
# CONFIG_ARCH_ROCKCHIP is not set
# CONFIG_ARCH_OCTEONTX is not set
# CONFIG_ARCH_OCTEONTX2 is not set
# CONFIG_TARGET_THUNDERX_88XX is not set
# CONFIG_ARCH_ASPEED is not set
# CONFIG_TARGET_DURIAN is not set
# CONFIG_TARGET_PRESIDIO_ASIC is not set
# CONFIG_TARGET_XENGUEST_ARM64 is not set
# CONFIG_TI_SECURE_DEVICE is not set
CONFIG_SYS_TEXT_BASE=0x80800000
CONFIG_TI_I2C_BOARD_DETECT=y
CONFIG_EEPROM_BUS_ADDRESS=0
CONFIG_EEPROM_CHIP_ADDRESS=0x50
# CONFIG_TI_COMMON_CMD_OPTIONS is not set
CONFIG_SPL_GPIO_SUPPORT=y
CONFIG_SPL_LIBCOMMON_SUPPORT=y
CONFIG_SPL_LIBGENERIC_SUPPORT=y
CONFIG_SYS_MALLOC_F_LEN=0x8000
CONFIG_NR_DRAM_BANKS=2
# CONFIG_SOC_K3_AM6 is not set
CONFIG_SOC_K3_J721E=y
# CONFIG_SOC_K3_J721S2 is not set
# CONFIG_SOC_K3_J784S4 is not set
# CONFIG_SOC_K3_AM642 is not set
# CONFIG_SOC_K3_AM625 is not set
# CONFIG_SOC_K3_AM62A7 is not set
CONFIG_SYS_K3_NON_SECURE_MSRAM_SIZE=0x100000
CONFIG_SYS_K3_MAX_DOWNLODABLE_IMAGE_SIZE=0xc0000
CONFIG_SYS_K3_MCU_SCRATCHPAD_BASE=0x40280000
CONFIG_SYS_K3_MCU_SCRATCHPAD_SIZE=0x200
CONFIG_SYS_K3_BOOT_PARAM_TABLE_INDEX=0x41cffbfc
CONFIG_SYS_K3_KEY=""
CONFIG_SYS_K3_BOOT_CORE_ID=16
# CONFIG_K3_EARLY_CONS is not set
CONFIG_K3_ATF_LOAD_ADDR=0x70000000
CONFIG_K3_X509_SWRV=1
CONFIG_TARGET_J721E_A72_EVM=y
# CONFIG_TARGET_J721E_R5_EVM is not set
# CONFIG_TARGET_J7200_A72_EVM is not set
# CONFIG_TARGET_J7200_R5_EVM is not set
CONFIG_ENV_SIZE=0x20000
CONFIG_SYS_SPI_U_BOOT_OFFS=0x280000
CONFIG_DM_GPIO=y
CONFIG_SPL_DM_SPI=y
CONFIG_SPL_TEXT_BASE=0x80080000
CONFIG_SPL_MMC_SUPPORT=y
CONFIG_SPL_SERIAL_SUPPORT=y
CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
CONFIG_SPL_STACK_R_ADDR=0x82000000
CONFIG_SPL_SYS_MALLOC_F_LEN=0x8000
CONFIG_ERR_PTR_OFFSET=0x0
CONFIG_SPL_SIZE_LIMIT=0x0
CONFIG_SPL=y
CONFIG_BOOTSTAGE_STASH_ADDR=0
CONFIG_IDENT_STRING=""
CONFIG_SPL_FS_FAT=y
CONFIG_SPL_LIBDISK_SUPPORT=y
CONFIG_SPL_SPI_FLASH_SUPPORT=y
CONFIG_SPL_SPI_SUPPORT=y
# CONFIG_ARMV8_SPL_EXCEPTION_VECTORS is not set
# CONFIG_ARMV8_MULTIENTRY is not set
# CONFIG_ARMV8_SET_SMPEN is not set

#
# ARMv8 secure monitor firmware
#
# CONFIG_ARMV8_SEC_FIRMWARE_SUPPORT is not set
# CONFIG_SPL_ARMV8_SEC_FIRMWARE_SUPPORT is not set
# CONFIG_SPL_RECOVER_DATA_SECTION is not set
# CONFIG_PSCI_RESET is not set
# CONFIG_ARMV8_PSCI is not set
# CONFIG_ARMV8_EA_EL3_FIRST is not set
# CONFIG_CMD_DEKBLOB is not set
# CONFIG_CMD_HDMIDETECT is not set
CONFIG_IMX_DCD_ADDR=0x00910000

#
# ARM debug
#
CONFIG_SPL_PAYLOAD="u-boot.bin"
CONFIG_BUILD_TARGET=""
CONFIG_DEFAULT_DEVICE_TREE="k3-j721e-common-proc-board"
# CONFIG_DEBUG_UART is not set
# CONFIG_AHCI is not set
# CONFIG_OF_BOARD_FIXUP is not set

#
# General setup
#
CONFIG_LOCALVERSION=""
CONFIG_LOCALVERSION_AUTO=y
CONFIG_CC_OPTIMIZE_FOR_SIZE=y
# CONFIG_OPTIMIZE_INLINING is not set
# CONFIG_SPL_OPTIMIZE_INLINING is not set
CONFIG_CC_HAS_ASM_INLINE=y
# CONFIG_XEN is not set
CONFIG_DISTRO_DEFAULTS=y
CONFIG_ENV_VARS_UBOOT_CONFIG=y
# CONFIG_SYS_BOOT_GET_CMDLINE is not set
# CONFIG_SYS_BOOT_GET_KBD is not set
CONFIG_SYS_MALLOC_F=y
CONFIG_EXPERT=y
# CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set
# CONFIG_SYS_MALLOC_DEFAULT_TO_INIT is not set
# CONFIG_TOOLS_DEBUG is not set
CONFIG_PHYS_64BIT=y
CONFIG_SPL_IMAGE="spl/u-boot-spl.bin"
# CONFIG_SYS_CUSTOM_LDSCRIPT is not set
CONFIG_PLATFORM_ELFENTRY="_start"
CONFIG_STACK_SIZE=0x1000000
CONFIG_SYS_SRAM_BASE=0x0
CONFIG_SYS_SRAM_SIZE=0x0
# CONFIG_EXAMPLES is not set

#
# API
#
# CONFIG_API is not set

#
# Boot options
#

#
# Boot images
#
CONFIG_ANDROID_BOOT_IMAGE=y
CONFIG_FIT=y
CONFIG_FIT_EXTERNAL_OFFSET=0x0
CONFIG_FIT_ENABLE_SHA256_SUPPORT=y
# CONFIG_FIT_ENABLE_SHA384_SUPPORT is not set
# CONFIG_FIT_ENABLE_SHA512_SUPPORT is not set
# CONFIG_FIT_SIGNATURE is not set
# CONFIG_FIT_CIPHER is not set
# CONFIG_FIT_VERBOSE is not set
# CONFIG_FIT_BEST_MATCH is not set
CONFIG_SPL_FIT=y
# CONFIG_SPL_FIT_PRINT is not set
# CONFIG_SPL_FIT_SIGNATURE is not set
CONFIG_SPL_LOAD_FIT=y
CONFIG_SPL_LOAD_FIT_ADDRESS=0x81000000
# CONFIG_SPL_LOAD_FIT_APPLY_OVERLAY is not set
# CONFIG_SPL_LOAD_FIT_FULL is not set
# CONFIG_SPL_FIT_IMAGE_POST_PROCESS is not set
CONFIG_SPL_FIT_SOURCE=""
# CONFIG_USE_SPL_FIT_GENERATOR is not set
CONFIG_LEGACY_IMAGE_FORMAT=y
CONFIG_SUPPORT_RAW_INITRD=y
CONFIG_OF_BOARD_SETUP=y
# CONFIG_OF_SYSTEM_SETUP is not set
# CONFIG_OF_STDOUT_VIA_ALIAS is not set
CONFIG_SYS_EXTRA_OPTIONS=""
CONFIG_HAVE_SYS_TEXT_BASE=y
CONFIG_ARCH_FIXUP_FDT_MEMORY=y
# CONFIG_CHROMEOS is not set
# CONFIG_CHROMEOS_VBOOT is not set

#
# Boot timing
#
# CONFIG_BOOTSTAGE is not set
CONFIG_BOOTSTAGE_RECORD_COUNT=30
CONFIG_SPL_BOOTSTAGE_RECORD_COUNT=5
CONFIG_TPL_BOOTSTAGE_RECORD_COUNT=5
CONFIG_BOOTSTAGE_STASH_SIZE=0x1000
# CONFIG_SHOW_BOOT_PROGRESS is not set

#
# Boot media
#
# CONFIG_NAND_BOOT is not set
# CONFIG_ONENAND_BOOT is not set
# CONFIG_QSPI_BOOT is not set
# CONFIG_SATA_BOOT is not set
# CONFIG_SD_BOOT is not set
# CONFIG_SPI_BOOT is not set

#
# Autoboot options
#
CONFIG_AUTOBOOT=y
CONFIG_BOOTDELAY=2
# CONFIG_AUTOBOOT_KEYED is not set
# CONFIG_AUTOBOOT_USE_MENUKEY is not set
# CONFIG_USE_BOOTARGS is not set
CONFIG_USE_BOOTCOMMAND=y
CONFIG_BOOTCOMMAND="run findfdt; run envboot; run init_${boot}; run main_cpsw0_qsgmii_phyinit; run boot_rprocs; run get_kern_${boot}; run get_fdt_${boot}; run get_overlay_${boot}; run run_kern"
# CONFIG_USE_PREBOOT is not set
CONFIG_DEFAULT_FDT_FILE=""

#
# Console
#
CONFIG_MENU=y
# CONFIG_CONSOLE_RECORD is not set
# CONFIG_DISABLE_CONSOLE is not set
CONFIG_LOGLEVEL=7
CONFIG_SPL_LOGLEVEL=7
CONFIG_TPL_LOGLEVEL=7
# CONFIG_SILENT_CONSOLE is not set
# CONFIG_PRE_CONSOLE_BUFFER is not set
# CONFIG_CONSOLE_MUX is not set
# CONFIG_SYS_CONSOLE_IS_IN_ENV is not set
# CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE is not set
# CONFIG_SYS_CONSOLE_ENV_OVERWRITE is not set
# CONFIG_SYS_CONSOLE_INFO_QUIET is not set
# CONFIG_SYS_STDIO_DEREGISTER is not set
# CONFIG_SPL_SYS_STDIO_DEREGISTER is not set
# CONFIG_SYS_DEVICE_NULLDEV is not set

#
# Logging
#
# CONFIG_LOG is not set

#
# Init options
#
# CONFIG_BOARD_TYPES is not set
CONFIG_DISPLAY_CPUINFO=y
CONFIG_DISPLAY_BOARDINFO=y
# CONFIG_DISPLAY_BOARDINFO_LATE is not set

#
# Start-up hooks
#
# CONFIG_ARCH_EARLY_INIT_R is not set
# CONFIG_ARCH_MISC_INIT is not set
# CONFIG_BOARD_EARLY_INIT_F is not set
# CONFIG_BOARD_EARLY_INIT_R is not set
CONFIG_BOARD_LATE_INIT=y
# CONFIG_LAST_STAGE_INIT is not set
CONFIG_MISC_INIT_R=y

#
# Security support
#
CONFIG_HASH=y

#
# Update support
#
# CONFIG_UPDATE_TFTP is not set
# CONFIG_UPDATE_FIT is not set
# CONFIG_ANDROID_AB is not set

#
# Blob list
#
# CONFIG_BLOBLIST is not set

#
# SPL / TPL
#
CONFIG_SUPPORT_SPL=y
CONFIG_SPL_DFU_NO_RESET=y
CONFIG_SPL_FRAMEWORK=y
# CONFIG_SPL_FRAMEWORK_BOARD_INIT_F is not set
CONFIG_SPL_SYS_STACK_F_CHECK_BYTE=0xaa
# CONFIG_SPL_SYS_REPORT_STACK_F_USAGE is not set

#
# PowerPC and LayerScape SPL Boot options
#
CONFIG_SPL_BOARD_INIT=y
# CONFIG_SPL_BOOTROM_SUPPORT is not set
# CONFIG_SPL_BOOTCOUNT_LIMIT is not set
CONFIG_SPL_RAW_IMAGE_SUPPORT=y
# CONFIG_SPL_LEGACY_IMAGE_SUPPORT is not set
CONFIG_SPL_SYS_MALLOC_SIMPLE=y
CONFIG_SPL_STACK_R=y
CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x100000
CONFIG_SPL_SEPARATE_BSS=y
CONFIG_SPL_BANNER_PRINT=y
# CONFIG_SPL_DISPLAY_PRINT is not set
CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y
CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x1400
CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_DATA_PART_OFFSET=0x0
# CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION is not set
# CONFIG_SUPPORT_EMMC_BOOT_OVERRIDE_PART_CONFIG is not set
# CONFIG_SPL_CRC32_SUPPORT is not set
# CONFIG_SPL_MD5_SUPPORT is not set
# CONFIG_SPL_SHA1_SUPPORT is not set
# CONFIG_SPL_SHA256_SUPPORT is not set
# CONFIG_SPL_SHA384_SUPPORT is not set
# CONFIG_SPL_SHA512_SUPPORT is not set
# CONFIG_SPL_FIT_IMAGE_TINY is not set
# CONFIG_SPL_CACHE_SUPPORT is not set
# CONFIG_SPL_CPU_SUPPORT is not set
# CONFIG_SPL_CRYPTO_SUPPORT is not set
CONFIG_SPL_HASH_SUPPORT=y
CONFIG_SPL_DMA=y
CONFIG_SPL_ENV_SUPPORT=y
# CONFIG_SPL_SAVEENV is not set
# CONFIG_SPL_ETH_SUPPORT is not set
# CONFIG_SPL_FS_EXT4 is not set
# CONFIG_SPL_FS_SQUASHFS is not set
# CONFIG_SPL_FAT_WRITE is not set
# CONFIG_SPL_FPGA is not set
CONFIG_SPL_I2C_SUPPORT=y
CONFIG_SPL_DM_MAILBOX=y
CONFIG_SYS_MMCSD_FS_BOOT_PARTITION=1
# CONFIG_SPL_MMC_TINY is not set
# CONFIG_SPL_MMC_WRITE is not set
# CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT is not set
CONFIG_SPL_MTD_SUPPORT=y
# CONFIG_SPL_MTD_LOAD is not set
# CONFIG_SPL_MUSB_NEW_SUPPORT is not set
# CONFIG_SPL_NAND_SUPPORT is not set
# CONFIG_SPL_NAND_DRIVERS is not set
# CONFIG_SPL_NAND_ECC is not set
# CONFIG_SPL_NAND_SIMPLE is not set
# CONFIG_SPL_UBI is not set
CONFIG_SPL_DM_SPI_FLASH=y
# CONFIG_SPL_NET_SUPPORT is not set
# CONFIG_SPL_NO_CPU_SUPPORT is not set
CONFIG_SPL_NOR_SUPPORT=y
# CONFIG_SPL_XIP_SUPPORT is not set
# CONFIG_SPL_ONENAND_SUPPORT is not set
# CONFIG_SPL_OS_BOOT is not set
# CONFIG_SPL_PCI is not set
# CONFIG_SPL_PCH_SUPPORT is not set
# CONFIG_SPL_POST_MEM_SUPPORT is not set
CONFIG_SPL_DM_RESET=y
CONFIG_SPL_POWER_SUPPORT=y
CONFIG_SPL_POWER_DOMAIN=y
CONFIG_SPL_RAM_SUPPORT=y
CONFIG_SPL_RAM_DEVICE=y
# CONFIG_SPL_REMOTEPROC is not set
# CONFIG_SPL_RTC_SUPPORT is not set
# CONFIG_SPL_SATA_SUPPORT is not set
# CONFIG_SPL_SPI_FLASH_TINY is not set
CONFIG_SPL_SPI_FLASH_SFDP_SUPPORT=y
# CONFIG_SPL_SPI_FLASH_MTD is not set
CONFIG_SPL_SPI_LOAD=y
CONFIG_SPL_THERMAL=y
# CONFIG_SPL_USB_HOST_SUPPORT is not set
CONFIG_SPL_USB_GADGET=y
# CONFIG_SPL_USB_ETHER is not set
CONFIG_SPL_DFU=y
CONFIG_SPL_DFU_RAM=y
# CONFIG_SPL_USB_SDP_SUPPORT is not set
# CONFIG_SPL_WATCHDOG_SUPPORT is not set
CONFIG_SPL_YMODEM_SUPPORT=y
# CONFIG_SPL_ATF is not set
# CONFIG_SPL_AM33XX_ENABLE_RTC32K_OSC is not set
# CONFIG_SPL_OPTEE is not set

#
# Command line interface
#
CONFIG_CMDLINE=y
CONFIG_HUSH_PARSER=y
CONFIG_CMDLINE_EDITING=y
CONFIG_AUTO_COMPLETE=y
CONFIG_SYS_LONGHELP=y
CONFIG_SYS_PROMPT="=> "
CONFIG_SYS_XTRACE="y"

#
# Commands
#

#
# Info commands
#
# CONFIG_CMD_ACPI is not set
CONFIG_CMD_BDI=y
# CONFIG_CMD_CONFIG is not set
CONFIG_CMD_CONSOLE=y
# CONFIG_CMD_CPU is not set
# CONFIG_CMD_LICENSE is not set
# CONFIG_CMD_PMC is not set

#
# Boot commands
#
CONFIG_CMD_BOOTD=y
CONFIG_CMD_BOOTM=y
CONFIG_BOOTM_EFI=y
# CONFIG_CMD_BOOTZ is not set
CONFIG_CMD_BOOTI=y
CONFIG_BOOTM_LINUX=y
CONFIG_BOOTM_NETBSD=y
# CONFIG_BOOTM_OPENRTOS is not set
# CONFIG_BOOTM_OSE is not set
CONFIG_BOOTM_PLAN9=y
CONFIG_BOOTM_RTEMS=y
CONFIG_BOOTM_VXWORKS=y
CONFIG_CMD_BOOTEFI=y
CONFIG_CMD_BOOTEFI_HELLO_COMPILE=y
# CONFIG_CMD_BOOTEFI_HELLO is not set
# CONFIG_CMD_BOOTEFI_SELFTEST is not set
# CONFIG_CMD_BOOTMENU is not set
# CONFIG_CMD_ADTIMG is not set
# CONFIG_CMD_ABOOTIMG is not set
CONFIG_CMD_ELF=y
CONFIG_CMD_FDT=y
CONFIG_CMD_GO=y
CONFIG_CMD_RUN=y
CONFIG_CMD_IMI=y
# CONFIG_CMD_IMLS is not set
CONFIG_CMD_XIMG=y
# CONFIG_CMD_SPL is not set
# CONFIG_CMD_THOR_DOWNLOAD is not set
# CONFIG_CMD_ZBOOT is not set

#
# Environment commands
#
CONFIG_CMD_ASKENV=y
CONFIG_CMD_EXPORTENV=y
CONFIG_CMD_IMPORTENV=y
CONFIG_CMD_EDITENV=y
# CONFIG_CMD_GREPENV is not set
CONFIG_CMD_SAVEENV=y
# CONFIG_CMD_ERASEENV is not set
CONFIG_CMD_ENV_EXISTS=y
# CONFIG_CMD_ENV_CALLBACK is not set
# CONFIG_CMD_ENV_FLAGS is not set
# CONFIG_CMD_NVEDIT_EFI is not set
# CONFIG_CMD_NVEDIT_INFO is not set
# CONFIG_CMD_NVEDIT_LOAD is not set
# CONFIG_CMD_NVEDIT_SELECT is not set

#
# Memory commands
#
# CONFIG_CMD_BINOP is not set
# CONFIG_CMD_BLOBLIST is not set
CONFIG_CMD_CRC32=y
# CONFIG_CRC32_VERIFY is not set
# CONFIG_CMD_EEPROM is not set
# CONFIG_LOOPW is not set
# CONFIG_CMD_MD5SUM is not set
# CONFIG_CMD_MEMINFO is not set
CONFIG_CMD_MEMORY=y
# CONFIG_CMD_MEM_SEARCH is not set
# CONFIG_CMD_MX_CYCLIC is not set
CONFIG_CMD_RANDOM=y
# CONFIG_CMD_MEMTEST is not set
# CONFIG_CMD_SHA1SUM is not set
# CONFIG_CMD_STRINGS is not set

#
# Compression commands
#
CONFIG_CMD_LZMADEC=y
CONFIG_CMD_UNLZ4=y
CONFIG_CMD_UNZIP=y
# CONFIG_CMD_ZIP is not set

#
# Device access commands
#
# CONFIG_CMD_ARMFLASH is not set
# CONFIG_CMD_ADC is not set
# CONFIG_CMD_BCB is not set
# CONFIG_CMD_BIND is not set
# CONFIG_CMD_CLK is not set
# CONFIG_CMD_DEMO is not set
CONFIG_CMD_DFU=y
# CONFIG_CMD_DM is not set
CONFIG_CMD_FASTBOOT=y
# CONFIG_CMD_FLASH is not set
# CONFIG_CMD_FPGAD is not set
# CONFIG_CMD_FUSE is not set
CONFIG_CMD_GPIO=y
CONFIG_CMD_GPT=y
CONFIG_RANDOM_UUID=y
# CONFIG_CMD_GPT_RENAME is not set
# CONFIG_CMD_IDE is not set
# CONFIG_CMD_IO is not set
# CONFIG_CMD_IOTRACE is not set
CONFIG_CMD_I2C=y
CONFIG_CMD_LOADB=y
CONFIG_CMD_LOADS=y
# CONFIG_CMD_LSBLK is not set
# CONFIG_CMD_MISC is not set
CONFIG_CMD_MMC=y
# CONFIG_CMD_BKOPS_ENABLE is not set
# CONFIG_CMD_MMC_SWRITE is not set
# CONFIG_CMD_CLONE is not set
CONFIG_CMD_MTD=y
# CONFIG_CMD_MUX is not set
# CONFIG_CMD_ONENAND is not set
# CONFIG_CMD_OSD is not set
CONFIG_CMD_PART=y
# CONFIG_CMD_PCI is not set
CONFIG_CMD_PINMUX=y
# CONFIG_CMD_POWEROFF is not set
# CONFIG_CMD_READ is not set
CONFIG_CMD_REMOTEPROC=y
# CONFIG_CMD_SATA is not set
# CONFIG_CMD_SAVES is not set
CONFIG_CMD_SCSI=y
# CONFIG_CMD_SDRAM is not set
CONFIG_CMD_SF=y
# CONFIG_CMD_SF_TEST is not set
# CONFIG_CMD_SPI is not set
# CONFIG_CMD_TSI148 is not set
CONFIG_CMD_UFS=y
# CONFIG_CMD_UNIVERSE is not set
CONFIG_CMD_USB=y
# CONFIG_CMD_USB_SDP is not set
CONFIG_CMD_USB_MASS_STORAGE=y

#
# Shell scripting commands
#
CONFIG_CMD_ECHO=y
CONFIG_CMD_ITEST=y
CONFIG_CMD_SOURCE=y
# CONFIG_CMD_SETEXPR is not set

#
# Android support commands
#
CONFIG_CMD_NET=y
CONFIG_CMD_BOOTP=y
CONFIG_CMD_DHCP=y
CONFIG_BOOTP_BOOTPATH=y
CONFIG_BOOTP_DNS=y
# CONFIG_BOOTP_DNS2 is not set
CONFIG_BOOTP_GATEWAY=y
CONFIG_BOOTP_HOSTNAME=y
# CONFIG_BOOTP_PREFER_SERVERIP is not set
CONFIG_BOOTP_SUBNETMASK=y
# CONFIG_BOOTP_NTPSERVER is not set
# CONFIG_CMD_PCAP is not set
CONFIG_BOOTP_PXE=y
CONFIG_BOOTP_PXE_CLIENTARCH=0x16
CONFIG_BOOTP_VCI_STRING="U-Boot.armv8"
CONFIG_CMD_TFTPBOOT=y
# CONFIG_CMD_TFTPPUT is not set
# CONFIG_CMD_TFTPSRV is not set
CONFIG_NET_TFTP_VARS=y
# CONFIG_CMD_RARP is not set
CONFIG_CMD_NFS=y
CONFIG_CMD_MII=y
CONFIG_CMD_MDIO=y
CONFIG_CMD_PING=y
# CONFIG_CMD_CDP is not set
# CONFIG_CMD_SNTP is not set
# CONFIG_CMD_DNS is not set
# CONFIG_CMD_LINK_LOCAL is not set
# CONFIG_CMD_ETHSW is not set
CONFIG_CMD_PXE=y
# CONFIG_CMD_WOL is not set

#
# Misc commands
#
# CONFIG_CMD_BSP is not set
CONFIG_CMD_BLOCK_CACHE=y
# CONFIG_CMD_CACHE is not set
# CONFIG_CMD_CONITRACE is not set
# CONFIG_CMD_EFIDEBUG is not set
# CONFIG_CMD_EXCEPTION is not set
# CONFIG_CMD_DATE is not set
CONFIG_CMD_TIME=y
# CONFIG_CMD_GETTIME is not set
CONFIG_CMD_SLEEP=y
# CONFIG_MP is not set
# CONFIG_CMD_TIMER is not set
CONFIG_CMD_SYSBOOT=y
# CONFIG_CMD_QFW is not set
# CONFIG_CMD_PSTORE is not set
# CONFIG_CMD_TERMINAL is not set
# CONFIG_CMD_UUID is not set

#
# TI specific command line interface
#
# CONFIG_CMD_DDR3 is not set
# CONFIG_CMD_DDRSS is not set

#
# Power commands
#
# CONFIG_CMD_REGULATOR is not set

#
# Security commands
#
# CONFIG_CMD_AES is not set
# CONFIG_CMD_BLOB is not set
# CONFIG_CMD_HASH is not set

#
# Firmware commands
#

#
# Filesystem commands
#
# CONFIG_CMD_BTRFS is not set
CONFIG_CMD_EXT2=y
CONFIG_CMD_EXT4=y
CONFIG_CMD_EXT4_WRITE=y
CONFIG_CMD_FAT=y
# CONFIG_CMD_SQUASHFS is not set
CONFIG_CMD_FS_GENERIC=y
# CONFIG_CMD_FS_UUID is not set
# CONFIG_CMD_JFFS2 is not set
# CONFIG_CMD_MTDPARTS is not set
CONFIG_MTDIDS_DEFAULT="nor0=47040000.spi.0,nor0=47034000.hyperbus"
CONFIG_MTDPARTS_DEFAULT="mtdparts=47040000.spi.0:512k(ospi.tiboot3),2m(ospi.tispl),4m(ospi.u-boot),256k(ospi.env),1m(ospi.sysfw),256k(ospi.env.backup),57088k@8m(ospi.rootfs),256k(ospi.phypattern);47034000.hyperbus:512k(hbmc.tiboot3),2m(hbmc.tispl),4m(hbmc.u-boot),256k(hbmc.env),1m(hbmc.sysfw),-@8m(hbmc.rootfs)"
# CONFIG_CMD_REISER is not set
# CONFIG_CMD_ZFS is not set

#
# Debug commands
#
# CONFIG_CMD_BEDBUG is not set
# CONFIG_CMD_DIAG is not set
# CONFIG_CMD_LOG is not set
# CONFIG_CMD_TRACE is not set
CONFIG_CMD_UBI=y
# CONFIG_CMD_UBI_RENAME is not set
CONFIG_CMD_UBIFS=y
CONFIG_MMC_SPEED_MODE_SET=y

#
# Partition Types
#
CONFIG_PARTITIONS=y
# CONFIG_MAC_PARTITION is not set
# CONFIG_SPL_MAC_PARTITION is not set
CONFIG_DOS_PARTITION=y
CONFIG_SPL_DOS_PARTITION=y
# CONFIG_ISO_PARTITION is not set
# CONFIG_SPL_ISO_PARTITION is not set
# CONFIG_AMIGA_PARTITION is not set
# CONFIG_SPL_AMIGA_PARTITION is not set
CONFIG_EFI_PARTITION=y
CONFIG_EFI_PARTITION_ENTRIES_NUMBERS=128
CONFIG_EFI_PARTITION_ENTRIES_OFF=0
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_PARTITION_UUIDS=y
# CONFIG_SPL_PARTITION_UUIDS is not set
# CONFIG_PARTITION_TYPE_GUID is not set
CONFIG_SUPPORT_OF_CONTROL=y
CONFIG_DTC=y

#
# Device Tree Control
#
CONFIG_OF_CONTROL=y
CONFIG_SPL_OF_CONTROL=y
# CONFIG_OF_LIVE is not set
CONFIG_OF_SEPARATE=y
# CONFIG_OF_EMBED is not set
# CONFIG_OF_BOARD is not set
# CONFIG_OF_PRIOR_STAGE is not set
CONFIG_OF_LIST="k3-j721e-common-proc-board k3-j721e-tps65917-proc-board k3-j721e-sk"
# CONFIG_MULTI_DTB_FIT is not set
CONFIG_SPL_MULTI_DTB_FIT=y
CONFIG_SPL_OF_LIST="k3-j721e-common-proc-board k3-j721e-tps65917-proc-board k3-j721e-sk"
# CONFIG_SPL_MULTI_DTB_FIT_LZO is not set
# CONFIG_SPL_MULTI_DTB_FIT_GZIP is not set
CONFIG_SPL_MULTI_DTB_FIT_NO_COMPRESSION=y
CONFIG_OF_SPL_REMOVE_PROPS="interrupt-parent interrupts"
# CONFIG_OF_DTB_PROPS_REMOVE is not set
# CONFIG_SPL_OF_PLATDATA is not set

#
# Environment
#
CONFIG_ENV_SUPPORT=y
CONFIG_SAVEENV=y
CONFIG_ENV_OVERWRITE=y
# CONFIG_ENV_IS_NOWHERE is not set
# CONFIG_ENV_IS_IN_EEPROM is not set
CONFIG_ENV_IS_IN_FAT=y
# CONFIG_ENV_IS_IN_EXT4 is not set
# CONFIG_ENV_IS_IN_FLASH is not set
# CONFIG_ENV_IS_IN_MMC is not set
# CONFIG_ENV_IS_IN_NAND is not set
# CONFIG_ENV_IS_IN_NVRAM is not set
# CONFIG_ENV_IS_IN_ONENAND is not set
# CONFIG_ENV_IS_IN_REMOTE is not set
# CONFIG_ENV_IS_IN_SPI_FLASH is not set
# CONFIG_ENV_IS_IN_UBI is not set
CONFIG_ENV_FAT_INTERFACE="mmc"
CONFIG_ENV_FAT_DEVICE_AND_PART="1:1"
CONFIG_ENV_FAT_FILE="uboot.env"
CONFIG_SYS_RELOC_GD_ENV_ADDR=y
CONFIG_SYS_MMC_ENV_DEV=0
CONFIG_SYS_MMC_ENV_PART=0
# CONFIG_USE_DEFAULT_ENV_FILE is not set
# CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG is not set
# CONFIG_ENV_APPEND is not set
# CONFIG_ENV_WRITEABLE_LIST is not set
# CONFIG_ENV_ACCESS_IGNORE_FORCE is not set
CONFIG_SPL_ENV_IS_NOWHERE=y
# CONFIG_VERSION_VARIABLE is not set
CONFIG_NET=y
# CONFIG_PROT_UDP is not set
# CONFIG_BOOTP_SEND_HOSTNAME is not set
CONFIG_NET_RANDOM_ETHADDR=y
# CONFIG_NETCONSOLE is not set
# CONFIG_IP_DEFRAG is not set
CONFIG_TFTP_BLOCKSIZE=1468
CONFIG_TFTP_WINDOWSIZE=1

#
# Device Drivers
#

#
# Generic Driver Options
#
CONFIG_DM=y
CONFIG_SPL_DM=y
CONFIG_DM_WARN=y
# CONFIG_SPL_DM_WARN is not set
# CONFIG_DM_DEBUG is not set
CONFIG_DM_DEVICE_REMOVE=y
# CONFIG_SPL_DM_DEVICE_REMOVE is not set
CONFIG_DM_STDIO=y
CONFIG_DM_SEQ_ALIAS=y
CONFIG_SPL_DM_SEQ_ALIAS=y
CONFIG_REGMAP=y
CONFIG_SPL_REGMAP=y
CONFIG_SYSCON=y
CONFIG_SPL_SYSCON=y
# CONFIG_DEVRES is not set
CONFIG_SIMPLE_BUS=y
CONFIG_SPL_SIMPLE_BUS=y
# CONFIG_SIMPLE_PM_BUS is not set
CONFIG_OF_TRANSLATE=y
CONFIG_SPL_OF_TRANSLATE=y
# CONFIG_TRANSLATION_OFFSET is not set
CONFIG_DM_DEV_READ_INLINE=y
# CONFIG_ACPIGEN is not set
# CONFIG_BOUNCE_BUFFER is not set
# CONFIG_ADC is not set
# CONFIG_ADC_EXYNOS is not set
# CONFIG_ADC_SANDBOX is not set
# CONFIG_SARADC_MESON is not set
# CONFIG_SARADC_ROCKCHIP is not set
# CONFIG_SATA is not set
# CONFIG_SCSI_AHCI is not set

#
# SATA/SCSI device support
#
# CONFIG_AHCI_PCI is not set
# CONFIG_DWC_AHCI is not set
# CONFIG_DWC_AHSATA is not set
# CONFIG_FSL_SATA is not set
# CONFIG_MVSATA_IDE is not set
# CONFIG_SATA_MV is not set
# CONFIG_SATA_SIL is not set
# CONFIG_SATA_SIL3114 is not set
# CONFIG_AXI is not set

#
# Bus devices
#
CONFIG_BLK=y
CONFIG_HAVE_BLOCK_DEVICE=y
CONFIG_SPL_BLK=y
CONFIG_BLOCK_CACHE=y
# CONFIG_SPL_BLOCK_CACHE is not set
# CONFIG_IDE is not set
# CONFIG_BOOTCOUNT_LIMIT is not set

#
# Button Support
#
# CONFIG_BUTTON is not set

#
# Cache Controller drivers
#
# CONFIG_CACHE is not set
# CONFIG_L2X0_CACHE is not set
# CONFIG_NCORE_CACHE is not set

#
# Clock
#
CONFIG_CLK=y
CONFIG_SPL_CLK=y
# CONFIG_SPL_CLK_CCF is not set
# CONFIG_CLK_CCF is not set
CONFIG_CLK_TI_SCI=y
# CONFIG_CLK_K3 is not set
# CONFIG_SPL_CLK_K3 is not set
# CONFIG_CLK_CDCE9XX is not set
# CONFIG_CLK_AT91 is not set
# CONFIG_CLK_SIFIVE is not set
# CONFIG_ICS8N3QV01 is not set
# CONFIG_CLK_MPC83XX is not set
# CONFIG_CPU is not set

#
# Hardware crypto devices
#
# CONFIG_FSL_CAAM is not set
# CONFIG_SYS_FSL_SEC_BE is not set
# CONFIG_SYS_FSL_SEC_LE is not set

#
# Demo for driver model
#
# CONFIG_DM_DEMO is not set

#
# DFU support
#
CONFIG_DFU=y
CONFIG_DFU_OVER_USB=y
# CONFIG_DFU_TFTP is not set
# CONFIG_DFU_TIMEOUT is not set
CONFIG_DFU_MMC=y
CONFIG_DFU_RAM=y
CONFIG_DFU_SF=y
# CONFIG_DFU_VIRT is not set
# CONFIG_SET_DFU_ALT_INFO is not set
CONFIG_SYS_DFU_DATA_BUF_SIZE=0x20000
CONFIG_SYS_DFU_MAX_FILE_SIZE=0x800000

#
# DMA Support
#
CONFIG_DMA=y
CONFIG_DMA_CHANNELS=y
# CONFIG_TI_EDMA3 is not set
CONFIG_TI_K3_NAVSS_UDMA=y
CONFIG_TI_K3_PSIL=y

#
# Fastboot support
#
CONFIG_FASTBOOT=y
CONFIG_USB_FUNCTION_FASTBOOT=y
# CONFIG_UDP_FUNCTION_FASTBOOT is not set
CONFIG_FASTBOOT_BUF_ADDR=0x82000000
CONFIG_FASTBOOT_BUF_SIZE=0x2F000000
CONFIG_FASTBOOT_USB_DEV=0
CONFIG_FASTBOOT_FLASH=y
CONFIG_FASTBOOT_FLASH_MMC=y
CONFIG_FASTBOOT_FLASH_MMC_DEV=0
CONFIG_FASTBOOT_GPT_NAME="gpt"
CONFIG_FASTBOOT_MBR_NAME="mbr"
CONFIG_FASTBOOT_CMD_OEM_FORMAT=y
CONFIG_FIRMWARE=y
CONFIG_SPL_FIRMWARE=y
CONFIG_TI_SCI_PROTOCOL=y
# CONFIG_ZYNQMP_FIRMWARE is not set
# CONFIG_SCMI_FIRMWARE is not set

#
# FPGA support
#
# CONFIG_FPGA_ALTERA is not set
# CONFIG_FPGA_SOCFPGA is not set
# CONFIG_FPGA_XILINX is not set

#
# GPIO Support
#
CONFIG_SPL_DM_GPIO=y
CONFIG_GPIO_HOG=y
# CONFIG_DM_GPIO_LOOKUP_LABEL is not set
# CONFIG_SPL_DM_GPIO_LOOKUP_LABEL is not set
# CONFIG_ALTERA_PIO is not set
# CONFIG_DWAPB_GPIO is not set
# CONFIG_AT91_GPIO is not set
# CONFIG_ATMEL_PIO4 is not set
CONFIG_DA8XX_GPIO=y
# CONFIG_INTEL_BROADWELL_GPIO is not set
# CONFIG_INTEL_GPIO is not set
# CONFIG_INTEL_ICH6_GPIO is not set
# CONFIG_IMX_RGPIO2P is not set
# CONFIG_IPROC_GPIO is not set
# CONFIG_HSDK_CREG_GPIO is not set
# CONFIG_LPC32XX_GPIO is not set
# CONFIG_MSM_GPIO is not set
# CONFIG_MXC_GPIO is not set
# CONFIG_MXS_GPIO is not set
# CONFIG_CMD_PCA953X is not set
# CONFIG_PCF8575_GPIO is not set
# CONFIG_ROCKCHIP_GPIO is not set
# CONFIG_XILINX_GPIO is not set
# CONFIG_CMD_TCA642X is not set
# CONFIG_TEGRA_GPIO is not set
# CONFIG_TEGRA186_GPIO is not set
# CONFIG_VYBRID_GPIO is not set
# CONFIG_SIFIVE_GPIO is not set
# CONFIG_ZYNQ_GPIO is not set
# CONFIG_DM_74X164 is not set
# CONFIG_DM_PCA953X is not set
# CONFIG_SPL_DM_PCA953X is not set
# CONFIG_MPC8XXX_GPIO is not set
# CONFIG_NX_GPIO is not set

#
# Hardware Spinlock Support
#
# CONFIG_DM_HWSPINLOCK is not set

#
# I2C support
#
CONFIG_DM_I2C=y
# CONFIG_I2C_SET_DEFAULT_BUS_NUM is not set
CONFIG_DM_I2C_GPIO=y
# CONFIG_SYS_I2C_IPROC is not set
# CONFIG_SYS_I2C_FSL is not set
# CONFIG_SYS_I2C_CADENCE is not set
# CONFIG_SYS_I2C_DW is not set
# CONFIG_SYS_I2C_INTEL is not set
# CONFIG_SYS_I2C_IMX_LPI2C is not set
# CONFIG_SYS_I2C_MXC is not set
# CONFIG_SYS_I2C_NEXELL is not set
# CONFIG_SYS_I2C_OCORES is not set
CONFIG_SYS_I2C_OMAP24XX=y
CONFIG_SYS_OMAP24_I2C_SLAVE=1
CONFIG_SYS_OMAP24_I2C_SPEED=100000
# CONFIG_SYS_I2C_ROCKCHIP is not set
# CONFIG_SYS_I2C_MVTWSI is not set
# CONFIG_SYS_I2C_XILINX_XIIC is not set
# CONFIG_SYS_I2C_IHS is not set
# CONFIG_I2C_MUX is not set
CONFIG_INPUT=y
# CONFIG_SPL_INPUT is not set
# CONFIG_DM_KEYBOARD is not set
# CONFIG_SPL_DM_KEYBOARD is not set
# CONFIG_CROS_EC_KEYB is not set
# CONFIG_TEGRA_KEYBOARD is not set
# CONFIG_TWL4030_INPUT is not set

#
# LED Support
#
# CONFIG_LED is not set
# CONFIG_SPL_LED is not set
# CONFIG_LED_STATUS is not set

#
# Mailbox Controller Support
#
CONFIG_DM_MAILBOX=y
CONFIG_K3_SEC_PROXY=y

#
# Memory Controller drivers
#
# CONFIG_TI_GPMC is not set
# CONFIG_TI_GPMC_DEBUG is not set

#
# Multifunction device drivers
#
CONFIG_MISC=y
# CONFIG_SPL_MISC is not set
# CONFIG_ALTERA_SYSID is not set
# CONFIG_ATSHA204A is not set
# CONFIG_ROCKCHIP_EFUSE is not set
# CONFIG_ROCKCHIP_OTP is not set
# CONFIG_SIFIVE_OTP is not set
# CONFIG_VEXPRESS_CONFIG is not set
# CONFIG_CROS_EC is not set
# CONFIG_SPL_CROS_EC is not set
# CONFIG_DS4510 is not set
# CONFIG_FSL_SEC_MON is not set
# CONFIG_NUVOTON_NCT6102D is not set
# CONFIG_PWRSEQ is not set
# CONFIG_PCA9551_LED is not set
# CONFIG_TWL4030_LED is not set
# CONFIG_WINBOND_W83627 is not set
# CONFIG_I2C_EEPROM is not set
# CONFIG_SPL_I2C_EEPROM is not set
# CONFIG_GDSYS_RXAUI_CTRL is not set
# CONFIG_GDSYS_IOEP is not set
# CONFIG_MPC83XX_SERDES is not set
# CONFIG_FS_LOADER is not set
# CONFIG_SPL_FS_LOADER is not set
# CONFIG_GDSYS_SOC is not set
# CONFIG_IHS_FPGA is not set
# CONFIG_ESM_K3 is not set
# CONFIG_MICROCHIP_FLEXCOM is not set

#
# MMC Host controller Support
#
CONFIG_MMC=y
CONFIG_MMC_WRITE=y
# CONFIG_MMC_BROKEN_CD is not set
CONFIG_DM_MMC=y
CONFIG_SPL_DM_MMC=y
CONFIG_MMC_SDHCI_ADMA_HELPERS=y
# CONFIG_MMC_SPI is not set
# CONFIG_ARM_PL180_MMCI is not set
CONFIG_MMC_QUIRKS=y
CONFIG_MMC_HW_PARTITIONING=y
# CONFIG_SUPPORT_EMMC_RPMB is not set
CONFIG_SUPPORT_EMMC_BOOT=y
CONFIG_MMC_IO_VOLTAGE=y
# CONFIG_SPL_MMC_IO_VOLTAGE is not set
# CONFIG_MMC_UHS_SUPPORT is not set
# CONFIG_MMC_HS400_ES_SUPPORT is not set
# CONFIG_SPL_MMC_HS400_ES_SUPPORT is not set
# CONFIG_MMC_HS400_SUPPORT is not set
# CONFIG_SPL_MMC_HS400_SUPPORT is not set
CONFIG_MMC_HS200_SUPPORT=y
CONFIG_SPL_MMC_HS200_SUPPORT=y
CONFIG_MMC_VERBOSE=y
# CONFIG_MMC_TRACE is not set
# CONFIG_MMC_DW is not set
# CONFIG_MMC_MXC is not set
# CONFIG_MMC_PCI is not set
# CONFIG_PXA_MMC_GENERIC is not set
# CONFIG_MMC_OMAP_HS is not set
CONFIG_MMC_SDHCI=y
CONFIG_MMC_SDHCI_IO_ACCESSORS=y
# CONFIG_MMC_SDHCI_SDMA is not set
CONFIG_MMC_SDHCI_ADMA=y
CONFIG_SPL_MMC_SDHCI_ADMA=y
# CONFIG_MMC_SDHCI_BCMSTB is not set
# CONFIG_MMC_SDHCI_CADENCE is not set
CONFIG_MMC_SDHCI_AM654=y
# CONFIG_MMC_SDHCI_IPROC is not set
# CONFIG_MMC_SDHCI_KONA is not set
# CONFIG_MMC_SDHCI_MSM is not set
# CONFIG_MMC_SDHCI_S5P is not set
# CONFIG_MMC_SDHCI_SPEAR is not set
# CONFIG_MMC_SDHCI_STI is not set
# CONFIG_MMC_SDHCI_XENON is not set
# CONFIG_MMC_SDHCI_TANGIER is not set
# CONFIG_MMC_SDHCI_ZYNQ is not set
# CONFIG_STM32_SDMMC2 is not set
# CONFIG_FTSDC010 is not set
# CONFIG_FSL_ESDHC is not set
# CONFIG_FSL_ESDHC_IMX is not set

#
# MTD Support
#
CONFIG_MTD_PARTITIONS=y
CONFIG_MTD=y
CONFIG_DM_MTD=y
CONFIG_MTD_NOR_FLASH=y
# CONFIG_SYS_MTDPARTS_RUNTIME is not set
CONFIG_FLASH_CFI_DRIVER=y
CONFIG_CFI_FLASH=y
CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
CONFIG_FLASH_CFI_MTD=y
# CONFIG_SYS_FLASH_PROTECTION is not set
CONFIG_SYS_FLASH_CFI=y
# CONFIG_ALTERA_QSPI is not set
CONFIG_HBMC_AM654=y
# CONFIG_MTD_RAW_NAND is not set
# CONFIG_MTD_SPI_NAND is not set

#
# SPI Flash Support
#
CONFIG_DM_SPI_FLASH=y
CONFIG_SPI_FLASH=y
CONFIG_SF_DEFAULT_BUS=0
CONFIG_SF_DEFAULT_CS=0
CONFIG_SF_DEFAULT_MODE=3
CONFIG_SF_DEFAULT_SPEED=1000000
CONFIG_SPI_FLASH_SFDP_SUPPORT=y
CONFIG_SPI_FLASH_SMART_HWCAPS=y
CONFIG_SPI_FLASH_SOFT_RESET=y
CONFIG_SPI_FLASH_SOFT_RESET_ON_BOOT=y
# CONFIG_SPI_FLASH_BAR is not set
# CONFIG_SF_DUAL_FLASH is not set
# CONFIG_SPI_FLASH_ATMEL is not set
# CONFIG_SPI_FLASH_EON is not set
# CONFIG_SPI_FLASH_GIGADEVICE is not set
# CONFIG_SPI_FLASH_ISSI is not set
# CONFIG_SPI_FLASH_MACRONIX is not set
CONFIG_SPI_FLASH_SPANSION=y
CONFIG_SPI_FLASH_S28HS512T=y
CONFIG_SPI_FLASH_STMICRO=y
CONFIG_SPI_FLASH_MT35XU=y
# CONFIG_SPI_FLASH_SST is not set
# CONFIG_SPI_FLASH_WINBOND is not set
# CONFIG_SPI_FLASH_XMC is not set
# CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
# CONFIG_SPI_FLASH_DATAFLASH is not set
CONFIG_SPI_FLASH_MTD=y

#
# UBI support
#
# CONFIG_UBI_SILENCE_MSG is not set
CONFIG_MTD_UBI=y
CONFIG_MTD_UBI_WL_THRESHOLD=4096
CONFIG_MTD_UBI_BEB_LIMIT=20
# CONFIG_MTD_UBI_FASTMAP is not set

#
# Multiplexer drivers
#
CONFIG_MULTIPLEXER=y
CONFIG_MUX_MMIO=y
# CONFIG_BITBANGMII is not set
# CONFIG_MV88E6352_SWITCH is not set
CONFIG_PHYLIB=y
# CONFIG_PHY_ADDR_ENABLE is not set
# CONFIG_B53_SWITCH is not set
# CONFIG_MV88E61XX_SWITCH is not set
# CONFIG_PHYLIB_10G is not set
# CONFIG_PHY_AQUANTIA is not set
# CONFIG_PHY_ATHEROS is not set
# CONFIG_PHY_BROADCOM is not set
# CONFIG_PHY_CORTINA is not set
# CONFIG_PHY_DAVICOM is not set
# CONFIG_PHY_ET1011C is not set
# CONFIG_PHY_LXT is not set
# CONFIG_PHY_MARVELL is not set
# CONFIG_PHY_MESON_GXL is not set
# CONFIG_PHY_MICREL is not set
# CONFIG_PHY_MSCC is not set
# CONFIG_PHY_NATSEMI is not set
# CONFIG_PHY_REALTEK is not set
# CONFIG_PHY_SMSC is not set
# CONFIG_PHY_TERANETICS is not set
CONFIG_PHY_TI=y
CONFIG_PHY_TI_DP83867=y
# CONFIG_PHY_TI_GENERIC is not set
# CONFIG_PHY_VITESSE is not set
# CONFIG_PHY_XILINX is not set
# CONFIG_PHY_XILINX_GMII2RGMII is not set
CONFIG_PHY_FIXED=y
# CONFIG_PHY_NCSI is not set
# CONFIG_FSL_PFE is not set
CONFIG_DM_ETH=y
# CONFIG_DM_MDIO is not set
# CONFIG_DM_ETH_PHY is not set
CONFIG_NETDEVICES=y
# CONFIG_PHY_GIGE is not set
# CONFIG_ALTERA_TSE is not set
# CONFIG_BCM_SF2_ETH is not set
# CONFIG_BCMGENET is not set
# CONFIG_DWC_ETH_QOS is not set
# CONFIG_EEPRO100 is not set
# CONFIG_ETH_DESIGNWARE is not set
# CONFIG_ETHOC is not set
# CONFIG_FMAN_ENET is not set
# CONFIG_FTMAC100 is not set
# CONFIG_FTGMAC100 is not set
# CONFIG_MCFFEC is not set
# CONFIG_FSLDMAFEC is not set
# CONFIG_KS8851_MLL is not set
# CONFIG_MACB is not set
# CONFIG_RGMII is not set
# CONFIG_MII is not set
# CONFIG_PCNET is not set
# CONFIG_QE_UEC is not set
# CONFIG_RTL8139 is not set
# CONFIG_RTL8169 is not set
# CONFIG_SMC911X is not set
# CONFIG_SUN7I_GMAC is not set
# CONFIG_SUN4I_EMAC is not set
# CONFIG_SUN8I_EMAC is not set
# CONFIG_SH_ETHER is not set
# CONFIG_DRIVER_TI_CPSW is not set
# CONFIG_DRIVER_TI_EMAC is not set
# CONFIG_DRIVER_TI_KEYSTONE_NET is not set
CONFIG_TI_AM65_CPSW_NUSS=y
# CONFIG_TI_AM64_ICSSG_PRUETH is not set
# CONFIG_XILINX_AXIEMAC is not set
# CONFIG_XILINX_EMACLITE is not set
# CONFIG_ZYNQ_GEM is not set
# CONFIG_SYS_DPAA_QBMAN is not set
# CONFIG_TSEC_ENET is not set
# CONFIG_MEDIATEK_ETH is not set
# CONFIG_HIGMACV300_ETH is not set
# CONFIG_PCI is not set

#
# PCI Endpoint
#
# CONFIG_PCI_ENDPOINT is not set
# CONFIG_X86_PCH7 is not set
# CONFIG_X86_PCH9 is not set

#
# PHY Subsystem
#
CONFIG_PHY=y
CONFIG_SPL_PHY=y
# CONFIG_NOP_PHY is not set
# CONFIG_SPL_NOP_PHY is not set
# CONFIG_BCM_SR_PCIE_PHY is not set
# CONFIG_AM654_PHY is not set
# CONFIG_MSM8916_USB_PHY is not set
# CONFIG_OMAP_USB2_PHY is not set

#
# Rockchip PHY driver
#
CONFIG_PHY_CADENCE_SIERRA=y
# CONFIG_PHY_CADENCE_TORRENT is not set
CONFIG_PHY_J721E_WIZ=y
# CONFIG_MVEBU_COMPHY_SUPPORT is not set

#
# Pin controllers
#
CONFIG_PINCTRL=y
CONFIG_PINCTRL_FULL=y
# CONFIG_PINCTRL_GENERIC is not set
CONFIG_PINCONF_RECURSIVE=y
CONFIG_SPL_PINCTRL=y
CONFIG_SPL_PINCTRL_FULL=y
# CONFIG_SPL_PINCTRL_GENERIC is not set
CONFIG_SPL_PINCONF_RECURSIVE=y
# CONFIG_PINCTRL_AT91 is not set
# CONFIG_PINCTRL_AT91PIO4 is not set
# CONFIG_PINCTRL_INTEL is not set
# CONFIG_PINCTRL_QE is not set
# CONFIG_PINCTRL_ROCKCHIP_RV1108 is not set
CONFIG_PINCTRL_SINGLE=y
# CONFIG_PINCTRL_STM32 is not set
# CONFIG_PINCTRL_STMFX is not set
# CONFIG_SPL_PINCTRL_STMFX is not set

#
# Power
#
# CONFIG_ACPI_PMC is not set
# CONFIG_SPL_ACPI_PMC is not set
# CONFIG_TPL_ACPI_PMC is not set

#
# Power Domain Support
#
CONFIG_POWER_DOMAIN=y
CONFIG_TI_SCI_POWER_DOMAIN=y
# CONFIG_TI_POWER_DOMAIN is not set
# CONFIG_DM_PMIC is not set
# CONFIG_PMIC_AS3722 is not set
# CONFIG_POWER_MC34VR500 is not set
CONFIG_DM_REGULATOR=y
# CONFIG_SPL_DM_REGULATOR is not set
# CONFIG_REGULATOR_PWM is not set
CONFIG_DM_REGULATOR_COMMON=y
CONFIG_DM_REGULATOR_FIXED=y
# CONFIG_SPL_DM_REGULATOR_FIXED is not set
CONFIG_DM_REGULATOR_GPIO=y
# CONFIG_SPL_DM_REGULATOR_GPIO is not set
# CONFIG_DM_REGULATOR_PBIAS is not set
# CONFIG_DM_REGULATOR_TPS62360 is not set
# CONFIG_POWER_MT6323 is not set
# CONFIG_DM_PWM is not set
# CONFIG_PWM_IMX is not set
# CONFIG_PWM_SANDBOX is not set
# CONFIG_U_QE is not set
CONFIG_RAM=y
CONFIG_SPL_RAM=y
# CONFIG_TPL_RAM is not set
# CONFIG_STM32_SDRAM is not set
# CONFIG_MPC83XX_SDRAM is not set
# CONFIG_K3_DDRSS is not set
# CONFIG_IMXRT_SDRAM is not set
# CONFIG_ROCKCHIP_SDRAM_COMMON is not set

#
# Remote Processor drivers
#
CONFIG_REMOTEPROC=y
# CONFIG_K3_SYSTEM_CONTROLLER is not set
# CONFIG_REMOTEPROC_TI_K3_ARM64 is not set
CONFIG_REMOTEPROC_TI_K3_DSP=y
CONFIG_REMOTEPROC_TI_K3_R5F=y

#
# Reset Controller Support
#
CONFIG_DM_RESET=y
CONFIG_RESET_TI_SCI=y
# CONFIG_RESET_AST2500 is not set
# CONFIG_RESET_HISILICON is not set
# CONFIG_RESET_SYSCON is not set
# CONFIG_RESET_SCMI is not set
# CONFIG_RESET_DRA7 is not set
# CONFIG_DM_RNG is not set

#
# Real Time Clock
#
# CONFIG_DM_RTC is not set
# CONFIG_SPL_DM_RTC is not set
# CONFIG_RTC_ENABLE_32KHZ_OUTPUT is not set
# CONFIG_RTC_PCF8563 is not set
# CONFIG_RTC_RX8025 is not set
# CONFIG_RTC_PL031 is not set
# CONFIG_RTC_S35392A is not set
# CONFIG_RTC_MC146818 is not set
# CONFIG_RTC_M41T62 is not set
CONFIG_SCSI=y
CONFIG_DM_SCSI=y

#
# Serial drivers
#
CONFIG_BAUDRATE=115200
CONFIG_REQUIRE_SERIAL_CONSOLE=y
# CONFIG_SPECIFY_CONSOLE_INDEX is not set
CONFIG_SERIAL_PRESENT=y
CONFIG_SPL_SERIAL_PRESENT=y
CONFIG_DM_SERIAL=y
# CONFIG_SERIAL_RX_BUFFER is not set
# CONFIG_SERIAL_SEARCH_ALL is not set
CONFIG_SPL_DM_SERIAL=y
# CONFIG_ALTERA_JTAG_UART is not set
# CONFIG_ALTERA_UART is not set
# CONFIG_ARC_SERIAL is not set
# CONFIG_ARM_DCC is not set
# CONFIG_ATMEL_USART is not set
# CONFIG_BCM6345_SERIAL is not set
# CONFIG_COREBOOT_SERIAL is not set
# CONFIG_CORTINA_UART is not set
# CONFIG_FSL_LINFLEXUART is not set
# CONFIG_FSL_LPUART is not set
# CONFIG_MVEBU_A3700_UART is not set
# CONFIG_MCFUART is not set
# CONFIG_NULLDEV_SERIAL is not set
CONFIG_SYS_NS16550=y
# CONFIG_NS16550_DYNAMIC is not set
# CONFIG_PL01X_SERIAL is not set
# CONFIG_XILINX_UARTLITE is not set
# CONFIG_MSM_SERIAL is not set
CONFIG_OMAP_SERIAL=y
# CONFIG_PXA_SERIAL is not set
# CONFIG_SIFIVE_SERIAL is not set
# CONFIG_ZYNQ_SERIAL is not set
# CONFIG_MTK_SERIAL is not set
# CONFIG_SMEM is not set

#
# Sound support
#
# CONFIG_SOUND is not set

#
# SOC (System On Chip) specific Drivers
#
CONFIG_SOC_DEVICE=y
CONFIG_SOC_DEVICE_TI_K3=y
CONFIG_SOC_TI=y
CONFIG_TI_K3_NAVSS_RINGACC=y
# CONFIG_TI_PRUSS is not set
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_SPI_MEM=y
# CONFIG_ALTERA_SPI is not set
# CONFIG_ATCSPI200_SPI is not set
# CONFIG_ATMEL_SPI is not set
# CONFIG_BCMSTB_SPI is not set
# CONFIG_CORTINA_SFLASH is not set
CONFIG_CADENCE_QSPI=y
CONFIG_CADENCE_QSPI_PHY=y
# CONFIG_CF_SPI is not set
# CONFIG_DESIGNWARE_SPI is not set
# CONFIG_EXYNOS_SPI is not set
# CONFIG_FSL_DSPI is not set
# CONFIG_FSL_QSPI is not set
# CONFIG_ICH_SPI is not set
# CONFIG_KIRKWOOD_SPI is not set
# CONFIG_MPC8XXX_SPI is not set
# CONFIG_MTK_SNFI_SPI is not set
# CONFIG_MVEBU_A3700_SPI is not set
# CONFIG_MXS_SPI is not set
# CONFIG_NXP_FSPI is not set
# CONFIG_OMAP3_SPI is not set
# CONFIG_PL022_SPI is not set
# CONFIG_ROCKCHIP_SPI is not set
# CONFIG_SPI_SIFIVE is not set
# CONFIG_SOFT_SPI is not set
# CONFIG_SPI_SUNXI is not set
# CONFIG_TEGRA114_SPI is not set
# CONFIG_TEGRA20_SFLASH is not set
# CONFIG_TEGRA20_SLINK is not set
# CONFIG_TEGRA210_QSPI is not set
# CONFIG_TI_QSPI is not set
# CONFIG_XILINX_SPI is not set
# CONFIG_ZYNQ_SPI is not set
# CONFIG_ZYNQ_QSPI is not set
# CONFIG_ZYNQMP_GQSPI is not set
# CONFIG_FSL_ESPI is not set
# CONFIG_SH_QSPI is not set
# CONFIG_MXC_SPI is not set

#
# SPMI support
#
# CONFIG_SPMI is not set
# CONFIG_SYSINFO is not set

#
# System reset device drivers
#
CONFIG_SYSRESET=y
CONFIG_SPL_SYSRESET=y
# CONFIG_POWEROFF_GPIO is not set
# CONFIG_SYSRESET_GPIO is not set
CONFIG_SYSRESET_TI_SCI=y
# CONFIG_SYSRESET_SYSCON is not set
# CONFIG_SYSRESET_WATCHDOG is not set
# CONFIG_SYSRESET_RESETCTL is not set
# CONFIG_SYSRESET_MPC83XX is not set
# CONFIG_TEE is not set
# CONFIG_OPTEE is not set
CONFIG_DM_THERMAL=y
# CONFIG_TI_DRA7_THERMAL is not set

#
# Timer Support
#
# CONFIG_TIMER is not set

#
# TPM support
#
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_SPL_DM_USB=y
CONFIG_DM_USB_GADGET=y
CONFIG_SPL_DM_USB_GADGET=y

#
# USB Host Controller Drivers
#
CONFIG_USB_HOST=y
CONFIG_USB_XHCI_HCD=y
# CONFIG_USB_XHCI_DWC3 is not set
# CONFIG_USB_XHCI_DWC3_OF_SIMPLE is not set
# CONFIG_USB_XHCI_PCI is not set
# CONFIG_USB_XHCI_FSL is not set
# CONFIG_USB_XHCI_BRCM is not set
# CONFIG_USB_EHCI_HCD is not set
# CONFIG_USB_OHCI_HCD is not set
# CONFIG_USB_OHCI_PCI is not set
# CONFIG_USB_UHCI_HCD is not set
# CONFIG_USB_DWC2 is not set
# CONFIG_USB_R8A66597_HCD is not set
CONFIG_USB_CDNS3=y
CONFIG_USB_CDNS3_GADGET=y
CONFIG_USB_CDNS3_HOST=y
CONFIG_SPL_USB_CDNS3_GADGET=y
CONFIG_USB_CDNS3_TI=y
# CONFIG_USB_DWC3 is not set

#
# Legacy MUSB Support
#
# CONFIG_USB_MUSB_HCD is not set
# CONFIG_USB_MUSB_UDC is not set

#
# MUSB Controller Driver
#
# CONFIG_USB_MUSB_HOST is not set
# CONFIG_USB_MUSB_GADGET is not set
# CONFIG_USB_MUSB_DA8XX is not set
# CONFIG_USB_MUSB_TI is not set
# CONFIG_USB_MUSB_AM35X is not set
# CONFIG_USB_MUSB_DSPS is not set
# CONFIG_USB_MUSB_PIO_ONLY is not set

#
# USB Phy
#
# CONFIG_TWL4030_USB is not set
# CONFIG_OMAP_USB_PHY is not set
# CONFIG_ROCKCHIP_USB2_PHY is not set

#
# ULPI drivers
#

#
# USB peripherals
#
CONFIG_USB_STORAGE=y
# CONFIG_USB_KEYBOARD is not set
CONFIG_USB_GADGET=y
CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments"
CONFIG_USB_GADGET_VENDOR_NUM=0x0451
CONFIG_USB_GADGET_PRODUCT_NUM=0x6163
# CONFIG_USB_GADGET_ATMEL_USBA is not set
# CONFIG_USB_GADGET_BCM_UDC_OTG_PHY is not set
# CONFIG_USB_GADGET_DWC2_OTG is not set
# CONFIG_CI_UDC is not set
# CONFIG_USB_GADGET_MAX3420 is not set
CONFIG_USB_GADGET_VBUS_DRAW=2
CONFIG_SDP_LOADADDR=0
CONFIG_USB_GADGET_DUALSPEED=y
CONFIG_USB_GADGET_DOWNLOAD=y
CONFIG_USB_FUNCTION_MASS_STORAGE=y
# CONFIG_USB_FUNCTION_ROCKUSB is not set
# CONFIG_USB_FUNCTION_SDP is not set
# CONFIG_USB_FUNCTION_THOR is not set
# CONFIG_USB_ETHER is not set
# CONFIG_USB_HOST_ETHER is not set

#
# UFS Host Controller Support
#
CONFIG_UFS=y
CONFIG_CADENCE_UFS=y
CONFIG_TI_J721E_UFS=y

#
# Graphics support
#
# CONFIG_DM_VIDEO is not set
# CONFIG_SYS_WHITE_ON_BLACK is not set
# CONFIG_NO_FB_CLEAR is not set

#
# TrueType Fonts
#
# CONFIG_VIDEO_VESA is not set
# CONFIG_VIDEO_LCD_ANX9804 is not set
# CONFIG_VIDEO_LCD_SSD2828 is not set
# CONFIG_VIDEO_MVEBU is not set
# CONFIG_I2C_EDID is not set
# CONFIG_DISPLAY is not set
# CONFIG_ATMEL_HLCD is not set
# CONFIG_AM335X_LCD is not set
# CONFIG_VIDEO_TEGRA20 is not set
# CONFIG_VIDEO_BRIDGE is not set
# CONFIG_VIDEO is not set
# CONFIG_LCD is not set
# CONFIG_VIDEO_SIMPLE is not set
# CONFIG_VIDEO_DT_SIMPLEFB is not set
# CONFIG_OSD is not set
# CONFIG_SPLASH_SCREEN is not set
# CONFIG_VIDEO_VCXK is not set

#
# VirtIO Drivers
#
# CONFIG_VIRTIO_MMIO is not set

#
# 1-Wire support
#
# CONFIG_W1 is not set

#
# 1-wire EEPROM support
#
# CONFIG_W1_EEPROM is not set

#
# Watchdog Timer Support
#
# CONFIG_WATCHDOG is not set
CONFIG_WATCHDOG_TIMEOUT_MSECS=60000
# CONFIG_IMX_WATCHDOG is not set
# CONFIG_ULP_WATCHDOG is not set
# CONFIG_DESIGNWARE_WATCHDOG is not set
# CONFIG_WDT is not set
# CONFIG_SPL_WDT is not set
# CONFIG_PVBLOCK is not set
# CONFIG_PHYS_TO_BUS is not set

#
# File systems
#
# CONFIG_FS_BTRFS is not set
# CONFIG_FS_CBFS is not set
# CONFIG_SPL_FS_CBFS is not set
CONFIG_FS_EXT4=y
CONFIG_EXT4_WRITE=y
CONFIG_FS_FAT=y
CONFIG_FAT_WRITE=y
CONFIG_FS_FAT_MAX_CLUSTSIZE=65536
# CONFIG_FS_JFFS2 is not set
# CONFIG_UBIFS_SILENCE_MSG is not set
# CONFIG_FS_CRAMFS is not set
# CONFIG_YAFFS2 is not set
# CONFIG_FS_SQUASHFS is not set

#
# Library routines
#
# CONFIG_ADDR_MAP is not set
# CONFIG_BCH is not set
# CONFIG_CC_OPTIMIZE_LIBS_FOR_SPEED is not set
# CONFIG_DYNAMIC_CRC_TABLE is not set
CONFIG_LIB_UUID=y
CONFIG_PRINTF=y
CONFIG_SPL_PRINTF=y
CONFIG_SPRINTF=y
CONFIG_SPL_SPRINTF=y
CONFIG_STRTO=y
CONFIG_SPL_STRTO=y
CONFIG_IMAGE_SPARSE=y
CONFIG_IMAGE_SPARSE_FILLBUF_SIZE=0x80000
CONFIG_SYS_HZ=1000
CONFIG_SPL_USE_TINY_PRINTF=y
# CONFIG_PANIC_HANG is not set
CONFIG_REGEX=y
CONFIG_LIB_RAND=y
# CONFIG_LIB_HW_RAND is not set
# CONFIG_SPL_TINY_MEMSET is not set
# CONFIG_TPL_TINY_MEMSET is not set
CONFIG_RBTREE=y
# CONFIG_BITREVERSE is not set
# CONFIG_TRACE is not set
# CONFIG_CMD_DHRYSTONE is not set

#
# Security support
#
# CONFIG_AES is not set
# CONFIG_RSA is not set
# CONFIG_ASYMMETRIC_KEY_TYPE is not set
# CONFIG_TPM is not set
# CONFIG_SPL_TPM is not set

#
# Android Verified Boot
#
# CONFIG_LIBAVB is not set

#
# Hashing Support
#
CONFIG_SHA1=y
CONFIG_SHA256=y
# CONFIG_SHA512_ALGO is not set
# CONFIG_SHA_HW_ACCEL is not set
CONFIG_MD5=y
# CONFIG_SPL_MD5 is not set

#
# Compression Support
#
CONFIG_LZ4=y
CONFIG_LZMA=y
CONFIG_LZO=y
CONFIG_GZIP=y
# CONFIG_ZLIB_UNCOMPRESS is not set
# CONFIG_BZIP2 is not set
CONFIG_ZLIB=y
# CONFIG_ZSTD is not set
# CONFIG_SPL_LZ4 is not set
# CONFIG_SPL_LZMA is not set
# CONFIG_SPL_LZO is not set
# CONFIG_SPL_GZIP is not set
# CONFIG_SPL_ZSTD is not set
# CONFIG_ERRNO_STR is not set
# CONFIG_HEXDUMP is not set
# CONFIG_GETOPT is not set
CONFIG_OF_LIBFDT=y
CONFIG_OF_LIBFDT_ASSUME_MASK=0
CONFIG_OF_LIBFDT_OVERLAY=y
CONFIG_SPL_OF_LIBFDT=y
CONFIG_SPL_OF_LIBFDT_ASSUME_MASK=0xff
# CONFIG_TPL_OF_LIBFDT is not set
CONFIG_TPL_OF_LIBFDT_ASSUME_MASK=0xff

#
# System tables
#
CONFIG_GENERATE_SMBIOS_TABLE=y
# CONFIG_LIB_RATIONAL is not set
# CONFIG_SPL_LIB_RATIONAL is not set
# CONFIG_SMBIOS_PARSER is not set
CONFIG_EFI_LOADER=y
CONFIG_EFI_VARIABLE_FILE_STORE=y
# CONFIG_EFI_VARIABLES_PRESEED is not set
CONFIG_EFI_VAR_BUF_SIZE=16384
CONFIG_EFI_DEVICE_PATH_TO_TEXT=y
CONFIG_EFI_LOADER_HII=y
CONFIG_EFI_UNICODE_COLLATION_PROTOCOL2=y
CONFIG_EFI_UNICODE_CAPITALIZATION=y
# CONFIG_EFI_UNICODE_COLLATION_PROTOCOL is not set
# CONFIG_EFI_LOADER_BOUNCE_BUFFER is not set
CONFIG_EFI_PLATFORM_LANG_CODES="en-US"
# CONFIG_EFI_LOAD_FILE2_INITRD is not set
# CONFIG_EFI_SECURE_BOOT is not set
# CONFIG_TEST_FDTDEC is not set
CONFIG_LIB_ELF=y
# CONFIG_PHANDLE_CHECK_SEQ is not set
# CONFIG_UNIT_TEST is not set
# CONFIG_SPL_UNIT_TEST is not set

#
# Tools options
#
CONFIG_MKIMAGE_DTC_PATH="dtc"