diff --git a/arch/arm/boot/dts/am335x-boneblack.dts b/arch/arm/boot/dts/am335x-boneblack.dts index 1230fd0..8016a46 100644 --- a/arch/arm/boot/dts/am335x-boneblack.dts +++ b/arch/arm/boot/dts/am335x-boneblack.dts @@ -86,6 +86,14 @@ AM33XX_IOPAD(0x86c, PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_a11.GPIO1_27 */ >; }; + + dcan1_pins_default: dcan1_pins_default { + pinctrl-single,pins = < + AM33XX_IOPAD(0x980, PIN_OUTPUT_PULLUP | MUX_MODE2) /* uart1_rxd.d_can1_tx */ + AM33XX_IOPAD(0x984, PIN_INPUT_PULLUP | MUX_MODE2) /* uart1_txd.d_can1_rx */ + >; + }; + }; &lcdc { @@ -152,6 +160,13 @@ status = "okay"; }; +&dcan1 { + status = "okay"; /* */ + pinctrl-names = "default"; + pinctrl-0 = <&dcan1_pins_default>; +}; + + / { clk_mcasp0_fixed: clk_mcasp0_fixed { #clock-cells = <0>;