/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "am33xx.dtsi" #include / { model = "TI AM3359 ICE-V2"; compatible = "ti,am3359-icev2", "ti,am33xx"; cpus { cpu@0 { cpu0-supply = <&vdd1_reg>; }; }; memory@80000000 { device_type = "memory"; reg = <0x80000000 0x10000000>; /* 256 MB */ }; chosen { stdout-path = &uart0; }; vbat: fixedregulator0 { compatible = "regulator-fixed"; regulator-name = "vbat"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-boot-on; }; lis3_reg: fixedregulator1 { compatible = "regulator-fixed"; regulator-name = "lis3_reg"; regulator-boot-on; }; /* Dual mac ethernet application node on icss */ pruss_eth { compatible = "ti,am3359-prueth"; pruss = <&pruss>; sram = <&ocmcram>; interrupt-parent = <&pruss_intc>; status = "disabled"; pinctrl-0 = <&pruss_eth_default>; pinctrl-names = "default"; pruss_emac0: ethernet-mii0 { phy-handle = <&pruss_eth0_phy>; phy-mode = "mii"; interrupts = <20>, <22>; interrupt-names = "rx", "tx"; /* Filled in by bootloader */ local-mac-address = [00 00 00 00 00 00]; }; pruss_emac1: ethernet-mii1 { phy-handle = <&pruss_eth1_phy>; phy-mode = "mii"; interrupts = <21>, <23>; interrupt-names = "rx", "tx"; /* Filled in by bootloader */ local-mac-address = [00 00 00 00 00 00]; }; }; }; &am33xx_pinmux { pinctrl-names = "default"; i2c0_pins: pinmux_i2c0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x988, PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_sda.i2c0_sda */ AM33XX_IOPAD(0x98c, PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_scl.i2c0_scl */ >; }; i2c1_pins: pinmux_i2c1_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x958, PIN_INPUT_PULLUP | MUX_MODE2) /* spi0_d1.i2c1_sda */ AM33XX_IOPAD(0x95c, PIN_INPUT_PULLUP | MUX_MODE2) /* spi0_cs0.i2c1_scl */ >; }; uart0_pins: pinmux_uart0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x970, PIN_INPUT_PULLUP | MUX_MODE0) /* uart0_rxd.uart0_rxd */ AM33XX_IOPAD(0x974, PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart0_txd.uart0_txd */ >; }; uart1_pins: pinmux_uart1_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x978, PIN_INPUT | MUX_MODE0) /* uart1_ctsn.uart1_ctsn */ AM33XX_IOPAD(0x97C, PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_rtsn.uart1_rtsn */ AM33XX_IOPAD(0x980, PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_rxd.uart1_rxd */ AM33XX_IOPAD(0x984, PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_txd.uart1_txd */ >; }; nandflash_pins_s0: nandflash_pins_s0 { pinctrl-single,pins = < AM33XX_IOPAD(0x800, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad0.gpmc_ad0 */ AM33XX_IOPAD(0x804, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad1.gpmc_ad1 */ AM33XX_IOPAD(0x808, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad2.gpmc_ad2 */ AM33XX_IOPAD(0x80c, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad3.gpmc_ad3 */ AM33XX_IOPAD(0x810, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad4.gpmc_ad4 */ AM33XX_IOPAD(0x814, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad5.gpmc_ad5 */ AM33XX_IOPAD(0x818, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad6.gpmc_ad6 */ AM33XX_IOPAD(0x81c, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad7.gpmc_ad7 */ //AM33XX_IOPAD(0x870, PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_wait0.gpmc_wait0 */ //AM33XX_IOPAD(0x874, PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_wpn.gpio0_30 */ AM33XX_IOPAD(0x87c, PIN_OUTPUT | MUX_MODE0) /* gpmc_csn0.gpmc_csn0 */ AM33XX_IOPAD(0x890, PIN_OUTPUT | MUX_MODE0) /* gpmc_advn_ale.gpmc_advn_ale */ AM33XX_IOPAD(0x894, PIN_OUTPUT | MUX_MODE0) /* gpmc_oen_ren.gpmc_oen_ren */ AM33XX_IOPAD(0x898, PIN_OUTPUT | MUX_MODE0) /* gpmc_wen.gpmc_wen */ AM33XX_IOPAD(0x89c, PIN_OUTPUT | MUX_MODE0) /* gpmc_be0n_cle.gpmc_be0n_cle */ >; }; cpsw_default: cpsw_default { pinctrl-single,pins = < /* Slave 1 */ 0x114 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* mii1_txen.rgmii1_tctl */ 0x124 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* mii1_txd1.rgmii1_td1 */ 0x128 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* mii1_txd0.rgmii1_td0 */ 0x13c (PIN_INPUT_PULLDOWN | MUX_MODE1) /* mii1_rxd1.rgmii1_rd1 */ 0x140 (PIN_INPUT_PULLDOWN | MUX_MODE1) /* mii1_rxd0.rgmii1_rd0 */ 0x10C (PIN_INPUT_PULLDOWN | MUX_MODE1) /* mii1_crs */ 0x110 (PIN_INPUT_PULLDOWN | MUX_MODE1) /* mii1_rx_er */ 0x144 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mii1_ref_clk */ >; }; cpsw_sleep: cpsw_sleep { pinctrl-single,pins = < /* Slave 1 reset value */ 0x114 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* mii1_txen.rgmii1_tctl */ 0x124 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* mii1_txd1.rgmii1_td1 */ 0x128 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* mii1_txd0.rgmii1_td0 */ 0x13c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_rxd1.rgmii1_rd1 */ 0x140 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_rxd0.rgmii1_rd0 */ 0x10C (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_crs */ 0x110 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_rx_er */ 0x144 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_ref_clk */ >; }; davinci_mdio_default: davinci_mdio_default { pinctrl-single,pins = < /* MDIO */ AM33XX_IOPAD(0x948, (PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0)) /* mdio_data.mdio_data */ AM33XX_IOPAD(0x94c, (PIN_OUTPUT_PULLUP | MUX_MODE0)) /* mdio_clk.mdio_clk */ AM33XX_IOPAD(0x8e0, PIN_OUTPUT | MUX_MODE7) /* PHY-SELECT */ AM33XX_IOPAD(0x9a4, PIN_OUTPUT | MUX_MODE7) /* PHY-RESET */ >; }; davinci_mdio_sleep: davinci_mdio_sleep { pinctrl-single,pins = < /* MDIO reset value */ AM33XX_IOPAD(0x948, (PIN_INPUT_PULLDOWN | MUX_MODE7)) AM33XX_IOPAD(0x94c, (PIN_INPUT_PULLDOWN | MUX_MODE7)) >; }; pruss_mdio_default: pruss_mdio_default { pinctrl-single,pins = < AM33XX_IOPAD(0x88c, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_clk.pr1_mdio_mdclk */ AM33XX_IOPAD(0x888, (PIN_INPUT | MUX_MODE5)) /* gpmc_csn3.pr1_mdio_data */ //AM33XX_IOPAD(0x89c, (PIN_INPUT_PULLUP | MUX_MODE7)) /* gpmc_ben0_cle.gpio2_5 */ >; }; pruss_eth_default: pruss_eth_default { pinctrl-single,pins = < 0x20 ( PIN_INPUT | MUX_MODE5 ) /* (U10) gpmc_ad8.pr1_mii_mt0_clk */ 0x38 ( PIN_OUTPUT | MUX_MODE5 ) /* (V13) gpmc_ad14.pr1_mii0_txd0 */ 0x34 ( PIN_OUTPUT | MUX_MODE5 ) /* (R12) gpmc_ad13.pr1_mii0_txd1 */ 0x30 ( PIN_OUTPUT | MUX_MODE5 ) /* (T12) gpmc_ad12.pr1_mii0_txd2 */ 0x2c ( PIN_OUTPUT | MUX_MODE5 ) /* (U12) gpmc_ad11.pr1_mii0_txd3 */ 0xcc ( PIN_INPUT | MUX_MODE5 ) /* (U4) lcd_data11.pr1_mii0_rxd0 */ 0xc8 ( PIN_INPUT | MUX_MODE5 ) /* (U3) lcd_data10.pr1_mii0_rxd1 */ 0xc4 ( PIN_INPUT | MUX_MODE5 ) /* (U2) lcd_data9.pr1_mii0_rxd2 */ 0xc0 ( PIN_INPUT | MUX_MODE5 ) /* (U1) lcd_data8.pr1_mii0_rxd3 */ 0x28 ( PIN_OUTPUT | MUX_MODE5 ) /* (T11) gpmc_ad10.pr1_mii0_txen */ 0xd8 ( PIN_INPUT | MUX_MODE5 ) /* (V4) lcd_data14.pr1_mii_mr0_clk */ 0xdc ( PIN_INPUT | MUX_MODE5 ) /* (T5) lcd_data15.pr1_mii0_rxdv */ 0xd4 ( PIN_INPUT | MUX_MODE5 ) /* (V3) lcd_data13.pr1_mii0_rxer */ 0xd0 ( PIN_INPUT | MUX_MODE5 ) /* (V2) lcd_data12.pr1_mii0_rxlink */ 0xe8 ( PIN_INPUT | MUX_MODE2 ) /* (V5) lcd_pclk.pr1_mii0_crs */ //0x24 ( PIN_INPUT | MUX_MODE5 ) /* (T10) gpmc_ad9.pr1_mii0_col */ AM33XX_IOPAD(0x840, (PIN_INPUT | MUX_MODE5)) /* gpmc_a0.pr1_mii_mt1_clk */ AM33XX_IOPAD(0x850, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a4.pr1_mii1_txd0 */ AM33XX_IOPAD(0x84c, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a3.pr1_mii1_txd1 */ AM33XX_IOPAD(0x848, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a2.pr1_mii1_txd2 */ AM33XX_IOPAD(0x844, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a1.pr1_mii1_txd3 */ AM33XX_IOPAD(0x860, (PIN_INPUT | MUX_MODE5)) /* gpmc_a8.pr1_mii1_rxd0 */ AM33XX_IOPAD(0x85c, (PIN_INPUT | MUX_MODE5)) /* gpmc_a7.pr1_mii1_rxd1 */ AM33XX_IOPAD(0x858, (PIN_INPUT | MUX_MODE5)) /* gpmc_a6.pr1_mii1_rxd2 */ AM33XX_IOPAD(0x854, (PIN_INPUT | MUX_MODE5)) /* gpmc_a5.pr1_mii1_rxd3 */ AM33XX_IOPAD(0x874, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_wpn.pr1_mii1_txen */ AM33XX_IOPAD(0x864, (PIN_INPUT | MUX_MODE5)) /* gpmc_a9.pr1_mii_mr1_clk */ AM33XX_IOPAD(0x868, (PIN_INPUT | MUX_MODE5)) /* gpmc_a10.pr1_mii1_rxdv */ AM33XX_IOPAD(0x86c, (PIN_INPUT | MUX_MODE5)) /* gpmc_a11.pr1_mii1_rxer */ AM33XX_IOPAD(0x878, (PIN_INPUT | MUX_MODE5)) /* gpmc_ben1.pr1_mii1_rxlink */ AM33XX_IOPAD(0x8ec, (PIN_INPUT | MUX_MODE2)) /* lcd_ac_bias_en.pr1_mii1_crs */ //AM33XX_IOPAD(0x870, (PIN_INPUT | MUX_MODE5)) /* gpmc_wait0.pr1_mii1_col */ >; }; }; &uart0 { pinctrl-names = "default"; pinctrl-0 = <&uart0_pins>; status = "okay"; }; &uart1 { pinctrl-names = "default"; pinctrl-0 = <&uart1_pins>; status = "okay"; }; &i2c0 { pinctrl-names = "default"; pinctrl-0 = <&i2c0_pins>; status = "okay"; clock-frequency = <400000>; tps: tps@2d { reg = <0x2d>; }; }; &cppi41dma { status = "okay"; }; &i2c1 { pinctrl-names = "default"; pinctrl-0 = <&i2c1_pins>; status = "disable"; clock-frequency = <100000>; }; &elm { status = "okay"; }; &gpmc { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&nandflash_pins_s0>; ranges = <0 0 0x08000000 0x1000000>; /* CS0: 16MB for NAND */ nand@0,0 { compatible = "ti,omap2-nand"; reg = <0 0 4>; /* CS0, offset 0, IO size 4 */ interrupt-parent = <&gpmc>; interrupts = <0 IRQ_TYPE_NONE>, /* fifoevent */ <1 IRQ_TYPE_NONE>; /* termcount */ rb-gpios = <&gpmc 0 GPIO_ACTIVE_HIGH>; /* gpmc_wait0 */ ti,nand-xfer-type = "prefetch-dma"; ti,nand-ecc-opt = "bch8"; ti,elm-id = <&elm>; nand-bus-width = <8>; gpmc,device-width = <1>; gpmc,sync-clk-ps = <0>; gpmc,cs-on-ns = <0>; gpmc,cs-rd-off-ns = <44>; gpmc,cs-wr-off-ns = <44>; gpmc,adv-on-ns = <6>; gpmc,adv-rd-off-ns = <34>; gpmc,adv-wr-off-ns = <44>; gpmc,we-on-ns = <0>; gpmc,we-off-ns = <40>; gpmc,oe-on-ns = <0>; gpmc,oe-off-ns = <54>; gpmc,access-ns = <64>; gpmc,rd-cycle-ns = <82>; gpmc,wr-cycle-ns = <82>; gpmc,bus-turnaround-ns = <0>; gpmc,cycle2cycle-delay-ns = <0>; gpmc,clk-activation-ns = <0>; gpmc,wr-access-ns = <40>; gpmc,wr-data-mux-bus-ns = <0>; /* MTD partition table */ /* All SPL-* partitions are sized to minimal length * which can be independently programmable. For * NAND flash this is equal to size of erase-block */ #address-cells = <1>; #size-cells = <1>; /* MTD partition table */ partition@0 { label = "SPL1"; reg = <0x00000000 0x000020000>; }; partition@1 { label = "SPL2"; reg = <0x00020000 0x00020000>; }; partition@2 { label = "SPL3"; reg = <0x00040000 0x00020000>; }; partition@3 { label = "SPL4"; reg = <0x00060000 0x00020000>; }; partition@4 { label = "U-boot"; reg = <0x00080000 0x001e0000>; }; partition@5 { label = "environment"; reg = <0x00260000 0x00020000>; }; partition@6 { label = "Kernel"; reg = <0x00280000 0x00500000>; }; partition@7 { label = "File-System"; reg = <0x00780000 0x0f880000>; }; }; }; #include "tps65910.dtsi" &tps { vcc1-supply = <&vbat>; vcc2-supply = <&vbat>; vcc3-supply = <&vbat>; vcc4-supply = <&vbat>; vcc5-supply = <&vbat>; vcc6-supply = <&vbat>; vcc7-supply = <&vbat>; vccio-supply = <&vbat>; regulators { vrtc_reg: regulator@0 { regulator-always-on; }; vio_reg: regulator@1 { regulator-always-on; }; vdd1_reg: regulator@2 { /* VDD_MPU voltage limits 0.95V - 1.26V with +/-4% tolerance */ regulator-name = "vdd_mpu"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1351500>; regulator-boot-on; regulator-always-on; }; vdd2_reg: regulator@3 { /* VDD_CORE voltage limits 0.95V - 1.1V with +/-4% tolerance */ regulator-name = "vdd_core"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1150000>; regulator-boot-on; regulator-always-on; }; vdd3_reg: regulator@4 { regulator-always-on; }; vdig1_reg: regulator@5 { regulator-always-on; }; vdig2_reg: regulator@6 { regulator-always-on; }; vpll_reg: regulator@7 { regulator-always-on; }; vdac_reg: regulator@8 { regulator-always-on; }; vaux1_reg: regulator@9 { regulator-always-on; }; vaux2_reg: regulator@10 { regulator-always-on; }; vaux33_reg: regulator@11 { regulator-always-on; }; vmmc_reg: regulator@12 { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-always-on; }; }; }; &mac { pinctrl-names = "default", "sleep"; pinctrl-0 = <&cpsw_default>; pinctrl-1 = <&cpsw_sleep>; slaves = <1>; status = "okay"; }; &davinci_mdio { pinctrl-names = "default", "sleep"; pinctrl-0 = <&davinci_mdio_default>; pinctrl-1 = <&davinci_mdio_sleep>; status = "okay"; reset-gpios = <&gpio2 22 GPIO_ACTIVE_LOW>; reset-delay-us = <2>; /* PHY datasheet states 1uS min */ }; &cpsw_emac0 { phy_id = <&davinci_mdio>, <1>; phy-mode = "rmii"; }; &phy_sel { rmii-clock-ext = <1>; }; &pruss_soc_bus { status = "okay"; pruss: pruss@4a300000 { status = "okay"; pru0: pru@4a334000 { status = "okay"; }; pru1: pru@4a338000 { status = "okay"; }; }; }; &pruss_mdio { pinctrl-0 = <&pruss_mdio_default>; pinctrl-names = "default"; reset-gpios = <&gpio3 19 GPIO_ACTIVE_LOW>; reset-delay-us = <2>; /* PHY datasheet states 1uS min */ status = "disabled"; pruss_eth0_phy: ethernet-phy@1 { reg = <1>; }; pruss_eth1_phy: ethernet-phy@0 { reg = <0>; }; }; &pruss_soc_bus { uio_pruss_mdio: uio_pruss_mdio@4a332400 { compatible = "ti,davinci_mdio"; reg = <0x4a332400 0x90>; clocks = <&dpll_core_m4_ck>; clock-names = "fck"; bus_freq = <1000000>; #address-cells = <1>; #size-cells = <0>; status = "disabled"; }; uio_pruss_mem: uio_pruss_mem { compatible = "ti,uio-module-drv"; mem = <0x4a300000 0x2000>, <0x4a302000 0x2000>, <0x4a310000 0x3000>, <0x4a320000 0x2000>, <0x4a326000 0x2000>, <0x4a32e000 0x31c>, <0x4a332000 0x58>; mem-names = "dram0", "dram1", "shrdram2", "intc", "cfg", "iep", "mii_rt"; status = "okay"; }; uio_pruss_mem2: uio_pruss_mem2 { compatible = "ti,uio-module-drv"; mem = <0x4a328000 0xd4>, <0x4a330000 0x174>, <0x4a332400 0x90>, <0x40302000 0x0e000>; mem-names = "uart", "ecap", "mdio", "ocmc"; status = "okay"; }; uio_pruss_evt0: uio_pruss_evt0 { compatible = "ti,uio-module-drv"; interrupts = <20>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_evt1: uio_pruss_evt1 { compatible = "ti,uio-module-drv"; interrupts = <21>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_evt2: uio_pruss_evt2 { compatible = "ti,uio-module-drv"; interrupts = <22>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_evt3: uio_pruss_evt3 { compatible = "ti,uio-module-drv"; interrupts = <23>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_evt4: uio_pruss_evt4 { compatible = "ti,uio-module-drv"; interrupts = <24>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_evt5: uio_pruss_evt5 { compatible = "ti,uio-module-drv"; interrupts = <25>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_evt6: uio_pruss_evt6 { compatible = "ti,uio-module-drv"; interrupts = <26>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_evt7: uio_pruss_evt7 { compatible = "ti,uio-module-drv"; interrupts = <27>; interrupt-mode = <1>; status = "okay"; }; uio_pruss_0_mem: uio_pruss_0_mem { compatible = "ti,uio-module-drv"; mem = <0x4a334000 0x2000>, <0x4a322000 0x400>, <0x4a322400 0x100>; mem-names = "iram", "control", "debug"; status = "okay"; }; uio_pruss_1_mem: uio_pruss_1_mem { compatible = "ti,uio-module-drv"; mem = <0x4a338000 0x2000>, <0x4a324000 0x400>, <0x4a324400 0x100>; mem-names = "iram", "control", "debug"; status = "okay"; }; }; &am33xx_pinmux { uio_pruss_mdio_eth_default: uio_pruss_mdio_eht_default { pinctrl-single,pins = < AM33XX_IOPAD(0x88c, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_clk.pr1_mdio_mdclk */ AM33XX_IOPAD(0x888, (PIN_INPUT | MUX_MODE5)) /* gpmc_csn3.pr1_mdio_data */ 0x20 ( PIN_INPUT | MUX_MODE5 ) /* (U10) gpmc_ad8.pr1_mii_mt0_clk */ 0x38 ( PIN_OUTPUT | MUX_MODE5 ) /* (V13) gpmc_ad14.pr1_mii0_txd0 */ 0x34 ( PIN_OUTPUT | MUX_MODE5 ) /* (R12) gpmc_ad13.pr1_mii0_txd1 */ 0x30 ( PIN_OUTPUT | MUX_MODE5 ) /* (T12) gpmc_ad12.pr1_mii0_txd2 */ 0x2c ( PIN_OUTPUT | MUX_MODE5 ) /* (U12) gpmc_ad11.pr1_mii0_txd3 */ 0xcc ( PIN_INPUT | MUX_MODE5 ) /* (U4) lcd_data11.pr1_mii0_rxd0 */ 0xc8 ( PIN_INPUT | MUX_MODE5 ) /* (U3) lcd_data10.pr1_mii0_rxd1 */ 0xc4 ( PIN_INPUT | MUX_MODE5 ) /* (U2) lcd_data9.pr1_mii0_rxd2 */ 0xc0 ( PIN_INPUT | MUX_MODE5 ) /* (U1) lcd_data8.pr1_mii0_rxd3 */ 0x28 ( PIN_OUTPUT | MUX_MODE5 ) /* (T11) gpmc_ad10.pr1_mii0_txen */ 0xd8 ( PIN_INPUT | MUX_MODE5 ) /* (V4) lcd_data14.pr1_mii_mr0_clk */ 0xdc ( PIN_INPUT | MUX_MODE5 ) /* (T5) lcd_data15.pr1_mii0_rxdv */ 0xd4 ( PIN_INPUT | MUX_MODE5 ) /* (V3) lcd_data13.pr1_mii0_rxer */ 0xd0 ( PIN_INPUT | MUX_MODE5 ) /* (V2) lcd_data12.pr1_mii0_rxlink */ 0xe8 ( PIN_INPUT | MUX_MODE2 ) /* (V5) lcd_pclk.pr1_mii0_crs */ //0x24 ( PIN_INPUT | MUX_MODE5 ) /* (T10) gpmc_ad9.pr1_mii0_col */ AM33XX_IOPAD(0x840, (PIN_INPUT | MUX_MODE5)) /* gpmc_a0.pr1_mii_mt1_clk */ AM33XX_IOPAD(0x850, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a4.pr1_mii1_txd0 */ AM33XX_IOPAD(0x84c, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a3.pr1_mii1_txd1 */ AM33XX_IOPAD(0x848, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a2.pr1_mii1_txd2 */ AM33XX_IOPAD(0x844, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_a1.pr1_mii1_txd3 */ AM33XX_IOPAD(0x860, (PIN_INPUT | MUX_MODE5)) /* gpmc_a8.pr1_mii1_rxd0 */ AM33XX_IOPAD(0x85c, (PIN_INPUT | MUX_MODE5)) /* gpmc_a7.pr1_mii1_rxd1 */ AM33XX_IOPAD(0x858, (PIN_INPUT | MUX_MODE5)) /* gpmc_a6.pr1_mii1_rxd2 */ AM33XX_IOPAD(0x854, (PIN_INPUT | MUX_MODE5)) /* gpmc_a5.pr1_mii1_rxd3 */ AM33XX_IOPAD(0x874, (PIN_OUTPUT | MUX_MODE5)) /* gpmc_wpn.pr1_mii1_txen */ AM33XX_IOPAD(0x864, (PIN_INPUT | MUX_MODE5)) /* gpmc_a9.pr1_mii_mr1_clk */ AM33XX_IOPAD(0x868, (PIN_INPUT | MUX_MODE5)) /* gpmc_a10.pr1_mii1_rxdv */ AM33XX_IOPAD(0x86c, (PIN_INPUT | MUX_MODE5)) /* gpmc_a11.pr1_mii1_rxer */ AM33XX_IOPAD(0x878, (PIN_INPUT | MUX_MODE5)) /* gpmc_ben1.pr1_mii1_rxlink */ AM33XX_IOPAD(0x8ec, (PIN_INPUT | MUX_MODE2)) /* lcd_ac_bias_en.pr1_mii1_crs */ //AM33XX_IOPAD(0x870, (PIN_INPUT | MUX_MODE5)) /* gpmc_wait0.pr1_mii1_col */ >; }; }; &uio_pruss_mdio { pinctrl-0 = <&uio_pruss_mdio_eth_default>; pinctrl-names = "default"; reset-gpios = <&gpio3 19 GPIO_ACTIVE_LOW>; reset-delay-us = <2>; /* PHY datasheet states 1uS min */ status = "okay"; uio_pruss_eth0_phy: ethernet-phy@1 { reg = <1>; }; uio_pruss_eth1_phy: ethernet-phy@0 { reg = <0>; }; }; &pruss { status = "disabled"; }; &pru0 { status = "disabled"; }; &pru1 { status = "disabled"; }; &pruss_intc { status = "disabled"; }; &pruss_mdio { status = "disabled"; }; &pruss_emac0 { status = "disabled"; }; &pruss_emac1 { status = "disabled"; };