CONFIG_ARM=y CONFIG_ARCH_K3=y CONFIG_TI_SECURE_DEVICE=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x200000 CONFIG_SYS_MALLOC_F_LEN=0x8000 CONFIG_SPL_GPIO_SUPPORT=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_SOC_K3_AM62A7=y CONFIG_TARGET_AM62A7_R5_EVM=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x43c3a7f0 CONFIG_ENV_SIZE=0x20000 CONFIG_ENV_OFFSET=0x680000 CONFIG_DM_GPIO=y CONFIG_SPL_TEXT_BASE=0x43c00000 CONFIG_SPL_MMC_SUPPORT=y CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC_SUPPORT=y CONFIG_SPL_STACK_R_ADDR=0x82000000 CONFIG_SPL_SIZE_LIMIT=0x3A7F0 CONFIG_SPL_SIZE_LIMIT_SUBTRACT_MALLOC=y CONFIG_SPL_SIZE_LIMIT_SUBTRACT_GD=y CONFIG_SPL_SIZE_LIMIT_PROVIDE_STACK=0x3500 CONFIG_SPL_FS_FAT=y CONFIG_SPL_LIBDISK_SUPPORT=y CONFIG_DEFAULT_DEVICE_TREE="k3-am62a7-r5-sk" CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_LOAD_FIT_ADDRESS=0x80080000 CONFIG_SPL_FIT_IMAGE_POST_PROCESS=y # CONFIG_DISPLAY_CPUINFO is not set CONFIG_SPL_MAX_SIZE=0x3B000 CONFIG_SPL_PAD_TO=0x0 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x43c3b000 CONFIG_SPL_BSS_MAX_SIZE=0x3000 CONFIG_SPL_SYS_REPORT_STACK_F_USAGE=y CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_STACK_R=y CONFIG_SPL_SEPARATE_BSS=y CONFIG_SPL_EARLY_BSS=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x400 CONFIG_SPL_I2C_SUPPORT=y CONFIG_SPL_DM_MAILBOX=y CONFIG_SPL_DM_RESET=y CONFIG_SPL_POWER_DOMAIN=y CONFIG_SPL_RAM_SUPPORT=y CONFIG_SPL_RAM_DEVICE=y CONFIG_SPL_REMOTEPROC=y CONFIG_SPL_YMODEM_SUPPORT=y CONFIG_HUSH_PARSER=y CONFIG_CMD_ASKENV=y CONFIG_CMD_GPT=y CONFIG_CMD_MMC=y CONFIG_CMD_REMOTEPROC=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_TIME=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_SPL_MULTI_DTB_FIT=y CONFIG_SPL_MULTI_DTB_FIT_NO_COMPRESSION=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_DM=y CONFIG_SPL_DM=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_SYSCON=y CONFIG_SPL_SYSCON=y CONFIG_SPL_OF_TRANSLATE=y CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_SPL_CLK_CCF=y CONFIG_SPL_CLK_K3=y CONFIG_SPL_CLK_K3_PLL=y CONFIG_DFU_RAM=y CONFIG_TI_SCI_PROTOCOL=y CONFIG_DA8XX_GPIO=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_OMAP24XX=y CONFIG_DM_MAILBOX=y CONFIG_K3_SEC_PROXY=y CONFIG_MISC=y CONFIG_PINCTRL=y # CONFIG_PINCTRL_GENERIC is not set CONFIG_SPL_PINCTRL=y # CONFIG_SPL_PINCTRL_GENERIC is not set CONFIG_PINCTRL_SINGLE=y CONFIG_POWER_DOMAIN=y CONFIG_TI_POWER_DOMAIN=y CONFIG_K3_SYSTEM_CONTROLLER=y CONFIG_REMOTEPROC_TI_K3_ARM64=y CONFIG_DM_RESET=y CONFIG_RESET_TI_SCI=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_DM_SERIAL=y CONFIG_SOC_DEVICE=y CONFIG_SOC_DEVICE_TI_K3=y CONFIG_SOC_TI=y CONFIG_TIMER=y CONFIG_SPL_TIMER=y CONFIG_OMAP_TIMER=y CONFIG_LIB_RATIONAL=y CONFIG_SPL_LIB_RATIONAL=y CONFIG_SPL_USB_HOST=y CONFIG_SPL_USB_STORAGE=y CONFIG_USB_HOST=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_SPL_USB_GADGET=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_DM_USB_GADGET=y CONFIG_SPL_DM_USB_GADGET=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_DWC3=y CONFIG_USB_DWC3_GENERIC=y CONFIG_SPL_USB_DWC3_GENERIC=y CONFIG_SPL_USB_DWC3_AM62=y CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments" CONFIG_USB_GADGET_VENDOR_NUM=0x0451 CONFIG_USB_GADGET_PRODUCT_NUM=0x6165 CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_FS_FAT_MAX_CLUSTSIZE=32768