Available execution providers : ['TIDLExecutionProvider', 'TIDLCompilationProvider', 'CPUExecutionProvider'] Running 1 Models - ['arrow'] Running_Model : arrow [WARNING] The run might fail for transformer/convnext networks, user will have to modify the strict to set graph_optimization_level to DISABLE_ALL in session. EP Error /root/onnxruntime/onnxruntime/core/providers/tidl/tidl_execution_provider.cc:94 onnxruntime::TidlExecutionProvider::TidlExecutionProvider(const onnxruntime::TidlExecutionProviderInfo&) status == true was false. when using ['TIDLExecutionProvider', 'CPUExecutionProvider'] Falling back to ['CPUExecutionProvider'] and retrying. Completed model - resnet101.onnx Name : arrow , Total time : 277.51, Offload Time : 0.00 , DDR RW MBs : 0