################################################################################
# Automatically-generated file. Do not edit!
################################################################################

CG_TOOL_ROOT := /home/tmiddlet/ti/ti-cgt-c7000_4.1.0.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./TISP_dmaUtils.obj" \
"./main.obj" \
"./sysconfig-generated/ti_board_config.obj" \
"./sysconfig-generated/ti_board_open_close.obj" \
"./sysconfig-generated/ti_dpl_config.obj" \
"./sysconfig-generated/ti_drivers_config.obj" \
"./sysconfig-generated/ti_drivers_open_close.obj" \
"./sysconfig-generated/ti_pinmux_config.obj" \
"./sysconfig-generated/ti_power_clock_config.obj" \
"../linker.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-ldmautils.j722s.c75ss0-0.ti-c7000.debug.lib \
-ldrivers.j722s.c75ss0-0.ti-c7000.debug.lib \
-lFFTLIB_C7524.lib \
-lfreertos.j722s.c75x.ti-c7000.debug.lib \
-lTISP_C7524.lib \
-lDSPLIB_C7524.lib \

-include ../makefile.init

RM := rm -rf
RMDIR := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include sysconfig-generated/subdir_vars.mk
-include subdir_rules.mk
-include sysconfig-generated/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
basic-project.out 

EXE_OUTPUTS__QUOTED += \
"basic-project.out" 


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "basic-project.out"

# Tool invocations
basic-project.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C7000 Linker'
	"/home/tmiddlet/ti/ti-cgt-c7000_4.1.0.LTS/bin/cl7x" -mv7524 -Ooff --advice:performance=all --define=_INLINE --define=MCU_PLUS_SDK --define=SOC_J722S -g --diag_warning=225 --diag_wrap=off --display_error_number -k -z -m"basic-project.map" -i"/home/tmiddlet/ti/ti-cgt-c7000_4.1.0.LTS/lib" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/mcu_plus_sdk_j722s_10_00_00_25/source/board/lib" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/mcu_plus_sdk_j722s_10_00_00_25/source/kernel/freertos/lib" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/mcu_plus_sdk_j722s_10_00_00_25/source/drivers/dmautils/lib" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/mcu_plus_sdk_j722s_10_00_00_25/source/drivers/lib" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/dsplib/lib/Release" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/tisp/lib/Debug" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/mcu_plus_sdk_j722s_10_00_00_25/source/drivers/dmautils/lib" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/fftlib/lib/Debug" -i"/home/tmiddlet/ti-processor-sdk-rtos-j722s-evm-10_00_00_05/mcu_plus_sdk_j722s_10_00_00_25/source/drivers/lib" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="basic-project_linkInfo.xml" --rom_model -o "basic-project.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "TISP_dmaUtils.obj" "main.obj" "sysconfig-generated/ti_board_config.obj" "sysconfig-generated/ti_board_open_close.obj" "sysconfig-generated/ti_dpl_config.obj" "sysconfig-generated/ti_drivers_config.obj" "sysconfig-generated/ti_drivers_open_close.obj" "sysconfig-generated/ti_pinmux_config.obj" "sysconfig-generated/ti_power_clock_config.obj" 
	-$(RM) "sysconfig-generated/ti_board_config.d" "sysconfig-generated/ti_board_open_close.d" "sysconfig-generated/ti_dpl_config.d" "sysconfig-generated/ti_drivers_config.d" "sysconfig-generated/ti_drivers_open_close.d" "sysconfig-generated/ti_pinmux_config.d" "sysconfig-generated/ti_power_clock_config.d" 
	-$(RM) "TISP_dmaUtils.d" "main.d" 
	-$(RM) "TISP_dmaUtils.asm" "main.asm" "sysconfig-generated/ti_board_config.asm" "sysconfig-generated/ti_board_open_close.asm" "sysconfig-generated/ti_dpl_config.asm" "sysconfig-generated/ti_drivers_config.asm" "sysconfig-generated/ti_drivers_open_close.asm" "sysconfig-generated/ti_pinmux_config.asm" "sysconfig-generated/ti_power_clock_config.asm" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets