[/etc/systemd/network/10-bond0.network] [Match] Name=bond0 [Network] Address=192.168.0.40/24 --- [/etc/systemd/network/20-eth0.network] [Match] Name=eth0 KernelCommandLine=!root=/dev/nfs [Network] Bond=bond0 --- [/etc/systemd/network/21-eth1.network] [Match] Name=eth1 KernelCommandLine=!root=/dev/nfs [Network] Bond=bond0 --- [/etc/systemd/network/30-bond0.netdev] [NetDev] Name=bond0 Kind=bond [Bond] Mode=active-backup MIIMonitorSec=100ms