Texas Instruments X-Loader 1.5.1 (Mar 16 2012 - 17:28:39) Beagle Rev Ax/Bx Reading boot sector Loading u-boot.bin from nand U-Boot 2009.11-rc1 (Jan 08 2010 - 21:19:52) OMAP3503-GP ESIRQ_26, CPU-OPP2 L3-165MHz OMAP3 Beagle board + LPDDR/NAND I2C: ready DRAM: 128 MB NAND: 512 MiB In: serial Out: serial Err: serial Board revision Ax/Bx Die ID #75c0000700000000013eb1e31500400d Hit any key to stop autoboot: 1  0 mmc - MMC sub-system Usage: mmc init [dev] - init MMC sub system mmc device [dev] - show or set current device No MMC card found ** Unable to use mmc 0:1 for fatload ** NAND read: device 0 offset 0x280000, size 0x350000 3473408 bytes read: OK ## Booting kernel from Legacy Image at 80200000 ... Image Name: Angstrom/3.0.17/beagleboard Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3382708 Bytes = 3.2 MB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.074371] Unable to get DVI reset GPIO [ 0.074435] beagle_opp_init: opp default init failed [ 3.597543] Unable to handle kernel NULL pointer dereference at virtual address 00000000 [ 3.606091] pgd = c0004000 [ 3.608923] [00000000] *pgd=00000000 [ 3.612708] Internal error: Oops: 805 [#1] [ 3.616998] Modules linked in: [ 3.620205] CPU: 0 Not tainted (3.0.17+ #1) [ 3.624963] PC is at __memzero+0x58/0x80 [ 3.629080] LR is at sysfs_addrm_start+0x14/0x28 [ 3.633922] pc : [] lr : [] psr: 00000013 [ 3.633930] sp : c6c21ea8 ip : 00000000 fp : 00000000 [ 3.645956] r10: 00000003 r9 : 00000000 r8 : 000041ed [ 3.651428] r7 : c6ef6e80 r6 : 00000001 r5 : 00000001 r4 : 00000000 [ 3.658268] r3 : 00000000 r2 : 00000000 r1 : 00000008 r0 : 00000000 [ 3.665110] Flags: nzcv IRQs on FIQs on Mode SVC_32 ISA ARM Segment kernel [ 3.672772] Control: 10c5387d Table: 80004019 DAC: 00000015 [ 3.678793] Process swapper (pid: 1, stack limit = 0xc6c202f0) [ 3.684907] Stack: (0xc6c21ea8 to 0xc6c22000) [ 3.689477] 1ea0: c6ef5c38 c6ef6e80 00000001 c02967ec c6ef6ec0 0000194d [ 3.698054] 1ec0: c6c81338 c06a442c 00000000 00000000 c00ad9d8 c018dfb4 c06a442c c6c81338 [ 3.706629] 1ee0: c06a442c 00000000 c6c81338 00000001 c00ad9d8 c018e0f4 c6ef6ec0 c6c21f04 [ 3.715207] 1f00: 00000000 c6ef6ec0 c06a442c c06a442c c06a238c c0297478 c06a442c c06a238c [ 3.723785] 1f20: 00000000 00000001 c00ad9d8 c02977d0 c06a442c c6c21f50 c06a238c c06a442c [ 3.732362] 1f40: c06a40dc c06a2384 c03c9df4 c0631e24 c06daf78 c06a40f0 c06a40dc c03c9250 [ 3.740943] 1f60: c06a40f0 c06e84a4 c06a4088 c03c9474 00000007 c06a40f0 c06e84a4 c00110a8 [ 3.749517] 1f80: 00000000 c06e8480 c06a53cc c06a53f8 00000000 00000000 00000000 c0010c54 [ 3.758095] 1fa0: c05e7c15 00000000 c0031a30 c0031a8c c009ecd4 c00108c0 00000000 c009945c [ 3.766670] 1fc0: c00108c0 c05e8129 c06e7a80 00000000 c0031a30 c0031a8c c009ecd4 00000013 [ 3.775247] 1fe0: 00000000 c000894c 00000000 00000000 c00088c4 c009ecd4 ffaf7fff fffffdff [ 3.783831] Code: e3110010 18a0500c e49de004 e3110008 (18a0000c) [ 3.790289] ---[ end trace ced58bd2b2e8b4df ]--- [ 3.795200] Kernel panic - not syncing: Attempted to kill init!