U-Boot SPL 2024.04-00014-g2b953898 (Jul 17 2025 - 10:33:32 +0800)
SYSFW ABI: 4.0 (firmware rev 0x000a '10.1.8--v10.01.08 (Fiery Fox)')
SPL initial stack usage: 13392 bytes
Trying to boot from SPINAND
UBI: Loading VolName bootflag-a (VolId #0)
UBI: Loading VolName bootflag-b (VolId #1)
seyond_handoff_get: magic is invalid
bootflag: 25
UBI: Loading VolName sbl2-b (VolId #3)
Found FIT
offs: 5242880, size: 1262676
Authentication passed
Authentication passed
Authentication passed
Authentication passed
Authentication passed
Starting ATF on ARM64 core...

NOTICE:  BL31: v2.11.0(release):v2.11.0-906-g58b25570c9-dirty
NOTICE:  BL31: Built : 04:20:32, Nov  1 2024

U-Boot SPL 2024.04-00014-g2b953898 (Jul 17 2025 - 10:34:00 +0800)
SYSFW ABI: 4.0 (firmware rev 0x000a '10.1.8--v10.01.08 (Fiery Fox)')
SPL initial stack usage: 1904 bytes
Trying to boot from SPINAND
UBI: Loading VolName bootflag-a (VolId #0)
UBI: Loading VolName bootflag-b (VolId #1)
seyond_handoff_get: magic is invalid
bootflag: 25
UBI: Loading VolName u-boot-b (VolId #5)
Found FIT
offs: 2621440, size: 1321188
Authentication passed
Authentication passed


U-Boot 2024.04-00014-g2b953898 (Jul 17 2025 - 10:34:00 +0800)

SoC:   AM62X SR1.0 HS-FS
Model: Seyond Hummingbird
DRAM:  448 MiB (effective 512 MiB)
Core:  54 devices, 25 uclasses, devicetree: separate
NAND:  0 MiB
MMC:   
Loading Environment from nowhere... OK
In:    serial
Out:   serial
Err:   serial
Net:   set ethernet phy hardware reset
set ethernet phy enable dis_n
set ethernet phy enable wake
Bank gpio@600000_:
gpio@600000_91: output: 0 [x] ethernet-phy@0.wake-gpios

Bank gpio@601000_:
gpio@601000_3: output: 1 [x] ethernet-phy@0.enable-gpios
gpio@601000_4: output: 1 [x] ethernet-phy@0.reset-gpios
eth0: ethernet@8000000port@1
Hit any key to stop autoboot:  0 
nand: error: Unable to find NAND settings in GPMC Configuration - quitting
ubi0: attaching mtd4
ubi0: scanning is finished
ubi0: attached mtd4 (name "image", size 105 MiB)
ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048
ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096
ubi0: good PEBs: 840, bad PEBs: 0, corrupted PEBs: 0
ubi0: user volume: 20, internal volumes: 1, max. volumes count: 128
ubi0: max/mean erase counter: 8/5, WL threshold: 4096, image sequence number: 1810431221
ubi0: available PEBs: 366, total reserved PEBs: 474, PEBs reserved for bad PEB handling: 20
Read 4992 bytes from volume bootflag-a to 0000000099e81960
bootflag: 25
No size specified -> Using max size (1397860)
Read 1397860 bytes from volume fpga-b to 000000008c000000
start elitestek_ti60
Done.
No size specified -> Using max size (641256)
Read 641256 bytes from volume m4f-b to 0000000088200000
Warning: Did not detect image signing certificate. Skipping authentication to prevent boot failure. This will fail on Security Enforcing(HS-SE) devices
Load Remote Processor 0 with data@addr=0x88200000 641256 bytes: Success!
No size specified -> Using max size (54526)
Read 54526 bytes from volume kerneldtb-b to 0000000088000000
No size specified -> Using max size (7700040)
Read 7700040 bytes from volume kernel-b to 0000000084000000
Uncompressed size: 18512387 = 0x11A7A03
No size specified -> Using max size (15342141)
Read 15342141 bytes from volume rootfs-b to 0000000088100000
## Flattened Device Tree blob at 88000000
   Booting using the fdt blob at 0x88000000
Working FDT set to 88000000
   Loading Ramdisk to 8f15e000, end 8ffffa3d ... OK
ERROR: reserving fdt memory region failed (addr=9c000000 size=9c200000 flags=4)
ERROR: reserving fdt memory region failed (addr=9c800000 size=300000 flags=4)
ERROR: reserving fdt memory region failed (addr=9cb00000 size=100000 flags=4)
ERROR: reserving fdt memory region failed (addr=9cc00000 size=e00000 flags=4)
ERROR: reserving fdt memory region failed (addr=9da00000 size=100000 flags=4)
ERROR: reserving fdt memory region failed (addr=9db00000 size=c00000 flags=4)
ERROR: reserving fdt memory region failed (addr=9e800000 size=1800000 flags=4)
   Loading Device Tree to 000000008f14d000, end 000000008f15d4fd ... OK
Working FDT set to 8f14d000

Starting kernel ...

"Synchronous Abort" handler, esr 0x02000000
elr: 0000000067783070 lr : 00000000808027e4 (reloc)
elr: 0000000082e38070 lr : 000000009beb77e4
x0 : 000000008f14d000 x1 : 0000000000000000
x2 : 0000000000000000 x3 : 0000000000000000
x4 : 0000000082000000 x5 : 0000000000000001
x6 : 0000000000000008 x7 : 0000000000000000
x8 : 0000000000006088 x9 : 0000000000000002
x10: 000000000a200023 x11: 0000000000000002
x12: 0000000000000002 x13: 0000000099e84100
x14: 00000000ffffffff x15: 000000009beb65dc
x16: 000000009bf86d70 x17: 0000000000000000
x18: 0000000099e95d80 x19: 000000009bfe73d0
x20: 0000000000000000 x21: 0000000000000000
x22: 000000009beb780c x23: 0000000099e82870
x24: 0000000000000000 x25: 0000000000000000
x26: 0000000000000000 x27: 0000000000000000
x28: 0000000099fb9a10 x29: 0000000099e826f0

Code: e1aa0203 e2aa0303 00aa0403 00d61f01 (00000000) 
Resetting CPU ...

resetting ...