U-Boot 2025.01-00718-ga44465cad8a3 (Nov 14 2025 - 10:48:56 +0000) CPU : AM335X-GP rev 2.1 Model: TI AM3359 ICE-V2 DRAM: 256 MiB ETH0, PRU ETH1, PRU Core: 159 devices, 19 uclasses, devicetree: separate WDT: Started wdt@44e35000 with servicing every 1000ms (60s timeout) NAND: 0 MiB MMC: OMAP SD/MMC: 0 Loading Environment from FAT... Unable to read "uboot.env" from mmc0:1... not set. Validating first E-fuse MAC Net: eth2: ethernet@4a100000 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc0 is current device Scanning mmc 0:1... Found /extlinux/extlinux.conf Retrieving file: /extlinux/extlinux.conf Missing override pxe label: Pruss 1: Arago Retrieving file: /extlinux/../zImage append: root=PARTUUID=4fa1024f-02 rootwait rw earlycon console=ttyO3,115200n8,115200 Retrieving file: /extlinux/../am335x-icev2.dtb Skipping fdtdir ../ for failure retrieving dts Kernel image @ 0x82000000 [ 0x000000 - 0x868200 ] ## Flattened Device Tree blob at 8df29470 Booting using the fdt blob at 0x8df29470 Working FDT set to 8df29470 Loading Device Tree to 8cf08000, end 8cf1fa3f ... OK Working FDT set to 8cf08000 Starting kernel ... CTRL-A Z for help | 115200 8N1 | NOR | Minicom 2.8 | VT102 | Offline | ttyUSB0 [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 6.12.49-ti-g1a86d36433ea (oe-user@oe-host) (arm-oe-linux-gnueabi-gcc (GCC) 13.4.0, GNU ld (GNU Binutils) 2.42.0.2024072 5 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM3359 ICE-V2 [ 0.000000] earlycon: omap8250 at MMIO 0x481a6000 (options '') [ 0.000000] printk: legacy bootconsole [omap8250] enabled [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 64 MiB at 0x88800000 on node -1 [ 0.000000] Zone ranges: [ 0.000000] Normal [mem 0x0000000080000000-0x000000008fdfffff] [ 0.000000] HighMem empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x000000008fdfffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x000000008fdfffff] [ 0.000000] OF: reserved mem: Reserved memory: No reserved-memory node in the DT [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] percpu: Embedded 17 pages/cpu s40460 r8192 d20980 u69632 [ 0.000000] Kernel command line: root=PARTUUID=4fa1024f-02 rootwait rw earlycon console=ttyO3,115200n8,115200 [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes, linear) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes, linear) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 65024 [ 0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=16 to nr_cpu_ids=1. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] RCU Tasks: Setting shift to 0 and lim to 1 rcu_task_cb_adjust=1 rcu_task_cpu_ids=1. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention. [ 0.000000] ------------[ cut here ]------------ [ 0.000000] WARNING: CPU: 0 PID: 0 at /drivers/clk/clk.c:4287 __clk_register+0x434/0x918 [ 0.000000] clk_core_populate_parent_map: invalid NULL in clock-timer1-fck's .parent_names [ 0.000000] Modules linked in: [ 0.000000] CPU: 0 UID: 0 PID: 0 Comm: swapper/0 Not tainted 6.12.49-ti-g1a86d36433ea #1 [ 0.000000] Hardware name: Generic AM33XX (Flattened Device Tree) [ 0.000000] Call trace: [ 0.000000] unwind_backtrace from show_stack+0x10/0x14 [ 0.000000] show_stack from dump_stack_lvl+0x54/0x68 [ 0.000000] dump_stack_lvl from __warn+0x7c/0x15c [ 0.000000] __warn from warn_slowpath_fmt+0x130/0x1bc [ 0.000000] warn_slowpath_fmt from __clk_register+0x434/0x918 [ 0.000000] __clk_register from of_clk_hw_register+0x14/0x20 [ 0.000000] of_clk_hw_register from of_ti_clk_register+0x10/0x84 [ 0.000000] of_ti_clk_register from __mux_clk_of_clk_init_declare+0x1cc/0x24c [ 0.000000] __mux_clk_of_clk_init_declare from of_clk_init+0x184/0x248 [ 0.000000] of_clk_init from omap_clk_init+0x3c/0x58 [ 0.000000] omap_clk_init from omap_init_time_of+0x8/0x10 [ 0.000000] omap_init_time_of from start_kernel+0x558/0x6b4 [ 0.000000] start_kernel from 0x0 [ 0.000000] ---[ end trace 0000000000000000 ]--- [ 0.000000] ------------[ cut here ]------------ [ 0.000000] WARNING: CPU: 0 PID: 0 at /drivers/clk/clk.c:4287 __clk_register+0x434/0x918 [ 0.000000] clk_core_populate_parent_map: invalid NULL in clock-timer2-fck's .parent_names [ 0.000000] Modules linked in: [ 0.000000] CPU: 0 UID: 0 PID: 0 Comm: swapper/0 Tainted: G W 6.12.49-ti-g1a86d36433ea #1 [ 0.000000] Tainted: [W]=WARN [ 0.000000] Hardware name: Generic AM33XX (Flattened Device Tree) [ 0.000000] Call trace: [ 0.000000] unwind_backtrace from show_stack+0x10/0x14 [ 0.000000] show_stack from dump_stack_lvl+0x54/0x68 [ 0.000000] dump_stack_lvl from __warn+0x7c/0x15c [ 0.000000] __warn from warn_slowpath_fmt+0x130/0x1bc [ 0.000000] warn_slowpath_fmt from __clk_register+0x434/0x918 [ 0.000000] __clk_register from of_clk_hw_register+0x14/0x20 [ 0.000000] of_clk_hw_register from of_ti_clk_register+0x10/0x84 [ 0.000000] of_ti_clk_register from __mux_clk_of_clk_init_declare+0x1cc/0x24c [ 0.000000] __mux_clk_of_clk_init_declare from of_clk_init+0x184/0x248 [ 0.000000] of_clk_init from omap_clk_init+0x3c/0x58 [ 0.000000] omap_clk_init from omap_init_time_of+0x8/0x10 [ 0.000000] omap_init_time_of from start_kernel+0x558/0x6b4 [ 0.000000] start_kernel from 0x0 [ 0.000000] ---[ end trace 0000000000000000 ]--- [ 0.000000] 8<--- cut here --- [ 0.000000] Unable to handle kernel paging request at virtual address d11a62c4 when read [ 0.000000] [d11a62c4] *pgd=00000000 [ 0.000000] Internal error: Oops: 5 [#1] PREEMPT SMP ARM [ 0.000000] Modules linked in: [ 0.000000] CPU: 0 UID: 0 PID: 0 Comm: swapper/0 Tainted: G W 6.12.49-ti-g1a86d36433ea #1 [ 0.000000] Tainted: [W]=WARN [ 0.000000] Hardware name: Generic AM33XX (Flattened Device Tree) [ 0.000000] PC is at kfree+0x44/0x268 [ 0.000000] LR is at __clk_register+0x460/0x918 [ 0.000000] pc : [] lr : [] psr: 20000093 [ 0.000000] sp : c1401e70 ip : 00000000 fp : 00000003 [ 0.000000] r10: c109de34 r9 : c109e3e4 r8 : c1899f80 [ 0.000000] r7 : c06b1cc8 r6 : ffffffea r5 : 6e696b6c r4 : d11a62c0 [ 0.000000] r3 : 000ae696 r2 : c15b7300 r1 : 00000000 r0 : 6e696b6c [ 0.000000] Flags: nzCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment none [ 0.000000] Control: 10c5387d Table: 80004019 DAC: 00000051 [ 0.000000] Register r0 information: non-paged memory [ 0.000000] Register r1 information: NULL pointer [ 0.000000] Register r2 information: non-slab/vmalloc memory [ 0.000000] Register r3 information: non-paged memory [ 0.000000] Register r4 information: vmalloc memory [ 0.000000] Register r5 information: non-paged memory [ 0.000000] Register r6 information: non-paged memory [ 0.000000] Register r7 information: non-slab/vmalloc memory [ 0.000000] Register r8 information: slab kmalloc-64 start c1899f80 pointer offset 0 size 64 [ 0.000000] Register r9 information: non-slab/vmalloc memory [ 0.000000] Register r10 information: non-slab/vmalloc memory [ 0.000000] Register r11 information: non-paged memory [ 0.000000] Register r12 information: NULL pointer [ 0.000000] Process swapper/0 (pid: 0, stack limit = 0x(ptrval)) [ 0.000000] Stack: (0xc1401e70 to 0xc1402000) [ 0.000000] 1e60: 00000001 c06b1cc0 c1401ea0 c189a6c0 [ 0.000000] 1e80: c1899f80 ffffffea 00000020 c1899f80 c109e3e4 c109de34 00000003 c06b1cc8 [ 0.000000] 1ea0: c0e5b7a4 c1899f40 00000000 00000000 00000000 c1899f80 c1899f00 c1140468 [ 0.000000] 1ec0: c1401ef0 cfbac31c c1899f00 cfbac4f0 c1899cc0 00000000 c1401f1c 00000002 [ 0.000000] 1ee0: cfbac4f0 c06b2210 cfbac31c c06bbd14 cfbac31c c1899f00 00000000 c132f674 [ 0.000000] 1f00: 00000000 00000000 00000000 00000000 ffffffea 00000080 ffffffea 00000000 [ 0.000000] 1f20: 02000508 00000000 cfbac4f0 c0e5d8c8 c1899cc0 00000000 00000000 00000003 [ 0.000000] 1f40: 00000080 00000000 00000000 00000001 c188b300 c1401f80 c188b340 00000000 [ 0.000000] 1f60: 00000001 cfbac31c fffffdfb c132c004 c1404e00 cfbaf658 00000000 00000000 [ 0.000000] 1f80: c188b308 c188b948 00000000 00000000 00000000 c1587bd4 c113ed80 00000000 [ 0.000000] 1fa0: c1404e00 cfdffc00 00000000 0000004d 00000000 c130c034 c1587000 c1310b30 [ 0.000000] 1fc0: c1587000 c1301024 ffffffff ffffffff 00000000 c13006ec 00000000 00000000 [ 0.000000] 1fe0: 00000000 c1360a60 00000000 00000000 00000000 00000000 00000000 00000000 [ 0.000000] Call trace: [ 0.000000] kfree from __clk_register+0x460/0x918 [ 0.000000] __clk_register from of_clk_hw_register+0x14/0x20 [ 0.000000] of_clk_hw_register from of_ti_clk_register+0x10/0x84 [ 0.000000] of_ti_clk_register from __mux_clk_of_clk_init_declare+0x1cc/0x24c [ 0.000000] __mux_clk_of_clk_init_declare from of_clk_init+0x184/0x248 [ 0.000000] of_clk_init from omap_clk_init+0x3c/0x58 [ 0.000000] omap_clk_init from omap_init_time_of+0x8/0x10 [ 0.000000] omap_init_time_of from start_kernel+0x558/0x6b4 [ 0.000000] start_kernel from 0x0 [ 0.000000] Code: e2853101 e5924000 e1a03623 e0844283 (e5943004) [ 0.000000] ---[ end trace 0000000000000000 ]--- [ 0.000000] Kernel panic - not syncing: Attempted to kill the idle task! [ 0.000000] ---[ end Kernel panic - not syncing: Attempted to kill the idle task! ]---