root@am62axx-evm:~# root@am62axx-evm:~# root@am62axx-evm:~# gst-launch-1.0 v4l2src device=/dev/video3 io-mode=dmabuf-import ! \video/x-raw, f ormat=UYVY, width=1920, height=1536, framerate=60/1 ! \tiovxdlcolorconvert in-pool-size=8 out-pool-si ze=8 ! \video/x-raw, format=NV12, width=1920, height=1536, framerate=60/1 ! \tiovxmultiscaler name=mu lti target=0 \src_0::roi-startx=200 src_0::roi-starty=100 src_0::roi-width=1500 src_0::roi-height=130 0 \multi.src_0 ! video/x-raw, width=1290,height=720,format=NV12 ! queue ! \kmssink driver-name=tidss sync=false skip-vsync=true (gst-launch-1.0:3584): GStreamer-WARNING **: 07:13:54.628: External plugin loader failed. This most likely means that the plugin loader helper binary was not found or could not be run. You might need to set the GST_PLUGIN_SCANNER environment variable if your setup is unusual. This should normally not be required though. (gst-launch-1.0:3584): GStreamer-WARNING **: 07:13:54.629: Failed to load plugin '/usr/lib/gstreamer-1.0/libgstwebp.so': libwebp.so.7: cannot open shared object file: No such file or directory (gst-launch-1.0:3584): GStreamer-WARNING **: 07:13:54.631: Failed to load plugin '/usr/lib/gstreamer-1.0/libgstuvch264.so': libusb-1.0.so.0: cannot open shared object file: No such file or directory APP: Init ... !!! 115.030444 s: MEM: Init ... !!! 115.030490 s: MEM: Initialized DMA HEAP (fd=8) !!! 115.030621 s: MEM: Init ... Done !!! 115.030635 s: IPC: Init ... !!! 115.048930 s: IPC: Init ... Done !!! REMOTE_SERVICE: Init ... !!! REMOTE_SERVICE: Init ... Done !!! 115.053079 s: GTC Frequency = 200 MHz APP: Init ... Done !!! 115.053204 s: VX_ZONE_INIT:Enabled 115.053225 s: VX_ZONE_ERROR:Enabled 115.053233 s: VX_ZONE_WARNING:Enabled 115.054104 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:124] Added target MPU-0 115.054394 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:124] Added target MPU-1 115.054706 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:124] Added target MPU-2 115.054924 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:124] Added target MPU-3 115.054953 s: VX_ZONE_INIT:[tivxInitLocal:136] Initialization Done !!! 115.055543 s: VX_ZONE_INIT:[tivxHostInitLocal:106] Initialization Done for HOST !!! 115.065873 s: VX_ZONE_ERROR:[tivxNodeSendCommandTimed:359] Node Not Valid [ERROR] 976: tiovx_multi_scaler_module_update_crop_params: [MULTI-SCALER-MODULE] Node send command TIVX_VPAC_MSC_CMD_SET_CROP_PARAMS, failed! 115.066011 s: VX_ZONE_ERROR:[tivxNodeSendCommandTimed:359] Node Not Valid [ERROR] 976: tiovx_multi_scaler_module_update_crop_params: [MULTI-SCALER-MODULE] Node send command TIVX_VPAC_MSC_CMD_SET_CROP_PARAMS, failed! 115.066066 s: VX_ZONE_ERROR:[tivxNodeSendCommandTimed:359] Node Not Valid [ERROR] 976: tiovx_multi_scaler_module_update_crop_params: [MULTI-SCALER-MODULE] Node send command TIVX_VPAC_MSC_CMD_SET_CROP_PARAMS, failed! 115.066118 s: VX_ZONE_ERROR:[tivxNodeSendCommandTimed:359] Node Not Valid [ERROR] 976: tiovx_multi_scaler_module_update_crop_params: [MULTI-SCALER-MODULE] Node send command TIVX_VPAC_MSC_CMD_SET_CROP_PARAMS, failed! Setting pipeline to PAUSED ... Pipeline is live and does not need PREROLL ... Pipeline is PREROLLED ... Setting pipeline to PLAYING ... New clock: GstSystemClock Redistribute latency... 0:00:07.0 / 99:99:99.