// SPDX-License-Identifier: GPL-2.0 /* * Copyright (C) 2020-2021 Texas Instruments Incorporated - https://www.ti.com/ */ /dts-v1/; #include #include #include #include #include "k3-am642.dtsi" #include "k3-serdes.h" / { compatible = "ti,am642-evm", "ti,am642"; model = "Texas Instruments AM642 EVM"; chosen { stdout-path = &main_uart0; }; aliases { serial0 = &mcu_uart0; serial1 = &main_uart1; serial2 = &main_uart0; serial3 = &main_uart3; i2c0 = &main_i2c0; i2c1 = &main_i2c1; mmc0 = &sdhci0; mmc1 = &sdhci1; ethernet0 = &cpsw_port1; ethernet1 = &cpsw_port2; }; memory@80000000 { bootph-all; device_type = "memory"; /* 2G RAM */ reg = <0x00000000 0x80000000 0x00000000 0x80000000>; }; reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; secure_ddr: optee@9e800000 { reg = <0x00 0x9e800000 0x00 0x01800000>; /* for OP-TEE */ alignment = <0x1000>; no-map; }; main_r5fss0_core0_dma_memory_region: r5f-dma-memory@a0000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa0000000 0x00 0x100000>; no-map; }; main_r5fss0_core0_memory_region: r5f-memory@a0100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa0100000 0x00 0xf00000>; no-map; }; main_r5fss0_core1_dma_memory_region: r5f-dma-memory@a1000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa1000000 0x00 0x100000>; no-map; }; main_r5fss0_core1_memory_region: r5f-memory@a1100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa1100000 0x00 0xf00000>; no-map; }; main_r5fss1_core0_dma_memory_region: r5f-dma-memory@a2000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa2000000 0x00 0x100000>; no-map; }; main_r5fss1_core0_memory_region: r5f-memory@a2100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa2100000 0x00 0xf00000>; no-map; }; main_r5fss1_core1_dma_memory_region: r5f-dma-memory@a3000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa3000000 0x00 0x100000>; no-map; }; main_r5fss1_core1_memory_region: r5f-memory@a3100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa3100000 0x00 0xf00000>; no-map; }; mcu_m4fss_dma_memory_region: m4f-dma-memory@a4000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa4000000 0x00 0x100000>; no-map; }; mcu_m4fss_memory_region: m4f-memory@a4100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa4100000 0x00 0xf00000>; no-map; }; rtos_ipc_memory_region: ipc-memories@a5000000 { reg = <0x00 0xa5000000 0x00 0x00800000>; alignment = <0x1000>; no-map; }; }; evm_12v0: regulator-0 { /* main DC jack */ bootph-all; compatible = "regulator-fixed"; regulator-name = "evm_12v0"; regulator-min-microvolt = <12000000>; regulator-max-microvolt = <12000000>; regulator-always-on; regulator-boot-on; }; vsys_5v0: regulator-1 { /* output of LM5140 */ compatible = "regulator-fixed"; regulator-name = "vsys_5v0"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; vin-supply = <&evm_12v0>; regulator-always-on; regulator-boot-on; }; vsys_3v3: regulator-2 { /* output of LM5140 */ bootph-all; compatible = "regulator-fixed"; regulator-name = "vsys_3v3"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; vin-supply = <&evm_12v0>; regulator-always-on; regulator-boot-on; }; vddb: regulator-4 { compatible = "regulator-fixed"; regulator-name = "vddb_3v3_display"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; vin-supply = <&vsys_3v3>; regulator-always-on; regulator-boot-on; }; vtt_supply: regulator-5 { bootph-all; compatible = "regulator-fixed"; regulator-name = "vtt"; pinctrl-names = "default"; pinctrl-0 = <&ddr_vtt_pins_default>; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; gpio = <&main_gpio0 12 GPIO_ACTIVE_HIGH>; vin-supply = <&vsys_3v3>; enable-active-high; regulator-always-on; regulator-boot-on; }; }; &main_pmx0 { main_mmc1_pins_default: main-mmc1-default-pins { pinctrl-single,pins = < AM64X_IOPAD(0x0294, PIN_INPUT_PULLUP, 0) /* (J19) MMC1_CMD */ AM64X_IOPAD(0x028c, PIN_INPUT_PULLDOWN, 0) /* (L20) MMC1_CLK */ AM64X_IOPAD(0x0288, PIN_INPUT_PULLUP, 0) /* (K21) MMC1_DAT0 */ AM64X_IOPAD(0x0284, PIN_INPUT_PULLUP, 0) /* (L21) MMC1_DAT1 */ AM64X_IOPAD(0x0280, PIN_INPUT_PULLUP, 0) /* (K19) MMC1_DAT2 */ AM64X_IOPAD(0x027c, PIN_INPUT_PULLUP, 0) /* (K18) MMC1_DAT3 */ AM64X_IOPAD(0x0298, PIN_INPUT_PULLUP, 0) /* (D19) MMC1_SDCD */ AM64X_IOPAD(0x029c, PIN_INPUT, 0) /* (C20) MMC1_SDWP */ AM64X_IOPAD(0x0290, PIN_INPUT, 0) /* MMC1_CLKLB */ >; }; main_uart1_pins_default: main-uart1-default-pins { pinctrl-single,pins = < AM64X_IOPAD(0x0248, PIN_INPUT, 0) /* (D16) UART1_CTSn */ AM64X_IOPAD(0x024c, PIN_OUTPUT, 0) /* (E16) UART1_RTSn */ AM64X_IOPAD(0x0240, PIN_INPUT, 0) /* (E15) UART1_RXD */ AM64X_IOPAD(0x0244, PIN_OUTPUT, 0) /* (E14) UART1_TXD */ >; }; main_uart0_pins_default: main-uart0-default-pins { bootph-all; pinctrl-single,pins = < AM64X_IOPAD(0x0230, PIN_INPUT, 0) /* (D15) UART0_RXD */ AM64X_IOPAD(0x0234, PIN_OUTPUT, 0) /* (C16) UART0_TXD */ >; }; main_i2c0_pins_default: main-i2c0-default-pins { bootph-all; pinctrl-single,pins = < AM64X_IOPAD(0x0260, PIN_INPUT_PULLUP, 0) /* (A18) I2C0_SCL */ AM64X_IOPAD(0x0264, PIN_INPUT_PULLUP, 0) /* (B18) I2C0_SDA */ >; }; main_i2c1_pins_default: main-i2c1-default-pins { bootph-all; pinctrl-single,pins = < AM64X_IOPAD(0x0268, PIN_INPUT_PULLUP, 0) /* (C18) I2C1_SCL */ AM64X_IOPAD(0x026c, PIN_INPUT_PULLUP, 0) /* (B19) I2C1_SDA */ >; }; mdio0_pins_default: mdio0-default-pins { bootph-all; pinctrl-single,pins = < AM64X_IOPAD(0x0204, PIN_OUTPUT, 0) /* (P3) PRG0_MDIO0_MDC */ AM64X_IOPAD(0x0200, PIN_INPUT, 0) /* (P2) PRG0_MDIO0_MDIO */ >; }; rgmii2_pins_default: rgmii2-default-pins { pinctrl-single,pins = < AM64X_IOPAD(0x01b0, PIN_INPUT, 2) /* (Y2) PRG0_PRU1_GPO0.PRG0_RGMII2_RD0 */ AM64X_IOPAD(0x01b4, PIN_INPUT, 2) /* (W2) PRG0_PRU1_GPO1.PRG0_RGMII2_RD1 */ AM64X_IOPAD(0x01b8, PIN_INPUT, 2) /* (V3) PRG0_PRU1_GPO2.PRG0_RGMII2_RD2 */ AM64X_IOPAD(0x01bc, PIN_INPUT, 2) /* (T4) PRG0_PRU1_GPO3.PRG0_RGMII2_RD3 */ AM64X_IOPAD(0x01c8, PIN_INPUT, 2) /* (R5) PRG0_PRU1_GPO6.PRG0_RGMII2_RXC */ AM64X_IOPAD(0x01c0, PIN_INPUT, 2) /* (W3) PRG0_PRU1_GPO4.PRG0_RGMII2_RX_CTL */ AM64X_IOPAD(0x01dc, PIN_INPUT, 2) /* (W4) PRG0_PRU1_GPO11.PRG0_RGMII2_TD0 */ AM64X_IOPAD(0x01e0, PIN_INPUT, 2) /* (Y4) PRG0_PRU1_GPO12.PRG0_RGMII2_TD1 */ AM64X_IOPAD(0x01e4, PIN_INPUT, 2) /* (T6) PRG0_PRU1_GPO13.PRG0_RGMII2_TD2 */ AM64X_IOPAD(0x01e8, PIN_INPUT, 2) /* (U6) PRG0_PRU1_GPO14.PRG0_RGMII2_TD3 */ AM64X_IOPAD(0x01f0, PIN_INPUT, 2) /* (AA4) PRG0_PRU1_GPO16.PRG0_RGMII2_TXC */ AM64X_IOPAD(0x01ec, PIN_INPUT, 2) /* (U5) PRG0_PRU1_GPO15.PRG0_RGMII2_TX_CTL */ >; }; rgmii1_pins_default: rgmii1-default-pins { pinctrl-single,pins = < AM64X_IOPAD(0x0160, PIN_INPUT, 2) /* (Y1) PRG0_PRU0_GPO0.PRG0_RGMII1_RD0 */ AM64X_IOPAD(0x0164, PIN_INPUT, 2) /* (R4) PRG0_PRU0_GPO1.PRG0_RGMII1_RD1 */ AM64X_IOPAD(0x0168, PIN_INPUT, 2) /* (U2) PRG0_PRU0_GPO2.PRG0_RGMII1_RD2 */ AM64X_IOPAD(0x016c, PIN_INPUT, 2) /* (V2) PRG0_PRU0_GPO3.PRG0_RGMII1_RD3 */ AM64X_IOPAD(0x0178, PIN_INPUT, 2) /* (T3) PRG0_PRU0_GPO6.PRG0_RGMII1_RXC */ AM64X_IOPAD(0x0170, PIN_INPUT, 2) /* (AA2) PRG0_PRU0_GPO4.PRG0_RGMII1_RX_CTL */ AM64X_IOPAD(0x018c, PIN_INPUT, 2) /* (Y3) PRG0_PRU0_GPO11.PRG0_RGMII1_TD0 */ AM64X_IOPAD(0x0190, PIN_INPUT, 2) /* (AA3) PRG0_PRU0_GPO12.PRG0_RGMII1_TD1 */ AM64X_IOPAD(0x0194, PIN_INPUT, 2) /* (R6) PRG0_PRU0_GPO13.PRG0_RGMII1_TD2 */ AM64X_IOPAD(0x0198, PIN_INPUT, 2) /* (V4) PRG0_PRU0_GPO14.PRG0_RGMII1_TD3 */ AM64X_IOPAD(0x01a0, PIN_INPUT, 2) /* (U4) PRG0_PRU0_GPO16.PRG0_RGMII1_TXC */ AM64X_IOPAD(0x019c, PIN_INPUT, 2) /* (T5) PRG0_PRU0_GPO15.PRG0_RGMII1_TX_CTL */ >; }; main_usb0_pins_default: main-usb0-default-pins { bootph-all; pinctrl-single,pins = < AM64X_IOPAD(0x02a8, PIN_OUTPUT, 0) /* (E19) USB0_DRVVBUS */ >; }; ospi0_pins_default: ospi0-default-pins { pinctrl-single,pins = < AM64X_IOPAD(0x0000, PIN_OUTPUT, 0) /* (N20) OSPI0_CLK */ AM64X_IOPAD(0x002c, PIN_OUTPUT, 0) /* (L19) OSPI0_CSn0 */ AM64X_IOPAD(0x000c, PIN_INPUT, 0) /* (M19) OSPI0_D0 */ AM64X_IOPAD(0x0010, PIN_INPUT, 0) /* (M18) OSPI0_D1 */ AM64X_IOPAD(0x0014, PIN_INPUT, 0) /* (M20) OSPI0_D2 */ AM64X_IOPAD(0x0018, PIN_INPUT, 0) /* (M21) OSPI0_D3 */ AM64X_IOPAD(0x001c, PIN_INPUT, 0) /* (P21) OSPI0_D4 */ AM64X_IOPAD(0x0020, PIN_INPUT, 0) /* (P20) OSPI0_D5 */ AM64X_IOPAD(0x0024, PIN_INPUT, 0) /* (N18) OSPI0_D6 */ AM64X_IOPAD(0x0028, PIN_INPUT, 0) /* (M17) OSPI0_D7 */ AM64X_IOPAD(0x0008, PIN_INPUT, 0) /* (N19) OSPI0_DQS */ >; }; ddr_vtt_pins_default: ddr-vtt-default-pins { bootph-all; pinctrl-single,pins = < AM64X_IOPAD(0x0030, PIN_OUTPUT_PULLUP, 7) /* (L18) OSPI0_CSN1.GPIO0_12 */ >; }; }; &main_uart0 { bootph-all; status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_uart0_pins_default>; current-speed = <115200>; }; /* main_uart1 is reserved for firmware usage */ &main_uart1 { status = "reserved"; pinctrl-names = "default"; pinctrl-0 = <&main_uart1_pins_default>; }; &main_i2c0 { bootph-all; status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_i2c0_pins_default>; clock-frequency = <400000>; gpio@38 { /* TCA9554 */ compatible = "nxp,pca9554"; reg = <0x38>; gpio-controller; #gpio-cells = <2>; gpio-line-names = "HSE_DETECT"; }; eeprom@50 { /* AT24CM01 */ compatible = "atmel,24c1024"; reg = <0x50>; }; }; &main_i2c1 { status = "disabled"; }; &main_gpio0 { bootph-all; }; /* mcu_gpio0 and mcu_gpio_intr are reserved for mcu firmware usage */ &mcu_gpio0 { status = "reserved"; }; &mcu_gpio_intr { status = "reserved"; }; &main_spi0 { status = "disabled"; }; /* eMMC */ &sdhci0 { status = "okay"; non-removable; ti,driver-strength-ohm = <50>; disable-wp; bootph-all; }; /* SD/MMC */ &sdhci1 { bootph-all; status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_mmc1_pins_default>; disable-wp; }; &usbss0 { bootph-all; ti,vbus-divider; ti,usb2-only; }; &usb0 { bootph-all; dr_mode = "otg"; maximum-speed = "high-speed"; pinctrl-names = "default"; pinctrl-0 = <&main_usb0_pins_default>; }; &cpsw3g { bootph-all; pinctrl-names = "default"; pinctrl-0 = <&rgmii1_pins_default>, <&rgmii2_pins_default>; /* Map HW8_TS_PUSH to GENF1 */ cpts@3d000 { ti,pps = <7 1>; }; }; &cpsw_port1 { bootph-all; phy-mode = "rgmii-rxid"; phy-handle = <&cpsw3g_phy0>; status = "disabled"; }; &cpsw_port2 { status = "disabled"; }; &cpsw3g_mdio { bootph-all; status = "disabled"; pinctrl-names = "default"; pinctrl-0 = <&mdio0_pins_default>; cpsw3g_phy0: ethernet-phy@0 { bootph-all; reg = <0>; ti,rx-internal-delay = ; ti,fifo-depth = ; }; }; &tscadc0 { /* ADC is reserved for R5 usage */ status = "reserved"; }; &ospi0 { status = "disabled"; }; &mailbox0_cluster2 { status = "okay"; mbox_main_r5fss0_core0: mbox-main-r5fss0-core0 { ti,mbox-rx = <0 0 2>; ti,mbox-tx = <1 0 2>; }; mbox_main_r5fss0_core1: mbox-main-r5fss0-core1 { ti,mbox-rx = <2 0 2>; ti,mbox-tx = <3 0 2>; }; }; &mailbox0_cluster4 { status = "okay"; mbox_main_r5fss1_core0: mbox-main-r5fss1-core0 { ti,mbox-rx = <0 0 2>; ti,mbox-tx = <1 0 2>; }; mbox_main_r5fss1_core1: mbox-main-r5fss1-core1 { ti,mbox-rx = <2 0 2>; ti,mbox-tx = <3 0 2>; }; }; &mailbox0_cluster6 { status = "okay"; mbox_m4_0: mbox-m4-0 { ti,mbox-rx = <0 0 2>; ti,mbox-tx = <1 0 2>; }; }; &main_r5fss0_core0 { mboxes = <&mailbox0_cluster2 &mbox_main_r5fss0_core0>; memory-region = <&main_r5fss0_core0_dma_memory_region>, <&main_r5fss0_core0_memory_region>; }; &main_r5fss0_core1 { mboxes = <&mailbox0_cluster2 &mbox_main_r5fss0_core1>; memory-region = <&main_r5fss0_core1_dma_memory_region>, <&main_r5fss0_core1_memory_region>; }; &main_r5fss1_core0 { mboxes = <&mailbox0_cluster4 &mbox_main_r5fss1_core0>; memory-region = <&main_r5fss1_core0_dma_memory_region>, <&main_r5fss1_core0_memory_region>; }; &main_r5fss1_core1 { mboxes = <&mailbox0_cluster4 &mbox_main_r5fss1_core1>; memory-region = <&main_r5fss1_core1_dma_memory_region>, <&main_r5fss1_core1_memory_region>; }; &serdes_ln_ctrl { idle-states = ; }; &serdes0 { serdes0_pcie_link: phy@0 { reg = <0>; cdns,num-lanes = <1>; #phy-cells = <0>; cdns,phy-type = ; resets = <&serdes_wiz0 1>; }; }; &pcie0_rc { status = "disabled"; }; &pcie0_ep { status = "okay"; phys = <&serdes0_pcie_link>; phy-names = "pcie-phy"; num-lanes = <1>; }; &ecap0 { status = "disabled"; }; &main_mcan0 { status = "disabled"; }; &main_mcan1 { status = "disabled"; }; &icssg1_mdio { status = "disabled"; }; &ospi0 { status = "reserved"; }; &main_i2c0 { status = "disabled"; }; &main_timer8 { status = "reserved"; }; &icssg1 { status = "reserved"; }; &icssg1_cfg{ status = "reserved"; }; &icssg0 { status = "reserved"; }; ×ync_router { status = "disabled"; };