D1-UNKNOWN-IMEI:~ # dmesg [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.4.12 (kmo_oxy@dev-kmo) (gcc version 4.8.3 (GCC) ) #94 Tue Feb 28 18:33:20 PST 2017 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x Dev1 [ 0.000000] cma: Reserved 16 MiB at 0x8f000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 65536 [ 0.000000] free_area_init_node: node 0, pgdat c05b6664, node_mem_map cedf1000 [ 0.000000] Normal zone: 512 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 65536 pages, LIFO batch:15 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 debug rfkill.default_state=1 root=ubi0:d1-rootfs rw ubi.mtd=8,2048 rootfstype=ubifs rootwait=1 eth0=50:65:83:5f:4d:41 [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 229288K/262144K available (4129K kernel code, 214K rwdata, 1268K rodata, 208K init, 8099K bss, 16472K reserved, 16384K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc054d960 (5399 kB) [ 0.000000] .init : 0xc054e000 - 0xc0582000 ( 208 kB) [ 0.000000] .data : 0xc0582000 - 0xc05b7a00 ( 215 kB) [ 0.000000] .bss : 0xc05b9000 - 0xc0da1d1c (8100 kB) [ 0.000000] Running RCU self tests [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000020] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000056] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000120] OMAP clocksource: timer1 at 24000000 Hz [ 0.000679] clocksource_probe: no matching clocksources found [ 0.001757] Console: colour dummy device 80x30 [ 0.001827] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.001839] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.001850] ... MAX_LOCK_DEPTH: 48 [ 0.001860] ... MAX_LOCKDEP_KEYS: 8191 [ 0.001870] ... CLASSHASH_SIZE: 4096 [ 0.001881] ... MAX_LOCKDEP_ENTRIES: 32768 [ 0.001890] ... MAX_LOCKDEP_CHAINS: 65536 [ 0.001900] ... CHAINHASH_SIZE: 32768 [ 0.001910] memory used by lock dependency info: 5167 kB [ 0.001921] per task-struct memory footprint: 1536 bytes [ 0.001956] Calibrating delay loop... 545.99 BogoMIPS (lpj=2729984) [ 0.108038] pid_max: default: 32768 minimum: 301 [ 0.108279] Security Framework initialized [ 0.108402] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.108421] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.112203] CPU: Testing write buffer coherency: ok [ 0.114020] Setting up static identity map for 0x80008200 - 0x80008258 [ 0.122119] devtmpfs: initialized [ 0.171968] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.237448] omap_hwmod: debugss: _wait_target_disable failed [ 0.295795] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.298804] pinctrl core: initialized pinctrl subsystem [ 0.305818] NET: Registered protocol family 16 [ 0.313916] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.330885] GPIO line 20 (ddr vtt enable) hogged as output/high [ 0.330955] GPIO line 12 (uart1 enable) hogged as output/high [ 0.331683] gpiochip_add: registered GPIOs 0 to 31 on device: gpio [ 0.333144] OMAP GPIO hardware version 0.1 [ 0.334831] gpiochip_add: registered GPIOs 32 to 63 on device: gpio [ 0.337672] GPIO line 89 (Battery Charge Enable) hogged as output/high [ 0.338173] gpiochip_add: registered GPIOs 64 to 95 on device: gpio [ 0.340727] GPIO line 104 (eth0 phy enable) hogged as output/high [ 0.341132] gpiochip_add: registered GPIOs 96 to 127 on device: gpio [ 0.359042] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_nandflash, deferring probe [ 0.363000] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.406623] edma 49000000.edma: TI EDMA DMA engine driver [ 0.407501] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator@0[0]' [ 0.410652] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.417306] clocksource: Switched to clocksource timer1 [ 0.456923] NET: Registered protocol family 2 [ 0.459665] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.459761] TCP bind hash table entries: 2048 (order: 4, 73728 bytes) [ 0.460941] TCP: Hash tables configured (established 2048 bind 2048) [ 0.461196] UDP hash table entries: 256 (order: 2, 20480 bytes) [ 0.461527] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes) [ 0.462950] NET: Registered protocol family 1 [ 0.468877] futex hash table entries: 256 (order: 1, 11264 bytes) [ 0.491800] io scheduler noop registered (default) [ 0.495320] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.498275] omap_uart 44e09000.serial: no wakeirq for uart0 [ 0.498312] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@44e09000[0]' [ 0.498991] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a OMAP UART0 [ 1.104116] console [ttyO0] enabled [ 1.110332] omap_uart 48022000.serial: no wakeirq for uart1 [ 1.116188] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@48022000[0]' [ 1.126264] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a OMAP UART1 [ 1.139945] Oxygen-3 LED and GPIO manager active [ 1.146914] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.195719] brd: module loaded [ 1.224774] loop: module loaded [ 1.232084] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.246814] m25p80 spi1.0: s25fl208k (1024 Kbytes) [ 1.252173] 7 ofpart partitions found on MTD device spi1.0 [ 1.257947] Creating 7 MTD partitions on "spi1.0": [ 1.262999] 0x000000000000-0x00000001a000 : "SPL" [ 1.275593] 0x00000001a000-0x00000007e000 : "U-Boot" [ 1.285244] 0x00000007e000-0x00000007f000 : "U-Boot Env" [ 1.295357] 0x00000007f000-0x000000080000 : "D1 U-Boot Env" [ 1.305651] 0x000000080000-0x0000000a0000 : "config" [ 1.315250] 0x0000000a0000-0x0000000c0000 : "config2" [ 1.324939] 0x0000000c0000-0x000000100000 : "store" [ 1.337098] tun: Universal TUN/TAP device driver, 1.6 [ 1.342501] tun: (C) 1999-2004 Max Krasnyansky [ 1.417400] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.423797] davinci_mdio 4a101000.mdio: detected phy mask ffffff7f [ 1.434835] Atheros 8035 ethernet 4a101000.mdio:07: GPIO lookup for consumer reset [ 1.442865] Atheros 8035 ethernet 4a101000.mdio:07: using lookup tables for GPIO lookup [ 1.451345] Atheros 8035 ethernet 4a101000.mdio:07: lookup for GPIO reset failed [ 1.459323] libphy: 4a101000.mdio: probed [ 1.463527] davinci_mdio 4a101000.mdio: phy[7]: device 4a101000.mdio:07, driver Atheros 8035 ethernet [ 1.474360] cpsw 4a100000.ethernet: No slave[0] phy_id, phy-handle, or fixed-link property [ 1.483230] cpsw 4a100000.ethernet: Missing dual_emac_res_vlan in DT. [ 1.490022] cpsw 4a100000.ethernet: Using 1 as Reserved VLAN for 0 slave [ 1.497245] cpsw 4a100000.ethernet: Missing dual_emac_res_vlan in DT. [ 1.504015] cpsw 4a100000.ethernet: Using 2 as Reserved VLAN for 1 slave [ 1.511059] cpsw 4a100000.ethernet: Detected MACID = 50:65:83:5f:4d:41 [ 1.518735] renaming cpsw switch port 0 [ 1.525181] cpsw 4a100000.ethernet: cpsw: Detected MACID = 50:65:83:5f:4d:43 [ 1.534996] PPP generic driver version 2.4.2 [ 1.540909] PPP BSD Compression module registered [ 1.545860] PPP Deflate Compression module registered [ 1.551238] NET: Registered protocol family 24 [ 1.559434] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 1.567234] i2c /dev entries driver [ 1.574437] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.586760] initialized TI-am335x-adc driver [ 1.591893] Netfilter messages via NETLINK v0.30. [ 1.596930] nf_conntrack version 0.5.0 (3838 buckets, 15352 max) [ 1.604050] ctnetlink v0.93: registering with nfnetlink. [ 1.611048] ipip: IPv4 over IPv4 tunneling driver [ 1.618500] gre: GRE over IPv4 demultiplexor driver [ 1.623623] ip_gre: GRE over IPv4 tunneling driver [ 1.632874] IPv4 over IPsec tunneling driver [ 1.640992] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.647167] arp_tables: (C) 2002 David S. Miller [ 1.652508] Initializing XFRM netlink socket [ 1.657180] NET: Registered protocol family 17 [ 1.661990] NET: Registered protocol family 15 [ 1.666968] bridge: automatic filtering via arp/ip/ip6tables has been deprecated. Update your scripts to load br_netfilter if you need this. [ 1.680353] Bridge firewalling registered [ 1.684669] l2tp_core: L2TP core driver, V2.0 [ 1.689326] l2tp_ppp: PPPoL2TP kernel driver, V2.0 [ 1.694347] l2tp_ip: L2TP IP encapsulation support (L2TPv3) [ 1.700269] l2tp_netlink: L2TP netlink interface [ 1.705302] l2tp_eth: L2TP ethernet pseudowire support (L2TPv3) [ 1.711545] 8021q: 802.1Q VLAN Support v1.8 [ 1.716491] omap_voltage_late_init: Voltage driver support not added [ 1.726758] ThumbEE CPU extension supported. [ 1.738517] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.744153] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.750616] gpiochip_find_base: found new base at 510 [ 1.756658] gpiochip_add: registered GPIOs 510 to 511 on device: omap-gpmc [ 1.765891] omap2-nand 8000000.nand: GPIO lookup for consumer rb [ 1.772255] omap2-nand 8000000.nand: using device tree for GPIO lookup [ 1.779137] of_get_named_gpiod_flags: can't parse 'rb-gpios' property of node '/ocp/gpmc@50000000/nand@0,0[0]' [ 1.789621] of_get_named_gpiod_flags: can't parse 'rb-gpio' property of node '/ocp/gpmc@50000000/nand@0,0[0]' [ 1.800018] omap2-nand 8000000.nand: using lookup tables for GPIO lookup [ 1.807046] omap2-nand 8000000.nand: lookup for GPIO rb failed [ 1.813598] nand: device found, Manufacturer ID: 0x01, Chip ID: 0xa1 [ 1.820276] nand: AMD/Spansion S34MS01G2 [ 1.824379] nand: 128 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.832403] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.838278] 8 ofpart partitions found on MTD device 8000000.nand [ 1.844557] Creating 8 MTD partitions on "8000000.nand": [ 1.850148] 0x000000000000-0x000000400000 : "Kernel 1" [ 1.865727] 0x000000400000-0x000003000000 : "File System 1" [ 1.914835] 0x000003000000-0x000003400000 : "Kernel 2" [ 1.928395] 0x000003400000-0x000006000000 : "File System 2" [ 1.977146] 0x000006000000-0x000008000000 : "Data" [ 2.015007] 0x000000000000-0x000003000000 : "Part 1" [ 2.067770] 0x000003000000-0x000006000000 : "Part 2" [ 2.119461] 0x000000000000-0x000008000000 : "All" [ 2.258839] tps65910 0-002d: No interrupt support, no core IRQ [ 2.315129] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 2.321864] vdd_mpu: supplied by vmain [ 2.333382] cpufreq: cpufreq_online: CPU0: Running at unlisted freq: 550000 KHz [ 2.341622] cpufreq: cpufreq_online: CPU0: Unlisted initial frequency changed to: 600000 KHz [ 2.353343] ubi0: attaching mtd8 [ 2.574722] ubi0: scanning is finished [ 2.585739] ubi0 warning: print_rsvd_warning: cannot reserve enough PEBs for bad PEB handling, reserved 1, need 20 [ 2.599774] ubi0: attached mtd8 (name "File System 1", size 44 MiB) [ 2.606349] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes [ 2.613604] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 [ 2.620649] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 [ 2.627952] ubi0: good PEBs: 352, bad PEBs: 0, corrupted PEBs: 0 [ 2.634237] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 2.641819] ubi0: max/mean erase counter: 2/0, WL threshold: 4096, image sequence number: 1176465072 [ 2.651389] ubi0: available PEBs: 0, total reserved PEBs: 352, PEBs reserved for bad PEB handling: 1 [ 2.661359] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:01 UTC (946684801) [ 2.689748] ubi0: background thread "ubi_bgt0d" started, PID 92 [ 2.718194] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 93 [ 2.742532] UBIFS (ubi0:0): recovery needed [ 2.823630] UBIFS (ubi0:0): recovery completed [ 2.828919] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "d1-rootfs" [ 2.836943] UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 2.847368] UBIFS (ubi0:0): FS size: 42790912 bytes (40 MiB, 337 LEBs), journal size 6221824 bytes (5 MiB, 49 LEBs) [ 2.858307] UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) [ 2.864417] UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID 570D42D0-7F50-4FAB-8628-0226DBA0868A, small LPT model [ 2.878396] VFS: Mounted root (ubifs filesystem) on device 0:14. [ 2.886580] devtmpfs: mounted [ 2.890172] Freeing unused kernel memory: 208K (c054e000 - c0582000) [ 2.896825] This architecture does not have kernel memory protection. [ 3.081244] ubi1: attaching mtd11 [ 3.243252] ubi1: scanning is finished [ 3.253899] ubi1 warning: print_rsvd_warning: cannot reserve enough PEBs for bad PEB handling, reserved 4, need 20 [ 3.266888] ubi1: attached mtd11 (name "Data", size 32 MiB) [ 3.272826] ubi1: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes [ 3.280039] ubi1: min./max. I/O unit sizes: 2048/2048, sub-page size 512 [ 3.287051] ubi1: VID header offset: 2048 (aligned 2048), data offset: 4096 [ 3.294357] ubi1: good PEBs: 256, bad PEBs: 0, corrupted PEBs: 0 [ 3.300655] ubi1: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 3.308235] ubi1: max/mean erase counter: 10/4, WL threshold: 4096, image sequence number: 2136948180 [ 3.317898] ubi1: available PEBs: 0, total reserved PEBs: 256, PEBs reserved for bad PEB handling: 4 [ 3.327659] ubi1: background thread "ubi_bgt1d" started, PID 100 [ 3.362974] UBIFS (ubi1:0): background thread "ubifs_bgt1_0" started, PID 102 [ 3.387392] UBIFS (ubi1:0): recovery needed [ 3.492177] UBIFS (ubi1:0): recovery completed [ 3.497241] UBIFS (ubi1:0): UBIFS: mounted UBI device 1, volume 0, name "data" [ 3.504861] UBIFS (ubi1:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 3.515272] UBIFS (ubi1:0): FS size: 30347264 bytes (28 MiB, 239 LEBs), journal size 1523712 bytes (1 MiB, 12 LEBs) [ 3.526212] UBIFS (ubi1:0): reserved for root: 1433376 bytes (1399 KiB) [ 3.533161] UBIFS (ubi1:0): media format: w4/r0 (latest is w4/r0), UUID 01A3F3C0-4CAA-43F9-9C4C-FAC653A106EA, small LPT model [ 3.793934] usbcore: registered new interface driver usbfs [ 3.800329] usbcore: registered new interface driver hub [ 3.806119] usbcore: registered new device driver usb [ 3.826255] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 3.867704] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 3.875294] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 3.883169] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 3.894575] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 3.905878] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 3.913927] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed [ 3.921324] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 3.929450] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 3.937327] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 3.949274] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 3.961120] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 3.969158] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed [ 3.977211] 47401300.usb-phy supply vcc not found, using dummy regulator [ 3.988765] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 3.999841] musb-hdrc: MHDRC RTL version 2.0 [ 4.004401] musb-hdrc: setup fifo_mode 4 [ 4.008543] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 4.014467] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 4.021444] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 4.031766] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 4.038934] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 4.046495] usb usb1: Product: MUSB HDRC host driver [ 4.051742] usb usb1: Manufacturer: Linux 4.4.12 musb-hcd [ 4.057409] usb usb1: SerialNumber: musb-hdrc.0.auto [ 4.067555] hub 1-0:1.0: USB hub found [ 4.071985] hub 1-0:1.0: 1 port detected [ 4.082083] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer reset [ 4.089770] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 4.097640] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 4.109045] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 4.120347] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 4.128391] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO reset failed [ 4.135777] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer vbus-detect [ 4.143903] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 4.151760] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 4.163701] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 4.175553] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 4.183604] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO vbus-detect failed [ 4.191657] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 4.201802] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 4.212909] musb-hdrc: MHDRC RTL version 2.0 [ 4.217487] musb-hdrc: setup fifo_mode 4 [ 4.221599] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 4.227174] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 4.233294] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 [ 4.244152] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 4.251342] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 4.258930] usb usb2: Product: MUSB HDRC host driver [ 4.264128] usb usb2: Manufacturer: Linux 4.4.12 musb-hcd [ 4.269799] usb usb2: SerialNumber: musb-hdrc.1.auto [ 4.277055] hub 2-0:1.0: USB hub found [ 4.281170] hub 2-0:1.0: 1 port detected [ 4.316001] usbcore: registered new interface driver cdc_wdm [ 4.333047] usbcore: registered new interface driver cdc_acm [ 4.339105] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 4.370916] usbcore: registered new interface driver qmi_wwan [ 4.390663] usbcore: registered new interface driver usbserial [ 4.415238] usbcore: registered new interface driver qcserial [ 4.422220] usbserial: USB Serial support registered for Qualcomm USB modem [ 4.444496] usbcore: registered new interface driver ftdi_sio [ 4.450934] usbserial: USB Serial support registered for FTDI USB Serial Device [ 4.645973] random: sed urandom read with 11 bits of entropy available [ 5.154803] net eth0: initializing cpsw version 1.12 (0) [ 5.154837] net eth9: initialized cpsw ale version 1.4 [ 5.238108] net eth0: phy found : id is : 0x4dd072 [ 5.238127] libphy: reading hw_rev... [ 5.238136] libphy: hw_rev:02 [ 5.242908] 8021q: adding VLAN 0 to HW filter on device eth0 [ 6.053306] udevd[304]: starting version 3.2 [ 6.381959] udevd[304]: starting eudev-3.2 [ 7.238156] libphy: hw_rev:02 [ 9.238263] libphy: hw_rev:02 [ 9.238430] cpsw 4a100000.ethernet eth0: Link is Up - 1Gbps/Full - flow control rx/tx [ 118.007932] random: nonblocking pool is initialized D1-UNKNOWN-IMEI:~ #