_____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org k2g-evm ttyS0 Arago 2016.12 k2g-evm ttyS0 k2g-evm login: root root@k2g-evm:~# dmesg [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.41-rt50-g968d071ce9 (gtbldadm@ubuntu-16) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #1 SMP PREEMPT RT Wed Mar 29 20:28:53 EDT 2017 [ 0.000000] CPU: ARMv7 Processor [412fc0f4] revision 4 (ARMv7), cr=30c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] Machine model: Texas Instruments K2G General Purpose EVM [ 0.000000] Switching physical address space to 0x800000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x000000081d000000, size 40 MiB [ 0.000000] Reserved memory: initialized node dsp_reserved_mpm_area, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000081f800000, size 8 MiB [ 0.000000] Reserved memory: initialized node dsp_common_cma_pool, compatible id shared-dma-pool [ 0.000000] cma: Reserved 48 MiB at 0x000000087cc00000 [ 0.000000] Forcing write-allocate cache policy for SMP [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] On node 0 totalpages: 493568 [ 0.000000] free_area_init_node: node 0, pgdat c091b6c0, node_mem_map eedf5000 [ 0.000000] DMA zone: 1728 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 165888 pages, LIFO batch:31 [ 0.000000] HighMem zone: 327680 pages, LIFO batch:31 [ 0.000000] PERCPU: Embedded 11 pages/cpu @eedb9000 s15296 r8192 d21568 u45056 [ 0.000000] pcpu-alloc: s15296 r8192 d21568 u45056 alloc=11*4096 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 491840 [ 0.000000] Kernel command line: console=ttyS0,115200n8 root=PARTUUID=d2b0ba9d-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 8, 1048576 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 1888268K/1974272K available (6471K kernel code, 253K rwdata, 2288K rodata, 284K init, 329K bss, 28660K reserved, 57344K cma-reserved, 1261568K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0896034 (8761 kB) .init : 0xc0897000 - 0xc08de000 ( 284 kB) .data : 0xc08de000 - 0xc091d6a0 ( 254 kB) .bss : 0xc0920000 - 0xc09725ec ( 330 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=1. [ 0.000000] RCU kthread priority: 1. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] Architected cp15 timer(s) running at 24.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x588fe9dc0, max_idle_ns: 440795202592 ns [ 0.000006] sched_clock: 56 bits at 24MHz, resolution 41ns, wraps every 4398046511097ns [ 0.000016] Switching to timer-based delay loop, resolution 41ns [ 0.000216] keystone_timer_init: failed to get clock [ 0.000567] Console: colour dummy device 80x30 [ 0.000763] Calibrating delay loop (skipped), value calculated using timer frequency.. 48.00 BogoMIPS (lpj=240000) [ 0.000769] pid_max: default: 32768 minimum: 301 [ 0.000893] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000902] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001811] Initializing cgroup subsys io [ 0.001830] Initializing cgroup subsys memory [ 0.001861] Initializing cgroup subsys devices [ 0.001874] Initializing cgroup subsys freezer [ 0.001888] Initializing cgroup subsys perf_event [ 0.001902] Initializing cgroup subsys pids [ 0.001969] CPU: Testing write buffer coherency: ok [ 0.002272] /cpus/cpu@0 missing clock-frequency property [ 0.002331] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.002379] Setting up static identity map for 0x800082c0 - 0x800083d4 [ 0.080346] Brought up 1 CPUs [ 0.080368] SMP: Total of 1 processors activated (48.00 BogoMIPS). [ 0.080380] CPU: All CPU(s) started in HYP mode. [ 0.080390] CPU: Virtualization extensions available. [ 0.080922] devtmpfs: initialized [ 0.100395] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.100810] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.112190] pinctrl core: initialized pinctrl subsystem [ 0.113611] NET: Registered protocol family 16 [ 0.115548] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.123591] omap-gpmc 21818000.gpmc: could not find pctldev for node /soc/pinmux@02621000/pinmux_nand_pins, deferring probe [ 0.125459] genirq: Setting trigger mode 8 for irq 36 failed (gic_set_type+0x0/0x5c) [ 0.128671] irq: no irq domain found for /soc/keystone_irq@026202a0 ! [ 0.146213] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.146232] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.223176] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-vcc3v3-dcin[0]' [ 0.223597] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-vcc1v8-aud[0]' [ 0.227164] usb_phy_generic soc:usb-phy@0: GPIO lookup for consumer reset [ 0.227185] usb_phy_generic soc:usb-phy@0: using device tree for GPIO lookup [ 0.227204] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/soc/usb-phy@0[0]' [ 0.227220] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/soc/usb-phy@0[0]' [ 0.227237] usb_phy_generic soc:usb-phy@0: using lookup tables for GPIO lookup [ 0.227252] usb_phy_generic soc:usb-phy@0: lookup for GPIO reset failed [ 0.227270] usb_phy_generic soc:usb-phy@0: GPIO lookup for consumer vbus-detect [ 0.227283] usb_phy_generic soc:usb-phy@0: using device tree for GPIO lookup [ 0.227298] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/soc/usb-phy@0[0]' [ 0.227313] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/soc/usb-phy@0[0]' [ 0.227328] usb_phy_generic soc:usb-phy@0: using lookup tables for GPIO lookup [ 0.227343] usb_phy_generic soc:usb-phy@0: lookup for GPIO vbus-detect failed [ 0.227379] soc:usb-phy@0 supply vcc not found, using dummy regulator [ 0.227548] usb_phy_generic soc:usb-phy@1: GPIO lookup for consumer reset [ 0.227564] usb_phy_generic soc:usb-phy@1: using device tree for GPIO lookup [ 0.227580] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/soc/usb-phy@1[0]' [ 0.227595] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/soc/usb-phy@1[0]' [ 0.227610] usb_phy_generic soc:usb-phy@1: using lookup tables for GPIO lookup [ 0.227625] usb_phy_generic soc:usb-phy@1: lookup for GPIO reset failed [ 0.227641] usb_phy_generic soc:usb-phy@1: GPIO lookup for consumer vbus-detect [ 0.227654] usb_phy_generic soc:usb-phy@1: using device tree for GPIO lookup [ 0.227668] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/soc/usb-phy@1[0]' [ 0.227682] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/soc/usb-phy@1[0]' [ 0.227695] usb_phy_generic soc:usb-phy@1: using lookup tables for GPIO lookup [ 0.227709] usb_phy_generic soc:usb-phy@1: lookup for GPIO vbus-detect failed [ 0.227738] soc:usb-phy@1 supply vcc not found, using dummy regulator [ 0.228313] i2c_davinci 2530000.i2c: could not find pctldev for node /soc/pinmux@02621000/pinmux_i2c0_pins, deferring probe [ 0.228369] i2c_davinci 2530400.i2c: could not find pctldev for node /soc/pinmux@02621000/pinmux_i2c1_pins, deferring probe [ 0.228685] media: Linux media interface: v0.10 [ 0.228772] Linux video capture interface: v2.00 [ 0.228843] pps_core: LinuxPPS API ver. 1 registered [ 0.228855] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.228895] PTP clock support registered [ 0.228942] EDAC MC: Ver: 3.0.0 [ 0.231906] Advanced Linux Sound Architecture Driver Initialized. [ 0.233389] clocksource: Switched to clocksource arch_sys_counter [ 0.249329] NET: Registered protocol family 2 [ 0.250316] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.250444] TCP bind hash table entries: 8192 (order: 5, 229376 bytes) [ 0.250884] TCP: Hash tables configured (established 8192 bind 8192) [ 0.250988] UDP hash table entries: 512 (order: 3, 32768 bytes) [ 0.251082] UDP-Lite hash table entries: 512 (order: 3, 32768 bytes) [ 0.251432] NET: Registered protocol family 1 [ 0.263696] RPC: Registered named UNIX socket transport module. [ 0.263714] RPC: Registered udp transport module. [ 0.263726] RPC: Registered tcp transport module. [ 0.263738] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.263770] PCI: CLS 0 bytes, default 64 [ 0.264137] Unpacking initramfs... [ 0.268495] Freeing initrd memory: 36K (cfff7000 - d0000000) [ 0.268846] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 0.270271] platform alarmtimer: set dma_pfn_offset00780000 [ 0.270754] futex hash table entries: 256 (order: 2, 16384 bytes) [ 0.296044] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.314051] NFS: Registering the id_resolver key type [ 0.314107] Key type id_resolver registered [ 0.314120] Key type id_legacy registered [ 0.314241] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.317038] bounce: pool size: 64 pages [ 0.317307] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) [ 0.317332] io scheduler noop registered [ 0.317353] io scheduler deadline registered [ 0.317757] io scheduler cfq registered (default) [ 0.318445] keystone_irq soc:keystone_irq@026202a0: irqchip registered, nr_irqs 28 [ 0.320310] pinctrl-single 2621000.pinmux: 260 pins at pa f0854000 size 1040 [ 0.321306] gpio-syscon soc:keystone_dsp_gpio@02620240: can't read the dir register offset! [ 0.321325] gpiochip_find_base: found new base at 484 [ 0.321503] gpiochip_add: registered GPIOs 484 to 511 on device: soc:keystone_dsp_gpio@02620240 [ 0.321595] gpio-syscon soc:keystone_dsp_gpio@0262026c: can't read the dir register offset! [ 0.321610] gpiochip_find_base: found new base at 456 [ 0.321772] gpiochip_add: registered GPIOs 456 to 483 on device: soc:keystone_dsp_gpio@0262026c [ 0.321857] gpio-syscon soc:keystone_dsp_gpio@02620270: can't read the dir register offset! [ 0.321872] gpiochip_find_base: found new base at 428 [ 0.322042] gpiochip_add: registered GPIOs 428 to 455 on device: soc:keystone_dsp_gpio@02620270 [ 0.322128] gpio-syscon soc:keystone_dsp_gpio@02620274: can't read the dir register offset! [ 0.322143] gpiochip_find_base: found new base at 400 [ 0.322305] gpiochip_add: registered GPIOs 400 to 427 on device: soc:keystone_dsp_gpio@02620274 [ 0.322389] gpio-syscon soc:keystone_dsp_gpio@02620278: can't read the dir register offset! [ 0.322404] gpiochip_find_base: found new base at 372 [ 0.322560] gpiochip_add: registered GPIOs 372 to 399 on device: soc:keystone_dsp_gpio@02620278 [ 0.439487] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.439666] platform serial8250: set dma_pfn_offset00780000 [ 0.444261] [drm] Initialized drm 1.1.0 20060810 [ 0.446206] of_get_named_gpiod_flags: can't parse 'hpd-gpios' property of node '/connector[0]' [ 0.446256] connector-hdmi connector: failed to find video source [ 0.604241] loop: module loaded [ 0.608437] platform Fixed MDIO bus.0: set dma_pfn_offset00780000 [ 0.608726] libphy: Fixed MDIO Bus: probed [ 0.612444] mousedev: PS/2 mouse device common for all mice [ 0.623784] i2c /dev entries driver [ 0.629252] platform snd-soc-dummy: set dma_pfn_offset00780000 [ 0.630340] clk: couldn't get parent clock 0 for /soc/mcasp@02344000 [ 0.632087] NET: Registered protocol family 10 [ 0.644141] sit: IPv6 over IPv4 tunneling driver [ 0.645119] NET: Registered protocol family 17 [ 0.645519] Key type dns_resolver registered [ 0.645761] Registering SWP/SWPB emulation handler [ 0.670046] of_get_named_gpiod_flags: can't parse 'hpd-gpios' property of node '/connector[0]' [ 0.670099] connector-hdmi connector: failed to find video source [ 0.672858] ti-sci 2921c00.pmmc: ABI: 2.4 (firmware rev 0x0011 '0.1.1-37-g1e950 (Eagle)') [ 0.674291] ti-sci-clk soc:k2g_clks: initialized. [ 0.682452] console [ttyS0] disabled [ 0.682559] 2530c00.serial: ttyS0 at MMIO 0x2530c00 (irq = 23, base_baud = 12000000) is a 16550A [ 1.496875] console [ttyS0] enabled [ 1.502577] 2531400.serial: ttyS2 at MMIO 0x2531400 (irq = 24, base_baud = 12000000) is a 16550A [ 1.512979] omap_dss6 2540000.dss: bound 2550000.dispc (ops dispc6_component_ops) [ 1.520766] platform omapdrm.0: set dma_pfn_offset00780000 [ 1.526804] of_get_named_gpiod_flags: can't parse 'hpd-gpios' property of node '/connector[0]' [ 1.526849] connector-hdmi connector: failed to find video source [ 1.535064] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc/spi@21805800[0]' [ 1.535085] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc/spi@21805800[1]' [ 1.535101] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc/spi@21805800[2]' [ 1.535116] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc/spi@21805800[3]' [ 1.535138] spi_davinci 21805800.spi: DMA is not supported (-19) [ 1.542505] m25p80 spi32766.0: n25q128a13 (16384 Kbytes) [ 1.547859] 2 ofpart partitions found on MTD device spi32766.0 [ 1.553687] Creating 2 MTD partitions on "spi32766.0": [ 1.558824] 0x000000000000-0x000000100000 : "u-boot-spl" [ 1.584336] 0x000000100000-0x000001000000 : "misc" [ 1.604279] spi_davinci 21805800.spi: Controller at 0xf099e800 [ 1.653403] davinci_mdio 4200f00.mdio: davinci mdio revision 1.7 [ 1.659408] libphy: 4200f00.mdio: probed [ 1.683957] davinci_mdio 4200f00.mdio: phy[0]: device 4200f00.mdio:00, driver Micrel KSZ9031 Gigabit PHY [ 1.694696] omap_hsmmc 23000000.mmc: GPIO lookup for consumer cd [ 1.694718] omap_hsmmc 23000000.mmc: using device tree for GPIO lookup [ 1.694750] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/soc/mmc@23000000[0]' - status (-517) [ 1.694767] omap_hsmmc 23000000.mmc: lookup for GPIO cd failed [ 1.695577] omap_hsmmc 23100000.mmc: GPIO lookup for consumer cd [ 1.695597] omap_hsmmc 23100000.mmc: using device tree for GPIO lookup [ 1.695615] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/soc/mmc@23100000[0]' [ 1.695631] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/soc/mmc@23100000[0]' [ 1.695645] omap_hsmmc 23100000.mmc: using lookup tables for GPIO lookup [ 1.695662] omap_hsmmc 23100000.mmc: lookup for GPIO cd failed [ 1.695679] omap_hsmmc 23100000.mmc: GPIO lookup for consumer wp [ 1.695692] omap_hsmmc 23100000.mmc: using device tree for GPIO lookup [ 1.695707] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc/mmc@23100000[0]' [ 1.695723] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc/mmc@23100000[0]' [ 1.695736] omap_hsmmc 23100000.mmc: using lookup tables for GPIO lookup [ 1.695750] omap_hsmmc 23100000.mmc: lookup for GPIO wp failed [ 1.737637] keystone timer clock @100000000 Hz [ 1.745062] omap-gpmc 21818000.gpmc: GPMC revision 6.0 [ 1.753062] gpiochip_find_base: found new base at 370 [ 1.753259] gpiochip_add: registered GPIOs 370 to 371 on device: omap-gpmc [ 1.754480] omap2-nand 30000000.nand: GPIO lookup for consumer rb [ 1.754501] omap2-nand 30000000.nand: using device tree for GPIO lookup [ 1.754519] of_get_named_gpiod_flags: can't parse 'rb-gpios' property of node '/soc/gpmc@21818000/nand@0,0[0]' [ 1.754536] of_get_named_gpiod_flags: can't parse 'rb-gpio' property of node '/soc/gpmc@21818000/nand@0,0[0]' [ 1.754552] omap2-nand 30000000.nand: using lookup tables for GPIO lookup [ 1.754567] omap2-nand 30000000.nand: lookup for GPIO rb failed [ 1.754964] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xca [ 1.761310] nand: Micron MT29F2G16ABAFAWP [ 1.765320] nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 224 [ 1.772995] using OMAP_ECC_BCH16_CODE_HW ECC scheme [ 1.777982] 3 ofpart partitions found on MTD device 30000000.nand [ 1.784070] Creating 3 MTD partitions on "30000000.nand": [ 1.788637] mmc0: MAN_BKOPS_EN bit is not set [ 1.793828] 0x000000000000-0x000000100000 : "u-boot" [ 1.798229] mmc0: new high speed MMC card at address 0001 [ 1.813763] mmcblk0: mmc0:0001 S10016 14.6 GiB [ 1.819201] 0x000000100000-0x000000180000 : "params" [ 1.835342] mmcblk0boot0: mmc0:0001 S10016 partition 1 4.00 MiB [ 1.842166] 0x000000180000-0x000010000000 : "ubifs" [ 1.873449] mmcblk0boot1: mmc0:0001 S10016 partition 2 4.00 MiB [ 2.087720] gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci [ 2.087888] gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci [ 2.088044] gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci [ 2.088191] gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci [ 2.088335] gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci [ 2.090464] gpiochip_add: registered GPIOs 144 to 175 on device: DaVinci [ 2.090623] gpiochip_add: registered GPIOs 176 to 207 on device: DaVinci [ 2.090767] gpiochip_add: registered GPIOs 208 to 211 on device: DaVinci [ 2.101591] edma 2700000.edma: TI EDMA DMA engine driver [ 2.107939] edma 2728000.edma: memcpy is disabled [ 2.120684] edma 2728000.edma: TI EDMA DMA engine driver [ 2.128128] at24 0-0050: 131072 byte 24c1024 EEPROM, writable, 1 bytes/write [ 2.137091] sii9022 1-003b: GPIO lookup for consumer reset [ 2.137111] sii9022 1-003b: using device tree for GPIO lookup [ 2.137131] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/soc/i2c@2530400/sii9022@3b[0]' [ 2.137148] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/soc/i2c@2530400/sii9022@3b[0]' [ 2.137163] sii9022 1-003b: using lookup tables for GPIO lookup [ 2.137179] sii9022 1-003b: lookup for GPIO reset failed [ 2.138036] sii9022 1-003b: SiI902xA HDMI device b0, rev 2, tpi 3 [ 2.144982] ti,keystone-serdes 2320000.phy: use default lane control-rate: 0 [ 2.152034] ti,keystone-serdes 2320000.phy: use default lane rx-start 0 0 [ 2.158817] ti,keystone-serdes 2320000.phy: use default lane rx-force 0 0 [ 2.165603] ti,keystone-serdes 2320000.phy: use default tx-coeff 0 [ 2.172180] ti,keystone-serdes 2320000.phy: init fw ks2_pcie_serdes.bin: version 3.3.0.2c [ 2.183767] PCI host bridge /soc/pcie@21800000 ranges: [ 2.188911] No bus range found for /soc/pcie@21800000, using [bus 00-ff] [ 2.195856] IO 0x23250000..0x23253fff -> 0x00000000 [ 2.201008] MEM 0x70000000..0x7fffffff -> 0x70000000 [ 2.406457] keystone-pcie 21801000.pcie: phy link never came up [ 2.412713] keystone-pcie 21801000.pcie: PCI host bridge to bus 0000:00 [ 2.419331] pci_bus 0000:00: root bus resource [bus 00-ff] [ 2.424817] pci_bus 0000:00: root bus resource [io 0x0000-0x3fff] [ 2.430994] pci_bus 0000:00: root bus resource [mem 0x70000000-0x7fffffff] [ 2.437906] pci 0000:00:00.0: [104c:b00b] type 01 class 0x060400 [ 2.438387] PCI: bus0: Fast back to back transfers disabled [ 2.444152] PCI: bus1: Fast back to back transfers enabled [ 2.449753] pci 0000:00:00.0: PCI bridge to [bus 01] [ 2.455331] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt [ 2.462297] pcie_pme 0000:00:00.0:pcie01: service driver pcie_pme loaded [ 2.462675] aer 0000:00:00.0:pcie02: service driver aer loaded [ 2.463179] keystone-navigator-qmss soc:qmss@4020000: qmgr start queue 0, number of queues 128 [ 2.471967] keystone-navigator-qmss soc:qmss@4020000: added qmgr start queue 0, num of queues 128, reg_peek f09e6000, reg_status (null), reg_config f09e8000, reg_region f09ea000, reg_push f09ec000, reg_pop f09ec000 [ 2.492373] keystone-navigator-dma soc:knav_dmas@0: DMA dma_gbe registered 53 logical channels, flows 32, tx chans: 21, rx chans: 32 [ 2.504759] of_get_named_gpiod_flags: can't parse 'hpd-gpios' property of node '/connector[0]' [ 2.505313] netcp-1.0 2620110.netcp: ALE enabled [ 2.510485] netcp-1.0 2620110.netcp: cpts: overflow check period 850 [ 2.516847] netcp-1.0 2620110.netcp: CPTS: ref_clk_freq:250000000 calc_mult:2147483648 calc_shift:29 error:0 nsec/sec [ 2.527448] netcp-1.0 2620110.netcp: initialized cpsw ale version 1.4 [ 2.533885] netcp-1.0 2620110.netcp: ALE Table size 64 [ 2.540361] netcp-1.0 2620110.netcp: module(netcp-xgbe) not used for device [ 2.547333] netcp-1.0 2620110.netcp: module(netcp-pa) not used for device [ 2.554126] netcp-1.0 2620110.netcp: module(netcp-pa2) not used for device [ 2.561001] netcp-1.0 2620110.netcp: module(netcp-qos) not used for device [ 2.567875] netcp-1.0 2620110.netcp: module(netcp-sa) not used for device [ 2.575418] omap_hsmmc 23000000.mmc: GPIO lookup for consumer cd [ 2.575439] omap_hsmmc 23000000.mmc: using device tree for GPIO lookup [ 2.575473] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/soc/mmc@23000000[0]' - status (0) [ 2.575494] omap_hsmmc 23000000.mmc: Got CD GPIO [ 2.580112] omap_hsmmc 23000000.mmc: GPIO lookup for consumer wp [ 2.580127] omap_hsmmc 23000000.mmc: using device tree for GPIO lookup [ 2.580142] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc/mmc@23000000[0]' [ 2.580157] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc/mmc@23000000[0]' [ 2.580171] omap_hsmmc 23000000.mmc: using lookup tables for GPIO lookup [ 2.580187] omap_hsmmc 23000000.mmc: lookup for GPIO wp failed [ 2.619696] omapdrm omapdrm.0: DMM not available, disable DMM support [ 2.630211] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 2.636865] [drm] No driver support for vblank timestamp query. [ 2.651203] mmc1: host does not support reading read-only switch, assuming write-enable [ 2.653653] mmc1: new high speed SDHC card at address 59b4 [ 2.664445] mmcblk1: mmc1:59b4 00000 14.9 GiB [ 2.665998] mmcblk1: p1 p2 [ 2.693699] Console: switching to colour frame buffer device 128x48 [ 2.737208] omapdrm omapdrm.0: fb0: omapdrm frame buffer device [ 2.763828] [drm] Initialized omapdrm 1.0.0 20110917 on minor 0 [ 2.770923] hctosys: unable to open rtc device (rtc0) [ 2.779829] ALSA device list: [ 2.782803] No soundcards found. [ 2.846765] EXT4-fs (mmcblk1p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.854920] VFS: Mounted root (ext4 filesystem) on device 179:50. [ 2.869541] devtmpfs: mounted [ 2.872894] Freeing unused kernel memory: 284K (c0897000 - c08de000) [ 3.206424] systemd[1]: System time before build time, advancing clock. [ 3.284705] random: systemd: uninitialized urandom read (16 bytes read, 14 bits of entropy available) [ 3.299567] random: systemd: uninitialized urandom read (16 bytes read, 14 bits of entropy available) [ 3.312263] systemd[1]: systemd 229 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 3.331033] systemd[1]: Detected architecture arm. [ 3.365275] systemd[1]: Set hostname to . [ 3.466970] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 16 bits of entropy available) [ 3.488673] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 16 bits of entropy available) [ 3.499176] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 16 bits of entropy available) [ 3.519722] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 16 bits of entropy available) [ 3.548773] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 18 bits of entropy available) [ 3.641069] random: systemd: uninitialized urandom read (16 bytes read, 20 bits of entropy available) [ 3.650987] random: systemd: uninitialized urandom read (16 bytes read, 20 bits of entropy available) [ 3.661494] random: systemd: uninitialized urandom read (16 bytes read, 20 bits of entropy available) [ 3.740123] random: nonblocking pool is initialized [ 4.977626] sched: RT throttling activated [ 4.977954] NOHZ: local_softirq_pending 02 [ 4.983379] NOHZ: local_softirq_pending 02 [ 4.988016] NOHZ: local_softirq_pending 02 [ 4.993369] NOHZ: local_softirq_pending 02 [ 5.983390] NOHZ: local_softirq_pending 02 [ 5.993366] NOHZ: local_softirq_pending 02 [ 6.983439] NOHZ: local_softirq_pending 02 [ 6.993369] NOHZ: local_softirq_pending 02 [ 7.094034] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.100308] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.106588] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.112849] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.119119] blk_update_request: I/O error, dev mtdblock2, sector 0 [ 7.125833] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.132096] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.138358] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.144619] omap2-nand 30000000.nand: uncorrectable bit-flips found [ 7.150883] blk_update_request: I/O error, dev mtdblock2, sector 0 [ 7.157061] Buffer I/O error on dev mtdblock2, logical block 0, async page read [ 7.797433] systemd[1]: sysinit.target: Found ordering cycle on sysinit.target/start [ 7.805275] systemd[1]: sysinit.target: Found dependency on alignment.service/start [ 7.812940] systemd[1]: sysinit.target: Found dependency on basic.target/start [ 7.820174] systemd[1]: sysinit.target: Found dependency on sockets.target/start [ 7.827577] systemd[1]: sysinit.target: Found dependency on rpcbind.socket/start [ 7.834983] systemd[1]: sysinit.target: Found dependency on sysinit.target/start [ 7.842382] systemd[1]: sysinit.target: Breaking ordering cycle by deleting job alignment.service/start [ 7.851788] systemd[1]: alignment.service: Job alignment.service/start deleted to break ordering cycle starting with sysinit.target/start [ 7.888767] systemd[1]: Listening on Syslog Socket. [ 7.917081] systemd[1]: Created slice System Slice. [ 7.945461] systemd[1]: Created slice system-getty.slice. [ 7.975343] systemd[1]: Created slice system-serial\x2dgetty.slice. [ 8.003984] systemd[1]: Listening on udev Kernel Socket. [ 8.034234] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 8.064375] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 8.141735] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 8.175246] systemd[1]: Created slice User and Session Slice. [ 8.203801] systemd[1]: Reached target Slices. [ 8.224258] systemd[1]: Listening on Network Service Netlink Socket. [ 8.253807] systemd[1]: Reached target Remote File Systems. [ 8.284085] systemd[1]: Listening on Journal Socket. [ 8.318570] systemd[1]: Starting Setup Virtual Console... [ 8.362251] systemd[1]: Starting Load Kernel Modules... [ 8.419893] systemd[1]: Mounting Temporary Directory... [ 8.424510] CMEMK module: reference Linux version 4.4.41 [ 8.425220] allocated heap buffer 0xc0a0000 of size 0x57000 [ 8.425273] cmemk initialized [ 8.454815] cryptodev: driver 1.8 loaded. [ 8.458736] HPLIBMOD Debug: init [ 8.458751] HPLIBMOD Debug: Allocated major number: 245 [ 8.483028] HPLIBMOD Debug: hplibmod_init_module: Allocated 0xf00000 size memory from CMA. [ 8.483034] HPLIBMOD Debug: hplibmod_init_module: dmaAddr 0xfd000000 [ 8.483038] HPLIBMOD Debug: module loaded [ 8.514858] systemd[1]: Starting Create list of required static device nodes for the current kernel... [ 8.535193] NET: Registered protocol family 41 [ 8.563692] uio_module_drv soc:mpax: registered misc device mpax [ 8.564243] uio_module_drv soc:edma3: registered misc device edma3 [ 8.564686] uio_module_drv soc:secmgr: registered misc device secmgr [ 8.567296] uio_module_drv soc:qmss: registered misc device qmss [ 8.638819] systemd[1]: Starting Remount Root and Kernel File Systems... [ 8.689152] systemd[1]: Mounting POSIX Message Queue File System... [ 8.720307] EXT4-fs (mmcblk1p2): re-mounted. Opts: (null) [ 8.779059] systemd[1]: Mounting Debug File System... [ 8.813994] systemd[1]: Reached target Paths. [ 8.833878] systemd[1]: Reached target Swap. [ 8.854097] systemd[1]: Listening on udev Control Socket. [ 8.884009] systemd[1]: Listening on Journal Socket (/dev/log). [ 8.918648] systemd[1]: Starting Journal Service... [ 8.995332] systemd[1]: Mounted POSIX Message Queue File System. [ 9.034101] systemd[1]: Mounted Debug File System. [ 9.074102] systemd[1]: Mounted Temporary Directory. [ 9.116991] systemd[1]: Started Setup Virtual Console. [ 9.166444] systemd[1]: Started Load Kernel Modules. [ 9.216892] systemd[1]: Started Create list of required static device nodes for the current kernel. [ 9.256297] systemd[1]: Started Remount Root and Kernel File Systems. [ 9.286161] systemd[1]: Started Journal Service. [ 10.413916] systemd-journald[198]: Received request to flush runtime journal from PID 1 [ 12.834069] ti-pruss 20a80000.pruss: creating PRU cores and other child platform devices [ 12.943977] irq: no irq domain found for /soc/pruss@20a80000/intc@20aa0000 ! [ 13.007804] irq: no irq domain found for /soc/pruss@20a80000/intc@20aa0000 ! [ 13.140558] of_get_named_gpiod_flags: parsed 'kick-gpio' property of node '/soc/dsp0[0]' - status (0) [ 13.140631] keystone-rproc 10800000.dsp0: assigned reserved memory node dsp_common_cma_pool [ 13.222884] remoteproc0: 10800000.dsp0 is available [ 13.247938] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 13.339514] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 13.455776] davinci-wdt 2250000.wdt: heartbeat 60 sec [ 13.541997] ti-pruss 20ac0000.pruss: creating PRU cores and other child platform devices [ 13.634115] irq: no irq domain found for /soc/pruss@20ac0000/intc@20ae0000 ! [ 13.641970] irq: no irq domain found for /soc/pruss@20ac0000/intc@20ae0000 ! [ 13.808187] remoteproc1: 20ab4000.pru0 is available [ 13.847371] remoteproc1: Note: remoteproc is still under development and considered experimental. [ 14.018017] remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 14.108609] remoteproc1: powering up 20ab4000.pru0 [ 14.152272] remoteproc1: Booting fw image k2g-pru0_0-fw, size 70416 [ 14.161409] of_get_named_gpiod_flags: can't parse 'gpio-reset' property of node '/soc/i2c@2530400/tlv320aic3106@1b[0]' [ 14.205784] ti-pruss 20a80000.pruss: configured system_events = 0x0000000000030000 intr_channels = 0x00000005 host_intr = 0x00000005 [ 14.288798] CAN device driver interface [ 14.365519] c_can_platform 260b200.can: c_can_platform device registered (regs=f233e200, irq=30) [ 14.395197] remoteproc1: remote processor 20ab4000.pru0 is now up [ 14.395414] virtio_rpmsg_bus virtio0: creating channel rpmsg-pru addr 0x1e [ 14.403054] virtio_rpmsg_bus virtio0: rpmsg host is online [ 14.403145] remoteproc1: registered virtio0 (type 7) [ 14.403254] pru-rproc 20ab4000.pru0: PRU rproc node /soc/pruss@20a80000/pru0@20ab4000 probed successfully [ 14.404032] remoteproc2: 20ab8000.pru1 is available [ 14.404039] remoteproc2: Note: remoteproc is still under development and considered experimental. [ 14.404045] remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 14.418014] remoteproc2: powering up 20ab8000.pru1 [ 14.418030] remoteproc2: Booting fw image k2g-pru0_1-fw, size 70416 [ 14.418225] ti-pruss 20a80000.pruss: configured system_events = 0x00000000000c0000 intr_channels = 0x0000000a host_intr = 0x0000000a [ 14.429272] remoteproc2: remote processor 20ab8000.pru1 is now up [ 14.429512] virtio_rpmsg_bus virtio1: creating channel rpmsg-pru addr 0x1f [ 14.429777] virtio_rpmsg_bus virtio1: rpmsg host is online [ 14.429824] remoteproc2: registered virtio1 (type 7) [ 14.429925] pru-rproc 20ab8000.pru1: PRU rproc node /soc/pruss@20a80000/pru1@20ab8000 probed successfully [ 14.430406] remoteproc3: 20af4000.pru0 is available [ 14.430413] remoteproc3: Note: remoteproc is still under development and considered experimental. [ 14.430419] remoteproc3: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 14.459221] remoteproc3: powering up 20af4000.pru0 [ 14.459237] remoteproc3: Booting fw image k2g-pru1_0-fw, size 70416 [ 14.459438] ti-pruss 20ac0000.pruss: configured system_events = 0x0000000000030000 intr_channels = 0x00000005 host_intr = 0x00000005 [ 14.465793] remoteproc3: remote processor 20af4000.pru0 is now up [ 14.466055] virtio_rpmsg_bus virtio2: creating channel rpmsg-pru addr 0x20 [ 14.466321] virtio_rpmsg_bus virtio2: rpmsg host is online [ 14.466366] remoteproc3: registered virtio2 (type 7) [ 14.466465] pru-rproc 20af4000.pru0: PRU rproc node /soc/pruss@20ac0000/pru0@20af4000 probed successfully [ 14.466925] remoteproc4: 20af8000.pru1 is available [ 14.466931] remoteproc4: Note: remoteproc is still under development and considered experimental. [ 14.466937] remoteproc4: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 14.478892] remoteproc4: powering up 20af8000.pru1 [ 14.478908] remoteproc4: Booting fw image k2g-pru1_1-fw, size 70416 [ 14.479110] ti-pruss 20ac0000.pruss: configured system_events = 0x00000000000c0000 intr_channels = 0x0000000a host_intr = 0x0000000a [ 14.499555] remoteproc4: remote processor 20af8000.pru1 is now up [ 14.499786] virtio_rpmsg_bus virtio3: creating channel rpmsg-pru addr 0x21 [ 14.500057] virtio_rpmsg_bus virtio3: rpmsg host is online [ 14.500105] remoteproc4: registered virtio3 (type 7) [ 14.500210] pru-rproc 20af8000.pru1: PRU rproc node /soc/pruss@20ac0000/pru1@20af8000 probed successfully [ 15.857432] FAT-fs (mmcblk1p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 16.775428] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound@0[0]' [ 16.775437] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound@0[0]' [ 16.794752] asoc-simple-card sound@0: tlv320aic3x-hifi <-> 2344000.mcasp mapping ok [ 16.804456] asoc-simple-card sound@0: hdmi-hifi <-> 2344000.mcasp mapping ok [ 17.119558] cadence-qspi 2940000.qspi: s25fl512s (65536 Kbytes) [ 17.135624] 7 ofpart partitions found on MTD device 2940000.qspi [ 17.141630] Creating 7 MTD partitions on "2940000.qspi": [ 17.237246] 0x000000000000-0x000000100000 : "QSPI.u-boot" [ 17.324743] 0x000000100000-0x000000140000 : "QSPI.u-boot-env" [ 17.388328] 0x000000140000-0x000000180000 : "QSPI.skern" [ 17.447762] 0x000000180000-0x0000001c0000 : "QSPI.pmmc-firmware" [ 17.546483] 0x0000001c0000-0x0000009c0000 : "QSPI.kernel" [ 17.612394] 0x0000009c0000-0x000000a00000 : "QSPI.u-boot-spl-os" [ 17.714729] 0x000000a00000-0x000004000000 : "QSPI.file-system" [ 17.787313] keystone-dsp-mem 9d000000.dspmem: registered misc device dspmem [ 17.837273] c_can_platform 260b400.can: c_can_platform device registered (regs=f6486400, irq=31) [ 19.807967] rpmsg_pru rpmsg0: new rpmsg_pru device: /dev/rpmsg_pru30 [ 19.864902] rpmsg_pru rpmsg1: new rpmsg_pru device: /dev/rpmsg_pru31 [ 19.913555] rpmsg_pru rpmsg2: new rpmsg_pru device: /dev/rpmsg_pru32 [ 19.991137] rpmsg_pru rpmsg3: new rpmsg_pru device: /dev/rpmsg_pru33 [ 20.999190] platform xhci-hcd.0.auto: set dma_pfn_offset00780000 [ 21.497169] usbcore: registered new interface driver usbfs [ 21.513593] usbcore: registered new interface driver hub [ 21.519756] usbcore: registered new device driver usb [ 21.555784] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 21.561318] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 21.590305] xhci-hcd xhci-hcd.0.auto: hcc params 0x0298f66d hci version 0x100 quirks 0x00210010 [ 21.609749] xhci-hcd xhci-hcd.0.auto: irq 28, io mem 0x02690000 [ 21.630589] hub 1-0:1.0: USB hub found [ 21.644141] hub 1-0:1.0: 1 port detected [ 21.648835] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 21.664757] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 21.684003] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 21.706628] hub 2-0:1.0: USB hub found [ 21.710450] hub 2-0:1.0: 1 port detected [ 23.731806] NET: Registered protocol family 15 [ 23.964591] netcp-1.0 2620110.netcp eth0: Link is Down [ 24.016270] pps pps0: new PPS source ptp0 [ 24.021238] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 24.071656] IPsec: esp4_init: can't add xfrm type [ 24.514396] Initializing XFRM netlink socket [ 28.964036] netcp-1.0 2620110.netcp eth0: Link is Up - 1Gbps/Full - flow control rx/tx [ 28.971985] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 29.290712] remoteproc0: powering up 10800000.dsp0 [ 29.337138] remoteproc0: Booting unspecified pre-loaded fw image [ 29.352732] remoteproc0: remote processor 10800000.dsp0 is now up [ 29.353279] virtio_rpmsg_bus virtio4: rpmsg host is online [ 29.353538] remoteproc0: registered virtio4 (type 7) [ 29.355723] virtio_rpmsg_bus virtio4: creating channel rpmsg-proto addr 0x3d root@k2g-evm:~#