################################################################################
# Automatically-generated file. Do not edit!
################################################################################

CG_TOOL_ROOT := /home/scs-dev/ti/ti-cgt-c6000_8.2.2

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"./MainDsp.obj" \
"./Server.obj" \
"./UART_soc.obj" \
"./main_evmAM572x.obj" \
"./statistic.obj" \
"./strommessung.obj" \
"./test_osal.obj" \
"./test_utils.obj" \
"./ethernet_packets/crc.obj" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := rm -rf
RMDIR := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include ethernet_packets/subdir_vars.mk
-include subdir_rules.mk
-include ethernet_packets/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
dsp_code.out \

EXE_OUTPUTS__QUOTED += \
"dsp_code.out" \

BIN_OUTPUTS += \
dsp_code.hex \

BIN_OUTPUTS__QUOTED += \
"dsp_code.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "dsp_code.out"

# Tool invocations
dsp_code.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C6000 Linker'
	"/home/scs-dev/ti/ti-cgt-c6000_8.2.2/bin/cl6x" -mv6600 -O2 --define=USE_BIOS --define=SOC_AM572x --define=EVM_AM572X --define=C66X -g --diag_suppress=1111 --diag_suppress=827 --diag_suppress=824 --diag_suppress=837 --diag_suppress=1037 --diag_suppress=195 --diag_suppress=77 --diag_suppress=232 --diag_warning=225 --diag_warning=994 --diag_warning=262 --diag_wrap=off --display_error_number -z -m"dsp_code.map" -i"/home/scs-dev/ti/ti-cgt-c6000_8.2.2/lib" -i"/home/scs-dev/ti/ti-cgt-c6000_8.2.2/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="dsp_code_linkInfo.xml" --rom_model bigdataxlat.oe66 -o "dsp_code.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

dsp_code.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C6000 Hex Utility'
	"/home/scs-dev/ti/ti-cgt-c6000_8.2.2/bin/hex6x"  -o "dsp_code.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "MainDsp.obj" "Server.obj" "UART_soc.obj" "main_evmAM572x.obj" "statistic.obj" "strommessung.obj" "test_osal.obj" "test_utils.obj" "ethernet_packets/crc.obj" 
	-$(RM) "MainDsp.d" "Server.d" "UART_soc.d" "main_evmAM572x.d" "statistic.d" "strommessung.d" "test_osal.d" "test_utils.d" "ethernet_packets/crc.d" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets