OMAPCONF (rev v1.73 built Sun Mar 10 11:16:57 UTC 2019) HW Platform: Generic DRA74X (Flattened Device Tree) DRA75X ES2.0 GP Device (STANDARD performance (1.0GHz)) TPS659038 ES2.2 SW Build Details: Build: Version: _____ _____ _ _ Kernel: Version: 4.14.79-rt47-gd9200ca684 Author: oe-user@oe-host Toolchain: gcc version 7.2.1 20171011 (Linaro GCC 7.2-2017.11 Type: #19 SMP PREEMPT RT Date: Thu Aug 1 08:19:37 UTC 2019 |----------------------------------------------------------------------------------------------------------------------------------------------| | mpu IRQ Crossbar Dump | |----------------------------------------------------------------------------------------------------------------------------------------------| | Index | Addr | Val | Name | Source | Description | |----------------------------------------------------------------------------------------------------------------------------------------------| | 0 | N/A | N/A | MPU_CLUSTER_IRQ_INTERR | MPU_CLUSTER | Illegal writes to interrupt controller memory map region | | 1 | N/A | N/A | CS_CTI_MPU_C0_IRQ | MPU_C0_CS_CTI | TRIGOUT[6] of Cross Trigger Interface 0 (CTI0) | | 2 | N/A | N/A | CS_CTI_MPU_C1_IRQ | MPU_C1_CS_CTI | TRIGOUT[6] of Cross Trigger Interface 1 (CTI1) | | 3 | N/A | N/A | MPU_CLUSTER_IRQ_AXIERR | MPU_CLUSTER | Error indication for AXI write transactions with a BRESP err | | 4 | 0x4A002A48 | 0 | reserved | reserved | N/A | | 5 | N/A | N/A | WD_TIMER_MPU_C0_IRQ_WARN | MPU_WD_TIMER | MPU_WD_TIMER channel 0 warning interrupt | | 6 | N/A | N/A | WD_TIMER_MPU_C1_IRQ_WARN | MPU_WD_TIMER | MPU_WD_TIMER channel 1 warning interrupt | | 7 | 0x4A002A4A | 0 | reserved | reserved | N/A | | 8 | 0x4A002A4C | 0 | reserved | reserved | N/A | | 9 | 0x4A002A4E | 0 | reserved | reserved | N/A | | 10 | 0x4A002A50 | 5 | L3_MAIN_IRQ_APP_ERR | L3_MAIN | L3_MAIN application or non-attributable error | | 11 | 0x4A002A52 | 0 | reserved | reserved | N/A | | 12 | 0x4A002A54 | 0 | reserved | reserved | N/A | | 13 | 0x4A002A56 | 0 | reserved | reserved | N/A | | 14 | 0x4A002A58 | 0 | reserved | reserved | N/A | | 15 | 0x4A002A5A | 0 | reserved | reserved | N/A | | 16 | 0x4A002A5C | 0 | reserved | reserved | N/A | | 17 | 0x4A002A5E | 0 | reserved | reserved | N/A | | 18 | 0x4A002A60 | 0 | reserved | reserved | N/A | | 19 | 0x4A002A62 | 0 | reserved | reserved | N/A | | 20 | 0x4A002A64 | 0 | reserved | reserved | N/A | | 21 | 0x4A002A66 | 0 | reserved | reserved | N/A | | 22 | 0x4A002A68 | 0 | reserved | reserved | N/A | | 23 | 0x4A002A6A | 0 | reserved | reserved | N/A | | 24 | 0x4A002A6C | 0 | reserved | reserved | N/A | | 25 | 0x4A002A6E | 0 | reserved | reserved | N/A | | 26 | 0x4A002A70 | 0 | reserved | reserved | N/A | | 27 | 0x4A002A72 | 22 | reserved | reserved | N/A | | 28 | 0x4A002A74 | 0 | reserved | reserved | N/A | | 29 | 0x4A002A76 | 0 | reserved | reserved | N/A | | 30 | 0x4A002A78 | 25 | GPIO2_IRQ_1 | GPIO2 | GPIO2 interrupt 1 | | 31 | 0x4A002A7A | 0 | reserved | reserved | N/A | | 32 | 0x4A002A7C | 0 | reserved | reserved | N/A | | 33 | 0x4A002A7E | 0 | reserved | reserved | N/A | | 34 | 0x4A002A80 | 0 | reserved | reserved | N/A | | 35 | 0x4A002A82 | 0 | reserved | reserved | N/A | | 36 | 0x4A002A84 | 0 | reserved | reserved | N/A | | 37 | 0x4A002A86 | 0 | reserved | reserved | N/A | | 38 | 0x4A002A88 | 0 | reserved | reserved | N/A | | 39 | 0x4A002A8A | 0 | reserved | reserved | N/A | | 40 | 0x4A002A8C | 0 | reserved | reserved | N/A | | 41 | 0x4A002A8E | 0 | reserved | reserved | N/A | | 42 | 0x4A002A90 | 0 | reserved | reserved | N/A | | 43 | 0x4A002A92 | 0 | reserved | reserved | N/A | | 44 | 0x4A002A94 | 39 | TIMER8_IRQ | TIMER8 | TIMER8 interrupt | | 45 | 0x4A002A96 | 0 | reserved | reserved | N/A | | 46 | 0x4A002A98 | 0 | reserved | reserved | N/A | | 47 | 0x4A002A9A | 0 | reserved | reserved | N/A | | 48 | 0x4A002A9C | 0 | reserved | reserved | N/A | | 49 | 0x4A002A9E | 0 | reserved | reserved | N/A | | 50 | 0x4A002AA0 | 0 | reserved | reserved | N/A | | 51 | 0x4A002AA2 | 0 | reserved | reserved | N/A | | 52 | 0x4A002AA4 | 0 | reserved | reserved | N/A | | 53 | 0x4A002AA6 | 0 | reserved | reserved | N/A | | 54 | 0x4A002AA8 | 0 | reserved | reserved | N/A | | 55 | 0x4A002AAA | 0 | reserved | reserved | N/A | | 56 | 0x4A002AAC | 0 | reserved | reserved | N/A | | 57 | 0x4A002AAE | 0 | reserved | reserved | N/A | | 58 | 0x4A002AB0 | 0 | reserved | reserved | N/A | | 59 | 0x4A002AB2 | 54 | reserved | reserved | N/A | | 60 | 0x4A002AB4 | 55 | I2C5_IRQ | I2C5 | I2C5 interrupt | | 61 | 0x4A002AB6 | 56 | I2C3_IRQ | I2C3 | I2C3 interrupt | | 62 | 0x4A002AB8 | 0 | reserved | reserved | N/A | | 63 | 0x4A002ABA | 73 | USB2_IRQ_INTR0 | USB2 | USB2 interrupt 0 | | 64 | 0x4A002ABC | 71 | USB1_IRQ_INTR0 | USB1 | USB1 interrupt 0 | | 65 | 0x4A002ABE | 96 | HDMI_IRQ | HDMI | HDMI interrupt | | 66 | 0x4A002AC0 | 61 | MCSPI2_IRQ | MCSPI2 | McSPI2 interrupt | | 67 | 0x4A002AC2 | 62 | reserved | reserved | N/A | | 68 | 0x4A002AC4 | 63 | reserved | reserved | N/A | | 69 | 0x4A002AC6 | 64 | reserved | reserved | N/A | | 70 | 0x4A002AC8 | 20 | DISPC_IRQ | DISPC | Display controller interrupt | | 71 | 0x4A002ACA | 393 | VIP2_IRQ_2 | VIP2 | VIP2 interrupt 2 | | 72 | 0x4A002ACC | 352 | VIP2_IRQ_1 | VIP2 | VIP2 interrupt 1 | | 73 | 0x4A002ACE | 147 | DSP2_IRQ_MMU1 | DSP2 | DSP2 MMU1 interrupt | | 74 | 0x4A002AD0 | 146 | DSP2_IRQ_MMU0 | DSP2 | DSP2 MMU0 interrupt | | 75 | 0x4A002AD2 | 354 | VPE_IRQ | VPE | VPE interrupt | | 76 | 0x4A002AD4 | 47 | RNG_IRQ | RNG | RNG interrupt | | 77 | 0x4A002AD6 | 46 | SHA2MD5_1_IRQ_P | SHA2MD5_1 | SHA2MD5_1 interrupt on HIB2 | | 78 | 0x4A002AD8 | 77 | DES3DES_IRQ_P | DES3DES | DES3DES public interrupt | | 79 | 0x4A002ADA | 59 | reserved | reserved | N/A | | 80 | 0x4A002ADC | 80 | AES1_IRQ_P | AES1 | AES1 public interrupt | | 81 | 0x4A002ADE | 120 | BB2D_IRQ | BB2D | BB2D interrupt | | 82 | 0x4A002AE0 | 16 | GPU_IRQ | GPU | GPU interrupt | | 83 | 0x4A002AE2 | 222 | DCAN1_IRQ_INT0 | DCAN1 | DCAN1 interrupt 0 | | 84 | 0x4A002AE4 | 337 | GMAC_SW_IRQ_MISC_PULSE | GMAC_SW | GMAC_SW miscellaneous interrupt | | 85 | 0x4A002AE6 | 336 | GMAC_SW_IRQ_TX_PULSE | GMAC_SW | GMAC_SW transmit interrupt | | 86 | 0x4A002AE8 | 335 | GMAC_SW_IRQ_RX_PULSE | GMAC_SW | GMAC_SW receive interrupt | | 87 | 0x4A002AEA | 334 | GMAC_SW_IRQ_RX_THRESH_PULSE | GMAC_SW | GMAC_SW receive threshold interrupt | | 88 | 0x4A002AEC | 87 | USB2_IRQ_INTR1 | USB2 | USB2 interrupt 1 | | 89 | 0x4A002AEE | 72 | USB1_IRQ_INTR1 | USB1 | USB1 interrupt 1 | | 90 | 0x4A002AF0 | 217 | RTC_SS_IRQ_ALARM | RTC_SS | RTC_SS alarm interrupt | | 91 | 0x4A002AF2 | 49 | SATA_IRQ | SATA | SATA interrupt | | 92 | 0x4A002AF4 | 343 | QSPI_IRQ | QSPI | QSPI interrupt | | 93 | 0x4A002AF6 | 396 | IPU2_IRQ_MMU | IPU2 | IPU2 MMU interrupt | | 94 | 0x4A002AF8 | 395 | IPU1_IRQ_MMU | IPU1 | IPU1 MMU interrupt | | 95 | 0x4A002AFA | 145 | DSP1_IRQ_MMU1 | DSP1 | DSP1 MMU1 interrupt | | 96 | 0x4A002AFC | 23 | DSP1_IRQ_MMU0 | DSP1 | DSP1 MMU0 interrupt | | 97 | 0x4A002AFE | 81 | MMC2_IRQ | MMC2 | MMC2 interrupt | | 98 | 0x4A002B00 | 93 | reserved | reserved | N/A | | 99 | 0x4A002B02 | 51 | I2C1_IRQ | I2C1 | I2C1 interrupt | | 100 | 0x4A002B04 | 108 | DMM_IRQ | DMM | DMM interrupt | | 101 | 0x4A002B06 | 75 | WD_TIMER2_IRQ | WD_TIMER2 | WD_TIMER2 interrupt | | 102 | 0x4A002B08 | 342 | TIMER16_IRQ | TIMER16 | TIMER16 interrupt | | 103 | 0x4A002B0A | 341 | TIMER15_IRQ | TIMER15 | TIMER15 interrupt | | 104 | 0x4A002B0C | 340 | TIMER14_IRQ | TIMER14 | TIMER14 interrupt | | 105 | 0x4A002B0E | 339 | TIMER13_IRQ | TIMER13 | TIMER13 interrupt | | 106 | 0x4A002B10 | 90 | TIMER12_IRQ | TIMER12 | TIMER12 interrupt | | 107 | 0x4A002B12 | 42 | TIMER11_IRQ | TIMER11 | TIMER11 interrupt | | 108 | 0x4A002B14 | 41 | TIMER10_IRQ | TIMER10 | TIMER10 interrupt | | 109 | 0x4A002B16 | 40 | TIMER9_IRQ | TIMER9 | TIMER9 interrupt | | 110 | 0x4A002B18 | 38 | TIMER7_IRQ | TIMER7 | TIMER7 interrupt | | 111 | 0x4A002B1A | 37 | TIMER6_IRQ | TIMER6 | TIMER6 interrupt | | 112 | 0x4A002B1C | 36 | TIMER5_IRQ | TIMER5 | TIMER5 interrupt | | 113 | 0x4A002B1E | 35 | TIMER4_IRQ | TIMER4 | TIMER4 interrupt | | 114 | 0x4A002B20 | 34 | TIMER3_IRQ | TIMER3 | TIMER3 interrupt | | 115 | 0x4A002B22 | 256 | MAILBOX6_IRQ_USER3 | MAILBOX6 | Mailbox 6 user 3 interrupt | | 116 | 0x4A002B24 | 255 | MAILBOX6_IRQ_USER2 | MAILBOX6 | Mailbox 6 user 2 interrupt | | 117 | 0x4A002B26 | 254 | MAILBOX6_IRQ_USER1 | MAILBOX6 | Mailbox 6 user 1 interrupt | | 118 | 0x4A002B28 | 253 | MAILBOX6_IRQ_USER0 | MAILBOX6 | Mailbox 6 user 0 interrupt | | 119 | 0x4A002B2A | 252 | MAILBOX5_IRQ_USER3 | MAILBOX5 | Mailbox 5 user 3 interrupt | | 120 | 0x4A002B2C | 251 | MAILBOX5_IRQ_USER2 | MAILBOX5 | Mailbox 5 user 2 interrupt | | 121 | 0x4A002B2E | 250 | MAILBOX5_IRQ_USER1 | MAILBOX5 | Mailbox 5 user 1 interrupt | | 122 | 0x4A002B30 | 249 | MAILBOX5_IRQ_USER0 | MAILBOX5 | Mailbox 5 user 0 interrupt | | 123 | 0x4A002B32 | 221 | UART10_IRQ | UART10 | UART10 interrupt | | 124 | 0x4A002B34 | 116 | GPIO8_IRQ_1 | GPIO8 | GPIO8 interrupt 1 | | 125 | 0x4A002B36 | 30 | GPIO7_IRQ_1 | GPIO7 | GPIO7 interrupt 1 | | 126 | 0x4A002B38 | 29 | GPIO6_IRQ_1 | GPIO6 | GPIO6 interrupt 1 | | 127 | 0x4A002B3A | 122 | reserved | reserved | N/A | | 128 | 0x4A002B3C | 27 | GPIO4_IRQ_1 | GPIO4 | GPIO4 interrupt 1 | | 129 | 0x4A002B3E | 124 | reserved | reserved | N/A | | 130 | 0x4A002B40 | 26 | GPIO3_IRQ_1 | GPIO3 | GPIO3 interrupt 1 | | 131 | N/A | N/A | MPU_CLUSTER_IRQ_PMU_C0 | MPU_CLUSTER | MPU core 0 PMU interrupt | | 132 | N/A | N/A | MPU_CLUSTER_IRQ_PMU_C1 | MPU_CLUSTER | MPU core 1 PMU interrupt | | 133 | 0x4A002B42 | 0 | reserved | reserved | N/A | | 134 | 0x4A002B44 | 197 | PRUSS2_IRQ_HOST3 | PRU_ICSS2 | PRU-ICSS2 host interrupt 3 (AM57xx only) | | 135 | 0x4A002B46 | 198 | PRUSS2_IRQ_HOST4 | PRU_ICSS2 | PRU-ICSS2 host interrupt 4 (AM57xx only) | | 136 | 0x4A002B48 | 199 | PRUSS2_IRQ_HOST5 | PRU_ICSS2 | PRU-ICSS2 host interrupt 5 (AM57xx only) | | 137 | 0x4A002B4A | 200 | PRUSS2_IRQ_HOST6 | PRU_ICSS2 | PRU-ICSS2 host interrupt 6 (AM57xx only) | | 138 | 0x4A002B4C | 25 | GPIO2_IRQ_1 | GPIO2 | GPIO2 interrupt 1 | | 139 | 0x4A002B4E | 0 | reserved | reserved | N/A | | 140 | 0x4A002B50 | 0 | reserved | reserved | N/A | | 141 | 0x4A002B52 | 24 | GPIO1_IRQ_1 | GPIO1 | GPIO1 interrupt 1 | | 142 | 0x4A002B54 | 371 | EDMA_TC1_IRQ_ERR | EDMA | TC1 EDMA TPTC1 error interrupt | | 143 | 0x4A002B56 | 370 | EDMA_TC0_IRQ_ERR | EDMA | TC0 EDMA TPTC0 error interrupt | | 144 | 0x4A002B58 | 359 | EDMA_TPCC_IRQ_ERR | EDMA | TPCC EDMA TPCC error interrupt | | 145 | 0x4A002B5A | 360 | EDMA_TPCC_IRQ_MP | EDMA | TPCC EDMA TPCC memory protection interrupt | | 146 | 0x4A002B5C | 361 | EDMA_TPCC_IRQ_REGION0 | EDMA | TPCC EDMA TPCC region 0 interrupt | | 147 | 0x4A002B5E | 10 | DMA_SYSTEM_IRQ_3 | DMA_SYSTEM | System DMA interrupt 3 | | 148 | 0x4A002B60 | 9 | DMA_SYSTEM_IRQ_2 | DMA_SYSTEM | System DMA interrupt 2 | | 149 | 0x4A002B62 | 8 | DMA_SYSTEM_IRQ_1 | DMA_SYSTEM | System DMA interrupt 1 | | 150 | 0x4A002B64 | 7 | DMA_SYSTEM_IRQ_0 | DMA_SYSTEM | System DMA interrupt 0 | | 151 | 0x4A002B66 | 121 | CTRL_MODULE_CORE_IRQ_THERMAL_ALERT | CTRL_MODULE | CTRL_MODULE thermal alert interrupt | | 152 | 0x4A002B68 | 233 | PCIe_SS1_IRQ_INT1 | PCIe_SS1 | PCIe_SS1 interrupt 1 | | 153 | 0x4A002B6A | 0 | reserved | reserved | N/A | | 154 | 0x4A002B6C | 0 | reserved | reserved | N/A | | 155 | 0x4A002B6E | 232 | PCIe_SS1_IRQ_INT0 | PCIe_SS1 | PCIe_SS1 interrupt 0 | | 156 | 0x4A002B70 | 0 | reserved | reserved | N/A | | 157 | 0x4A002B72 | 6 | PRM_IRQ_MPU | PRM | PRCM interrupt to MPU | | 158 | 0x4A002B74 | 4 | L3_MAIN_IRQ_DBG_ERR | L3_MAIN | L3_MAIN debug error | | 159 | 0x4A002B76 | 32 | TIMER1_IRQ | TIMER1 | TIMER1 interrupt | |----------------------------------------------------------------------------------------------------------------------------------------------|