diff --git a/arch/arm/dts/am335x-evm.dts b/arch/arm/dts/am335x-evm.dts index a6f20af648ab..5409c8621269 100644 --- a/arch/arm/dts/am335x-evm.dts +++ b/arch/arm/dts/am335x-evm.dts @@ -676,24 +676,26 @@ pinctrl-names = "default", "sleep"; pinctrl-0 = <&cpsw_default>; pinctrl-1 = <&cpsw_sleep>; - status = "okay"; + status = "disabled"; }; &davinci_mdio { pinctrl-names = "default", "sleep"; pinctrl-0 = <&davinci_mdio_default>; pinctrl-1 = <&davinci_mdio_sleep>; - status = "okay"; + status = "disabled"; }; &cpsw_emac0 { phy_id = <&davinci_mdio>, <0>; phy-mode = "rgmii-txid"; + status = "disabled"; }; &cpsw_emac1 { phy_id = <&davinci_mdio>, <1>; phy-mode = "rgmii-txid"; + status = "disabled"; }; &tscadc { diff --git a/board/ti/am335x/board.c b/board/ti/am335x/board.c index 690c298eebd4..fa8a82831dde 100644 --- a/board/ti/am335x/board.c +++ b/board/ti/am335x/board.c @@ -633,11 +633,11 @@ int board_init(void) reg = readl(GPIO1_RISINGDETECT) & ~BIT(26); writel(reg, GPIO1_RISINGDETECT); - rv = setup_clock_synthesizer(&cdce913_data); - if (rv) { - printf("Clock synthesizer setup failed %d\n", rv); - return rv; - } +// rv = setup_clock_synthesizer(&cdce913_data); +// if (rv) { +// printf("Clock synthesizer setup failed %d\n", rv); +// return rv; +// } /* reset PHYs */ gpio_set_value(GPIO_PHY_RESET, 0); diff --git a/configs/am335x_evm_defconfig b/configs/am335x_evm_defconfig index 19f56c9069e7..23f354c28f9f 100644 --- a/configs/am335x_evm_defconfig +++ b/configs/am335x_evm_defconfig @@ -24,9 +24,9 @@ CONFIG_CMD_GPIO=y # CONFIG_CMD_SETEXPR is not set CONFIG_OF_CONTROL=y CONFIG_DM_MMC=y -CONFIG_CMD_DHCP=y -CONFIG_CMD_MII=y -CONFIG_CMD_PING=y +CONFIG_CMD_DHCP=n +CONFIG_CMD_MII=n +CONFIG_CMD_PING=n CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y @@ -34,7 +34,7 @@ CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_WINBOND=y -CONFIG_DM_ETH=y +CONFIG_DM_ETH=n CONFIG_SYS_NS16550=y CONFIG_TIMER=y CONFIG_OMAP_TIMER=y diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h index 1139526d840b..f94973f11b99 100644 --- a/include/configs/am335x_evm.h +++ b/include/configs/am335x_evm.h @@ -88,9 +88,7 @@ func(LEGACY_MMC, legacy_mmc, 0) \ func(MMC, mmc, 1) \ func(LEGACY_MMC, legacy_mmc, 1) \ - func(NAND, nand, 0) \ - func(PXE, pxe, na) \ - func(DHCP, dhcp, na) + func(NAND, nand, 0) #define CONFIG_BOOTCOMMAND \ "run findfdt; " \ diff --git a/include/configs/ti_am335x_common.h b/include/configs/ti_am335x_common.h index bcd56fc08dc1..ff379565c978 100644 --- a/include/configs/ti_am335x_common.h +++ b/include/configs/ti_am335x_common.h @@ -39,7 +39,7 @@ #define CONFIG_MII /* Required in net/eth.c */ #endif -#define CONFIG_DRIVER_TI_CPSW /* Driver for IP block */ +/* #define CONFIG_DRIVER_TI_CPSW */ /* Driver for IP block */ /* * RTC related defines. To use bootcount you must set bootlimit in the * environment to a non-zero value and enable CONFIG_BOOTCOUNT_LIMIT