target-module@100000 { compatible = "ti,sysc-omap4-simple\0ti,sysc"; reg = <0x101200 0x04 0x101208 0x04 0x101204 0x04>; reg-names = "rev\0sysc\0syss"; ti,sysc-mask = <0x00>; ti,sysc-midle = <0x00 0x01>; ti,sysc-sidle = <0x00 0x01>; ti,syss-mask = <0x01>; clocks = <0x51 0x14 0x00>; clock-names = "fck"; #address-cells = <0x01>; #size-cells = <0x01>; ranges = <0x00 0x100000 0x8000>; ethernet@0 { compatible = "ti,am335x-cpsw\0ti,cpsw"; clocks = <0x52 0x53>; clock-names = "fck\0cpts"; cpdma_channels = <0x08>; ale_entries = <0x400>; bd_ram_size = <0x2000>; mac_control = <0x20>; slaves = <0x02>; active_slave = <0x00>; cpts_clock_mult = <0x80000000>; cpts_clock_shift = <0x1d>; reg = <0x00 0x800 0x1200 0x100>; #address-cells = <0x01>; #size-cells = <0x01>; interrupts = <0x28 0x29 0x2a 0x2b>; ranges = <0x00 0x00 0x8000>; syscon = <0x06>; status = "okay"; pinctrl-names = "default\0sleep"; pinctrl-0 = <0x54>; pinctrl-1 = <0x55>; dual_emac; phandle = <0xe1>; mdio@1000 { compatible = "ti,cpsw-mdio\0ti,davinci_mdio"; clocks = <0x51 0x14 0x00>; clock-names = "fck"; #address-cells = <0x01>; #size-cells = <0x00>; bus_freq = <0xf4240>; reg = <0x1000 0x100>; status = "okay"; pinctrl-names = "default\0sleep"; pinctrl-0 = <0x56>; pinctrl-1 = <0x57>; phandle = <0xe2>; ethernet-phy@1 { reg = <0x01>; phandle = <0x59>; }; ethernet-phy@3 { reg = <0x03>; phandle = <0x5a>; }; }; slave@200 { mac-address = [00 00 00 00 00 00]; phys = <0x58 0x01 0x01>; phy-handle = <0x59>; phy-mode = "mii"; dual_emac_res_vlan = <0x01>; phandle = <0xe3>; }; slave@300 { mac-address = [00 00 00 00 00 00]; phys = <0x58 0x02 0x01>; phy-handle = <0x5a>; phy-mode = "mii"; dual_emac_res_vlan = <0x02>; phandle = <0xe4>; }; }; switch@0 { compatible = "ti,am335x-cpsw-switch\0ti,cpsw-switch"; reg = <0x00 0x4000>; ranges = <0x00 0x00 0x4000>; clocks = <0x52>; clock-names = "fck"; #address-cells = <0x01>; #size-cells = <0x01>; syscon = <0x06>; status = "disabled"; interrupts = <0x28 0x29 0x2a 0x2b>; interrupt-names = "rx_thresh\0rx\0tx\0misc"; phandle = <0xe5>; ethernet-ports { #address-cells = <0x01>; #size-cells = <0x00>; port@1 { reg = <0x01>; label = "port1"; mac-address = [00 00 00 00 00 00]; phys = <0x58 0x01 0x01>; phandle = <0xe6>; }; port@2 { reg = <0x02>; label = "port2"; mac-address = [00 00 00 00 00 00]; phys = <0x58 0x02 0x01>; phandle = <0xe7>; }; }; mdio@1000 { compatible = "ti,cpsw-mdio\0ti,davinci_mdio"; clocks = <0x52>; clock-names = "fck"; #address-cells = <0x01>; #size-cells = <0x00>; bus_freq = <0xf4240>; reg = <0x1000 0x100>; phandle = <0xe8>; }; cpts { clocks = <0x53>; clock-names = "cpts"; }; }; };