root@6530a5cb9657:/home/root/examples/osrt_python/advanced_examples/unit_tests_validation/ort# python3 ./onnxrt_ep.py -m fast_bev_bilinear ['fast_bev_bilinear'] Available execution providers : ['TIDLExecutionProvider', 'TIDLCompilationProvider', 'CPUExecutionProvider'] Running 1 Models - ['fast_bev_bilinear'] Running_Model : fast_bev_bilinear libtidl_onnxrt_EP loaded 0x611f82bd91d0 artifacts_folder = ../model-artifacts//fast_bev_bilinear/artifacts debug_level = 4 target_priority = 0 max_pre_empt_delay = 340282346638528859811704183484516925440.000000 Final number of subgraphs created are : 1, - Offloaded Nodes - 1, Total Nodes - 1 In TIDL_createStateInfer Compute on node : TIDLExecutionProvider_TIDL_0_0 ************ in TIDL_subgraphRtCreate ************ The soft limit is 10240 The hard limit is 10240 MEM: Init ... !!! MEM: Init ... Done !!! 0.0s: VX_ZONE_INIT:Enabled 0.6s: VX_ZONE_ERROR:Enabled 0.11s: VX_ZONE_WARNING:Enabled 0.2655s: VX_ZONE_INIT:[tivxInit:190] Initialization Done !!! ************ TIDL_subgraphRtCreate done ************ ******* In TIDL_subgraphRtInvoke ******** 0 1.00000 -4.85212 4.28586 6 2 32.00000 -3.68750 3.68750 1 1 1.00000 -4.85212 4.28586 6 3 32768.00000 -1.00000 0.99997 3 4 32.00000 -2.62500 2.62500 1 5 1.00000 -3.81250 3.84375 6 Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,Multic7xContextCopyCycles, 2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 5, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, Sum of Layer Cycles 0 Sub Graph Stats 222.000000 207789.000000 10754.000000 ******* TIDL_subgraphRtInvoke done ******** Completed model - fast_bev_bilinear.onnx Name : fast_bev_bilinear , Total time : 207.91, Offload Time : 207.79 , DDR RW MBs : 0 ************ in TIDL_subgraphRtDelete ************ MEM: Deinit ... !!! MEM: Alloc's: 28 alloc's of 321327093 bytes MEM: Free's : 28 free's of 321327093 bytes MEM: Open's : 0 allocs of 0 bytes MEM: Deinit ... Done !!!